{"items":[{"primaryId":"38648-701","Primary ID":"38648-701","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Front-To-Rear Cable Manager for ZetaFrame Cabinet","Marketing Description - Global English":"Front-to-Rear Cable Manager for ZetaFrame®Cabinet, for 27.6\"W (700 mm) Cabinet, Extends 20\" - 32\"D (508 mm - 812 mm); Black","Cable Capacity":6.7,"Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":157.13,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"3\" (76 mm)","Depth":"20\" (508 mm)","Cabinet Width":"27.6'W (700 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":20,"Product Length/Depth Uom":"\"","Product Width ":3,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":508,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":76,"Product Width Uom (Metric)":"mm","Product Weight":1.9,"Product Weight UOM":"LB","Short Description":"CBL MGR,ZETA,TROUGH,700W","Search Terms":"38648-701,Front-To-Rear Cable Manager for ZetaFrame Cabinet,ZetaFrame Front-To-Rear Cable Manager for ZetaFrame Cabinet,Server cabinet Front-To-Rear Cable Manager for ZetaFrame Cabinet,Rack-mounted Front-To-Rear Cable Manager for ZetaFrame Cabinet,Data center Front-To-Rear Cable Manager for ZetaFrame Cabinet,Cabinet Front-To-Rear Cable Manager for ZetaFrame Cabinet solution,Network rack Front-To-Rear Cable Manager for ZetaFrame Cabinet,Structured cabling solution for Front-To-Rear Cable Manager for ZetaFrame Cabinet,Best Front-To-Rear Cable Manager for ZetaFrame Cabinet for server racks,How to organize cables with Front-To-Rear Cable Manager for ZetaFrame Cabinet,Efficient routing for Front-To-Rear Cable Manager for ZetaFrame Cabinet,Front-to-back cable routing for Front-To-Rear Cable Manager for ZetaFrame Cabinet,High-density cable organization for Front-To-Rear Cable Manager for ZetaFrame Cabinet,Professional cable management for Front-To-Rear Cable Manager for ZetaFrame Cabinet","Search Relevancy":3,"SKU Level SEO Page Title":"Front-To-Rear Cable Manager for ZetaFrame Cabinet | Chatsworth","SKU Level SEO Meta Description":"Organize server cabinet cables with our Front-To-Rear Cable Manager for ZetaFrame Cabinet. This cable management accessory ensures tidy and efficient data center setups. Discover features.","SKU Level Web H4 Heading":"Optimize Cable Pathways with CPI Solutions","SKU Level Web Paragraph Text":"<p>The Front-To-Rear Cable Manager for ZetaFrame® Cabinet is a crucial cable management accessory that enhances data center efficiency by creating organized pathways for cables between front and rear mounting rails. This solution helps maintain tidy server cabinet setups, reducing clutter and improving airflow. It is designed to support optimal performance in various environments, from enterprise data centers to edge computing locations.</p><p>This cable manager hooks securely into front and rear rails using supplied hardware, ensuring stable and reliable cable routing for your ZetaFrame Cabinet. Its adjustable design accommodates depths from 20 inches to 32 inches (508 mm to 812 mm), making it versatile for different cabinet configurations. Constructed from durable steel, it offers long-lasting durability as part of a comprehensive suite of server cabinet accessories.</p><p>Compatible with 27.6-inch wide (700 mm) ZetaFrame Cabinets, the Front-To-Rear Cable Manager facilitates easy access and maintenance while promoting efficient cable management. Each unit is sold individually, allowing for customization based on specific project requirements. Product number 38648-701 identifies this essential component, which integrates seamlessly with other cable management accessories for a cohesive infrastructure.</p><p>Installation is straightforward, with the cable manager attaching easily to cabinet frames without the need for specialized tools or expertise. This accessory helps prevent cable damage and tangling, which is critical in high-density server environments. By streamlining cable pathways, it supports CPI's commitment to delivering innovative and reliable solutions for modern data centers.</p><p>Integrating this Front-To-Rear Cable Manager into your setup enhances system reliability, simplifies troubleshooting, and supports future scalability. It reflects CPI's expertise in developing high-quality cable management accessories that meet the demands of today's technology landscapes. Explore how this product can optimize your ZetaFrame Cabinet infrastructure and contribute to efficient operations.</p>"},{"primaryId":"38648-702","Primary ID":"38648-702","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Front-To-Rear Cable Manager for ZetaFrame Cabinet","Marketing Description - Global English":"Front-to-Rear Cable Manager for ZetaFrame®Cabinet, for 29.5\"W (750 mm) Cabinet, Extends 20\" - 32\"D (508 mm - 812 mm); Black","Cable Capacity":9.9,"Shipping Weight":6.5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":2.95,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":161.79,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"4\" (102 mm)","Depth":"20\" (508 mm)","Cabinet Width":"29.5\"W (750 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":20,"Product Length/Depth Uom":"\"","Product Width ":4,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":508,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":102,"Product Width Uom (Metric)":"mm","Product Weight":4.2,"Product Weight UOM":"LB","Short Description":"CBL MGR,ZETA,TROUGH,750W","Search Terms":"38648-702,Front-To-Rear Cable Manager for ZetaFrame Cabinet,ZetaFrame Front-To-Rear Cable Manager for ZetaFrame Cabinet,Server cabinet Front-To-Rear Cable Manager for ZetaFrame Cabinet,Rack-mounted Front-To-Rear Cable Manager for ZetaFrame Cabinet,Data center Front-To-Rear Cable Manager for ZetaFrame Cabinet,Cabinet Front-To-Rear Cable Manager for ZetaFrame Cabinet solution,Network rack Front-To-Rear Cable Manager for ZetaFrame Cabinet,Structured cabling solution for Front-To-Rear Cable Manager for ZetaFrame Cabinet,Best Front-To-Rear Cable Manager for ZetaFrame Cabinet for server racks,How to organize cables with Front-To-Rear Cable Manager for ZetaFrame Cabinet,Efficient routing for Front-To-Rear Cable Manager for ZetaFrame Cabinet,Front-to-back cable routing for Front-To-Rear Cable Manager for ZetaFrame Cabinet,High-density cable organization for Front-To-Rear Cable Manager for ZetaFrame Cabinet,Professional cable management for Front-To-Rear Cable Manager for ZetaFrame Cabinet","Search Relevancy":3,"SKU Level SEO Page Title":"Front‑To‑Rear Cable Manager for ZetaFrame® Cabinet | Chatsworth","SKU Level SEO Meta Description":"Optimize cable routing in your ZetaFrame® Cabinet with the Front‑To‑Rear Cable Manager. Streamline cable management and improve airflow efficiency.","SKU Level Web H4 Heading":"Adjustable Front‑to‑Rear Pathway for Efficient Wiring","SKU Level Web Paragraph Text":"<p>The Front‑To‑Rear Cable Manager creates a clean pathway between the front and rear mounting rails of a ZetaFrame® Cabinet. By hooking into both rail sets, it consolidates cables and reduces clutter inside the enclosure. This approach supports reliable operation and simplifies future maintenance. Installation requires only the supplied hardware and standard mounting procedures for ZetaFrame® equipment. The manager attaches securely to the cabinet frame, ensuring a robust connection that withstands vibration and movement. No specialized tools are needed, allowing rapid deployment by technicians. Adjustability is a key feature, with the manager accommodating rail depths from 20″ (508 mm) to 32″ (812 mm). This range covers most server cabinet configurations and enables precise alignment with existing cable openings. The steel construction provides durability while maintaining a low profile. Effective cable management improves airflow by preventing cables from obstructing cooling paths. The streamlined routing reduces pressure drop across containment solutions and supports higher density deployments. Users report lower cooling costs and more predictable thermal performance. CPI's product designer tool lets engineers model the Front‑To‑Rear Cable Manager within a complete ZetaFrame® layout. Technical support is available to verify compatibility with other server cabinet accessories. The result is a tailored solution that enhances organization, safety, and overall data‑center efficiency.</p>"},{"primaryId":"38648-703","Primary ID":"38648-703","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Front-To-Rear Cable Manager for ZetaFrame Cabinet","Marketing Description - Global English":"Front-to-Rear Cable Manager for ZetaFrame®Cabinet, for 31.5\"W (800 mm) Cabinet, Extends 20\" - 32\"D (508 mm - 812 mm); Black","Cable Capacity":13.1,"Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":164.12,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"5\" (127 mm)","Depth":"20\" (508 mm)","Cabinet Width":"31.5\"W (800 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":20,"Product Length/Depth Uom":"\"","Product Width ":5,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":508,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":127,"Product Width Uom (Metric)":"mm","Product Weight":4.4,"Product Weight UOM":"LB","Short Description":"CBL MGR,ZETA,TROUGH,800W","Search Terms":"38648-703,Front-To-Rear Cable Manager for ZetaFrame Cabinet,ZetaFrame Front-To-Rear Cable Manager for ZetaFrame Cabinet,Server cabinet Front-To-Rear Cable Manager for ZetaFrame Cabinet,Rack-mounted Front-To-Rear Cable Manager for ZetaFrame Cabinet,Data center Front-To-Rear Cable Manager for ZetaFrame Cabinet,Cabinet Front-To-Rear Cable Manager for ZetaFrame Cabinet solution,Network rack Front-To-Rear Cable Manager for ZetaFrame Cabinet,Structured cabling solution for Front-To-Rear Cable Manager for ZetaFrame Cabinet,Best Front-To-Rear Cable Manager for ZetaFrame Cabinet for server racks,How to organize cables with Front-To-Rear Cable Manager for ZetaFrame Cabinet,Efficient routing for Front-To-Rear Cable Manager for ZetaFrame Cabinet,Front-to-back cable routing for Front-To-Rear Cable Manager for ZetaFrame Cabinet,High-density cable organization for Front-To-Rear Cable Manager for ZetaFrame Cabinet,Professional cable management for Front-To-Rear Cable Manager for ZetaFrame Cabinet","Search Relevancy":3,"SKU Level SEO Page Title":"38648-703 Front-To-Rear Cable Manager | Chatsworth","SKU Level SEO Meta Description":"Discover the 38648-703 front-to-rear cable manager for ZetaFrame® cabinets. Adjustable depth from 20\" to 32\" for efficient cable organization in data centers. Learn more.","SKU Level Web H4 Heading":"Features and Benefits of the 38648-703 Cable Manager","SKU Level Web Paragraph Text":"<p>The 38648-703 front-to-rear cable manager provides a dedicated pathway for cables between front and rear mounting rails in ZetaFrame® cabinets. This accessory hooks securely into the rails and attaches to the cabinet frame using supplied hardware for reliable performance. Its adjustable design accommodates various depths from 20 inches to 32 inches (508 mm to 812 mm), ensuring compatibility with diverse cabinet configurations. Crafted from durable steel, the 38648-703 model supports long-term use in high-density environments. This expert cable manager simplifies cable routing, reducing clutter and enhancing airflow within the enclosure. By organizing cables efficiently, it helps maintain optimal thermal conditions and protects critical IT infrastructure. Installation is straightforward, with the 38648-703 unit designed for quick deployment in data centers and enterprise networks. The black finish blends seamlessly with cabinet aesthetics, while the robust construction meets industry standards for quality. This cable management solution is ideal for professionals seeking to improve cabinet organization and system reliability. With global availability and CPI's rapid customization options, the 38648-703 accessory supports evolving needs in AI, HPC, and liquid cooling applications.</p>"},{"primaryId":"38648-E01","Primary ID":"38648-E01","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Front-To-Rear Cable Manager for ZetaFrame Cabinet","Marketing Description - Global English":"Front-to-Rear Cable Manager for ZetaFrame®Cabinet, for 27.6\"W (700 mm) Cabinet, Extends 20\" - 32\"D (508 mm - 812 mm); Glacier White","Cable Capacity":6.7,"Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":157.13,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"3\" (76 mm)","Depth":"20\" (508 mm)","Cabinet Width":"27.6'W (700 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":20,"Product Length/Depth Uom":"\"","Product Width ":3,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":508,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":76,"Product Width Uom (Metric)":"mm","Product Weight":7.6,"Product Weight UOM":"LB","Short Description":"CBL MGR,ZETA,TROUGH,700W","Search Terms":"38648-E01,Front-To-Rear Cable Manager for ZetaFrame Cabinet,ZetaFrame Front-To-Rear Cable Manager for ZetaFrame Cabinet,Server cabinet Front-To-Rear Cable Manager for ZetaFrame Cabinet,Rack-mounted Front-To-Rear Cable Manager for ZetaFrame Cabinet,Data center Front-To-Rear Cable Manager for ZetaFrame Cabinet,Cabinet Front-To-Rear Cable Manager for ZetaFrame Cabinet solution,Network rack Front-To-Rear Cable Manager for ZetaFrame Cabinet,Structured cabling solution for Front-To-Rear Cable Manager for ZetaFrame Cabinet,Best Front-To-Rear Cable Manager for ZetaFrame Cabinet for server racks,How to organize cables with Front-To-Rear Cable Manager for ZetaFrame Cabinet,Efficient routing for Front-To-Rear Cable Manager for ZetaFrame Cabinet,Front-to-back cable routing for Front-To-Rear Cable Manager for ZetaFrame Cabinet,High-density cable organization for Front-To-Rear Cable Manager for ZetaFrame Cabinet,Professional cable management for Front-To-Rear Cable Manager for ZetaFrame Cabinet","Search Relevancy":3},{"primaryId":"38648-E03","Primary ID":"38648-E03","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Front-To-Rear Cable Manager for ZetaFrame Cabinet","Marketing Description - Global English":"Front-to-Rear Cable Manager for ZetaFrame®Cabinet, for 31.5\"W (800 mm) Cabinet, Extends 20\" - 32\"D (508 mm - 812 mm); Glacier White","Cable Capacity":13.1,"Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":164.12,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"5\" (127 mm)","Depth":"20\" (508 mm)","Cabinet Width":"31.5\"W (800 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":20,"Product Length/Depth Uom":"\"","Product Width ":5,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":508,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":127,"Product Width Uom (Metric)":"mm","Product Weight":4.4,"Product Weight UOM":"LB","Short Description":"CBL MGR,ZETA,TROUGH,800W","Search Terms":"38648-E03,Front-To-Rear Cable Manager for ZetaFrame Cabinet,ZetaFrame Front-To-Rear Cable Manager for ZetaFrame Cabinet,Server cabinet Front-To-Rear Cable Manager for ZetaFrame Cabinet,Rack-mounted Front-To-Rear Cable Manager for ZetaFrame Cabinet,Data center Front-To-Rear Cable Manager for ZetaFrame Cabinet,Cabinet Front-To-Rear Cable Manager for ZetaFrame Cabinet solution,Network rack Front-To-Rear Cable Manager for ZetaFrame Cabinet,Structured cabling solution for Front-To-Rear Cable Manager for ZetaFrame Cabinet,Best Front-To-Rear Cable Manager for ZetaFrame Cabinet for server racks,How to organize cables with Front-To-Rear Cable Manager for ZetaFrame Cabinet,Efficient routing for Front-To-Rear Cable Manager for ZetaFrame Cabinet,Front-to-back cable routing for Front-To-Rear Cable Manager for ZetaFrame Cabinet,High-density cable organization for Front-To-Rear Cable Manager for ZetaFrame Cabinet,Professional cable management for Front-To-Rear Cable Manager for ZetaFrame Cabinet","Search Relevancy":3}],"options":{"Cabinet Width":["27.6'W (700 mm)","29.5\"W (750 mm)","31.5\"W (800 mm)"],"Color":["Black","Glacier White"]},"total":5}