{"items":[{"primaryId":"37770-C01","Primary ID":"37770-C01","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure","Marketing Description - Global English":"Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure, 15.8\" (400 mm) D, Black","Shipping Weight":18,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":43,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":8.16,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":577.62,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3.9\" (100 mm)","Width":"5.1\" (130 mm)","Depth":"13\" (330 mm)","Cabinet Depth":"15.8\" (400 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.9,"Product Height Uom":"\"","Product Length/Depth":13,"Product Length/Depth Uom":"\"","Product Width ":5.1,"Product Width Uom":"\"","Product Height (Metric)":99,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":330,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":130,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SLIDE ASSY,RMR,400D,BK","Search Terms":"37770-C01,Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,ZetaFrame Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Server cabinet Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Rack-mounted Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Data center Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Cabinet Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure solution,Network rack Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Structured cabling solution for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Best Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure for server racks,How to organize cables with Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Efficient routing for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Front-to-back cable routing for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,High-density cable organization for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Professional cable management for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37770-C02","Primary ID":"37770-C02","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure","Marketing Description - Global English":"Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure, 19.7\" (500 mm) D, Black","Shipping Weight":22,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":9.98,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":613.7,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3.9\" (100 mm)","Width":"5.1\" (130 mm)","Depth":"16.9\" (429 mm)","Cabinet Depth":"19.7\" (500 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.9,"Product Height Uom":"\"","Product Length/Depth":16.9,"Product Length/Depth Uom":"\"","Product Width ":5.1,"Product Width Uom":"\"","Product Height (Metric)":99,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":429,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":130,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SLIDE ASSY,RMR,500D,BK","Search Terms":"37770-C02,Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,ZetaFrame Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Server cabinet Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Rack-mounted Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Data center Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Cabinet Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure solution,Network rack Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Structured cabling solution for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Best Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure for server racks,How to organize cables with Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Efficient routing for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Front-to-back cable routing for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,High-density cable organization for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Professional cable management for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37770-C03","Primary ID":"37770-C03","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure","Marketing Description - Global English":"Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure, 23.6\" (600 mm) D, Black","Shipping Weight":26,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":63,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":11.79,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":649.78,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3.9\" (100 mm)","Width":"5.1\" (130 mm)","Depth":"20.9\" (531 mm)","Cabinet Depth":"23.6\" (600 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.9,"Product Height Uom":"\"","Product Length/Depth":20.9,"Product Length/Depth Uom":"\"","Product Width ":5.1,"Product Width Uom":"\"","Product Height (Metric)":99,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":531,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":130,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SLIDE ASSY,RMR,600D,BK","Search Terms":"37770-C03,Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,ZetaFrame Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Server cabinet Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Rack-mounted Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Data center Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Cabinet Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure solution,Network rack Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Structured cabling solution for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Best Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure for server racks,How to organize cables with Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Efficient routing for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Front-to-back cable routing for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,High-density cable organization for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Professional cable management for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37770-C04","Primary ID":"37770-C04","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure","Marketing Description - Global English":"Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure, 27.6\" (700 mm) D, Black","Shipping Weight":30,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":73,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":13.61,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":685.91,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3.9\" (100 mm)","Width":"5.1\" (130 mm)","Depth":"24.8\" (630 mm)","Cabinet Depth":"27.6\" (700 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.9,"Product Height Uom":"\"","Product Length/Depth":24.8,"Product Length/Depth Uom":"\"","Product Width ":5.1,"Product Width Uom":"\"","Product Height (Metric)":99,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":630,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":130,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SLIDE ASSY,RMR,700D,BK","Search Terms":"37770-C04,Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,ZetaFrame Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Server cabinet Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Rack-mounted Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Data center Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Cabinet Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure solution,Network rack Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Structured cabling solution for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Best Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure for server racks,How to organize cables with Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Efficient routing for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Front-to-back cable routing for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,High-density cable organization for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Professional cable management for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37770-C05","Primary ID":"37770-C05","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure","Marketing Description - Global English":"Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure, 31.5\" (800 mm) D, Black","Shipping Weight":34,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":83,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":15.42,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":722.01,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3.9\" (100 mm)","Width":"5.1\" (130 mm)","Depth":"28.7\" (729 mm)","Cabinet Depth":"31.5\" (800 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.9,"Product Height Uom":"\"","Product Length/Depth":28.7,"Product Length/Depth Uom":"\"","Product Width ":5.1,"Product Width Uom":"\"","Product Height (Metric)":99,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":729,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":130,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SLIDE ASSY,RMR,800D,BK","Search Terms":"37770-C05,Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,ZetaFrame Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Server cabinet Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Rack-mounted Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Data center Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Cabinet Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure solution,Network rack Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Structured cabling solution for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Best Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure for server racks,How to organize cables with Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Efficient routing for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Front-to-back cable routing for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,High-density cable organization for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Professional cable management for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37770-C06","Primary ID":"37770-C06","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure","Marketing Description - Global English":"Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure, 35.4\" (900 mm) D, Black","Shipping Weight":37,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":93,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":16.78,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":733.17,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3.9\" (100 mm)","Width":"5.1\" (130 mm)","Depth":"32.7\" (831 mm)","Cabinet Depth":"35.4\" (900 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.9,"Product Height Uom":"\"","Product Length/Depth":32.7,"Product Length/Depth Uom":"\"","Product Width ":5.1,"Product Width Uom":"\"","Product Height (Metric)":99,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":831,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":130,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SLIDE ASSY,RMR,900D,BK","Search Terms":"37770-C06,Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,ZetaFrame Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Server cabinet Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Rack-mounted Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Data center Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Cabinet Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure solution,Network rack Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Structured cabling solution for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Best Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure for server racks,How to organize cables with Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Efficient routing for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Front-to-back cable routing for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,High-density cable organization for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Professional cable management for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37770-C07","Primary ID":"37770-C07","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure","Marketing Description - Global English":"Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure, 39.4\" (1000 mm) D, Black","Shipping Weight":41,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":103,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":18.6,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":744.33,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3.9\" (100 mm)","Width":"5.1\" (130 mm)","Depth":"36.6\" (930 mm)","Cabinet Depth":"39.4\" (1000 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.9,"Product Height Uom":"\"","Product Length/Depth":36.6,"Product Length/Depth Uom":"\"","Product Width ":5.1,"Product Width Uom":"\"","Product Height (Metric)":99,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":930,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":130,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SLIDE ASSY,RMR,1000D,BK","Search Terms":"37770-C07,Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,ZetaFrame Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Server cabinet Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Rack-mounted Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Data center Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Cabinet Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure solution,Network rack Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Structured cabling solution for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Best Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure for server racks,How to organize cables with Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Efficient routing for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Front-to-back cable routing for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,High-density cable organization for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Professional cable management for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37770-C08","Primary ID":"37770-C08","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure","Marketing Description - Global English":"Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure, 43.3\" (1100 mm) D, Black","Shipping Weight":45,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":113,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":20.41,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":770.37,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3.9\" (100 mm)","Width":"5.1\" (130 mm)","Depth":"40.6\" (1031 mm)","Cabinet Depth":"43.3\" (1100 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.9,"Product Height Uom":"\"","Product Length/Depth":40.6,"Product Length/Depth Uom":"\"","Product Width ":5.1,"Product Width Uom":"\"","Product Height (Metric)":99,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1031,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":130,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SLIDE ASSY,RMR,1100D,BK","Search Terms":"37770-C08,Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,ZetaFrame Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Server cabinet Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Rack-mounted Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Data center Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Cabinet Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure solution,Network rack Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Structured cabling solution for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Best Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure for server racks,How to organize cables with Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Efficient routing for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Front-to-back cable routing for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,High-density cable organization for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Professional cable management for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37770-C09","Primary ID":"37770-C09","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure","Marketing Description - Global English":"Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure, 47.2\" (1200 mm) D, Black","Shipping Weight":49,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":123,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":22.23,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":796.46,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3.9\" (100 mm)","Width":"5.1\" (130 mm)","Depth":"44.5\" (1130 mm)","Cabinet Depth":"47.2\" (1200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.9,"Product Height Uom":"\"","Product Length/Depth":44.5,"Product Length/Depth Uom":"\"","Product Width ":5.1,"Product Width Uom":"\"","Product Height (Metric)":99,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1130,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":130,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SLIDE ASSY,RMR,1200D,BK","Search Terms":"37770-C09,Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,ZetaFrame Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Server cabinet Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Rack-mounted Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Data center Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Cabinet Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure solution,Network rack Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Structured cabling solution for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Best Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure for server racks,How to organize cables with Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Efficient routing for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Front-to-back cable routing for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,High-density cable organization for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Professional cable management for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37770-G01","Primary ID":"37770-G01","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure","Marketing Description - Global English":"Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure, 15.8\" (400 mm) D, Hammer Gray (Ral 7035)","Shipping Weight":18,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":43,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":8.16,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":577.62,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3.9\" (100 mm)","Width":"5.1\" (130 mm)","Depth":"13\" (330 mm)","Cabinet Depth":"15.8\" (400 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.9,"Product Height Uom":"\"","Product Length/Depth":13,"Product Length/Depth Uom":"\"","Product Width ":5.1,"Product Width Uom":"\"","Product Height (Metric)":99,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":330,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":130,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SLIDE ASSY,RMR,400D,HG","Search Terms":"37770-G01,Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,ZetaFrame Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Server cabinet Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Rack-mounted Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Data center Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Cabinet Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure solution,Network rack Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Structured cabling solution for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Best Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure for server racks,How to organize cables with Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Efficient routing for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Front-to-back cable routing for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,High-density cable organization for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Professional cable management for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37770-G02","Primary ID":"37770-G02","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure","Marketing Description - Global English":"Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure, 19.7\" (500 mm) D, Hammer Gray (Ral 7035)","Shipping Weight":22,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":9.98,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":613.7,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3.9\" (100 mm)","Width":"5.1\" (130 mm)","Depth":"16.9\" (429 mm)","Cabinet Depth":"19.7\" (500 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.9,"Product Height Uom":"\"","Product Length/Depth":16.9,"Product Length/Depth Uom":"\"","Product Width ":5.1,"Product Width Uom":"\"","Product Height (Metric)":99,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":429,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":130,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SLIDE ASSY,RMR,500D,HG","Search Terms":"37770-G02,Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,ZetaFrame Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Server cabinet Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Rack-mounted Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Data center Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Cabinet Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure solution,Network rack Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Structured cabling solution for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Best Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure for server racks,How to organize cables with Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Efficient routing for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Front-to-back cable routing for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,High-density cable organization for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Professional cable management for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37770-G03","Primary ID":"37770-G03","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure","Marketing Description - Global English":"Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure, 23.6\" (600 mm) D, Hammer Gray (Ral 7035)","Shipping Weight":26,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":63,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":11.79,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":649.78,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3.9\" (100 mm)","Width":"5.1\" (130 mm)","Depth":"20.9\" (531 mm)","Cabinet Depth":"23.6\" (600 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.9,"Product Height Uom":"\"","Product Length/Depth":20.9,"Product Length/Depth Uom":"\"","Product Width ":5.1,"Product Width Uom":"\"","Product Height (Metric)":99,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":531,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":130,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SLIDE ASSY,RMR,600D,HG","Search Terms":"37770-G03,Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,ZetaFrame Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Server cabinet Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Rack-mounted Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Data center Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Cabinet Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure solution,Network rack Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Structured cabling solution for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Best Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure for server racks,How to organize cables with Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Efficient routing for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Front-to-back cable routing for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,High-density cable organization for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Professional cable management for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37770-G04","Primary ID":"37770-G04","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure","Marketing Description - Global English":"Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure, 27.6\" (700 mm) D, Hammer Gray (Ral 7035)","Shipping Weight":30,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":73,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":13.61,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":685.91,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3.9\" (100 mm)","Width":"5.1\" (130 mm)","Depth":"24.8\" (630 mm)","Cabinet Depth":"27.6\" (700 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.9,"Product Height Uom":"\"","Product Length/Depth":24.8,"Product Length/Depth Uom":"\"","Product Width ":5.1,"Product Width Uom":"\"","Product Height (Metric)":99,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":630,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":130,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SLIDE ASSY,RMR,700D,HG","Search Terms":"37770-G04,Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,ZetaFrame Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Server cabinet Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Rack-mounted Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Data center Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Cabinet Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure solution,Network rack Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Structured cabling solution for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Best Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure for server racks,How to organize cables with Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Efficient routing for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Front-to-back cable routing for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,High-density cable organization for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Professional cable management for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37770-G05","Primary ID":"37770-G05","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure","Marketing Description - Global English":"Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure, 31.5\" (800 mm) D, Hammer Gray (Ral 7035)","Shipping Weight":34,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":83,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":15.42,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":722.01,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3.9\" (100 mm)","Width":"5.1\" (130 mm)","Depth":"28.7\" (729 mm)","Cabinet Depth":"31.5\" (800 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.9,"Product Height Uom":"\"","Product Length/Depth":28.7,"Product Length/Depth Uom":"\"","Product Width ":5.1,"Product Width Uom":"\"","Product Height (Metric)":99,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":729,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":130,"Product Width Uom (Metric)":"mm","Product Weight":40.2,"Product Weight UOM":"LB","Short Description":"SLIDE ASSY,RMR,800D,HG","Search Terms":"37770-G05,Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,ZetaFrame Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Server cabinet Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Rack-mounted Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Data center Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Cabinet Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure solution,Network rack Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Structured cabling solution for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Best Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure for server racks,How to organize cables with Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Efficient routing for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Front-to-back cable routing for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,High-density cable organization for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Professional cable management for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37770-G06","Primary ID":"37770-G06","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure","Marketing Description - Global English":"Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure, 35.4\" (900 mm) D, Hammer Gray (Ral 7035)","Shipping Weight":37,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":93,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":16.78,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":733.17,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3.9\" (100 mm)","Width":"5.1\" (130 mm)","Depth":"32.7\" (831 mm)","Cabinet Depth":"35.4\" (900 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.9,"Product Height Uom":"\"","Product Length/Depth":32.7,"Product Length/Depth Uom":"\"","Product Width ":5.1,"Product Width Uom":"\"","Product Height (Metric)":99,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":831,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":130,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SLIDE ASSY,RMR,900D,HG","Search Terms":"37770-G06,Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,ZetaFrame Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Server cabinet Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Rack-mounted Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Data center Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Cabinet Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure solution,Network rack Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Structured cabling solution for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Best Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure for server racks,How to organize cables with Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Efficient routing for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Front-to-back cable routing for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,High-density cable organization for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Professional cable management for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37770-G07","Primary ID":"37770-G07","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure","Marketing Description - Global English":"Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure, 39.4\" (1000 mm) D, Hammer Gray (Ral 7035)","Shipping Weight":41,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":103,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":18.6,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":744.33,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3.9\" (100 mm)","Width":"5.1\" (130 mm)","Depth":"36.6\" (930 mm)","Cabinet Depth":"39.4\" (1000 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.9,"Product Height Uom":"\"","Product Length/Depth":36.6,"Product Length/Depth Uom":"\"","Product Width ":5.1,"Product Width Uom":"\"","Product Height (Metric)":99,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":930,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":130,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SLIDE ASSY,RMR,1000D,HG","Search Terms":"37770-G07,Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,ZetaFrame Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Server cabinet Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Rack-mounted Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Data center Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Cabinet Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure solution,Network rack Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Structured cabling solution for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Best Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure for server racks,How to organize cables with Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Efficient routing for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Front-to-back cable routing for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,High-density cable organization for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Professional cable management for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37770-G08","Primary ID":"37770-G08","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure","Marketing Description - Global English":"Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure, 43.3\" (1100 mm) D, Hammer Gray (Ral 7035)","Shipping Weight":45,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":113,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":20.41,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":770.37,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3.9\" (100 mm)","Width":"5.1\" (130 mm)","Depth":"40.6\" (1031 mm)","Cabinet Depth":"43.3\" (1100 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.9,"Product Height Uom":"\"","Product Length/Depth":40.6,"Product Length/Depth Uom":"\"","Product Width ":5.1,"Product Width Uom":"\"","Product Height (Metric)":99,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1031,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":130,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SLIDE ASSY,RMR,1100D,HG","Search Terms":"37770-G08,Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,ZetaFrame Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Server cabinet Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Rack-mounted Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Data center Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Cabinet Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure solution,Network rack Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Structured cabling solution for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Best Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure for server racks,How to organize cables with Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Efficient routing for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Front-to-back cable routing for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,High-density cable organization for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Professional cable management for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure","Search Relevancy":3},{"primaryId":"37770-G09","Primary ID":"37770-G09","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure","Marketing Description - Global English":"Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure, 47.2\" (1200 mm) D, Hammer Gray (Ral 7035)","Shipping Weight":49,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":123,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":22.23,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":796.46,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3.9\" (100 mm)","Width":"5.1\" (130 mm)","Depth":"44.5\" (1130 mm)","Cabinet Depth":"47.2\" (1200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.9,"Product Height Uom":"\"","Product Length/Depth":44.5,"Product Length/Depth Uom":"\"","Product Width ":5.1,"Product Width Uom":"\"","Product Height (Metric)":99,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1130,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":130,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SLIDE ASSY,RMR,1200D,HG","Search Terms":"37770-G09,Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,ZetaFrame Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Server cabinet Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Rack-mounted Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Data center Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Cabinet Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure solution,Network rack Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Structured cabling solution for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Best Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure for server racks,How to organize cables with Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Efficient routing for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Front-to-back cable routing for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,High-density cable organization for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure,Professional cable management for Front-to-Rear Horizontal Support Slides for RMR Modular Enclosure","Search Relevancy":3}],"options":{"Depth":["13\" (330 mm)","16.9\" (429 mm)","20.9\" (531 mm)","24.8\" (630 mm)","28.7\" (729 mm)","32.7\" (831 mm)","36.6\" (930 mm)","40.6\" (1031 mm)","44.5\" (1130 mm)"],"Color":["Black","Hammer Gray"]},"total":18}