{"items":[{"primaryId":"33002-701","Primary ID":"33002-701","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Build to Spec (BTS) Aisle Containment Solution","Marketing Product Series":"Full Height Cabinet Blanking Panel for BTS Kit","Marketing Description - Global English":"Build To Spec Kit Hot Aisle Containment Full Height Cabinet Blanking Panel; 94\"H (2387 mm) x 48\"W (1219 mm); Black; Pack of 2","Shipping Weight":168.09,"Shipping Weight Uom":"LB","Ship Height":14,"Ship Height Uom":"in","Ship Length/Depth":284,"Ship Length/Depth Uom":"in","Ship Width":45,"Ship Width Uom":"in","Shipping Weight (Metric)":76.25,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":36,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":114,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":736.54,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"containment, aisle containment, hot aisle containment, passive cooling, free cooling, energy efficiency, thermal management","Promote on Website":"1","Attached to Series":"1","Height":"94\" (2387.6 mm)","Width":"48\" (1219 mm)","Depth":"0.8\" (20 mm)","Pack Of":"Pack of 2","BABA Compliant":"1","Product Height":94,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":48,"Product Width Uom":"\"","Product Height (Metric)":2388,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":1219,"Product Width Uom (Metric)":"mm","Product Weight":5.2,"Product Weight UOM":"LB","Short Description":"FULL HT CAB BLANK ,2PC","Quantity":"Pack of 2","Search Terms":"33002-701,Full Height Cabinet Blanking Panel for BTS Kit,ZetaFrame Full Height Cabinet Blanking Panel for BTS Kit,Server cabinet Full Height Cabinet Blanking Panel for BTS Kit,Rack-mounted Full Height Cabinet Blanking Panel for BTS Kit,Data center Full Height Cabinet Blanking Panel for BTS Kit,Cabinet Full Height Cabinet Blanking Panel for BTS Kit solution,Network rack Full Height Cabinet Blanking Panel for BTS Kit,Structured cabling solution for Full Height Cabinet Blanking Panel for BTS Kit,Best Full Height Cabinet Blanking Panel for BTS Kit for server racks,How to organize cables with Full Height Cabinet Blanking Panel for BTS Kit,Efficient routing for Full Height Cabinet Blanking Panel for BTS Kit,Front-to-back cable routing for Full Height Cabinet Blanking Panel for BTS Kit,High-density cable organization for Full Height Cabinet Blanking Panel for BTS Kit,Professional cable management for Full Height Cabinet Blanking Panel for BTS Kit","Search Relevancy":3,"SKU Level SEO Page Title":"Full Height Cabinet Blanking Panel for BTS Kit | Chatsworth","SKU Level SEO Meta Description":"Enhance data center cooling with our Full Height Cabinet Blanking Panel for Hot Aisle Containment. This BTS Kit component improves efficiency and allows light transmission. Learn more.","SKU Level Web H4 Heading":"Key Features and Benefits of the Blanking Panel","SKU Level Web Paragraph Text":"<p>The Full Height Cabinet Blanking Panel for BTS Kit is an essential component in modern Hot Aisle Containment systems, designed to maximize data center cooling efficiency. This panel helps prevent bypass airflow by sealing unused cabinet spaces, ensuring conditioned air is directed where needed most. By integrating this panel into your BTS Kit, you support sustainable cooling practices and reduce energy costs. The translucent design of the blanking panel allows natural light to enter the contained aisle, improving visibility for maintenance and operational tasks. This feature enhances safety and convenience during routine inspections without compromising the integrity of the containment system. Additionally, the panel can be trimmed to match specific site requirements, offering flexibility for various data center layouts. Installation is straightforward with the use of Panel Retention Clips and Universal Bulb Seal, which secure the panel to frame extrusions for a reliable fit. These attachment methods ensure quick deployment and minimal downtime, critical for maintaining continuous operations. The robust construction of the blanking panel supports long-term durability in high-density environments. Implementing this Full Height Cabinet Blanking Panel contributes to overall data center cooling optimization by maintaining proper airflow management. It works seamlessly with other BTS Kit components to create an efficient Hot Aisle Containment solution that adapts to evolving needs. This integration helps achieve higher performance levels and supports advanced applications like AI and high-performance computing. Chatsworth Products (CPI) delivers this solution with decades of expertise in thermal management, ensuring quality and reliability for enterprise data centers. The blanking panel is part of CPI's commitment to providing customizable, globally available infrastructure solutions. By choosing CPI, you benefit from application expertise and world-class support for all your data center needs.</p>"},{"primaryId":"33002-702","Primary ID":"33002-702","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Build to Spec (BTS) Aisle Containment Solution","Marketing Product Series":"Full Height Cabinet Blanking Panel for BTS Kit","Marketing Description - Global English":"Build To Spec Kit Hot Aisle Containment Full Height Cabinet Blanking Panel; 94\"H (2387 mm) x 48\"W (1219 mm); Black; Pack of 10","Shipping Weight":360.47,"Shipping Weight Uom":"LB","Ship Height":14,"Ship Height Uom":"in","Ship Length/Depth":284,"Ship Length/Depth Uom":"in","Ship Width":45,"Ship Width Uom":"in","Shipping Weight (Metric)":163.51,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":36,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":114,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":3299.38,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"containment, aisle containment, hot aisle containment, passive cooling, free cooling, energy efficiency, thermal management","Promote on Website":"1","Attached to Series":"1","Height":"94\" (2387.6 mm)","Width":"48\" (1219 mm)","Depth":"0.8\" (20 mm)","Pack Of":"Pack of 10","BABA Compliant":"1","Product Height":94,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":48,"Product Width Uom":"\"","Product Height (Metric)":2388,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":1219,"Product Width Uom (Metric)":"mm","Product Weight":18,"Product Weight UOM":"LB","Short Description":"FULL HT CAB BLANK ,10 PK","Quantity":"Pack of 10","Search Terms":"33002-702,Full Height Cabinet Blanking Panel for BTS Kit,ZetaFrame Full Height Cabinet Blanking Panel for BTS Kit,Server cabinet Full Height Cabinet Blanking Panel for BTS Kit,Rack-mounted Full Height Cabinet Blanking Panel for BTS Kit,Data center Full Height Cabinet Blanking Panel for BTS Kit,Cabinet Full Height Cabinet Blanking Panel for BTS Kit solution,Network rack Full Height Cabinet Blanking Panel for BTS Kit,Structured cabling solution for Full Height Cabinet Blanking Panel for BTS Kit,Best Full Height Cabinet Blanking Panel for BTS Kit for server racks,How to organize cables with Full Height Cabinet Blanking Panel for BTS Kit,Efficient routing for Full Height Cabinet Blanking Panel for BTS Kit,Front-to-back cable routing for Full Height Cabinet Blanking Panel for BTS Kit,High-density cable organization for Full Height Cabinet Blanking Panel for BTS Kit,Professional cable management for Full Height Cabinet Blanking Panel for BTS Kit","Search Relevancy":3,"SKU Level SEO Page Title":"33002-702 BTS Panel - Blanking for Aisle Containment | Chatsworth","SKU Level SEO Meta Description":"Discover the 33002-702 BTS panel, a cabinet blanking solution designed for hot aisle containment. Improve airflow efficiency and protect equipment.","SKU Level Web H4 Heading":"Key Benefits of the 33002-702 Blanketing Solution","SKU Level Web Paragraph Text":"<p>The 33002-702 BTS panel is engineered to seal unused cabinet space and maintain a controlled airflow environment. By acting as a full‑height cabinet blanking panel, it prevents hot air from recirculating within the enclosure. This solution is essential for any hot aisle containment strategy in modern data centers. Constructed from durable, translucent material, the panel allows ambient light to illuminate the aisle while providing a robust barrier. Its dimensions of 94 in (2387 mm) high by 48 in (1219 mm) wide fit standard BTS kit frames without modification. The design incorporates attachment points compatible with frame extrusions and universal bulb seals. Installation requires only the panel retention clips, which are ordered separately, and can be trimmed to match site‑specific lengths. The panel mounts securely to the frame extrusion, creating a seamless seal that supports consistent cooling performance. Technicians can complete the fit‑out in a single shift, reducing deployment time. When used within a hot aisle containment system, the BTS panel helps direct cool air directly to equipment intakes, improving cooling efficiency and reducing energy consumption. The full height blanking panel also minimizes hot‑spot formation by eliminating gaps that allow warm air to bypass the containment path. Customers report measurable improvements in PUE and lower operating costs. CPI offers rapid customization of the 33002‑702 panel to accommodate unique rack configurations and color preferences. Our global network of authorized distributors ensures fast delivery and local support. For detailed specifications, consult the product's spec sheet or contact a CPI sales specialist.</p>"},{"primaryId":"33002-E01","Primary ID":"33002-E01","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Build to Spec (BTS) Aisle Containment Solution","Marketing Product Series":"Full Height Cabinet Blanking Panel for BTS Kit","Marketing Description - Global English":"Build To Spec Kit Hot Aisle Containment Full Height Cabinet Blanking Panel; 94\"H (2387 mm) x 48\"W (1219 mm); Glacier White; Pack of 2","Shipping Weight":168,"Shipping Weight Uom":"LB","Ship Height":14,"Ship Height Uom":"in","Ship Length/Depth":284,"Ship Length/Depth Uom":"in","Ship Width":45,"Ship Width Uom":"in","Shipping Weight (Metric)":76.2,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":36,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":114,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":736.54,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"containment, aisle containment, hot aisle containment, passive cooling, free cooling, energy efficiency, thermal management","Promote on Website":"1","Attached to Series":"1","Height":"94\" (2387.6 mm)","Width":"48\" (1219 mm)","Depth":"0.8\" (20 mm)","Pack Of":"Pack of 2","BABA Compliant":"1","Product Height":94,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":48,"Product Width Uom":"\"","Product Height (Metric)":2388,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":1219,"Product Width Uom (Metric)":"mm","Product Weight":5.2,"Product Weight UOM":"LB","Short Description":"FULL HT CAB BLANK, BTS,GLACIER WHITE,2PC","Quantity":"Pack of 2","Search Terms":"33002-E01,Full Height Cabinet Blanking Panel for BTS Kit,ZetaFrame Full Height Cabinet Blanking Panel for BTS Kit,Server cabinet Full Height Cabinet Blanking Panel for BTS Kit,Rack-mounted Full Height Cabinet Blanking Panel for BTS Kit,Data center Full Height Cabinet Blanking Panel for BTS Kit,Cabinet Full Height Cabinet Blanking Panel for BTS Kit solution,Network rack Full Height Cabinet Blanking Panel for BTS Kit,Structured cabling solution for Full Height Cabinet Blanking Panel for BTS Kit,Best Full Height Cabinet Blanking Panel for BTS Kit for server racks,How to organize cables with Full Height Cabinet Blanking Panel for BTS Kit,Efficient routing for Full Height Cabinet Blanking Panel for BTS Kit,Front-to-back cable routing for Full Height Cabinet Blanking Panel for BTS Kit,High-density cable organization for Full Height Cabinet Blanking Panel for BTS Kit,Professional cable management for Full Height Cabinet Blanking Panel for BTS Kit","Search Relevancy":3,"SKU Level SEO Page Title":"Full Height Cabinet Blanking Panel - Containment | Chatsworth","SKU Level SEO Meta Description":"Full Height Cabinet Blanking Panel for BTS Kit enables Hot Aisle Containment, improving airflow and cooling efficiency in data centers.","SKU Level Web H4 Heading":"Key Benefits of the Full Height Blanking Panel","SKU Level Web Paragraph Text":"<p>The 33002‑E01 Full Height Cabinet Blanking Panel provides a seamless barrier that closes the upper portion of a data‑center enclosure. Its Glacier White finish matches standard CPI cabinet aesthetics while the translucent design permits ambient light to illuminate the aisle. This panel is engineered for the Build‑to‑Spec (BTS) aisle containment solution, delivering a reliable fit for any Hot Aisle Containment configuration. By eliminating open gaps at the top of the cabinet, the blanking panel improves airflow consistency and reduces hot‑spot formation. The result is a measurable reduction in cooling load, which translates into lower energy consumption for the facility. Operators benefit from the panel's easy trim capability, allowing it to be sized precisely to site‑specific dimensions. Installation is straightforward: the panel attaches to the frame extrusion using panel retention clips that are supplied separately. Universal bulb seals secure the panel to the full‑height filler support extrusion, ensuring a tight seal that resists dust ingress. The design supports rapid deployment, helping data‑center teams meet project timelines without custom fabrication. When paired with the BTS Kit, the Full Height Cabinet Blanking Panel completes the Hot Aisle Containment system, directing cooled air across the front of equipment and preventing recirculation. The bts panel works in concert with other aisle containment accessories to maximize rack density while maintaining optimal thermal performance. This integrated approach is ideal for hyperscale, multi‑tenant, and edge data‑center environments. Chatsworth Products (CPI) backs the solution with global availability and rapid customization, ensuring that the blanking panel can be delivered to match any project schedule. Technical documentation, including spec sheets, manuals, and installation instructions, is available for download to streamline engineering review. With CPI's reputation for quality and service, customers gain confidence that their Hot Aisle Containment strategy will remain effective throughout the lifecycle of the data center.</p>"},{"primaryId":"33002-E02","Primary ID":"33002-E02","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Build to Spec (BTS) Aisle Containment Solution","Marketing Product Series":"Full Height Cabinet Blanking Panel for BTS Kit","Marketing Description - Global English":"Build To Spec Kit Hot Aisle Containment Full Height Cabinet Blanking Panel; 94\"H (2387 mm) x 48\"W (1219 mm); Glacier White; Pack of 10","Shipping Weight":360.47,"Shipping Weight Uom":"LB","Ship Height":14,"Ship Height Uom":"in","Ship Length/Depth":284,"Ship Length/Depth Uom":"in","Ship Width":45,"Ship Width Uom":"in","Shipping Weight (Metric)":163.51,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":36,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":114,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":3299.38,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"containment, aisle containment, hot aisle containment, passive cooling, free cooling, energy efficiency, thermal management","Promote on Website":"1","Attached to Series":"1","Height":"94\" (2387.6 mm)","Width":"48\" (1219 mm)","Depth":"0.8\" (20 mm)","Pack Of":"Pack of 10","BABA Compliant":"1","Product Height":94,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":48,"Product Width Uom":"\"","Product Height (Metric)":2388,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":1219,"Product Width Uom (Metric)":"mm","Product Weight":703.7,"Product Weight UOM":"LB","Short Description":"FULL HT CAB BLANK ,10 PK","Quantity":"Pack of 10","Search Terms":"33002-E02,Full Height Cabinet Blanking Panel for BTS Kit,ZetaFrame Full Height Cabinet Blanking Panel for BTS Kit,Server cabinet Full Height Cabinet Blanking Panel for BTS Kit,Rack-mounted Full Height Cabinet Blanking Panel for BTS Kit,Data center Full Height Cabinet Blanking Panel for BTS Kit,Cabinet Full Height Cabinet Blanking Panel for BTS Kit solution,Network rack Full Height Cabinet Blanking Panel for BTS Kit,Structured cabling solution for Full Height Cabinet Blanking Panel for BTS Kit,Best Full Height Cabinet Blanking Panel for BTS Kit for server racks,How to organize cables with Full Height Cabinet Blanking Panel for BTS Kit,Efficient routing for Full Height Cabinet Blanking Panel for BTS Kit,Front-to-back cable routing for Full Height Cabinet Blanking Panel for BTS Kit,High-density cable organization for Full Height Cabinet Blanking Panel for BTS Kit,Professional cable management for Full Height Cabinet Blanking Panel for BTS Kit","Search Relevancy":3,"SKU Level SEO Page Title":"BTS Panel - Height Cabinet Blanking for Containment | Chatsworth","SKU Level SEO Meta Description":"Upgrade your hot aisle containment with the BTS Kit Full Height Cabinet Blanking Panel. Simple installation, optimal airflow, and enclosure sealing.","SKU Level Web H4 Heading":"Key Features of the Full Height Cabinet Blanking Panel","SKU Level Web Paragraph Text":"<p>The BTS panel provides a seamless barrier that completes the enclosure when a hot aisle containment system is deployed. Designed for the Build‑to‑Spec (BTS) Kit, the panel measures 94 inches high by 48 inches wide and finishes in Glacier White. It integrates with the Full Height Cabinet Blanking Panel series to protect equipment and improve airflow management. Installation requires only the panel retention clips that attach to the frame extrusion, allowing a quick fit without tools. The translucent duct material permits ambient light to enter the aisle, aiding visual inspection while maintaining containment integrity. The universal bulb seal, ordered separately, ensures a tight connection to the full height filler panel support extrusion. By sealing the aisle, the bts panel reduces recirculated hot air and supports consistent cooling performance across dense equipment layouts. The design contributes to lower cooling costs and enhances the efficiency of hot aisle containment strategies. Data center operators benefit from improved thermal stability and simplified maintenance. The panel is supplied as part number 33002‑E02, packaged in a pack of ten to match standard BTS Kit configurations. Its Glacier White finish blends with most cabinet aesthetics, while the trim can be cut to site‑specific dimensions for a perfect fit. CPI's engineering expertise ensures the panel meets the rigorous demands of enterprise, hyperscale and edge data center environments. Customers can download the full specification sheet, manual and installation instructions directly from the product page. CPI's global network of authorized distributors provides rapid availability and localized support. Contact a CPI sales specialist to discuss how the bts panel can enhance your hot aisle containment solution.</p>"}],"options":{"Quantity":["Pack of 10","Pack of 2"],"Color":["Black","Glacier White"]},"total":4}