{"items":[{"primaryId":"38638-700","Primary ID":"38638-700","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height Dual PDU Bracket for ZetaFrame Cabinet","Marketing Description - Global English":"Full Height Dual PDU Bracket for ZetaFrame®Cabinet; for 42U Cabinet; 2.2\"W (56 mm) PDU; Black","Shipping Weight":7.9,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":202,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":42,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.58,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":97.78,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"42U","Height":"73.6\" (1869 mm) 42U","Width":"0.5\" (13 mm)","Depth":"4.8\" (122 mm)","PDU Chassis Width":"2.2\" (56 mm)","BABA Compliant":"1","Product Height":73.6,"Product Height Uom":"\"","Product Length/Depth":4.8,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":1869,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":122,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":5.3,"Product Weight UOM":"LB","Short Description":"PDU BRKT,DUAL,2.2IN,ZETA,42U","Search Terms":"38638-700,Full Height Dual PDU Bracket for ZetaFrame Cabinet,ZetaFrame Full Height Dual PDU Bracket for ZetaFrame Cabinet,Server cabinet Full Height Dual PDU Bracket for ZetaFrame Cabinet,Rack-mounted Full Height Dual PDU Bracket for ZetaFrame Cabinet,Data center Full Height Dual PDU Bracket for ZetaFrame Cabinet,Cabinet Full Height Dual PDU Bracket for ZetaFrame Cabinet solution,Network rack Full Height Dual PDU Bracket for ZetaFrame Cabinet,Structured cabling solution for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Best Full Height Dual PDU Bracket for ZetaFrame Cabinet for server racks,How to organize cables with Full Height Dual PDU Bracket for ZetaFrame Cabinet,Efficient routing for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Front-to-back cable routing for Full Height Dual PDU Bracket for ZetaFrame Cabinet,High-density cable organization for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Professional cable management for Full Height Dual PDU Bracket for ZetaFrame Cabinet","Search Relevancy":3,"SKU Level SEO Page Title":"38638-700 Dual PDU Bracket for ZetaFrame® Cabinet | Chatsworth","SKU Level SEO Meta Description":"Install a full‑height dual PDU bracket (38638-700) in your ZetaFrame® cabinet for secure, adjustable mounting and optimized power distribution. Order now.","SKU Level Web H4 Heading":"Key Features of the 38638-700 Bracket","SKU Level Web Paragraph Text":"<p>The 38638-700 bracket provides a sturdy full‑height mounting platform for power distribution units. Its aluminum construction delivers high strength while minimizing weight. The design aligns with CPI's quality standards for data‑center reliability. Engineers can slide the bracket along the cabinet depth in 12‑¼‑inch increments to match the exact position of the eConnect® PDU chassis. Tool‑less adjustments reduce installation time and eliminate the need for additional fasteners. This flexibility supports a range of cabinet configurations. A dual PDU configuration enables two power strips to be mounted side‑by‑side or a single high‑density outlet unit to occupy the full height of the rack. The bracket's capacity is rated for 2.2 in (56 mm) PDU chassis width, ensuring secure support for standard CPI power modules. Users benefit from balanced power distribution and simplified cable routing. The bracket is engineered specifically for ZetaFrame® cabinets, fitting 42U and larger frames without modification. Its black finish blends with the cabinet exterior, preserving a clean visual profile. Compatibility with ZetaFrame® ensures seamless integration with existing infrastructure. By providing a dedicated mounting location, the 38638-700 improves airflow and reduces clutter within the enclosure. Secure attachment helps prevent accidental disconnection during maintenance. Overall, the bracket contributes to efficient power management and higher system uptime.</p>"},{"primaryId":"38638-703","Primary ID":"38638-703","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height Dual PDU Bracket for ZetaFrame Cabinet","Marketing Description - Global English":"Full Height Dual PDU Bracket for ZetaFrame®Cabinet; for 45U Cabinet; 2.2\"W (56 mm) PDU; Black","Shipping Weight":8.5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":216,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.86,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":115.01,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"78.9\" (2004 mm) 45U","Width":"0.5\" (13 mm)","Depth":"4.8\" (122 mm)","PDU Chassis Width":"2.2\" (56 mm)","BABA Compliant":"1","Product Height":78.9,"Product Height Uom":"\"","Product Length/Depth":4.8,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":2004,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":122,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":5.8,"Product Weight UOM":"LB","Short Description":"PDU BRKT,DUAL,2.2IN,ZETA,45U","Search Terms":"38638-703,Full Height Dual PDU Bracket for ZetaFrame Cabinet,ZetaFrame Full Height Dual PDU Bracket for ZetaFrame Cabinet,Server cabinet Full Height Dual PDU Bracket for ZetaFrame Cabinet,Rack-mounted Full Height Dual PDU Bracket for ZetaFrame Cabinet,Data center Full Height Dual PDU Bracket for ZetaFrame Cabinet,Cabinet Full Height Dual PDU Bracket for ZetaFrame Cabinet solution,Network rack Full Height Dual PDU Bracket for ZetaFrame Cabinet,Structured cabling solution for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Best Full Height Dual PDU Bracket for ZetaFrame Cabinet for server racks,How to organize cables with Full Height Dual PDU Bracket for ZetaFrame Cabinet,Efficient routing for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Front-to-back cable routing for Full Height Dual PDU Bracket for ZetaFrame Cabinet,High-density cable organization for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Professional cable management for Full Height Dual PDU Bracket for ZetaFrame Cabinet","Search Relevancy":3},{"primaryId":"38638-706","Primary ID":"38638-706","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height Dual PDU Bracket for ZetaFrame Cabinet","Marketing Description - Global English":"Full Height Dual PDU Bracket for ZetaFrame®Cabinet; for 48U Cabinet; 2.2\"W (56 mm) PDU; Black","Shipping Weight":9.2,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":229,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":48,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.17,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":132.77,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"48U","Height":"84.2\" (2139 mm) 48U","Width":"0.5\" (13 mm)","Depth":"4.8\" (122 mm)","PDU Chassis Width":"2.2\" (56 mm)","BABA Compliant":"1","Product Height":84.2,"Product Height Uom":"\"","Product Length/Depth":4.8,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":2139,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":122,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":6.3,"Product Weight UOM":"LB","Short Description":"PDU BRKT,DUAL,2.2IN,ZETA,48U","Search Terms":"38638-706,Full Height Dual PDU Bracket for ZetaFrame Cabinet,ZetaFrame Full Height Dual PDU Bracket for ZetaFrame Cabinet,Server cabinet Full Height Dual PDU Bracket for ZetaFrame Cabinet,Rack-mounted Full Height Dual PDU Bracket for ZetaFrame Cabinet,Data center Full Height Dual PDU Bracket for ZetaFrame Cabinet,Cabinet Full Height Dual PDU Bracket for ZetaFrame Cabinet solution,Network rack Full Height Dual PDU Bracket for ZetaFrame Cabinet,Structured cabling solution for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Best Full Height Dual PDU Bracket for ZetaFrame Cabinet for server racks,How to organize cables with Full Height Dual PDU Bracket for ZetaFrame Cabinet,Efficient routing for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Front-to-back cable routing for Full Height Dual PDU Bracket for ZetaFrame Cabinet,High-density cable organization for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Professional cable management for Full Height Dual PDU Bracket for ZetaFrame Cabinet","Search Relevancy":3,"SKU Level SEO Page Title":"Dual PDU Bracket for ZetaFrame Cabinet | Chatsworth","SKU Level SEO Meta Description":"Mount dual PDU units for cabinet systems with our full-height bracket. Designed for ZetaFrame 48U cabinets, it offers tool-less installation and adjustable depth. Explore now.","SKU Level Web H4 Heading":"Installing PDUs in 48U Height Cabinets","SKU Level Web Paragraph Text":"<p>The Full Height Dual PDU Bracket for ZetaFrame® Cabinet enables secure mounting of two power distribution units (PDUs) in data center environments. This accessory enhances power management by facilitating side-by-side PDU installation, which is crucial for high-density applications. Its robust design ensures reliable performance in demanding setups, supporting efficient power distribution.</p><p>Key features include tool-less mounting at standard increments, streamlining the installation process for technicians. The bracket adjusts along the cabinet depth, providing flexibility for optimal PDU placement and outlet accessibility. It accommodates PDU chassis widths of 2.2 inches (56 mm), ensuring compatibility with various eConnect® PDU models for versatile cabinet integration.</p><p>Engineered specifically for 48U height cabinets, this dual PDU bracket maximizes power management in full-height enclosures. It integrates seamlessly with the ZetaFrame® Cabinet System, maintaining structural integrity and alignment with cabinet aesthetics. The black finish complements standard data center designs, promoting a professional and cohesive appearance.</p><p>Installation benefits from the tool-less design, reducing deployment time and minimizing labor requirements. The bracket attaches directly to the cabinet frame, eliminating the need for additional hardware and simplifying setup. Adjustability at 12-1/4 inch increments allows precise positioning to meet specific power and space needs, enhancing overall efficiency.</p><p>This dual PDU solution is ideal for data centers, enterprise networks, and industrial environments where reliable power distribution is essential. By supporting dual PDU mounting, it enables redundant power configurations and high outlet density for critical operations. Chatsworth Products' commitment to quality ensures long-term durability and performance in diverse cabinet systems.</p>"},{"primaryId":"38638-710","Primary ID":"38638-710","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height Dual PDU Bracket for ZetaFrame Cabinet","Marketing Description - Global English":"Full Height Dual PDU Bracket for ZetaFrame®Cabinet; for 52U Cabinet; 2.2\"W (56 mm) PDU; Black","Shipping Weight":9.9,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":247,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":52,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.49,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":145.5,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"52U","Height":"91.2\" (2316 mm) 52U","Width":"0.5\" (13 mm)","Depth":"4.8\" (122 mm)","PDU Chassis Width":"2.2\" (56 mm)","BABA Compliant":"1","Product Height":91.2,"Product Height Uom":"\"","Product Length/Depth":4.8,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":2316,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":122,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":7,"Product Weight UOM":"LB","Short Description":"PDU BRKT,DUAL,2.2IN,ZETA,52U","Search Terms":"38638-710,Full Height Dual PDU Bracket for ZetaFrame Cabinet,ZetaFrame Full Height Dual PDU Bracket for ZetaFrame Cabinet,Server cabinet Full Height Dual PDU Bracket for ZetaFrame Cabinet,Rack-mounted Full Height Dual PDU Bracket for ZetaFrame Cabinet,Data center Full Height Dual PDU Bracket for ZetaFrame Cabinet,Cabinet Full Height Dual PDU Bracket for ZetaFrame Cabinet solution,Network rack Full Height Dual PDU Bracket for ZetaFrame Cabinet,Structured cabling solution for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Best Full Height Dual PDU Bracket for ZetaFrame Cabinet for server racks,How to organize cables with Full Height Dual PDU Bracket for ZetaFrame Cabinet,Efficient routing for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Front-to-back cable routing for Full Height Dual PDU Bracket for ZetaFrame Cabinet,High-density cable organization for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Professional cable management for Full Height Dual PDU Bracket for ZetaFrame Cabinet","Search Relevancy":3,"SKU Level SEO Page Title":"Dual PDU Bracket for ZetaFrame® Cabinet - 38638‑710 | Chatsworth","SKU Level SEO Meta Description":"Mount eConnect® PDUs securely with the Dual PDU Bracket for ZetaFrame® cabinets. Optimize power distribution and simplify cable management in 52U frames.","SKU Level Web H4 Heading":"Key Benefits of the Dual PDU Bracket","SKU Level Web Paragraph Text":"<p>The Dual PDU Bracket provides a sturdy mounting platform for eConnect® power distribution units, delivering a reliable pdu for cabinet installation within a ZetaFrame® cabinet. Its full‑height design supports 52U frames, allowing PDUs to be positioned at the optimal height for cable routing. This solution simplifies power management and reduces floor space usage in dense data center environments. Installation is tool‑less and uses 12‑¼″ increments, enabling precise alignment along the cabinet depth. The bracket accommodates PDU chassis widths of up to 2.2 in (56 mm), ensuring compatibility with a range of eConnect® models. Adjustable mounting also facilitates future upgrades without extensive re‑work. By securing two PDUs side‑by‑side, the bracket doubles available outlets while maintaining a clean front‑to‑back power path. This configuration is ideal for servers that require high‑density power distribution within a single enclosure. The design also supports a single high‑outlet‑density 4″ (102 mm) PDU for specialized applications. As a component of server cabinet accessories, the Dual PDU Bracket enhances overall system reliability. Rigid attachment to the ZetaFrame® cabinet frame reduces vibration and protects connections from accidental displacement. The bracket's black finish blends with the cabinet interior for a professional appearance. Selecting this PDU bracket streamlines deployment and aligns with CPI's commitment to rapid customization and global availability. It integrates seamlessly with CPI's eConnect® Power IQ software for remote monitoring and management. Customers benefit from a scalable, future‑ready power solution that meets the demands of modern data centers.</p>"},{"primaryId":"38638-711","Primary ID":"38638-711","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height Dual PDU Bracket for ZetaFrame Cabinet","Marketing Description - Global English":"Full Height Dual PDU Bracket for ZetaFrame®Cabinet; for 42U Cabinet; 2.7\"W (69 mm) PDU; Black","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":202,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":42,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":102.61,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"42U","Height":"73.6\" (1869 mm) 42U","Width":"0.5\" (13 mm)","Depth":"5.9\" (150 mm)","PDU Chassis Width":"2.4-2.7\" (51 - 69 mm)","BABA Compliant":"1","Product Height":73.6,"Product Height Uom":"\"","Product Length/Depth":5.9,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":1869,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":150,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":6.4,"Product Weight UOM":"LB","Short Description":"PDU BRKT,DUAL,2.7IN,ZETA,42U","Search Terms":"38638-711,Full Height Dual PDU Bracket for ZetaFrame Cabinet,ZetaFrame Full Height Dual PDU Bracket for ZetaFrame Cabinet,Server cabinet Full Height Dual PDU Bracket for ZetaFrame Cabinet,Rack-mounted Full Height Dual PDU Bracket for ZetaFrame Cabinet,Data center Full Height Dual PDU Bracket for ZetaFrame Cabinet,Cabinet Full Height Dual PDU Bracket for ZetaFrame Cabinet solution,Network rack Full Height Dual PDU Bracket for ZetaFrame Cabinet,Structured cabling solution for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Best Full Height Dual PDU Bracket for ZetaFrame Cabinet for server racks,How to organize cables with Full Height Dual PDU Bracket for ZetaFrame Cabinet,Efficient routing for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Front-to-back cable routing for Full Height Dual PDU Bracket for ZetaFrame Cabinet,High-density cable organization for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Professional cable management for Full Height Dual PDU Bracket for ZetaFrame Cabinet","Search Relevancy":3,"SKU Level SEO Page Title":"Full Height Dual PDU Bracket for ZetaFrame | Chatsworth","SKU Level SEO Meta Description":"Mount two eConnect® PDUs with this full height dual PDU bracket for ZetaFrame cabinets. This PDU mounting bracket offers tool-less installation and adjustable depth for efficient power management.","SKU Level Web H4 Heading":"Optimizing Power Distribution with Dual PDU Brackets","SKU Level Web Paragraph Text":"<p>The Full Height Dual PDU Bracket for ZetaFrame® Cabinet is a critical power management accessory designed to organize and mount power distribution units (PDUs) in data center environments. This innovative PDU mounting bracket allows for the side-by-side installation of two eConnect® PDUs, maximizing outlet density and improving cable management. Specifically engineered for 42U cabinets, it ensures optimal positioning of power sources for efficient operation and easy access.</p><p>Featuring a tool-less mounting system, this dual PDU bracket enables quick installation and adjustments without additional tools, saving time and reducing labor costs. The bracket can be positioned at various depths within the cabinet, from 12-1/4 inches to 64-3/4 inches, offering flexibility for different PDU configurations and server cabinet setups. This adjustability enhances overall power management efficiency by accommodating diverse equipment needs.</p><p>By supporting PDU chassis widths of 2.7 inches, this full height bracket provides ample space for high-density power distribution units, reducing clutter and improving airflow within the enclosure. The robust construction ensures durability and reliable performance in demanding data center applications, making it a essential component of cabinet accessories. This design helps maintain a organized and secure power infrastructure, supporting continuous IT operations.</p><p>Integrating this dual PDU bracket with eConnect PDU systems allows for advanced power monitoring and management capabilities, contributing to better energy utilization and cost savings. The bracket's design complements the ZetaFrame Cabinet System, ensuring seamless compatibility and ease of integration for data center accessories. This power management solution is ideal for IT professionals optimizing high-performance computing environments, such as those supporting AI and liquid cooling.</p><p>For those seeking reliable and efficient PDU mounting solutions, the Full Height Dual PDU Bracket offers a practical option that enhances power distribution reliability. Its black finish matches cabinet aesthetics while providing corrosion resistance for long-term use in various environments. Implementing this accessory in your server cabinet setup supports operational uptime and protects your growing investment in information technology.</p>"},{"primaryId":"38638-714","Primary ID":"38638-714","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height Dual PDU Bracket for ZetaFrame Cabinet","Marketing Description - Global English":"Full Height Dual PDU Bracket for ZetaFrame®Cabinet; for 45U Cabinet; 2.7\"W (69 mm) PDU; Black","Shipping Weight":8.6,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":216,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.9,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":119.73,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"78.9\" (2004 mm) 45U","Width":"0.5\" (13 mm)","Depth":"5.9\" (150 mm)","PDU Chassis Width":"2.4-2.7\" (51 - 69 mm)","BABA Compliant":"1","Product Height":78.9,"Product Height Uom":"\"","Product Length/Depth":5.9,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":2004,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":150,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":7,"Product Weight UOM":"LB","Short Description":"PDU BRKT,DUAL,2.7IN,ZETA,45U","Search Terms":"38638-714,Full Height Dual PDU Bracket for ZetaFrame Cabinet,ZetaFrame Full Height Dual PDU Bracket for ZetaFrame Cabinet,Server cabinet Full Height Dual PDU Bracket for ZetaFrame Cabinet,Rack-mounted Full Height Dual PDU Bracket for ZetaFrame Cabinet,Data center Full Height Dual PDU Bracket for ZetaFrame Cabinet,Cabinet Full Height Dual PDU Bracket for ZetaFrame Cabinet solution,Network rack Full Height Dual PDU Bracket for ZetaFrame Cabinet,Structured cabling solution for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Best Full Height Dual PDU Bracket for ZetaFrame Cabinet for server racks,How to organize cables with Full Height Dual PDU Bracket for ZetaFrame Cabinet,Efficient routing for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Front-to-back cable routing for Full Height Dual PDU Bracket for ZetaFrame Cabinet,High-density cable organization for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Professional cable management for Full Height Dual PDU Bracket for ZetaFrame Cabinet","Search Relevancy":3,"SKU Level SEO Page Title":"Full Height Dual PDU Bracket for ZetaFrame Cabinet | Chatsworth","SKU Level SEO Meta Description":"Mount two eConnect® PDUs side-by-side with this full height dual PDU bracket for ZetaFrame® cabinets. Ideal for server cabinet accessories and tool-less installation. Shop now.","SKU Level Web H4 Heading":"Optimize Power Distribution with Dual PDU Mounting","SKU Level Web Paragraph Text":"<p>The Full Height Dual PDU Bracket for ZetaFrame® Cabinet, part number 38638-714, provides a robust solution for mounting two power distribution units (PDUs) in server cabinets. This PDU mounting bracket enhances power management in data center environments. It is designed for 45U cabinets and supports efficient cable organization.</p><p>Key features include tool-less mounting at multiple depth increments for easy installation. The bracket attaches securely to the cabinet frame and is adjustable along the cabinet depth. This server cabinet accessory allows for side-by-side PDU placement or high outlet density configurations.</p><p>Installation is straightforward with pre-drilled holes and adjustable positions at 12-1/4 inch increments. The dual bracket design accommodates PDU chassis widths up to 2.7 inches (69 mm). Users can optimize PDU outlet placement for full height cabinets.</p><p>Compatible with ZetaFrame® Cabinets, this bracket is ideal for data centers requiring reliable power distribution. It supports eConnect® PDUs and helps in organizing server cabinet accessories. The black finish ensures a professional appearance.</p><p>By using this Full Height Dual PDU Bracket, data center managers can improve power accessibility and reduce installation time. It is an essential component for modern server infrastructure. Chatsworth Products delivers quality solutions for power management needs.</p>"},{"primaryId":"38638-717","Primary ID":"38638-717","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height Dual PDU Bracket for ZetaFrame Cabinet","Marketing Description - Global English":"Full Height Dual PDU Bracket for ZetaFrame®Cabinet; for 48U Cabinet; 2.7\"W (69 mm) PDU; Black","Shipping Weight":9.3,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":229,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":48,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.22,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":137.46,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"48U","Height":"84.2\" (2139 mm) 48U","Width":"0.5\" (13 mm)","Depth":"5.9\" (150 mm)","PDU Chassis Width":"2.4-2.7\" (51 - 69 mm)","BABA Compliant":"1","Product Height":84.2,"Product Height Uom":"\"","Product Length/Depth":5.9,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":2139,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":150,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":7.6,"Product Weight UOM":"LB","Short Description":"PDU BRKT,DUAL,2.7IN,ZETA,48U","Search Terms":"38638-717,Full Height Dual PDU Bracket for ZetaFrame Cabinet,ZetaFrame Full Height Dual PDU Bracket for ZetaFrame Cabinet,Server cabinet Full Height Dual PDU Bracket for ZetaFrame Cabinet,Rack-mounted Full Height Dual PDU Bracket for ZetaFrame Cabinet,Data center Full Height Dual PDU Bracket for ZetaFrame Cabinet,Cabinet Full Height Dual PDU Bracket for ZetaFrame Cabinet solution,Network rack Full Height Dual PDU Bracket for ZetaFrame Cabinet,Structured cabling solution for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Best Full Height Dual PDU Bracket for ZetaFrame Cabinet for server racks,How to organize cables with Full Height Dual PDU Bracket for ZetaFrame Cabinet,Efficient routing for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Front-to-back cable routing for Full Height Dual PDU Bracket for ZetaFrame Cabinet,High-density cable organization for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Professional cable management for Full Height Dual PDU Bracket for ZetaFrame Cabinet","Search Relevancy":3},{"primaryId":"38638-721","Primary ID":"38638-721","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height Dual PDU Bracket for ZetaFrame Cabinet","Marketing Description - Global English":"Full Height Dual PDU Bracket for ZetaFrame®Cabinet; for 52U Cabinet; 2.7\"W (69 mm) PDU; Black","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":247,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":52,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":150.17,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"52U","Height":"91.2\" (2316 mm) 52U","Width":"0.5\" (13 mm)","Depth":"5.9\" (150 mm)","PDU Chassis Width":"2.4-2.7\" (51 - 69 mm)","BABA Compliant":"1","Product Height":91.2,"Product Height Uom":"\"","Product Length/Depth":5.9,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":2316,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":150,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":8.4,"Product Weight UOM":"LB","Short Description":"PDU BRKT,DUAL,2.7IN,ZETA,52U","Search Terms":"38638-721,Full Height Dual PDU Bracket for ZetaFrame Cabinet,ZetaFrame Full Height Dual PDU Bracket for ZetaFrame Cabinet,Server cabinet Full Height Dual PDU Bracket for ZetaFrame Cabinet,Rack-mounted Full Height Dual PDU Bracket for ZetaFrame Cabinet,Data center Full Height Dual PDU Bracket for ZetaFrame Cabinet,Cabinet Full Height Dual PDU Bracket for ZetaFrame Cabinet solution,Network rack Full Height Dual PDU Bracket for ZetaFrame Cabinet,Structured cabling solution for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Best Full Height Dual PDU Bracket for ZetaFrame Cabinet for server racks,How to organize cables with Full Height Dual PDU Bracket for ZetaFrame Cabinet,Efficient routing for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Front-to-back cable routing for Full Height Dual PDU Bracket for ZetaFrame Cabinet,High-density cable organization for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Professional cable management for Full Height Dual PDU Bracket for ZetaFrame Cabinet","Search Relevancy":3,"SKU Level SEO Page Title":"Dual PDU Bracket for ZetaFrame® Cabinet 38638-721 | Chatsworth","SKU Level SEO Meta Description":"Install a dual PDU bracket in your ZetaFrame® cabinet for optimal power distribution and space efficiency. Part #38638-721 delivers tool‑less, adjustable mounting.","SKU Level Web H4 Heading":"Key Benefits of the Dual PDU Bracket","SKU Level Web Paragraph Text":"<p>The Full Height Dual PDU Bracket provides a secure mounting point for a cabinet pdu within any ZetaFrame® cabinet. Its design aligns with the 52U height standard, ensuring a seamless fit for standard‑size enclosures. Engineers appreciate the consistent alignment that simplifies power planning for dense deployments. The bracket features tool‑less attachment at 12‑¼″ increments, allowing technicians to reposition it without additional hardware. Adjustable depth slots accommodate cabinets ranging from 61‑¼″ to 64‑¾″ deep, guaranteeing compatibility across multiple frame depths. This flexibility reduces installation time and eliminates the need for custom fabrication. By supporting two PDUs side‑by‑side, the dual PDU bracket doubles power availability while maintaining a compact footprint. High‑outlet‑density 4″ (102 mm) PDU chassis can be mounted for maximum circuit access. This configuration improves cable organization and reduces clutter in the equipment aisle. The bracket's sturdy construction enhances overall power distribution reliability for mission‑critical environments. Its robust steel build resists vibration and provides long‑term stability for heavy‑duty PDUs. Users benefit from improved airflow and easier maintenance, extending equipment lifespan. The product integrates with CPI's eConnect® power management ecosystem, enabling remote monitoring and control. Seamless compatibility with CPI's software suite streamlines provisioning and reduces operational overhead. As a CPI‑engineered accessory, the bracket is backed by global support and rapid customization options to meet specific data‑center requirements.</p>"},{"primaryId":"38638-E00","Primary ID":"38638-E00","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height Dual PDU Bracket for ZetaFrame Cabinet","Marketing Description - Global English":"Full Height Dual PDU Bracket for ZetaFrame®Cabinet; for 42U Cabinet; 2.2\"W (56 mm) PDU; Glacier White","Shipping Weight":7.9,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":202,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":42,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.58,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":97.78,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"42U","Height":"73.6\" (1869 mm) 42U","Width":"0.5\" (13 mm)","Depth":"4.8\" (122 mm)","PDU Chassis Width":"2.2\" (56 mm)","BABA Compliant":"1","Product Height":73.6,"Product Height Uom":"\"","Product Length/Depth":4.8,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":1869,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":122,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":5.3,"Product Weight UOM":"LB","Short Description":"PDU BRKT,DUAL,2.2IN,ZETA,42U","Search Terms":"38638-E00,Full Height Dual PDU Bracket for ZetaFrame Cabinet,ZetaFrame Full Height Dual PDU Bracket for ZetaFrame Cabinet,Server cabinet Full Height Dual PDU Bracket for ZetaFrame Cabinet,Rack-mounted Full Height Dual PDU Bracket for ZetaFrame Cabinet,Data center Full Height Dual PDU Bracket for ZetaFrame Cabinet,Cabinet Full Height Dual PDU Bracket for ZetaFrame Cabinet solution,Network rack Full Height Dual PDU Bracket for ZetaFrame Cabinet,Structured cabling solution for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Best Full Height Dual PDU Bracket for ZetaFrame Cabinet for server racks,How to organize cables with Full Height Dual PDU Bracket for ZetaFrame Cabinet,Efficient routing for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Front-to-back cable routing for Full Height Dual PDU Bracket for ZetaFrame Cabinet,High-density cable organization for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Professional cable management for Full Height Dual PDU Bracket for ZetaFrame Cabinet","Search Relevancy":3},{"primaryId":"38638-E03","Primary ID":"38638-E03","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height Dual PDU Bracket for ZetaFrame Cabinet","Marketing Description - Global English":"Full Height Dual PDU Bracket for ZetaFrame®Cabinet; for 45U Cabinet; 2.2\"W (56 mm) PDU; Glacier White","Shipping Weight":8.5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":216,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.86,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":115.01,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"78.9\" (2004 mm) 45U","Width":"0.5\" (13 mm)","Depth":"4.8\" (122 mm)","PDU Chassis Width":"2.2\" (56 mm)","BABA Compliant":"1","Product Height":78.9,"Product Height Uom":"\"","Product Length/Depth":4.8,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":2004,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":122,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":5.8,"Product Weight UOM":"LB","Short Description":"PDU BRKT,DUAL,2.2IN,ZETA,45U","Search Terms":"38638-E03,Full Height Dual PDU Bracket for ZetaFrame Cabinet,ZetaFrame Full Height Dual PDU Bracket for ZetaFrame Cabinet,Server cabinet Full Height Dual PDU Bracket for ZetaFrame Cabinet,Rack-mounted Full Height Dual PDU Bracket for ZetaFrame Cabinet,Data center Full Height Dual PDU Bracket for ZetaFrame Cabinet,Cabinet Full Height Dual PDU Bracket for ZetaFrame Cabinet solution,Network rack Full Height Dual PDU Bracket for ZetaFrame Cabinet,Structured cabling solution for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Best Full Height Dual PDU Bracket for ZetaFrame Cabinet for server racks,How to organize cables with Full Height Dual PDU Bracket for ZetaFrame Cabinet,Efficient routing for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Front-to-back cable routing for Full Height Dual PDU Bracket for ZetaFrame Cabinet,High-density cable organization for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Professional cable management for Full Height Dual PDU Bracket for ZetaFrame Cabinet","Search Relevancy":3,"SKU Level SEO Page Title":"Full Height Dual PDU Bracket for ZetaFrame® Cabinet | Chatsworth","SKU Level SEO Meta Description":"Quickly mount eConnect® PDUs with the full‑height dual PDU bracket for ZetaFrame® cabinets. Tool‑less design optimizes outlet placement. 38638‑E03.","SKU Level Web H4 Heading":"Adjustable Mounting Features for Optimal Power Distribution","SKU Level Web Paragraph Text":"<p>The Full Height Dual PDU Bracket provides a robust mounting platform for eConnect® power distribution units, ensuring reliable power delivery in demanding data‑center environments. Its design aligns with ZetaFrame® Cabinet standards, delivering a seamless fit that simplifies installation. Engineers appreciate the consistent performance of this ZetaFrame Cabinet PDU Bracket across a range of cabinet heights. The bracket attaches directly to the cabinet frame and offers tool‑less adjustments in 12‑¼″ increments, allowing precise positioning along the cabinet depth. This adjustable feature reduces installation time and eliminates the need for additional hardware. The tool‑less concept also supports rapid reconfiguration as power layouts evolve. Compatibility with 45U and larger cabinets makes the bracket ideal for high‑density deployments where space is at a premium. It accommodates 2.2″ (56 mm) PDU chassis widths, supporting both single‑PDU high‑outlet density configurations and dual‑PDU side‑by‑side arrangements. The flexibility ensures optimal outlet placement for efficient cable management. The dual‑bracket option enables mounting of two PDUs side‑by‑side, delivering balanced power distribution and redundancy for critical workloads. For single‑PDU applications, the bracket can be positioned to maximize outlet density, supporting 4″ (102 mm) chassis. This versatility meets the power‑management needs of hyperscale, enterprise, and edge data centers. Overall, the Full Height Dual PDU Bracket enhances power‑distribution efficiency while maintaining the high‑quality standards expected of CPI products. Its adjustable, tool‑less design reduces deployment effort and improves long‑term serviceability. The part number 38638‑E03 identifies this solution within the CPI portfolio, ensuring easy specification and ordering.</p>"},{"primaryId":"38638-E06","Primary ID":"38638-E06","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height Dual PDU Bracket for ZetaFrame Cabinet","Marketing Description - Global English":"Full Height Dual PDU Bracket for ZetaFrame®Cabinet; for 48U Cabinet; 2.2\"W (56 mm) PDU; Glacier White","Shipping Weight":9.2,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":229,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":48,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.17,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":132.77,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"48U","Height":"84.2\" (2139 mm) 48U","Width":"0.5\" (13 mm)","Depth":"4.8\" (122 mm)","PDU Chassis Width":"2.2\" (56 mm)","BABA Compliant":"1","Product Height":84.2,"Product Height Uom":"\"","Product Length/Depth":4.8,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":2139,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":122,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":6.3,"Product Weight UOM":"LB","Short Description":"PDU BRKT,DUAL,2.2IN,ZETA,48U","Search Terms":"38638-E06,Full Height Dual PDU Bracket for ZetaFrame Cabinet,ZetaFrame Full Height Dual PDU Bracket for ZetaFrame Cabinet,Server cabinet Full Height Dual PDU Bracket for ZetaFrame Cabinet,Rack-mounted Full Height Dual PDU Bracket for ZetaFrame Cabinet,Data center Full Height Dual PDU Bracket for ZetaFrame Cabinet,Cabinet Full Height Dual PDU Bracket for ZetaFrame Cabinet solution,Network rack Full Height Dual PDU Bracket for ZetaFrame Cabinet,Structured cabling solution for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Best Full Height Dual PDU Bracket for ZetaFrame Cabinet for server racks,How to organize cables with Full Height Dual PDU Bracket for ZetaFrame Cabinet,Efficient routing for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Front-to-back cable routing for Full Height Dual PDU Bracket for ZetaFrame Cabinet,High-density cable organization for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Professional cable management for Full Height Dual PDU Bracket for ZetaFrame Cabinet","Search Relevancy":3},{"primaryId":"38638-E10","Primary ID":"38638-E10","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height Dual PDU Bracket for ZetaFrame Cabinet","Marketing Description - Global English":"Full Height Dual PDU Bracket for ZetaFrame®Cabinet; for 52U Cabinet; 2.2\"W (56 mm) PDU; Glacier White","Shipping Weight":9.9,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":247,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":52,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.49,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":145.5,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"52U","Height":"91.2\" (2316 mm) 52U","Width":"0.5\" (13 mm)","Depth":"4.8\" (122 mm)","PDU Chassis Width":"2.2\" (56 mm)","BABA Compliant":"1","Product Height":91.2,"Product Height Uom":"\"","Product Length/Depth":4.8,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":2316,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":122,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":7,"Product Weight UOM":"LB","Short Description":"PDU BRKT,DUAL,2.2IN,ZETA,52U","Search Terms":"38638-E10,Full Height Dual PDU Bracket for ZetaFrame Cabinet,ZetaFrame Full Height Dual PDU Bracket for ZetaFrame Cabinet,Server cabinet Full Height Dual PDU Bracket for ZetaFrame Cabinet,Rack-mounted Full Height Dual PDU Bracket for ZetaFrame Cabinet,Data center Full Height Dual PDU Bracket for ZetaFrame Cabinet,Cabinet Full Height Dual PDU Bracket for ZetaFrame Cabinet solution,Network rack Full Height Dual PDU Bracket for ZetaFrame Cabinet,Structured cabling solution for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Best Full Height Dual PDU Bracket for ZetaFrame Cabinet for server racks,How to organize cables with Full Height Dual PDU Bracket for ZetaFrame Cabinet,Efficient routing for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Front-to-back cable routing for Full Height Dual PDU Bracket for ZetaFrame Cabinet,High-density cable organization for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Professional cable management for Full Height Dual PDU Bracket for ZetaFrame Cabinet","Search Relevancy":3,"SKU Level SEO Page Title":"Full Height Dual PDU Bracket for ZetaFrame® Cabinet | Chatsworth","SKU Level SEO Meta Description":"Install eConnect® PDUs with the Full Height Dual PDU Bracket for ZetaFrame® cabinets. Adjustable, tool‑less mounting boosts outlet density and airflow.","SKU Level Web H4 Heading":"Key Features and Installation Benefits of the Full Height Dual PDU Bracket","SKU Level Web Paragraph Text":"<p>The 38638‑E10 Full Height Dual PDU Bracket is engineered for ZetaFrame® cabinet systems, delivering a robust mounting platform that supports two power distribution units side‑by‑side. Its full‑height design maximizes vertical space within 52U and taller enclosures, ensuring consistent power access across the rack. This PDU Bracket aligns with CPI's commitment to reliable, scalable infrastructure. Designed with adjustable slots, the bracket slides along the cabinet depth in 12‑¼‑inch increments, allowing precise positioning for any layout. Installation requires no tools; the tool‑less mechanism locks securely at any chosen point, reducing deployment time and labor. The flexible mounting also accommodates future upgrades without re‑engineering the enclosure. When paired with eConnect® PDUs, the bracket provides a seamless electrical interface that simplifies cable management and monitoring. Users can install either a single high‑density 4‑inch PDU or two standard PDUs, leveraging the dual‑mount capability for balanced power distribution. This ZetaFrame Cabinet PDU Bracket ensures optimal alignment with CPI's eConnect power monitoring suite. By placing PDUs at the full height of the cabinet, outlet density is maximized and airflow remains unobstructed, supporting efficient cooling for high‑performance workloads. The sturdy steel construction meets rigorous industry standards, delivering long‑term durability in demanding data‑center environments. Operators benefit from reduced floor space usage and improved rack organization. CPI's global network of authorized distributors can provide the 38638‑E10 bracket together with design assistance through the CPI Product Designer tool. Engineers seeking a reliable power‑management solution can rely on CPI's expertise and rapid customization options. Contact a CPI sales specialist to integrate this Full Height Dual PDU Bracket into your next deployment.</p>"},{"primaryId":"38638-E11","Primary ID":"38638-E11","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height Dual PDU Bracket for ZetaFrame Cabinet","Marketing Description - Global English":"Full Height Dual PDU Bracket for ZetaFrame®Cabinet; for 42U Cabinet; 2.7\"W (69 mm) PDU; Glacier White","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":202,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":42,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":102.61,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"42U","Height":"73.6\" (1869 mm) 42U","Width":"0.5\" (13 mm)","Depth":"5.9\" (150 mm)","PDU Chassis Width":"2.4-2.7\" (51 - 69 mm)","BABA Compliant":"1","Product Height":73.6,"Product Height Uom":"\"","Product Length/Depth":5.9,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":1869,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":150,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":6.4,"Product Weight UOM":"LB","Short Description":"PDU BRKT,DUAL,2.7IN,ZETA,42U","Search Terms":"38638-E11,Full Height Dual PDU Bracket for ZetaFrame Cabinet,ZetaFrame Full Height Dual PDU Bracket for ZetaFrame Cabinet,Server cabinet Full Height Dual PDU Bracket for ZetaFrame Cabinet,Rack-mounted Full Height Dual PDU Bracket for ZetaFrame Cabinet,Data center Full Height Dual PDU Bracket for ZetaFrame Cabinet,Cabinet Full Height Dual PDU Bracket for ZetaFrame Cabinet solution,Network rack Full Height Dual PDU Bracket for ZetaFrame Cabinet,Structured cabling solution for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Best Full Height Dual PDU Bracket for ZetaFrame Cabinet for server racks,How to organize cables with Full Height Dual PDU Bracket for ZetaFrame Cabinet,Efficient routing for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Front-to-back cable routing for Full Height Dual PDU Bracket for ZetaFrame Cabinet,High-density cable organization for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Professional cable management for Full Height Dual PDU Bracket for ZetaFrame Cabinet","Search Relevancy":3,"SKU Level SEO Page Title":"38638 Dual PDU Bracket for ZetaFrame® Cabinet | Chatsworth","SKU Level SEO Meta Description":"The 38638 dual PDU bracket delivers flexible, tool‑less mounting for ZetaFrame® cabinets, optimizing power distribution and outlet density in data centers.","SKU Level Web H4 Heading":"Key Benefits of the Full Height Dual PDU Bracket","SKU Level Web Paragraph Text":"<p>The 38638‑E11 provides a sturdy, full‑height solution for ZetaFrame® cabinets, enabling reliable power management in high‑density environments. Designed as a dual PDU bracket, it supports two power distribution units (PDUs) side‑by‑side or a single high‑outlet‑density PDU. Its Glacier White finish matches the aesthetic of modern data‑center enclosures. Installation is tool‑less, with mounting positions spaced at 12‑1/4″ increments up to 61‑1/4″, allowing quick adjustments without additional hardware. The bracket attaches securely to the cabinet frame and slides along the depth to accommodate varying PDU chassis widths. This flexibility reduces installation time and minimizes floor‑space usage. The dual‑bracket design permits either two separate PDUs or a single wider PDU, offering scalability as power requirements evolve. By positioning PDUs at full cabinet height, cable runs are shortened and airflow obstruction is minimized. This configuration improves overall power distribution efficiency and supports higher outlet density. Adjustability extends to PDU chassis width, with selectable brackets to match 2.7″ (69 mm) or larger units. The robust construction ensures long‑term durability, even in demanding hyperscale or edge data‑center settings. Compatibility with ZetaFrame® cabinets guarantees seamless integration with existing infrastructure. Overall, the 38638‑E11 dual PDU bracket enhances power reliability, simplifies deployment, and maximizes usable rack space. Its design aligns with CPI's commitment to rapid customization and global availability. Data‑center operators benefit from a clean, organized power layout that supports future growth.</p>"},{"primaryId":"38638-E14","Primary ID":"38638-E14","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height Dual PDU Bracket for ZetaFrame Cabinet","Marketing Description - Global English":"Full Height Dual PDU Bracket for ZetaFrame®Cabinet; for 45U Cabinet; 2.7\"W (69 mm) PDU; Glacier White","Shipping Weight":8.6,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":216,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.9,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":119.73,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"78.9\" (2004 mm) 45U","Width":"0.5\" (13 mm)","Depth":"5.9\" (150 mm)","PDU Chassis Width":"2.4-2.7\" (51 - 69 mm)","BABA Compliant":"1","Product Height":78.9,"Product Height Uom":"\"","Product Length/Depth":5.9,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":2004,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":150,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":7,"Product Weight UOM":"LB","Short Description":"PDU BRKT,DUAL,2.7IN,ZETA,45U","Search Terms":"38638-E14,Full Height Dual PDU Bracket for ZetaFrame Cabinet,ZetaFrame Full Height Dual PDU Bracket for ZetaFrame Cabinet,Server cabinet Full Height Dual PDU Bracket for ZetaFrame Cabinet,Rack-mounted Full Height Dual PDU Bracket for ZetaFrame Cabinet,Data center Full Height Dual PDU Bracket for ZetaFrame Cabinet,Cabinet Full Height Dual PDU Bracket for ZetaFrame Cabinet solution,Network rack Full Height Dual PDU Bracket for ZetaFrame Cabinet,Structured cabling solution for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Best Full Height Dual PDU Bracket for ZetaFrame Cabinet for server racks,How to organize cables with Full Height Dual PDU Bracket for ZetaFrame Cabinet,Efficient routing for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Front-to-back cable routing for Full Height Dual PDU Bracket for ZetaFrame Cabinet,High-density cable organization for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Professional cable management for Full Height Dual PDU Bracket for ZetaFrame Cabinet","Search Relevancy":3,"SKU Level SEO Page Title":"Dual PDU Bracket for ZetaFrame Cabinet | Chatsworth","SKU Level SEO Meta Description":"Mount two PDUs efficiently with the full height dual PDU bracket for ZetaFrame cabinets. Tool-less installation and adjustable depth optimize power management in data centers.","SKU Level Web H4 Heading":"Key Features and Installation Benefits","SKU Level Web Paragraph Text":"<p>The full height dual PDU bracket for ZetaFrame® cabinets provides a robust solution for mounting two power distribution units side-by-side. This bracket is designed for 45U cabinets and features tool-less mounting for quick installation. Its adjustable depth allows for optimal positioning of PDUs within the cabinet.</p><p>Engineered for compatibility with eConnect® PDUs, this dual PDU bracket ensures secure and organized power management. The bracket attaches directly to the cabinet frame and can be adjusted along the depth for flexibility. Use this bracket to mount high outlet density PDUs with a 4-inch chassis for enhanced performance.</p><p>With tool-less mounting features at standard increments, the dual PDU bracket simplifies the installation process in various data center environments. It is ideal for cabinets 48U and taller, providing optimum PDU outlet placement and reducing cable clutter. The Glacier White finish matches the aesthetic of ZetaFrame cabinets for a seamless integration.</p><p>This PDU bracket supports efficient power distribution in demanding applications like AI and high-performance computing. By allowing dual PDU mounting, it maximizes space utilization and improves airflow management. The design prioritizes ease of use and reliability, ensuring dependable operation in critical infrastructure.</p><p>Chatsworth Products' dual PDU bracket is part of a comprehensive power management system that enhances cabinet power infrastructure. It integrates seamlessly with ZetaFrame cabinets to support global availability and rapid customization needs. For advanced data center solutions, this bracket delivers the agility and innovation required for today's most challenging environments.</p>"},{"primaryId":"38638-E17","Primary ID":"38638-E17","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height Dual PDU Bracket for ZetaFrame Cabinet","Marketing Description - Global English":"Full Height Dual PDU Bracket for ZetaFrame®Cabinet; for 48U Cabinet; 2.7\"W (69 mm) PDU; Glacier White","Shipping Weight":9.3,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":229,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":48,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.22,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":137.46,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"48U","Height":"84.2\" (2139 mm) 48U","Width":"0.5\" (13 mm)","Depth":"5.9\" (150 mm)","PDU Chassis Width":"2.4-2.7\" (51 - 69 mm)","BABA Compliant":"1","Product Height":84.2,"Product Height Uom":"\"","Product Length/Depth":5.9,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":2139,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":150,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":7.6,"Product Weight UOM":"LB","Short Description":"PDU BRKT,DUAL,2.7IN,ZETA,48U","Search Terms":"38638-E17,Full Height Dual PDU Bracket for ZetaFrame Cabinet,ZetaFrame Full Height Dual PDU Bracket for ZetaFrame Cabinet,Server cabinet Full Height Dual PDU Bracket for ZetaFrame Cabinet,Rack-mounted Full Height Dual PDU Bracket for ZetaFrame Cabinet,Data center Full Height Dual PDU Bracket for ZetaFrame Cabinet,Cabinet Full Height Dual PDU Bracket for ZetaFrame Cabinet solution,Network rack Full Height Dual PDU Bracket for ZetaFrame Cabinet,Structured cabling solution for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Best Full Height Dual PDU Bracket for ZetaFrame Cabinet for server racks,How to organize cables with Full Height Dual PDU Bracket for ZetaFrame Cabinet,Efficient routing for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Front-to-back cable routing for Full Height Dual PDU Bracket for ZetaFrame Cabinet,High-density cable organization for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Professional cable management for Full Height Dual PDU Bracket for ZetaFrame Cabinet","Search Relevancy":3,"SKU Level SEO Page Title":"Dual PDU Bracket for ZetaFrame Cabinets | Chatsworth","SKU Level SEO Meta Description":"Maximize power distribution in ZetaFrame cabinets with our full height dual PDU bracket. This pdu bracket supports tool-less mounting for efficient power management. Learn more.","SKU Level Web H4 Heading":"Key Features and Benefits of the Dual PDU Bracket","SKU Level Web Paragraph Text":"<p>The Full Height Dual PDU Bracket for ZetaFrame® Cabinet enhances power distribution in data center environments. This dual PDU bracket allows for the mounting of two power distribution units side-by-side, optimizing space and accessibility. With tool-less installation features, it simplifies setup for IT professionals.</p><p>Engineered for 48U cabinets, this pdu bracket provides adjustable mounting along the cabinet depth. It supports PDU chassis widths of 2.7 inches (69 mm), ensuring compatibility with various eConnect® PDUs. The bracket's design facilitates efficient cable management and reduces clutter.</p><p>Key benefits include improved outlet placement for better power access and reduced strain on cables. The full height configuration is ideal for taller cabinets, offering consistent performance. This solution is part of CPI's commitment to reliable power management.</p><p>Installation is straightforward with pre-drilled holes and adjustable positions. The bracket can be mounted at multiple increments, providing flexibility for different PDU sizes. This versatility makes it a valuable addition to any ZetaFrame cabinet system.</p><p>CPI's dual PDU bracket is built with durability in mind, using high-quality materials. It is available in Glacier White to match standard cabinet finishes. For more details, consult the product spec sheet or contact CPI for customization options.</p>"},{"primaryId":"38638-E21","Primary ID":"38638-E21","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height Dual PDU Bracket for ZetaFrame Cabinet","Marketing Description - Global English":"Full Height Dual PDU Bracket for ZetaFrame®Cabinet; for 52U Cabinet; 2.7\"W (69 mm) PDU; Glacier White","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":247,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":52,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":150.16,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"52U","Height":"91.2\" (2316 mm) 52U","Width":"0.5\" (13 mm)","Depth":"5.9\" (150 mm)","PDU Chassis Width":"2.4-2.7\" (51 - 69 mm)","BABA Compliant":"1","Product Height":91.2,"Product Height Uom":"\"","Product Length/Depth":5.9,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":2316,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":150,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":8.4,"Product Weight UOM":"LB","Short Description":"PDU BRKT,DUAL,2.7IN,ZETA,52U","Search Terms":"38638-E21,Full Height Dual PDU Bracket for ZetaFrame Cabinet,ZetaFrame Full Height Dual PDU Bracket for ZetaFrame Cabinet,Server cabinet Full Height Dual PDU Bracket for ZetaFrame Cabinet,Rack-mounted Full Height Dual PDU Bracket for ZetaFrame Cabinet,Data center Full Height Dual PDU Bracket for ZetaFrame Cabinet,Cabinet Full Height Dual PDU Bracket for ZetaFrame Cabinet solution,Network rack Full Height Dual PDU Bracket for ZetaFrame Cabinet,Structured cabling solution for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Best Full Height Dual PDU Bracket for ZetaFrame Cabinet for server racks,How to organize cables with Full Height Dual PDU Bracket for ZetaFrame Cabinet,Efficient routing for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Front-to-back cable routing for Full Height Dual PDU Bracket for ZetaFrame Cabinet,High-density cable organization for Full Height Dual PDU Bracket for ZetaFrame Cabinet,Professional cable management for Full Height Dual PDU Bracket for ZetaFrame Cabinet","Search Relevancy":3,"SKU Level SEO Page Title":"Full Height Dual Cabinet PDU Bracket 38638‑E21 | Chatsworth","SKU Level SEO Meta Description":"Secure dual power distribution with the full-height cabinet PDU bracket 38638‑E21. Adjustable, tool‑less design places PDUs optimally in any cabinet.","SKU Level Web H4 Heading":"Key Benefits of the Full‑Height Dual PDU Bracket","SKU Level Web Paragraph Text":"<p>The Full Height Dual PDU Bracket 38638‑E21 is engineered for ZetaFrame® cabinets, providing a sturdy mounting platform for dual power distribution units. Its full‑height design ensures that the cabinet PDU is positioned at the optimal height for cable routing and serviceability. The bracket's adjustable slots accommodate a range of PDU widths, making it a versatile solution for any PDU for cabinet deployment. The tool‑less mounting system uses 12‑¼″ increments up to 61‑¼″, allowing quick, repeatable installation without additional hardware. Installers can align the bracket along the cabinet depth to match the specific PDU for cabinet configurations, reducing labor time and error. The design also supports a single high‑density 4″ (102 mm) PDU chassis for space‑constrained environments. By securing dual PDUs side‑by‑side, the bracket improves power redundancy and balances load within the enclosure. The full‑height placement maximizes outlet accessibility, simplifying maintenance and troubleshooting. This results in higher uptime for mission‑critical data center equipment. The bracket is compatible with 52U ZetaFrame® cabinets and fits the 2.7 in (69 mm) PDU chassis width commonly used in modern data centers. Its Glacier White finish blends with the cabinet aesthetic while providing corrosion resistance. The product is available through authorized CPI distributors worldwide. CPI offers rapid customization and global availability, ensuring the 38638‑E21 bracket can be tailored to unique project requirements. Technical support from CPI's engineering team assists with fit‑out planning and integration with eConnect® power management solutions. Choose this dual PDU bracket to enhance power organization and future‑proof your cabinet infrastructure.</p>"}],"options":{"PDU Chasis Width":[],"Height RMU":["42U","45U","48U","52U"],"Color":["Black","Glacier White"]},"total":16}