{"items":[{"primaryId":"39086-C00","Primary ID":"39086-C00","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height PDU Bracket","Marketing Description - Global English":"Full Height Dual PDU Bracket; 42 RMU; Black","Shipping Weight":8.6,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":190,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Units":42,"Shipping Weight (Metric)":3.9,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":92.74,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/58134dbe/66eca44606cc930019d6b598/39086_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"70.7252\" (1796.42 mm)","Width":"1.2\" (31 mm)","Depth":"0.9\" (23 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":70.7,"Product Height Uom":"\"","Product Length/Depth":0.9,"Product Length/Depth Uom":"\"","Product Width ":1.2,"Product Width Uom":"\"","Product Height (Metric)":1796,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":23,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":31,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PDU BRKT ASSY,FULL HT,CC,42U,BK","Search Terms":"39086-C00,Full Height PDU Bracket,ZetaFrame Full Height PDU Bracket,Server cabinet Full Height PDU Bracket,Rack-mounted Full Height PDU Bracket,Data center Full Height PDU Bracket,Cabinet Full Height PDU Bracket solution,Network rack Full Height PDU Bracket,Structured cabling solution for Full Height PDU Bracket,Best Full Height PDU Bracket for server racks,How to organize cables with Full Height PDU Bracket,Efficient routing for Full Height PDU Bracket,Front-to-back cable routing for Full Height PDU Bracket,High-density cable organization for Full Height PDU Bracket,Professional cable management for Full Height PDU Bracket"},{"primaryId":"39086-C03","Primary ID":"39086-C03","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height PDU Bracket","Marketing Description - Global English":"Full Height Dual PDU Bracket; 45 RMU; Black","Shipping Weight":9.3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":203,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Units":45,"Shipping Weight (Metric)":4.22,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":118.92,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/58134dbe/66eca44606cc930019d6b598/39086_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"75.9752\" (1929.77 mm)","Width":"1.2\" (31 mm)","Depth":"0.9\" (23 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":76,"Product Height Uom":"\"","Product Length/Depth":0.9,"Product Length/Depth Uom":"\"","Product Width ":1.2,"Product Width Uom":"\"","Product Height (Metric)":1930,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":23,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":31,"Product Width Uom (Metric)":"mm","Product Weight":10.1,"Product Weight UOM":"LB","Short Description":"PDU BRKT ASSY,FULL HT,CC,45U,BK","Search Terms":"39086-C03,Full Height PDU Bracket,ZetaFrame Full Height PDU Bracket,Server cabinet Full Height PDU Bracket,Rack-mounted Full Height PDU Bracket,Data center Full Height PDU Bracket,Cabinet Full Height PDU Bracket solution,Network rack Full Height PDU Bracket,Structured cabling solution for Full Height PDU Bracket,Best Full Height PDU Bracket for server racks,How to organize cables with Full Height PDU Bracket,Efficient routing for Full Height PDU Bracket,Front-to-back cable routing for Full Height PDU Bracket,High-density cable organization for Full Height PDU Bracket,Professional cable management for Full Height PDU Bracket"},{"primaryId":"39086-C06","Primary ID":"39086-C06","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height PDU Bracket","Marketing Description - Global English":"Full Height Dual PDU Bracket; 48 RMU; Black","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Units":48,"Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":146.05,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/58134dbe/66eca44606cc930019d6b598/39086_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"81.2252\" (2063.12 mm)","Width":"1.2\" (31 mm)","Depth":"0.9\" (23 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":81.2,"Product Height Uom":"\"","Product Length/Depth":0.9,"Product Length/Depth Uom":"\"","Product Width ":1.2,"Product Width Uom":"\"","Product Height (Metric)":2063,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":23,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":31,"Product Width Uom (Metric)":"mm","Product Weight":10.1,"Product Weight UOM":"LB","Short Description":"FULL HEIGHT DUAL PDU BRKT,48U,BK","Search Terms":"39086-C06,Full Height PDU Bracket,ZetaFrame Full Height PDU Bracket,Server cabinet Full Height PDU Bracket,Rack-mounted Full Height PDU Bracket,Data center Full Height PDU Bracket,Cabinet Full Height PDU Bracket solution,Network rack Full Height PDU Bracket,Structured cabling solution for Full Height PDU Bracket,Best Full Height PDU Bracket for server racks,How to organize cables with Full Height PDU Bracket,Efficient routing for Full Height PDU Bracket,Front-to-back cable routing for Full Height PDU Bracket,High-density cable organization for Full Height PDU Bracket,Professional cable management for Full Height PDU Bracket"},{"primaryId":"39086-C10","Primary ID":"39086-C10","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height PDU Bracket","Marketing Description - Global English":"Full Height Dual PDU Bracket; 52 RMU; Black","Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":236,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Units":52,"Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":168.97,"Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/58134dbe/66eca44606cc930019d6b598/39086_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"88.2252\" (2240.92 mm)","Width":"1.2\" (31 mm)","Depth":"0.9\" (23 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":88.2,"Product Height Uom":"\"","Product Length/Depth":0.9,"Product Length/Depth Uom":"\"","Product Width ":1.2,"Product Width Uom":"\"","Product Height (Metric)":2241,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":23,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":31,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FULL HEIGHT DUAL PDU BRKT,52U,BK","Search Terms":"39086-C10,Full Height PDU Bracket,ZetaFrame Full Height PDU Bracket,Server cabinet Full Height PDU Bracket,Rack-mounted Full Height PDU Bracket,Data center Full Height PDU Bracket,Cabinet Full Height PDU Bracket solution,Network rack Full Height PDU Bracket,Structured cabling solution for Full Height PDU Bracket,Best Full Height PDU Bracket for server racks,How to organize cables with Full Height PDU Bracket,Efficient routing for Full Height PDU Bracket,Front-to-back cable routing for Full Height PDU Bracket,High-density cable organization for Full Height PDU Bracket,Professional cable management for Full Height PDU Bracket"},{"primaryId":"39086-E00","Primary ID":"39086-E00","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height PDU Bracket","Marketing Description - Global English":"Full Height Dual PDU Bracket; 42 RMU; Glacier White","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":190,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Units":42,"Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":92.74,"Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/58134dbe/66eca44606cc930019d6b598/39086_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"70.7252\" (1796.42 mm)","Width":"1.2\" (31 mm)","Depth":"0.9\" (23 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":70.7,"Product Height Uom":"\"","Product Length/Depth":0.9,"Product Length/Depth Uom":"\"","Product Width ":1.2,"Product Width Uom":"\"","Product Height (Metric)":1796,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":23,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":31,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FULL HEIGHT DUAL PDU BRKT,42U,GW","Search Terms":"39086-E00,Full Height PDU Bracket,ZetaFrame Full Height PDU Bracket,Server cabinet Full Height PDU Bracket,Rack-mounted Full Height PDU Bracket,Data center Full Height PDU Bracket,Cabinet Full Height PDU Bracket solution,Network rack Full Height PDU Bracket,Structured cabling solution for Full Height PDU Bracket,Best Full Height PDU Bracket for server racks,How to organize cables with Full Height PDU Bracket,Efficient routing for Full Height PDU Bracket,Front-to-back cable routing for Full Height PDU Bracket,High-density cable organization for Full Height PDU Bracket,Professional cable management for Full Height PDU Bracket"},{"primaryId":"39086-E03","Primary ID":"39086-E03","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height PDU Bracket","Marketing Description - Global English":"Full Height Dual PDU Bracket; 45 RMU; Glacier White","Shipping Weight":9.3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":203,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Units":45,"Shipping Weight (Metric)":4.22,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":118.92,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/58134dbe/66eca44606cc930019d6b598/39086_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"75.9752\" (1929.77 mm)","Width":"1.2\" (31 mm)","Depth":"0.9\" (23 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":76,"Product Height Uom":"\"","Product Length/Depth":0.9,"Product Length/Depth Uom":"\"","Product Width ":1.2,"Product Width Uom":"\"","Product Height (Metric)":1930,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":23,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":31,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FULL HEIGHT DUAL PDU BRKT,45U,GW","Search Terms":"39086-E03,Full Height PDU Bracket,ZetaFrame Full Height PDU Bracket,Server cabinet Full Height PDU Bracket,Rack-mounted Full Height PDU Bracket,Data center Full Height PDU Bracket,Cabinet Full Height PDU Bracket solution,Network rack Full Height PDU Bracket,Structured cabling solution for Full Height PDU Bracket,Best Full Height PDU Bracket for server racks,How to organize cables with Full Height PDU Bracket,Efficient routing for Full Height PDU Bracket,Front-to-back cable routing for Full Height PDU Bracket,High-density cable organization for Full Height PDU Bracket,Professional cable management for Full Height PDU Bracket"},{"primaryId":"39086-E06","Primary ID":"39086-E06","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height PDU Bracket","Marketing Description - Global English":"Full Height Dual PDU Bracket; 48 RMU; Glacier White","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Units":48,"Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":146.05,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/58134dbe/66eca44606cc930019d6b598/39086_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"81.2252\" (2063.12 mm)","Width":"1.2\" (31 mm)","Depth":"0.9\" (23 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":81.2,"Product Height Uom":"\"","Product Length/Depth":0.9,"Product Length/Depth Uom":"\"","Product Width ":1.2,"Product Width Uom":"\"","Product Height (Metric)":2063,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":23,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":31,"Product Width Uom (Metric)":"mm","Product Weight":10.1,"Product Weight UOM":"LB","Short Description":"PDU BRKT ASSY,FULL HT,CC,48U,GW","Search Terms":"39086-E06,Full Height PDU Bracket,ZetaFrame Full Height PDU Bracket,Server cabinet Full Height PDU Bracket,Rack-mounted Full Height PDU Bracket,Data center Full Height PDU Bracket,Cabinet Full Height PDU Bracket solution,Network rack Full Height PDU Bracket,Structured cabling solution for Full Height PDU Bracket,Best Full Height PDU Bracket for server racks,How to organize cables with Full Height PDU Bracket,Efficient routing for Full Height PDU Bracket,Front-to-back cable routing for Full Height PDU Bracket,High-density cable organization for Full Height PDU Bracket,Professional cable management for Full Height PDU Bracket"},{"primaryId":"39086-E10","Primary ID":"39086-E10","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height PDU Bracket","Marketing Description - Global English":"Full Height Dual PDU Bracket; 52 RMU; Glacier White","Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":236,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Units":52,"Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":168.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/58134dbe/66eca44606cc930019d6b598/39086_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"88.2252\" (2240.92 mm)","Width":"1.2\" (31 mm)","Depth":"0.9\" (23 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":88.2,"Product Height Uom":"\"","Product Length/Depth":0.9,"Product Length/Depth Uom":"\"","Product Width ":1.2,"Product Width Uom":"\"","Product Height (Metric)":2241,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":23,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":31,"Product Width Uom (Metric)":"mm","Product Weight":10.1,"Product Weight UOM":"LB","Short Description":"PDU BRKT ASSY,FULL HT,CC,52U,GW","Search Terms":"39086-E10,Full Height PDU Bracket,ZetaFrame Full Height PDU Bracket,Server cabinet Full Height PDU Bracket,Rack-mounted Full Height PDU Bracket,Data center Full Height PDU Bracket,Cabinet Full Height PDU Bracket solution,Network rack Full Height PDU Bracket,Structured cabling solution for Full Height PDU Bracket,Best Full Height PDU Bracket for server racks,How to organize cables with Full Height PDU Bracket,Efficient routing for Full Height PDU Bracket,Front-to-back cable routing for Full Height PDU Bracket,High-density cable organization for Full Height PDU Bracket,Professional cable management for Full Height PDU Bracket"},{"primaryId":"39221-C03","Primary ID":"39221-C03","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height PDU Bracket","Marketing Description - Global English":"Full Height Dual PDU Bracket; Wide; 45 RMU; Black","Shipping Weight":10.74,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":203,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Units":45,"Shipping Weight (Metric)":4.87,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":122.89,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/58134dbe/66eca44606cc930019d6b598/39086_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"75.9752\" (1929.77 mm)","Width":"1.2\" (31 mm)","Depth":"0.9\" (23 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":76,"Product Height Uom":"\"","Product Length/Depth":0.9,"Product Length/Depth Uom":"\"","Product Width ":1.2,"Product Width Uom":"\"","Product Height (Metric)":1930,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":23,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":31,"Product Width Uom (Metric)":"mm","Product Weight":7.9,"Product Weight UOM":"LB","Short Description":"PDU BRKT ASSY,FULL HT,W,45U","Search Terms":"39221-C03,Full Height PDU Bracket,ZetaFrame Full Height PDU Bracket,Server cabinet Full Height PDU Bracket,Rack-mounted Full Height PDU Bracket,Data center Full Height PDU Bracket,Cabinet Full Height PDU Bracket solution,Network rack Full Height PDU Bracket,Structured cabling solution for Full Height PDU Bracket,Best Full Height PDU Bracket for server racks,How to organize cables with Full Height PDU Bracket,Efficient routing for Full Height PDU Bracket,Front-to-back cable routing for Full Height PDU Bracket,High-density cable organization for Full Height PDU Bracket,Professional cable management for Full Height PDU Bracket"}],"options":{"Height":["70.7252\" (1796.42 mm)","75.9752\" (1929.77 mm)","81.2252\" (2063.12 mm)","88.2252\" (2240.92 mm)"],"Rack Height":[],"Color":["Black","Glacier White"]},"total":9}