{"items":[{"primaryId":"14480-C00","Primary ID":"14480-C00","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet","Marketing Description - Global English":"Full Height Dual PDU Bracket; 4.8\" (121 mm) x 40U; Black","Shipping Weight":9.1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":183,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Units":40,"Shipping Weight (Metric)":4.13,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":114.8,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/6e52a81b/66eca3d206cc930019d6b224/14480_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"70.73\" (1796.542 mm)","Width":"1\" (25 mm)","Depth":"4.8\" (121 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":70.7,"Product Height Uom":"\"","Product Length/Depth":4.8,"Product Length/Depth Uom":"\"","Product Width ":1,"Product Width Uom":"\"","Product Height (Metric)":1797,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":121,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":25,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ASSY,BRKT,PDU,SEISMIC,40U,BK","Search Terms":"14480-C00,Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,ZetaFrame Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Server cabinet Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Rack-mounted Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Data center Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Cabinet Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet solution,Network rack Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Structured cabling solution for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Best Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet for server racks,How to organize cables with Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Efficient routing for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Front-to-back cable routing for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,High-density cable organization for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Professional cable management for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet","Search Relevancy":3},{"primaryId":"14480-C01","Primary ID":"14480-C01","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet","Marketing Description - Global English":"Full Height Dual PDU Bracket; 4.8\" (121 mm) x 43U; Black","Shipping Weight":9.4,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":196,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Units":43,"Shipping Weight (Metric)":4.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":148.09,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/6e52a81b/66eca3d206cc930019d6b224/14480_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"75.98\" (1929.892 mm)","Width":"1\" (25 mm)","Depth":"4.8\" (121 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":76,"Product Height Uom":"\"","Product Length/Depth":4.8,"Product Length/Depth Uom":"\"","Product Width ":1,"Product Width Uom":"\"","Product Height (Metric)":1930,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":121,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":25,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ASSY,BRKT,PDU,SEISMIC,43U,BK","Search Terms":"14480-C01,Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,ZetaFrame Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Server cabinet Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Rack-mounted Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Data center Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Cabinet Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet solution,Network rack Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Structured cabling solution for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Best Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet for server racks,How to organize cables with Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Efficient routing for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Front-to-back cable routing for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,High-density cable organization for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Professional cable management for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet","Search Relevancy":3,"SKU Level SEO Page Title":"14480‑C01 PDU Bracket for SeismicFrame® 43U | Chatsworth","SKU Level SEO Meta Description":"The 14480‑C01 PDU Bracket provides tool‑less, secure mounting for dual PDUs in 43U SeismicFrame® cabinets, improving power organization.","SKU Level Web H4 Heading":"Key Features of the 14480‑C01 Bracket","SKU Level Web Paragraph Text":"<p>The 14480‑C01 bracket is engineered for Z4‑Series SeismicFrame cabinets, delivering a full‑height solution for power distribution. Its steel construction and black finish provide robust support for dual power distribution units in a 43U cabinet environment. Tool‑less mounting allows installers to secure the bracket quickly without compromising structural integrity. Designed to hold two vertical PDUs side‑by‑side, the bracket accommodates up to 2.2‑inch wide units in the standard width version. The wider option supports PDUs up to 2.7‑inch, enabling flexible power configurations for high‑density deployments. Multiple slots for Saf‑T‑Grip® straps or tie‑wraps keep cables organized and prevent movement during seismic events. The bracket attaches to the cabinet frame at fixed locations, independent of equipment rails, simplifying retrofits. Tool‑less mounting aligns with standard center spacing of 28‑inch, 61.25‑inch, or 64.75‑inch, providing versatility across rack heights. This design reduces installation time and minimizes the risk of misalignment during deployment. By securing PDUs at the full height of a 43U cabinet, the solution maximizes usable floor space and improves airflow management. The robust steel build and secure fastening enhance system reliability, especially in seismic zones. Integrated cable‑management slots enable tidy routing, supporting compliance with industry best practices. The 14480‑C01 bracket is a factory‑approved accessory for all Z4‑Series SeismicFrame® cabinets, ensuring seamless integration with existing CPI power solutions. Customers can order the c01 model through authorized distributors, with CPI providing engineering support and documentation. This accessory reinforces CPI's commitment to delivering high‑quality, customizable infrastructure for modern data centers.</p>"},{"primaryId":"14480-E00","Primary ID":"14480-E00","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet","Marketing Description - Global English":"Full Height Dual PDU Bracket; 4.8\" (121 mm) x 40U; Glacier White","Shipping Weight":9.1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":183,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Units":40,"Shipping Weight (Metric)":4.13,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":120.52,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/6e52a81b/66eca3d206cc930019d6b224/14480_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"70.73\" (1796.542 mm)","Width":"1\" (25 mm)","Depth":"4.8\" (121 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":70.7,"Product Height Uom":"\"","Product Length/Depth":4.8,"Product Length/Depth Uom":"\"","Product Width ":1,"Product Width Uom":"\"","Product Height (Metric)":1797,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":121,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":25,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ASSY,BRKT,PDU,SEISMIC,40U,GW","Search Terms":"14480-E00,Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,ZetaFrame Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Server cabinet Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Rack-mounted Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Data center Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Cabinet Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet solution,Network rack Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Structured cabling solution for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Best Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet for server racks,How to organize cables with Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Efficient routing for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Front-to-back cable routing for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,High-density cable organization for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Professional cable management for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet","Search Relevancy":3},{"primaryId":"14480-E01","Primary ID":"14480-E01","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet","Marketing Description - Global English":"Full Height Dual PDU Bracket; 4.8\" (121 mm) x 43U; Glacier White","Shipping Weight":9.4,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":196,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Units":43,"Shipping Weight (Metric)":4.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":155.51,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/6e52a81b/66eca3d206cc930019d6b224/14480_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"75.98\" (1929.892 mm)","Width":"1\" (25 mm)","Depth":"4.8\" (121 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":76,"Product Height Uom":"\"","Product Length/Depth":4.8,"Product Length/Depth Uom":"\"","Product Width ":1,"Product Width Uom":"\"","Product Height (Metric)":1930,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":121,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":25,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ASSY,BRKT,PDU,SEISMIC,43U,GW","Search Terms":"14480-E01,Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,ZetaFrame Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Server cabinet Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Rack-mounted Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Data center Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Cabinet Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet solution,Network rack Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Structured cabling solution for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Best Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet for server racks,How to organize cables with Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Efficient routing for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Front-to-back cable routing for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,High-density cable organization for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Professional cable management for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet","Search Relevancy":3},{"primaryId":"14481-C00","Primary ID":"14481-C00","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet","Marketing Description - Global English":"Full Height Dual PDU Bracket; Wide; 5.8\" (147 mm) x 40U; Black","Shipping Weight":10.6,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":183,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Units":40,"Shipping Weight (Metric)":4.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":128.33,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/6e52a81b/66eca3d206cc930019d6b224/14480_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"70.73\" (1796.542 mm)","Width":"1\" (25 mm)","Depth":"5.8\" (146 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":70.7,"Product Height Uom":"\"","Product Length/Depth":5.8,"Product Length/Depth Uom":"\"","Product Width ":1,"Product Width Uom":"\"","Product Height (Metric)":1797,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":146,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":25,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ASSY,BRKT,PDU,W,SEISMIC,40U,BK","Search Terms":"14481-C00,Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,ZetaFrame Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Server cabinet Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Rack-mounted Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Data center Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Cabinet Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet solution,Network rack Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Structured cabling solution for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Best Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet for server racks,How to organize cables with Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Efficient routing for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Front-to-back cable routing for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,High-density cable organization for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Professional cable management for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet","Search Relevancy":3},{"primaryId":"14481-C01","Primary ID":"14481-C01","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet","Marketing Description - Global English":"Full Height Dual PDU Bracket; Wide; 5.8\" (147 mm) x 43U; Black","Shipping Weight":11.2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":196,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Units":43,"Shipping Weight (Metric)":5.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":155.52,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/6e52a81b/66eca3d206cc930019d6b224/14480_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"75.98\" (1929.892 mm)","Width":"1\" (25 mm)","Depth":"5.8\" (146 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":76,"Product Height Uom":"\"","Product Length/Depth":5.8,"Product Length/Depth Uom":"\"","Product Width ":1,"Product Width Uom":"\"","Product Height (Metric)":1930,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":146,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":25,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ASSY,BRKT,PDU,W,SEISMIC,43U,BK","Search Terms":"14481-C01,Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,ZetaFrame Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Server cabinet Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Rack-mounted Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Data center Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Cabinet Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet solution,Network rack Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Structured cabling solution for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Best Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet for server racks,How to organize cables with Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Efficient routing for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Front-to-back cable routing for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,High-density cable organization for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Professional cable management for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet","Search Relevancy":3,"SKU Level SEO Page Title":"14481 Full Height PDU Bracket for 43U Cabinet | Chatsworth","SKU Level SEO Meta Description":"Discover the 14481 Full Height PDU Bracket for 43U cabinets. Secure dual PDUs, tool‑less install, steel construction for SeismicFrame® enclosures.","SKU Level Web H4 Heading":"Key Features, Mounting Flexibility, and Secure Power Distribution","SKU Level Web Paragraph Text":"<p>The 14481 Full Height PDU Bracket is engineered to support dual power distribution units in a 43U SeismicFrame® cabinet. Designed for high‑density environments, the bracket provides a stable platform for side‑by‑side PDUs. Its fixed attachment to the cabinet frame ensures consistent alignment regardless of rack rail configuration. Available in a narrow 4.8‑inch (121 mm) version and a wider 5.8‑inch (147 mm) version, the bracket accommodates PDUs up to 2.2 inches (51 mm) or 2.7 inches (69 mm) in width. The wide configuration is required for two six‑breaker eConnect® PDUs in a 43U cabinet, delivering reliable power to critical equipment. The design eliminates the need for custom fabrication when deploying a pdu for cabinet applications. Installation is tool‑less, using pre‑drilled holes that align with 28‑inch (71 mm), 61.25‑inch (1556 mm) or 64.75‑inch (1645 mm) center spacing. The bracket slides into place and secures with a single fastener, reducing deployment time and labor. This mounting flexibility supports both new builds and retrofits in existing data‑center rows. Constructed from cold‑rolled steel, the bracket offers long‑term durability and can be finished in black or Glacier White to match the cabinet aesthetics. Integrated slots accept CPI Saf‑T‑Grip® straps or tie‑wraps, allowing cables to be organized neatly along the bracket. The robust construction helps maintain structural integrity during seismic events, aligning with the SeismicFrame® safety standards. By consolidating two PDUs within a single full‑height enclosure, the 14481 solution maximizes usable space inside a 43U cabinet while simplifying power management. Customers benefit from improved airflow, reduced cable clutter, and easier maintenance access. The bracket exemplifies CPI's commitment to quality, rapid customization, and global availability for modern data‑center infrastructures.</p>"},{"primaryId":"14481-E00","Primary ID":"14481-E00","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet","Marketing Description - Global English":"Full Height Dual PDU Bracket; Wide; 5.8\" (147 mm) x 40U; Glacier White","Shipping Weight":10.6,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":183,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Units":40,"Shipping Weight (Metric)":4.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":126.56,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/6e52a81b/66eca3d206cc930019d6b224/14480_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"70.73\" (1796.542 mm)","Width":"1\" (25 mm)","Depth":"5.8\" (146 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":70.7,"Product Height Uom":"\"","Product Length/Depth":5.8,"Product Length/Depth Uom":"\"","Product Width ":1,"Product Width Uom":"\"","Product Height (Metric)":1797,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":146,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":25,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ASSY,BRKT,PDU,W,SEISMIC,40U,GW","Search Terms":"14481-E00,Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,ZetaFrame Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Server cabinet Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Rack-mounted Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Data center Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Cabinet Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet solution,Network rack Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Structured cabling solution for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Best Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet for server racks,How to organize cables with Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Efficient routing for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Front-to-back cable routing for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,High-density cable organization for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Professional cable management for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet","Search Relevancy":3},{"primaryId":"14481-E01","Primary ID":"14481-E01","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet","Marketing Description - Global English":"Full Height Dual PDU Bracket; Wide; 5.8\" (147 mm) x 43U; Glacier White","Shipping Weight":11.2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":196,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Units":43,"Shipping Weight (Metric)":5.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":163.28,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/6e52a81b/66eca3d206cc930019d6b224/14480_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"75.98\" (1929.892 mm)","Width":"1\" (25 mm)","Depth":"5.8\" (146 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":76,"Product Height Uom":"\"","Product Length/Depth":5.8,"Product Length/Depth Uom":"\"","Product Width ":1,"Product Width Uom":"\"","Product Height (Metric)":1930,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":146,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":25,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ASSY,BRKT,PDU,W,SEISMIC,43U,GW","Search Terms":"14481-E01,Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,ZetaFrame Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Server cabinet Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Rack-mounted Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Data center Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Cabinet Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet solution,Network rack Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Structured cabling solution for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Best Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet for server racks,How to organize cables with Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Efficient routing for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Front-to-back cable routing for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,High-density cable organization for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet,Professional cable management for Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet","Search Relevancy":3}],"options":{"Height":["70.73\" (1796.542 mm)","75.98\" (1929.892 mm)"],"Rack Height":[],"Color":["Black","Glacier White"]},"total":8}