{"items":[{"primaryId":"38637-700","Primary ID":"38637-700","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height Single PDU Bracket for ZetaFrame Cabinet","Marketing Description - Global English":"Full Height Single PDU Bracket for ZetaFrame®Cabinet; for 42U Cabinet; 2.2\"W (56 mm) PDU; Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":202,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":42,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":78.49,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"42U","Height":"73.6\" (1869 mm) 42U","Width":"0.5\" (13 mm)","Depth":"2.5\" (64 mm)","PDU Chassis Width":"2.2\" (56 mm)","BABA Compliant":"1","Product Height":73.6,"Product Height Uom":"\"","Product Length/Depth":2.5,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":1869,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":64,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":3.9,"Product Weight UOM":"LB","Short Description":"PDU BRKT,SGL,2.2IN,ZETA,42U","Search Terms":"38637-700,Full Height Single PDU Bracket for ZetaFrame Cabinet,ZetaFrame Full Height Single PDU Bracket for ZetaFrame Cabinet,Server cabinet Full Height Single PDU Bracket for ZetaFrame Cabinet,Rack-mounted Full Height Single PDU Bracket for ZetaFrame Cabinet,Data center Full Height Single PDU Bracket for ZetaFrame Cabinet,Cabinet Full Height Single PDU Bracket for ZetaFrame Cabinet solution,Network rack Full Height Single PDU Bracket for ZetaFrame Cabinet,Structured cabling solution for Full Height Single PDU Bracket for ZetaFrame Cabinet,Best Full Height Single PDU Bracket for ZetaFrame Cabinet for server racks,How to organize cables with Full Height Single PDU Bracket for ZetaFrame Cabinet,Efficient routing for Full Height Single PDU Bracket for ZetaFrame Cabinet,Front-to-back cable routing for Full Height Single PDU Bracket for ZetaFrame Cabinet,High-density cable organization for Full Height Single PDU Bracket for ZetaFrame Cabinet,Professional cable management for Full Height Single PDU Bracket for ZetaFrame Cabinet","Search Relevancy":3},{"primaryId":"38637-703","Primary ID":"38637-703","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height Single PDU Bracket for ZetaFrame Cabinet","Marketing Description - Global English":"Full Height Single PDU Bracket for ZetaFrame®Cabinet; for 45U Cabinet; 2.2\"W (56 mm) PDU; Black","Shipping Weight":5.1,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":216,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.31,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":86.56,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"78.9\" (2004 mm) 45U","Width":"0.5\" (13 mm)","Depth":"2.5\" (64 mm)","PDU Chassis Width":"2.2\" (56 mm)","BABA Compliant":"1","Product Height":78.9,"Product Height Uom":"\"","Product Length/Depth":2.5,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":2004,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":64,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":4.1,"Product Weight UOM":"LB","Short Description":"PDU BRKT,SGL,2.2IN,ZETA,45U","Search Terms":"38637-703,Full Height Single PDU Bracket for ZetaFrame Cabinet,ZetaFrame Full Height Single PDU Bracket for ZetaFrame Cabinet,Server cabinet Full Height Single PDU Bracket for ZetaFrame Cabinet,Rack-mounted Full Height Single PDU Bracket for ZetaFrame Cabinet,Data center Full Height Single PDU Bracket for ZetaFrame Cabinet,Cabinet Full Height Single PDU Bracket for ZetaFrame Cabinet solution,Network rack Full Height Single PDU Bracket for ZetaFrame Cabinet,Structured cabling solution for Full Height Single PDU Bracket for ZetaFrame Cabinet,Best Full Height Single PDU Bracket for ZetaFrame Cabinet for server racks,How to organize cables with Full Height Single PDU Bracket for ZetaFrame Cabinet,Efficient routing for Full Height Single PDU Bracket for ZetaFrame Cabinet,Front-to-back cable routing for Full Height Single PDU Bracket for ZetaFrame Cabinet,High-density cable organization for Full Height Single PDU Bracket for ZetaFrame Cabinet,Professional cable management for Full Height Single PDU Bracket for ZetaFrame Cabinet","Search Relevancy":3},{"primaryId":"38637-706","Primary ID":"38637-706","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height Single PDU Bracket for ZetaFrame Cabinet","Marketing Description - Global English":"Full Height Single PDU Bracket for ZetaFrame®Cabinet; for 48U Cabinet; 2.2\"W (56 mm) PDU; Black","Shipping Weight":5.2,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":229,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":48,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":99.86,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"48U","Height":"84.2\" (2139 mm) 48U","Width":"0.5\" (13 mm)","Depth":"2.5\" (64 mm)","PDU Chassis Width":"2.2\" (56 mm)","BABA Compliant":"1","Product Height":84.2,"Product Height Uom":"\"","Product Length/Depth":2.5,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":2139,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":64,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":4.4,"Product Weight UOM":"LB","Short Description":"PDU BRKT,SGL,2.2IN,ZETA,48U","Search Terms":"38637-706,Full Height Single PDU Bracket for ZetaFrame Cabinet,ZetaFrame Full Height Single PDU Bracket for ZetaFrame Cabinet,Server cabinet Full Height Single PDU Bracket for ZetaFrame Cabinet,Rack-mounted Full Height Single PDU Bracket for ZetaFrame Cabinet,Data center Full Height Single PDU Bracket for ZetaFrame Cabinet,Cabinet Full Height Single PDU Bracket for ZetaFrame Cabinet solution,Network rack Full Height Single PDU Bracket for ZetaFrame Cabinet,Structured cabling solution for Full Height Single PDU Bracket for ZetaFrame Cabinet,Best Full Height Single PDU Bracket for ZetaFrame Cabinet for server racks,How to organize cables with Full Height Single PDU Bracket for ZetaFrame Cabinet,Efficient routing for Full Height Single PDU Bracket for ZetaFrame Cabinet,Front-to-back cable routing for Full Height Single PDU Bracket for ZetaFrame Cabinet,High-density cable organization for Full Height Single PDU Bracket for ZetaFrame Cabinet,Professional cable management for Full Height Single PDU Bracket for ZetaFrame Cabinet","Search Relevancy":3},{"primaryId":"38637-710","Primary ID":"38637-710","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height Single PDU Bracket for ZetaFrame Cabinet","Marketing Description - Global English":"Full Height Single PDU Bracket for ZetaFrame®Cabinet; for 52U Cabinet; 2.2\"W (56 mm) PDU; Black","Shipping Weight":5.3,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":247,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":52,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.4,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":115.25,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"52U","Height":"91.2\" (2316 mm) 52U","Width":"0.5\" (13 mm)","Depth":"2.5\" (64 mm)","PDU Chassis Width":"2.2\" (56 mm)","BABA Compliant":"1","Product Height":91.2,"Product Height Uom":"\"","Product Length/Depth":2.5,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":2316,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":64,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":4.8,"Product Weight UOM":"LB","Short Description":"PDU BRKT,SGL,2.2IN,ZETA,52U","Search Terms":"38637-710,Full Height Single PDU Bracket for ZetaFrame Cabinet,ZetaFrame Full Height Single PDU Bracket for ZetaFrame Cabinet,Server cabinet Full Height Single PDU Bracket for ZetaFrame Cabinet,Rack-mounted Full Height Single PDU Bracket for ZetaFrame Cabinet,Data center Full Height Single PDU Bracket for ZetaFrame Cabinet,Cabinet Full Height Single PDU Bracket for ZetaFrame Cabinet solution,Network rack Full Height Single PDU Bracket for ZetaFrame Cabinet,Structured cabling solution for Full Height Single PDU Bracket for ZetaFrame Cabinet,Best Full Height Single PDU Bracket for ZetaFrame Cabinet for server racks,How to organize cables with Full Height Single PDU Bracket for ZetaFrame Cabinet,Efficient routing for Full Height Single PDU Bracket for ZetaFrame Cabinet,Front-to-back cable routing for Full Height Single PDU Bracket for ZetaFrame Cabinet,High-density cable organization for Full Height Single PDU Bracket for ZetaFrame Cabinet,Professional cable management for Full Height Single PDU Bracket for ZetaFrame Cabinet","Search Relevancy":3},{"primaryId":"38637-711","Primary ID":"38637-711","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height Single PDU Bracket for ZetaFrame Cabinet","Marketing Description - Global English":"Full Height Single PDU Bracket for ZetaFrame®Cabinet; for 42U Cabinet; 2.7\"W (69 mm) PDU; Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":202,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":42,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":83.3,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"42U","Height":"73.6\" (1869 mm) 42U","Width":"0.5\" (13 mm)","Depth":"3\" (76 mm)","PDU Chassis Width":"2.4-2.7\" (51 - 69 mm)","BABA Compliant":"1","Product Height":73.6,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":1869,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":4.6,"Product Weight UOM":"LB","Short Description":"PDU BRKT,SGL,2.7IN,ZETA,42U","Search Terms":"38637-711,Full Height Single PDU Bracket for ZetaFrame Cabinet,ZetaFrame Full Height Single PDU Bracket for ZetaFrame Cabinet,Server cabinet Full Height Single PDU Bracket for ZetaFrame Cabinet,Rack-mounted Full Height Single PDU Bracket for ZetaFrame Cabinet,Data center Full Height Single PDU Bracket for ZetaFrame Cabinet,Cabinet Full Height Single PDU Bracket for ZetaFrame Cabinet solution,Network rack Full Height Single PDU Bracket for ZetaFrame Cabinet,Structured cabling solution for Full Height Single PDU Bracket for ZetaFrame Cabinet,Best Full Height Single PDU Bracket for ZetaFrame Cabinet for server racks,How to organize cables with Full Height Single PDU Bracket for ZetaFrame Cabinet,Efficient routing for Full Height Single PDU Bracket for ZetaFrame Cabinet,Front-to-back cable routing for Full Height Single PDU Bracket for ZetaFrame Cabinet,High-density cable organization for Full Height Single PDU Bracket for ZetaFrame Cabinet,Professional cable management for Full Height Single PDU Bracket for ZetaFrame Cabinet","Search Relevancy":3},{"primaryId":"38637-714","Primary ID":"38637-714","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height Single PDU Bracket for ZetaFrame Cabinet","Marketing Description - Global English":"Full Height Single PDU Bracket for ZetaFrame®Cabinet; for 45U Cabinet; 2.7\"W (69 mm) PDU; Black","Shipping Weight":5.1,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":216,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.31,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":91.29,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"78.9\" (2004 mm) 45U","Width":"0.5\" (13 mm)","Depth":"3\" (76 mm)","PDU Chassis Width":"2.4-2.7\" (51 - 69 mm)","BABA Compliant":"1","Product Height":78.9,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":2004,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":4.9,"Product Weight UOM":"LB","Short Description":"PDU BRKT,SGL,2.7IN,ZETA,45U","Search Terms":"38637-714,Full Height Single PDU Bracket for ZetaFrame Cabinet,ZetaFrame Full Height Single PDU Bracket for ZetaFrame Cabinet,Server cabinet Full Height Single PDU Bracket for ZetaFrame Cabinet,Rack-mounted Full Height Single PDU Bracket for ZetaFrame Cabinet,Data center Full Height Single PDU Bracket for ZetaFrame Cabinet,Cabinet Full Height Single PDU Bracket for ZetaFrame Cabinet solution,Network rack Full Height Single PDU Bracket for ZetaFrame Cabinet,Structured cabling solution for Full Height Single PDU Bracket for ZetaFrame Cabinet,Best Full Height Single PDU Bracket for ZetaFrame Cabinet for server racks,How to organize cables with Full Height Single PDU Bracket for ZetaFrame Cabinet,Efficient routing for Full Height Single PDU Bracket for ZetaFrame Cabinet,Front-to-back cable routing for Full Height Single PDU Bracket for ZetaFrame Cabinet,High-density cable organization for Full Height Single PDU Bracket for ZetaFrame Cabinet,Professional cable management for Full Height Single PDU Bracket for ZetaFrame Cabinet","Search Relevancy":3,"SKU Level SEO Page Title":"38637-714 PDU Bracket for ZetaFrame® Cabinet | Chatsworth","SKU Level SEO Meta Description":"The 38637-714 bracket--714 matches ZetaFrame® cabinets--secures eConnect® PDUs with tool‑less installation and optimal outlet placement.","SKU Level Web H4 Heading":"Key Installation Features and Benefits","SKU Level Web Paragraph Text":"<p>The 38637-714 PDU bracket is engineered to secure eConnect® power distribution units inside ZetaFrame® cabinets. Its full‑height design provides continuous outlet access across the entire cabinet interior. This accessory simplifies power routing and protects critical equipment from accidental displacement. The bracket's adjustable mounting system aligns with the 714 matches depth positions of ZetaFrame® frames, allowing tool‑less installation in 12‑¼″ increments up to 61‑¼″. Installers can reposition the bracket quickly to accommodate varying PDU chassis widths. The design eliminates the need for additional hardware and reduces installation time. Designed for 45U and taller enclosures, the bracket supports 2.7 in (69 mm) wide PDUs while maintaining a low profile of 2.5 in (64 mm) from the cabinet front. Compatibility with standard ZetaFrame® rail spacing ensures a secure fit across the product family. The solution works with both single‑ and dual‑PDU configurations. By integrating power distribution at the cabinet level, the bracket improves airflow management and maximizes usable rack space. The tool‑less design reduces maintenance effort and minimizes downtime during upgrades. Operators benefit from a clean, organized power layout that supports high‑density deployments. Customers can request a customized quote or locate an authorized distributor through the CPI sales network. Technical specialists are available to verify fitment and answer installation questions. Leverage CPI's global support to ensure a rapid, reliable deployment of your power management infrastructure.</p>"},{"primaryId":"38637-717","Primary ID":"38637-717","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height Single PDU Bracket for ZetaFrame Cabinet","Marketing Description - Global English":"Full Height Single PDU Bracket for ZetaFrame®Cabinet; for 48U Cabinet; 2.7\"W (69 mm) PDU; Black","Shipping Weight":5.2,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":229,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":48,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":104.56,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"48U","Height":"84.2\" (2139 mm) 48U","Width":"0.5\" (13 mm)","Depth":"3\" (76 mm)","PDU Chassis Width":"2.4-2.7\" (51 - 69 mm)","BABA Compliant":"1","Product Height":84.2,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":2139,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":5.2,"Product Weight UOM":"LB","Short Description":"PDU BRKT,SGL,2.7IN,ZETA,48U","Search Terms":"38637-717,Full Height Single PDU Bracket for ZetaFrame Cabinet,ZetaFrame Full Height Single PDU Bracket for ZetaFrame Cabinet,Server cabinet Full Height Single PDU Bracket for ZetaFrame Cabinet,Rack-mounted Full Height Single PDU Bracket for ZetaFrame Cabinet,Data center Full Height Single PDU Bracket for ZetaFrame Cabinet,Cabinet Full Height Single PDU Bracket for ZetaFrame Cabinet solution,Network rack Full Height Single PDU Bracket for ZetaFrame Cabinet,Structured cabling solution for Full Height Single PDU Bracket for ZetaFrame Cabinet,Best Full Height Single PDU Bracket for ZetaFrame Cabinet for server racks,How to organize cables with Full Height Single PDU Bracket for ZetaFrame Cabinet,Efficient routing for Full Height Single PDU Bracket for ZetaFrame Cabinet,Front-to-back cable routing for Full Height Single PDU Bracket for ZetaFrame Cabinet,High-density cable organization for Full Height Single PDU Bracket for ZetaFrame Cabinet,Professional cable management for Full Height Single PDU Bracket for ZetaFrame Cabinet","Search Relevancy":3},{"primaryId":"38637-721","Primary ID":"38637-721","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height Single PDU Bracket for ZetaFrame Cabinet","Marketing Description - Global English":"Full Height Single PDU Bracket for ZetaFrame®Cabinet; for 52U Cabinet; 2.7\"W (69 mm) PDU; Black","Shipping Weight":5.3,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":247,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":52,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.4,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":119.89,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"52U","Height":"91.2\" (2316 mm) 52U","Width":"0.5\" (13 mm)","Depth":"3\" (76 mm)","PDU Chassis Width":"2.4-2.7\" (51 - 69 mm)","BABA Compliant":"1","Product Height":91.2,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":2316,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":5.7,"Product Weight UOM":"LB","Short Description":"PDU BRKT,SGL,2.7IN,ZETA,52U","Search Terms":"38637-721,Full Height Single PDU Bracket for ZetaFrame Cabinet,ZetaFrame Full Height Single PDU Bracket for ZetaFrame Cabinet,Server cabinet Full Height Single PDU Bracket for ZetaFrame Cabinet,Rack-mounted Full Height Single PDU Bracket for ZetaFrame Cabinet,Data center Full Height Single PDU Bracket for ZetaFrame Cabinet,Cabinet Full Height Single PDU Bracket for ZetaFrame Cabinet solution,Network rack Full Height Single PDU Bracket for ZetaFrame Cabinet,Structured cabling solution for Full Height Single PDU Bracket for ZetaFrame Cabinet,Best Full Height Single PDU Bracket for ZetaFrame Cabinet for server racks,How to organize cables with Full Height Single PDU Bracket for ZetaFrame Cabinet,Efficient routing for Full Height Single PDU Bracket for ZetaFrame Cabinet,Front-to-back cable routing for Full Height Single PDU Bracket for ZetaFrame Cabinet,High-density cable organization for Full Height Single PDU Bracket for ZetaFrame Cabinet,Professional cable management for Full Height Single PDU Bracket for ZetaFrame Cabinet","Search Relevancy":3},{"primaryId":"38637-E00","Primary ID":"38637-E00","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height Single PDU Bracket for ZetaFrame Cabinet","Marketing Description - Global English":"Full Height Single PDU Bracket for ZetaFrame®Cabinet; for 42U Cabinet; 2.2\"W (56 mm) PDU; Glacier White","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":202,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":42,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":78.48,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"42U","Height":"73.6\" (1869 mm) 42U","Width":"0.5\" (13 mm)","Depth":"2.5\" (64 mm)","PDU Chassis Width":"2.2\" (56 mm)","BABA Compliant":"1","Product Height":73.6,"Product Height Uom":"\"","Product Length/Depth":2.5,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":1869,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":64,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":3.9,"Product Weight UOM":"LB","Short Description":"PDU BRKT,SGL,2.2IN,ZETA,42U","Search Terms":"38637-E00,Full Height Single PDU Bracket for ZetaFrame Cabinet,ZetaFrame Full Height Single PDU Bracket for ZetaFrame Cabinet,Server cabinet Full Height Single PDU Bracket for ZetaFrame Cabinet,Rack-mounted Full Height Single PDU Bracket for ZetaFrame Cabinet,Data center Full Height Single PDU Bracket for ZetaFrame Cabinet,Cabinet Full Height Single PDU Bracket for ZetaFrame Cabinet solution,Network rack Full Height Single PDU Bracket for ZetaFrame Cabinet,Structured cabling solution for Full Height Single PDU Bracket for ZetaFrame Cabinet,Best Full Height Single PDU Bracket for ZetaFrame Cabinet for server racks,How to organize cables with Full Height Single PDU Bracket for ZetaFrame Cabinet,Efficient routing for Full Height Single PDU Bracket for ZetaFrame Cabinet,Front-to-back cable routing for Full Height Single PDU Bracket for ZetaFrame Cabinet,High-density cable organization for Full Height Single PDU Bracket for ZetaFrame Cabinet,Professional cable management for Full Height Single PDU Bracket for ZetaFrame Cabinet","Search Relevancy":3},{"primaryId":"38637-E03","Primary ID":"38637-E03","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height Single PDU Bracket for ZetaFrame Cabinet","Marketing Description - Global English":"Full Height Single PDU Bracket for ZetaFrame®Cabinet; for 45U Cabinet; 2.2\"W (56 mm) PDU; Glacier White","Shipping Weight":5.1,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":216,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.31,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":86.56,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"78.9\" (2004 mm) 45U","Width":"0.5\" (13 mm)","Depth":"2.5\" (64 mm)","PDU Chassis Width":"2.2\" (56 mm)","BABA Compliant":"1","Product Height":78.9,"Product Height Uom":"\"","Product Length/Depth":2.5,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":2004,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":64,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":4.1,"Product Weight UOM":"LB","Short Description":"PDU BRKT,SGL,2.2IN,ZETA,45U","Search Terms":"38637-E03,Full Height Single PDU Bracket for ZetaFrame Cabinet,ZetaFrame Full Height Single PDU Bracket for ZetaFrame Cabinet,Server cabinet Full Height Single PDU Bracket for ZetaFrame Cabinet,Rack-mounted Full Height Single PDU Bracket for ZetaFrame Cabinet,Data center Full Height Single PDU Bracket for ZetaFrame Cabinet,Cabinet Full Height Single PDU Bracket for ZetaFrame Cabinet solution,Network rack Full Height Single PDU Bracket for ZetaFrame Cabinet,Structured cabling solution for Full Height Single PDU Bracket for ZetaFrame Cabinet,Best Full Height Single PDU Bracket for ZetaFrame Cabinet for server racks,How to organize cables with Full Height Single PDU Bracket for ZetaFrame Cabinet,Efficient routing for Full Height Single PDU Bracket for ZetaFrame Cabinet,Front-to-back cable routing for Full Height Single PDU Bracket for ZetaFrame Cabinet,High-density cable organization for Full Height Single PDU Bracket for ZetaFrame Cabinet,Professional cable management for Full Height Single PDU Bracket for ZetaFrame Cabinet","Search Relevancy":3},{"primaryId":"38637-E06","Primary ID":"38637-E06","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height Single PDU Bracket for ZetaFrame Cabinet","Marketing Description - Global English":"Full Height Single PDU Bracket for ZetaFrame®Cabinet; for 48U Cabinet; 2.2\"W (56 mm) PDU; Glacier White","Shipping Weight":5.2,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":229,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":48,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":99.86,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"48U","Height":"84.2\" (2139 mm) 48U","Width":"0.5\" (13 mm)","Depth":"2.5\" (64 mm)","PDU Chassis Width":"2.2\" (56 mm)","BABA Compliant":"1","Product Height":84.2,"Product Height Uom":"\"","Product Length/Depth":2.5,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":2139,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":64,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":4.4,"Product Weight UOM":"LB","Short Description":"PDU BRKT,SGL,2.2IN,ZETA,48U","Search Terms":"38637-E06,Full Height Single PDU Bracket for ZetaFrame Cabinet,ZetaFrame Full Height Single PDU Bracket for ZetaFrame Cabinet,Server cabinet Full Height Single PDU Bracket for ZetaFrame Cabinet,Rack-mounted Full Height Single PDU Bracket for ZetaFrame Cabinet,Data center Full Height Single PDU Bracket for ZetaFrame Cabinet,Cabinet Full Height Single PDU Bracket for ZetaFrame Cabinet solution,Network rack Full Height Single PDU Bracket for ZetaFrame Cabinet,Structured cabling solution for Full Height Single PDU Bracket for ZetaFrame Cabinet,Best Full Height Single PDU Bracket for ZetaFrame Cabinet for server racks,How to organize cables with Full Height Single PDU Bracket for ZetaFrame Cabinet,Efficient routing for Full Height Single PDU Bracket for ZetaFrame Cabinet,Front-to-back cable routing for Full Height Single PDU Bracket for ZetaFrame Cabinet,High-density cable organization for Full Height Single PDU Bracket for ZetaFrame Cabinet,Professional cable management for Full Height Single PDU Bracket for ZetaFrame Cabinet","Search Relevancy":3,"SKU Level SEO Page Title":"38637-E06 Cabinet PDU Bracket for ZetaFrame® | Chatsworth","SKU Level SEO Meta Description":"The 38637-E06 cabinet PDU bracket for ZetaFrame® cabinets offers tool‑less, adjustable mounting for optimal power distribution. Simplify deployment.","SKU Level Web H4 Heading":"Key Benefits of the Full‑Height PDU Bracket","SKU Level Web Paragraph Text":"<p>The 38637-E06 full‑height single PDU bracket is engineered for ZetaFrame® cabinets and provides a robust mounting solution for cabinet PDU applications. Its design aligns with the structural dimensions of a 48U enclosure, ensuring secure attachment without compromising rack integrity. This accessory enables efficient power management in high‑density data center environments. Installation is tool‑less and performed in 12‑¼‑inch increments, allowing technicians to position the bracket precisely along the cabinet depth. The adjustable feature accommodates PDU chassis widths of 2.2 in (56 mm) and supports a range of eConnect® PDU models. Quick mounting reduces deployment time and minimizes the risk of installation errors. By positioning the PDU at full cabinet height, the bracket optimizes outlet accessibility and balances cable routing, which helps maintain clear airflow pathways. The streamlined layout contributes to lower cooling costs and improves overall rack density. Users benefit from a tidy power distribution arrangement that simplifies maintenance. The bracket's compatibility with ZetaFrame® cabinets extends to both Glacier White and other factory finishes, preserving the aesthetic consistency of the enclosure. Its construction uses high‑strength steel to endure the rigors of continuous operation in demanding enterprise and hyperscale facilities. The solution integrates seamlessly with CPI's eConnect® power monitoring ecosystem. Choosing the 38637-E06 bracket supports CPI's commitment to reliable, scalable infrastructure while providing the flexibility needed for future upgrades. Engineers can rely on the consistent performance of this accessory across a variety of deployment scenarios. Contact a CPI authorized distributor to include this bracket in your next enclosure design.</p>"},{"primaryId":"38637-E10","Primary ID":"38637-E10","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height Single PDU Bracket for ZetaFrame Cabinet","Marketing Description - Global English":"Full Height Single PDU Bracket for ZetaFrame®Cabinet; for 52U Cabinet; 2.2\"W (56 mm) PDU; Glacier White","Shipping Weight":5.3,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":247,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":52,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.4,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":115.25,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"52U","Height":"91.2\" (2316 mm) 52U","Width":"0.5\" (13 mm)","Depth":"2.5\" (64 mm)","PDU Chassis Width":"2.2\" (56 mm)","BABA Compliant":"1","Product Height":91.2,"Product Height Uom":"\"","Product Length/Depth":2.5,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":2316,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":64,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":4.8,"Product Weight UOM":"LB","Short Description":"PDU BRKT,SGL,2.2IN,ZETA,52U","Search Terms":"38637-E10,Full Height Single PDU Bracket for ZetaFrame Cabinet,ZetaFrame Full Height Single PDU Bracket for ZetaFrame Cabinet,Server cabinet Full Height Single PDU Bracket for ZetaFrame Cabinet,Rack-mounted Full Height Single PDU Bracket for ZetaFrame Cabinet,Data center Full Height Single PDU Bracket for ZetaFrame Cabinet,Cabinet Full Height Single PDU Bracket for ZetaFrame Cabinet solution,Network rack Full Height Single PDU Bracket for ZetaFrame Cabinet,Structured cabling solution for Full Height Single PDU Bracket for ZetaFrame Cabinet,Best Full Height Single PDU Bracket for ZetaFrame Cabinet for server racks,How to organize cables with Full Height Single PDU Bracket for ZetaFrame Cabinet,Efficient routing for Full Height Single PDU Bracket for ZetaFrame Cabinet,Front-to-back cable routing for Full Height Single PDU Bracket for ZetaFrame Cabinet,High-density cable organization for Full Height Single PDU Bracket for ZetaFrame Cabinet,Professional cable management for Full Height Single PDU Bracket for ZetaFrame Cabinet","Search Relevancy":3},{"primaryId":"38637-E11","Primary ID":"38637-E11","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height Single PDU Bracket for ZetaFrame Cabinet","Marketing Description - Global English":"Full Height Single PDU Bracket for ZetaFrame®Cabinet; for 42U Cabinet; 2.7\"W (69 mm) PDU; Glacier White","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":202,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":42,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":83.3,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"42U","Height":"73.6\" (1869 mm) 42U","Width":"0.5\" (13 mm)","Depth":"3\" (76 mm)","PDU Chassis Width":"2.4-2.7\" (51 - 69 mm)","BABA Compliant":"1","Product Height":73.6,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":1869,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":4.6,"Product Weight UOM":"LB","Short Description":"PDU BRKT,SGL,2.7IN,ZETA,42U","Search Terms":"38637-E11,Full Height Single PDU Bracket for ZetaFrame Cabinet,ZetaFrame Full Height Single PDU Bracket for ZetaFrame Cabinet,Server cabinet Full Height Single PDU Bracket for ZetaFrame Cabinet,Rack-mounted Full Height Single PDU Bracket for ZetaFrame Cabinet,Data center Full Height Single PDU Bracket for ZetaFrame Cabinet,Cabinet Full Height Single PDU Bracket for ZetaFrame Cabinet solution,Network rack Full Height Single PDU Bracket for ZetaFrame Cabinet,Structured cabling solution for Full Height Single PDU Bracket for ZetaFrame Cabinet,Best Full Height Single PDU Bracket for ZetaFrame Cabinet for server racks,How to organize cables with Full Height Single PDU Bracket for ZetaFrame Cabinet,Efficient routing for Full Height Single PDU Bracket for ZetaFrame Cabinet,Front-to-back cable routing for Full Height Single PDU Bracket for ZetaFrame Cabinet,High-density cable organization for Full Height Single PDU Bracket for ZetaFrame Cabinet,Professional cable management for Full Height Single PDU Bracket for ZetaFrame Cabinet","Search Relevancy":3},{"primaryId":"38637-E14","Primary ID":"38637-E14","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height Single PDU Bracket for ZetaFrame Cabinet","Marketing Description - Global English":"Full Height Single PDU Bracket for ZetaFrame®Cabinet; for 45U Cabinet; 2.7\"W (69 mm) PDU; Glacier White","Shipping Weight":5.1,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":216,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.31,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":91.29,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"78.9\" (2004 mm) 45U","Width":"0.5\" (13 mm)","Depth":"3\" (76 mm)","PDU Chassis Width":"2.4-2.7\" (51 - 69 mm)","BABA Compliant":"1","Product Height":78.9,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":2004,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":4.9,"Product Weight UOM":"LB","Short Description":"PDU BRKT,SGL,2.7IN,ZETA,45U","Search Terms":"38637-E14,Full Height Single PDU Bracket for ZetaFrame Cabinet,ZetaFrame Full Height Single PDU Bracket for ZetaFrame Cabinet,Server cabinet Full Height Single PDU Bracket for ZetaFrame Cabinet,Rack-mounted Full Height Single PDU Bracket for ZetaFrame Cabinet,Data center Full Height Single PDU Bracket for ZetaFrame Cabinet,Cabinet Full Height Single PDU Bracket for ZetaFrame Cabinet solution,Network rack Full Height Single PDU Bracket for ZetaFrame Cabinet,Structured cabling solution for Full Height Single PDU Bracket for ZetaFrame Cabinet,Best Full Height Single PDU Bracket for ZetaFrame Cabinet for server racks,How to organize cables with Full Height Single PDU Bracket for ZetaFrame Cabinet,Efficient routing for Full Height Single PDU Bracket for ZetaFrame Cabinet,Front-to-back cable routing for Full Height Single PDU Bracket for ZetaFrame Cabinet,High-density cable organization for Full Height Single PDU Bracket for ZetaFrame Cabinet,Professional cable management for Full Height Single PDU Bracket for ZetaFrame Cabinet","Search Relevancy":3},{"primaryId":"38637-E17","Primary ID":"38637-E17","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height Single PDU Bracket for ZetaFrame Cabinet","Marketing Description - Global English":"Full Height Single PDU Bracket for ZetaFrame®Cabinet; for 48U Cabinet; 2.7\"W (69 mm) PDU; Glacier White","Shipping Weight":5.2,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":229,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":48,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":104.56,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"48U","Height":"84.2\" (2139 mm) 48U","Width":"0.5\" (13 mm)","Depth":"3\" (76 mm)","PDU Chassis Width":"2.4-2.7\" (51 - 69 mm)","BABA Compliant":"1","Product Height":84.2,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":2139,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":5.2,"Product Weight UOM":"LB","Short Description":"PDU BRKT,SGL,2.7IN,ZETA,48U","Search Terms":"38637-E17,Full Height Single PDU Bracket for ZetaFrame Cabinet,ZetaFrame Full Height Single PDU Bracket for ZetaFrame Cabinet,Server cabinet Full Height Single PDU Bracket for ZetaFrame Cabinet,Rack-mounted Full Height Single PDU Bracket for ZetaFrame Cabinet,Data center Full Height Single PDU Bracket for ZetaFrame Cabinet,Cabinet Full Height Single PDU Bracket for ZetaFrame Cabinet solution,Network rack Full Height Single PDU Bracket for ZetaFrame Cabinet,Structured cabling solution for Full Height Single PDU Bracket for ZetaFrame Cabinet,Best Full Height Single PDU Bracket for ZetaFrame Cabinet for server racks,How to organize cables with Full Height Single PDU Bracket for ZetaFrame Cabinet,Efficient routing for Full Height Single PDU Bracket for ZetaFrame Cabinet,Front-to-back cable routing for Full Height Single PDU Bracket for ZetaFrame Cabinet,High-density cable organization for Full Height Single PDU Bracket for ZetaFrame Cabinet,Professional cable management for Full Height Single PDU Bracket for ZetaFrame Cabinet","Search Relevancy":3},{"primaryId":"38637-E21","Primary ID":"38637-E21","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Full Height Single PDU Bracket for ZetaFrame Cabinet","Marketing Description - Global English":"Full Height Single PDU Bracket for ZetaFrame®Cabinet; for 52U Cabinet; 2.7\"W (69 mm) PDU; Glacier White","Shipping Weight":5.3,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":247,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":52,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.4,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":119.89,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"52U","Height":"91.2\" (2316 mm) 52U","Width":"0.5\" (13 mm)","Depth":"3\" (76 mm)","PDU Chassis Width":"2.4-2.7\" (51 - 69 mm)","BABA Compliant":"1","Product Height":91.2,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":2316,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":5.7,"Product Weight UOM":"LB","Short Description":"PDU BRKT,SGL,2.7IN,ZETA,52U","Search Terms":"38637-E21,Full Height Single PDU Bracket for ZetaFrame Cabinet,ZetaFrame Full Height Single PDU Bracket for ZetaFrame Cabinet,Server cabinet Full Height Single PDU Bracket for ZetaFrame Cabinet,Rack-mounted Full Height Single PDU Bracket for ZetaFrame Cabinet,Data center Full Height Single PDU Bracket for ZetaFrame Cabinet,Cabinet Full Height Single PDU Bracket for ZetaFrame Cabinet solution,Network rack Full Height Single PDU Bracket for ZetaFrame Cabinet,Structured cabling solution for Full Height Single PDU Bracket for ZetaFrame Cabinet,Best Full Height Single PDU Bracket for ZetaFrame Cabinet for server racks,How to organize cables with Full Height Single PDU Bracket for ZetaFrame Cabinet,Efficient routing for Full Height Single PDU Bracket for ZetaFrame Cabinet,Front-to-back cable routing for Full Height Single PDU Bracket for ZetaFrame Cabinet,High-density cable organization for Full Height Single PDU Bracket for ZetaFrame Cabinet,Professional cable management for Full Height Single PDU Bracket for ZetaFrame Cabinet","Search Relevancy":3,"SKU Level SEO Page Title":"Full Height PDU Bracket ZetaFrame® Cabinet 38637-E21 | Chatsworth","SKU Level SEO Meta Description":"Mount eConnect® PDUs securely in ZetaFrame® cabinets with the adjustable full-height bracket, simplifying power distribution and saving floor space.","SKU Level Web H4 Heading":"Adjustable Mounting Features for Optimized PDU Placement","SKU Level Web Paragraph Text":"<p>The Full Height PDU Bracket provides a robust mounting solution that aligns with the demanding requirements of modern data centers. Designed specifically for ZetaFrame® Cabinets, the bracket supports eConnect® PDUs and ensures secure, repeatable installation. Its adjustable design accommodates a range of cabinet depths, giving installers flexibility during deployment. Installation is tool‑less, with mounting positions spaced at 12‑¼″ increments up to 61‑¼″, streamlining the fit‑out process. The bracket's high‑strength construction maintains precise alignment, reducing the risk of mis‑placement and improving overall system reliability. By securing power distribution equipment at full height, the solution maximizes usable rack space. Power Management is enhanced through optimal outlet placement, allowing cable runs to remain organized and reducing clutter. The bracket's ability to support a single‑width PDU simplifies wiring, which in turn improves airflow and cooling efficiency. This contributes to lower operational costs and easier maintenance. Compatibility with ZetaFrame® Cabinet series ensures the bracket integrates seamlessly with existing infrastructure. The design matches the cabinet's structural dimensions, preserving the integrity of the enclosure while delivering a clean aesthetic. Customers benefit from a single, standardized component across multiple cabinet configurations. Choosing the Full Height PDU Bracket reflects CPI's commitment to quality, global availability, and rapid customization. The product exemplifies the company's expertise in power and thermal management for enterprise, hyperscale, and edge environments. It delivers a dependable, future‑ready solution for today's high‑performance computing demands.</p>"}],"options":{"PDU Chasis Width":[],"Height RMU":["42U","45U","48U","52U"],"Color":["Black","Glacier White"]},"total":16}