{"items":[{"primaryId":"40159-001","Primary ID":"40159-001","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Bonding Hardware","Marketing Product Subgroup":"Bonding Straps & Jumpers","Marketing Product Series":"Ground Wire","Marketing Description - Global English":"6MTW Green Ground Wire with yellow spiral tracer; 100' (30.5 m) spool","Shipping Weight":14,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":6.35,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":475.6,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Ground Wire","Keyword":"Bonding Jumper Kit","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/d925b1e9/66eca4793d2f0d00187f3b5e/40159-001_CUT-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/fde4b782/66eca4793d2f0d00187f3b60/40159-008_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"12\" (304.8 mm)","Width":"2.8\" (70 mm)","BABA Compliant":"1","Product Height":12,"Product Height Uom":"\"","Product Width ":2.8,"Product Width Uom":"\"","Product Height (Metric)":305,"Product Height Uom (Metric)":"mm","Product Width (Metric)":70,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"6MTW,GRN,W/YELL TRACE,100","Search Terms":"40159-001,Ground Wire,ZetaFrame Ground Wire,Server cabinet Ground Wire,Rack-mounted Ground Wire,Data center Ground Wire,Cabinet Ground Wire solution,Network rack Ground Wire,Structured cabling solution for Ground Wire,Best Ground Wire for server racks,How to organize cables with Ground Wire,Efficient routing for Ground Wire,Front-to-back cable routing for Ground Wire,High-density cable organization for Ground Wire,Professional cable management for Ground Wire","Search Relevancy":3,"SKU Level SEO Page Title":"#6 Grounding Wire - 40159-001 | Chatsworth","SKU Level SEO Meta Description":"CPI's #6 grounding wire ensures safe electrical bonding in data centers. This #6 green ground wire on a 100' spool allows custom jumpers for racks and cabinets. Trust Chatsworth for reliability.","SKU Level Web H4 Heading":"Features and Applications of the #6 Grounding Wire","SKU Level Web Paragraph Text":"<p>The 40159-001 ground wire from Chatsworth Products is a #6 AWG conductor designed for creating custom bonding jumpers in data center and network environments. This #6 grounding wire features green insulation with a yellow spiral tracer for easy identification and compliance with electrical standards. It ensures reliable electrical bonding to prevent faults and protect sensitive equipment.</p><p>Constructed with 133 strands, this #6 green ground wire offers superior flexibility and durability for various installation scenarios. The wire is supplied on a 100-foot spool, providing ample length for multiple custom jumper requirements across racks, cabinets, and cable runway. Its MTW rating confirms it meets machine tool wire standards for consistent performance in demanding conditions.</p><p>Use this ground wire to establish secure connections between CPI racks, cabinets, and bonding busbars, enhancing overall system safety. It supports bonding and grounding needs in enterprise, hyperscale, and industrial settings, reducing risks from electrical surges. Proper installation helps maintain regulatory compliance and operational integrity in critical infrastructure.</p><p>The green grounding wire with yellow tracer simplifies adherence to industry codes, facilitating quick inspections and maintenance. Chatsworth Products integrates this wire into its comprehensive bonding and grounding hardware portfolio, backed by decades of application expertise. This solution aligns with CPI's commitment to quality and safety in global data center operations.</p><p>For optimal results, pair this ground wire spool with compatible compression lugs to ensure secure, lasting connections. CPI's focus on rapid customization and global availability makes this product a trusted choice for infrastructure projects. Investing in high-quality grounding components like this wire safeguards your ICT investments and supports future-ready data centers.</p>"}],"options":{},"total":1}