{"items":[{"primaryId":"32651-001","Primary ID":"32651-001","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Spools, Reels & Straps","Marketing Product Series":"Half Spool Kit for Motive Vertical Cable Manager","Marketing Description - Global English":"Half Spool Kit for Motive Vertical Cable Manager; Pack of 4; Black","Shipping Weight":0.5,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":22,"Ship Length/Depth Uom":"in","Ship Width":8.5,"Ship Width Uom":"in","Shipping Weight (Metric)":0.23,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":22,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":47.88,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"2.5\" (64 mm)","Width":"2.1\" (53 mm)","Depth":"4.7\" (119 mm)","BABA Compliant":"1","Product Height":2.5,"Product Height Uom":"\"","Product Length/Depth":4.7,"Product Length/Depth Uom":"\"","Product Width ":2.1,"Product Width Uom":"\"","Product Height (Metric)":64,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":119,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":53,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HALF SPOOL KIT,MCM,4-PK,BK","Search Terms":"32651-001,Half Spool Kit for Motive Vertical Cable Manager,ZetaFrame Half Spool Kit for Motive Vertical Cable Manager,Server cabinet Half Spool Kit for Motive Vertical Cable Manager,Rack-mounted Half Spool Kit for Motive Vertical Cable Manager,Data center Half Spool Kit for Motive Vertical Cable Manager,Cabinet Half Spool Kit for Motive Vertical Cable Manager solution,Network rack Half Spool Kit for Motive Vertical Cable Manager,Structured cabling solution for Half Spool Kit for Motive Vertical Cable Manager,Best Half Spool Kit for Motive Vertical Cable Manager for server racks,How to organize cables with Half Spool Kit for Motive Vertical Cable Manager,Efficient routing for Half Spool Kit for Motive Vertical Cable Manager,Front-to-back cable routing for Half Spool Kit for Motive Vertical Cable Manager,High-density cable organization for Half Spool Kit for Motive Vertical Cable Manager,Professional cable management for Half Spool Kit for Motive Vertical Cable Manager","Search Relevancy":3}],"options":{},"total":1}