{"items":[{"primaryId":"11164-119","Primary ID":"11164-119","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Heavy Duty Equipment Shelf","Marketing Description - Global English":"Heavy Duty Equipment Shelf for 3\" (80 mm) Channel; for 19\" Rack; Gray ","Shipping Weight":7.3,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":18,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":3.31,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":46,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":291.34,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Heavy-Duty Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height":"7.16\" (181.864 mm)","Width":"19\" (482.6 mm)","Depth":"3\" (80 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7.16,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":181.864,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":80,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,HD,3 IN CHAN,19 IN,GY","Search Terms":"11164-119,Heavy Duty Equipment Shelf,ZetaFrame Heavy Duty Equipment Shelf,Server cabinet Heavy Duty Equipment Shelf,Rack-mounted Heavy Duty Equipment Shelf,Data center Heavy Duty Equipment Shelf,Cabinet Heavy Duty Equipment Shelf solution,Network rack Heavy Duty Equipment Shelf,Structured cabling solution for Heavy Duty Equipment Shelf,Best Heavy Duty Equipment Shelf for server racks,How to organize cables with Heavy Duty Equipment Shelf,Efficient routing for Heavy Duty Equipment Shelf,Front-to-back cable routing for Heavy Duty Equipment Shelf,High-density cable organization for Heavy Duty Equipment Shelf,Professional cable management for Heavy Duty Equipment Shelf","Search Relevancy":3},{"primaryId":"11164-123","Primary ID":"11164-123","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Heavy Duty Equipment Shelf","Marketing Description - Global English":"Heavy Duty Equipment Shelf for 3\" (80 mm) Channel; for 23\" Rack; Gray ","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":340.6,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Heavy-Duty Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height":"7.16\" (181.864 mm)","Width":"23\" (584.2 mm)","Depth":"3\" (80 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7.16,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":181.864,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":80,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,HD,3 IN CHAN,23 IN ,GY","Search Terms":"11164-123,Heavy Duty Equipment Shelf,ZetaFrame Heavy Duty Equipment Shelf,Server cabinet Heavy Duty Equipment Shelf,Rack-mounted Heavy Duty Equipment Shelf,Data center Heavy Duty Equipment Shelf,Cabinet Heavy Duty Equipment Shelf solution,Network rack Heavy Duty Equipment Shelf,Structured cabling solution for Heavy Duty Equipment Shelf,Best Heavy Duty Equipment Shelf for server racks,How to organize cables with Heavy Duty Equipment Shelf,Efficient routing for Heavy Duty Equipment Shelf,Front-to-back cable routing for Heavy Duty Equipment Shelf,High-density cable organization for Heavy Duty Equipment Shelf,Professional cable management for Heavy Duty Equipment Shelf","Search Relevancy":3},{"primaryId":"11164-519","Primary ID":"11164-519","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Heavy Duty Equipment Shelf","Marketing Description - Global English":"Heavy Duty Equipment Shelf for 3\" (80 mm) Channel; for 19\" Rack; Clear ","Shipping Weight":7.3,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":18,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":3.31,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":46,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":277.44,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Heavy-Duty Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height":"7.16\" (181.864 mm)","Width":"19\" (482.6 mm)","Depth":"3\" (80 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7.16,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":181.864,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":80,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,HD,3 IN CHAN,19 IN,CL","Search Terms":"11164-519,Heavy Duty Equipment Shelf,ZetaFrame Heavy Duty Equipment Shelf,Server cabinet Heavy Duty Equipment Shelf,Rack-mounted Heavy Duty Equipment Shelf,Data center Heavy Duty Equipment Shelf,Cabinet Heavy Duty Equipment Shelf solution,Network rack Heavy Duty Equipment Shelf,Structured cabling solution for Heavy Duty Equipment Shelf,Best Heavy Duty Equipment Shelf for server racks,How to organize cables with Heavy Duty Equipment Shelf,Efficient routing for Heavy Duty Equipment Shelf,Front-to-back cable routing for Heavy Duty Equipment Shelf,High-density cable organization for Heavy Duty Equipment Shelf,Professional cable management for Heavy Duty Equipment Shelf","Search Relevancy":3},{"primaryId":"11164-523","Primary ID":"11164-523","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Heavy Duty Equipment Shelf","Marketing Description - Global English":"Heavy Duty Equipment Shelf for 3\" (80 mm) Channel; for 23\" Rack; Clear ","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":324.37,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Heavy-Duty Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height":"7.16\" (181.864 mm)","Width":"23\" (584.2 mm)","Depth":"3\" (80 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7.16,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":181.864,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":80,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,HD,3 IN CHAN,23 IN ,CL","Search Terms":"11164-523,Heavy Duty Equipment Shelf,ZetaFrame Heavy Duty Equipment Shelf,Server cabinet Heavy Duty Equipment Shelf,Rack-mounted Heavy Duty Equipment Shelf,Data center Heavy Duty Equipment Shelf,Cabinet Heavy Duty Equipment Shelf solution,Network rack Heavy Duty Equipment Shelf,Structured cabling solution for Heavy Duty Equipment Shelf,Best Heavy Duty Equipment Shelf for server racks,How to organize cables with Heavy Duty Equipment Shelf,Efficient routing for Heavy Duty Equipment Shelf,Front-to-back cable routing for Heavy Duty Equipment Shelf,High-density cable organization for Heavy Duty Equipment Shelf,Professional cable management for Heavy Duty Equipment Shelf","Search Relevancy":3},{"primaryId":"11164-719","Primary ID":"11164-719","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Heavy Duty Equipment Shelf","Marketing Description - Global English":"Heavy Duty Equipment Shelf for 3\" (80 mm) Channel; for 19\" Rack; Black ","Shipping Weight":7.3,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":18,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":3.31,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":46,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":277.44,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Heavy-Duty Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height":"7.16\" (181.864 mm)","Width":"19\" (482.6 mm)","Depth":"3\" (80 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7.16,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":181.864,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":80,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,HD,3 IN CHAN,19 IN,BK","Search Terms":"11164-719,Heavy Duty Equipment Shelf,ZetaFrame Heavy Duty Equipment Shelf,Server cabinet Heavy Duty Equipment Shelf,Rack-mounted Heavy Duty Equipment Shelf,Data center Heavy Duty Equipment Shelf,Cabinet Heavy Duty Equipment Shelf solution,Network rack Heavy Duty Equipment Shelf,Structured cabling solution for Heavy Duty Equipment Shelf,Best Heavy Duty Equipment Shelf for server racks,How to organize cables with Heavy Duty Equipment Shelf,Efficient routing for Heavy Duty Equipment Shelf,Front-to-back cable routing for Heavy Duty Equipment Shelf,High-density cable organization for Heavy Duty Equipment Shelf,Professional cable management for Heavy Duty Equipment Shelf","Search Relevancy":3},{"primaryId":"11164-723","Primary ID":"11164-723","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Heavy Duty Equipment Shelf","Marketing Description - Global English":"Heavy Duty Equipment Shelf for 3\" (80 mm) Channel; for 23\" Rack; Black ","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":324.36,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Heavy-Duty Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height":"7.16\" (181.864 mm)","Width":"23\" (584.2 mm)","Depth":"3\" (80 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7.16,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":181.864,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":80,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,HD,3 IN CHAN,23 IN ,BK","Search Terms":"11164-723,Heavy Duty Equipment Shelf,ZetaFrame Heavy Duty Equipment Shelf,Server cabinet Heavy Duty Equipment Shelf,Rack-mounted Heavy Duty Equipment Shelf,Data center Heavy Duty Equipment Shelf,Cabinet Heavy Duty Equipment Shelf solution,Network rack Heavy Duty Equipment Shelf,Structured cabling solution for Heavy Duty Equipment Shelf,Best Heavy Duty Equipment Shelf for server racks,How to organize cables with Heavy Duty Equipment Shelf,Efficient routing for Heavy Duty Equipment Shelf,Front-to-back cable routing for Heavy Duty Equipment Shelf,High-density cable organization for Heavy Duty Equipment Shelf,Professional cable management for Heavy Duty Equipment Shelf","Search Relevancy":3},{"primaryId":"11164-E19","Primary ID":"11164-E19","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Heavy Duty Equipment Shelf","Marketing Description - Global English":"Heavy Duty Equipment Shelf for 3\" (80 mm) Channel; for 19\" Rack; Glacier White ","Shipping Weight":7.3,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":18,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":3.31,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":46,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":305.2,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Heavy-Duty Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height":"7.16\" (181.864 mm)","Width":"19\" (482.6 mm)","Depth":"3\" (80 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7.16,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":181.864,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":80,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,HD,3 IN CHAN,19 IN,GW","Search Terms":"11164-E19,Heavy Duty Equipment Shelf,ZetaFrame Heavy Duty Equipment Shelf,Server cabinet Heavy Duty Equipment Shelf,Rack-mounted Heavy Duty Equipment Shelf,Data center Heavy Duty Equipment Shelf,Cabinet Heavy Duty Equipment Shelf solution,Network rack Heavy Duty Equipment Shelf,Structured cabling solution for Heavy Duty Equipment Shelf,Best Heavy Duty Equipment Shelf for server racks,How to organize cables with Heavy Duty Equipment Shelf,Efficient routing for Heavy Duty Equipment Shelf,Front-to-back cable routing for Heavy Duty Equipment Shelf,High-density cable organization for Heavy Duty Equipment Shelf,Professional cable management for Heavy Duty Equipment Shelf","Search Relevancy":3},{"primaryId":"11164-E23","Primary ID":"11164-E23","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Heavy Duty Equipment Shelf","Marketing Description - Global English":"Heavy Duty Equipment Shelf for 3\" (80 mm) Channel; for 23\" Rack; Glacier White ","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":356.77,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Heavy-Duty Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height":"7.16\" (181.864 mm)","Width":"23\" (584.2 mm)","Depth":"3\" (80 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7.16,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":181.864,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":80,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,HD,3 IN CHAN,23 IN,GW","Search Terms":"11164-E23,Heavy Duty Equipment Shelf,ZetaFrame Heavy Duty Equipment Shelf,Server cabinet Heavy Duty Equipment Shelf,Rack-mounted Heavy Duty Equipment Shelf,Data center Heavy Duty Equipment Shelf,Cabinet Heavy Duty Equipment Shelf solution,Network rack Heavy Duty Equipment Shelf,Structured cabling solution for Heavy Duty Equipment Shelf,Best Heavy Duty Equipment Shelf for server racks,How to organize cables with Heavy Duty Equipment Shelf,Efficient routing for Heavy Duty Equipment Shelf,Front-to-back cable routing for Heavy Duty Equipment Shelf,High-density cable organization for Heavy Duty Equipment Shelf,Professional cable management for Heavy Duty Equipment Shelf","Search Relevancy":3},{"primaryId":"12293-119","Primary ID":"12293-119","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Heavy Duty Equipment Shelf","Marketing Description - Global English":"Heavy Duty Equipment Shelf for 6\" (150 mm) Channel; for 19\" Rack; Gray","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":291.28,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Shelf;Heavy-Duty Shelf","Promote on Website":"1","Attached to Series":"1","Height":"7.16\" (181.864 mm)","Width":"19\" (483 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7.2,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":182,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF - CPU, 19 IN RACK (6 IN DEEP),GY","Search Terms":"12293-119,Heavy Duty Equipment Shelf,ZetaFrame Heavy Duty Equipment Shelf,Server cabinet Heavy Duty Equipment Shelf,Rack-mounted Heavy Duty Equipment Shelf,Data center Heavy Duty Equipment Shelf,Cabinet Heavy Duty Equipment Shelf solution,Network rack Heavy Duty Equipment Shelf,Structured cabling solution for Heavy Duty Equipment Shelf,Best Heavy Duty Equipment Shelf for server racks,How to organize cables with Heavy Duty Equipment Shelf,Efficient routing for Heavy Duty Equipment Shelf,Front-to-back cable routing for Heavy Duty Equipment Shelf,High-density cable organization for Heavy Duty Equipment Shelf,Professional cable management for Heavy Duty Equipment Shelf","Search Relevancy":3},{"primaryId":"12293-519","Primary ID":"12293-519","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Heavy Duty Equipment Shelf","Marketing Description - Global English":"Heavy Duty Equipment Shelf for 6\" (150 mm) Channel; for 19\" Rack; Clear","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":277.42,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Shelf;Heavy-Duty Shelf","Promote on Website":"1","Attached to Series":"1","Height":"7.16\" (181.864 mm)","Width":"19\" (483 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7.2,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":182,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF - CPU, 19 IN RACK,6 IN D,CL","Search Terms":"12293-519,Heavy Duty Equipment Shelf,ZetaFrame Heavy Duty Equipment Shelf,Server cabinet Heavy Duty Equipment Shelf,Rack-mounted Heavy Duty Equipment Shelf,Data center Heavy Duty Equipment Shelf,Cabinet Heavy Duty Equipment Shelf solution,Network rack Heavy Duty Equipment Shelf,Structured cabling solution for Heavy Duty Equipment Shelf,Best Heavy Duty Equipment Shelf for server racks,How to organize cables with Heavy Duty Equipment Shelf,Efficient routing for Heavy Duty Equipment Shelf,Front-to-back cable routing for Heavy Duty Equipment Shelf,High-density cable organization for Heavy Duty Equipment Shelf,Professional cable management for Heavy Duty Equipment Shelf","Search Relevancy":3},{"primaryId":"12293-719","Primary ID":"12293-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Heavy Duty Equipment Shelf","Marketing Description - Global English":"Heavy Duty Equipment Shelf for 6\" (150 mm) Channel; for 19\" Rack; Black","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":277.42,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Shelf;Heavy-Duty Shelf","Promote on Website":"1","Attached to Series":"1","Height":"7.16\" (181.864 mm)","Width":"19\" (483 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7.2,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":182,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF - CPU, 19 IN RACK (6 IN DEEP),BK","Search Terms":"12293-719,Heavy Duty Equipment Shelf,ZetaFrame Heavy Duty Equipment Shelf,Server cabinet Heavy Duty Equipment Shelf,Rack-mounted Heavy Duty Equipment Shelf,Data center Heavy Duty Equipment Shelf,Cabinet Heavy Duty Equipment Shelf solution,Network rack Heavy Duty Equipment Shelf,Structured cabling solution for Heavy Duty Equipment Shelf,Best Heavy Duty Equipment Shelf for server racks,How to organize cables with Heavy Duty Equipment Shelf,Efficient routing for Heavy Duty Equipment Shelf,Front-to-back cable routing for Heavy Duty Equipment Shelf,High-density cable organization for Heavy Duty Equipment Shelf,Professional cable management for Heavy Duty Equipment Shelf","Search Relevancy":3,"SKU Level SEO Page Title":"12293-719 Heavy Duty Equipment Shelf for 19\" Racks | Chatsworth","SKU Level SEO Meta Description":"Explore the 12293-719 Heavy Duty Equipment Shelf for 19\" racks. It provides sturdy, load‑bearing support for large devices, enhancing enclosure reliability.","SKU Level Web H4 Heading":"Key Features of the 12293‑719 Shelf","SKU Level Web Paragraph Text":"<p>The 12293-719 Heavy Duty Equipment Shelf is designed for 19\" (483 mm) rack enclosures, delivering a solid platform for oversized hardware. Its aluminum construction provides a lightweight yet robust solution that resists corrosion in demanding environments. The shelf accommodates a 6\" (152 mm) channel depth, making it compatible with standard 19\" rack systems. Engineered to support up to 200 lb (90.7 kg) of equipment, this equipment shelf ensures reliable load‑bearing performance for power supplies, battery units, and other heavy components. The open‑frame design facilitates easy cable routing and airflow, helping to maintain optimal thermal conditions. Installation requires no additional mounting hardware, simplifying integration into existing racks. The model 719 version offers a black finish that blends seamlessly with typical data‑center aesthetics while providing UV‑resistant protection. Its dimensions allow placement at any height within the rack, giving flexibility for custom configurations. Users benefit from rapid deployment, reducing installation time and labor costs. CPI's global availability and rapid customization options enable customers to obtain the 12293‑719 shelf with optional accessories such as brackets or tie‑downs. Technical support is available to verify load calculations and ensure compliance with industry standards. The shelf's design aligns with CPI's commitment to quality and durability across enterprise and hyperscale environments. Integrating this heavy duty equipment shelf enhances overall system stability, protecting valuable assets from vibration and sagging. It also contributes to efficient space utilization by consolidating large devices onto a single, sturdy platform. Organizations can rely on the shelf's proven performance to support mission‑critical operations.</p>"},{"primaryId":"12293-E19","Primary ID":"12293-E19","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Heavy Duty Equipment Shelf","Marketing Description - Global English":"Heavy Duty Equipment Shelf for 6\" (150 mm) Channel; for 19\" Rack; Glacier White","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":305.18,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Shelf;Heavy-Duty Shelf","Promote on Website":"1","Attached to Series":"1","Height":"7.16\" (181.864 mm)","Width":"19\" (483 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7.2,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":182,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF - CPU, 19 IN RACK (6 IN DEEP),GW","Search Terms":"12293-E19,Heavy Duty Equipment Shelf,ZetaFrame Heavy Duty Equipment Shelf,Server cabinet Heavy Duty Equipment Shelf,Rack-mounted Heavy Duty Equipment Shelf,Data center Heavy Duty Equipment Shelf,Cabinet Heavy Duty Equipment Shelf solution,Network rack Heavy Duty Equipment Shelf,Structured cabling solution for Heavy Duty Equipment Shelf,Best Heavy Duty Equipment Shelf for server racks,How to organize cables with Heavy Duty Equipment Shelf,Efficient routing for Heavy Duty Equipment Shelf,Front-to-back cable routing for Heavy Duty Equipment Shelf,High-density cable organization for Heavy Duty Equipment Shelf,Professional cable management for Heavy Duty Equipment Shelf","Search Relevancy":3}],"options":{"Width":["19\" (482.6 mm)","19\" (483 mm)","23\" (584.2 mm)"],"Color":["Black","Clear","Glacier White","Gray"],"Depth":["3\" (80 mm)","6\" (152 mm)"]},"total":12}