{"items":[{"primaryId":"16350-119","Primary ID":"16350-119","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Heavy Duty Fixed Shelves","Marketing Description - Global English":"Heavy Duty Fixed Shelf - Vented; 1.75\"H (44.45 mm) x 19\"W (482.6 mm) x 29\"D (736.6 mm); Gray","Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":86,"Ship Length/Depth Uom":"in","Ship Width":22,"Ship Width Uom":"in","Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":56,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":383.38,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"Shelf;Vented Shelf;QuadraRack","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e34a184a5acc0012b31b85/16350P_VENTED_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.8\" (44 mm) 1U","Width":"19\" (483 mm)","Depth":"29\" (737 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":737,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,VENT,19 IN X29 IN ,QUAD,GY","Search Terms":"16350-119,Heavy Duty Fixed Shelves,ZetaFrame Heavy Duty Fixed Shelves,Server cabinet Heavy Duty Fixed Shelves,Rack-mounted Heavy Duty Fixed Shelves,Data center Heavy Duty Fixed Shelves,Cabinet Heavy Duty Fixed Shelves solution,Network rack Heavy Duty Fixed Shelves,Structured cabling solution for Heavy Duty Fixed Shelves,Best Heavy Duty Fixed Shelves for server racks,How to organize cables with Heavy Duty Fixed Shelves,Efficient routing for Heavy Duty Fixed Shelves,Front-to-back cable routing for Heavy Duty Fixed Shelves,High-density cable organization for Heavy Duty Fixed Shelves,Professional cable management for Heavy Duty Fixed Shelves","Search Relevancy":3},{"primaryId":"16350-519","Primary ID":"16350-519","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Heavy Duty Fixed Shelves","Marketing Description - Global English":"Heavy Duty Fixed Shelf - Vented; 1.75\"H (44.45 mm) x 19\"W (482.6 mm) x 29\"D (736.6 mm); Clear","Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":86,"Ship Length/Depth Uom":"in","Ship Width":22,"Ship Width Uom":"in","Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":56,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":365.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"Shelf;Vented Shelf;QuadraRack","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e34a184a5acc0012b31b85/16350P_VENTED_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.8\" (44 mm) 1U","Width":"19\" (483 mm)","Depth":"29\" (737 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":737,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,VENT,19 IN X29 IN ,QUAD,CL","Search Terms":"16350-519,Heavy Duty Fixed Shelves,ZetaFrame Heavy Duty Fixed Shelves,Server cabinet Heavy Duty Fixed Shelves,Rack-mounted Heavy Duty Fixed Shelves,Data center Heavy Duty Fixed Shelves,Cabinet Heavy Duty Fixed Shelves solution,Network rack Heavy Duty Fixed Shelves,Structured cabling solution for Heavy Duty Fixed Shelves,Best Heavy Duty Fixed Shelves for server racks,How to organize cables with Heavy Duty Fixed Shelves,Efficient routing for Heavy Duty Fixed Shelves,Front-to-back cable routing for Heavy Duty Fixed Shelves,High-density cable organization for Heavy Duty Fixed Shelves,Professional cable management for Heavy Duty Fixed Shelves","Search Relevancy":3},{"primaryId":"16350-719","Primary ID":"16350-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Heavy Duty Fixed Shelves","Marketing Description - Global English":"Heavy Duty Fixed Shelf - Vented; 1.75\"H (44.45 mm) x 19\"W (482.6 mm) x 29\"D (736.6 mm); Black","Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":86,"Ship Length/Depth Uom":"in","Ship Width":22,"Ship Width Uom":"in","Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":56,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":365.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"Shelf;Vented Shelf;QuadraRack","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e34a184a5acc0012b31b85/16350P_VENTED_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.8\" (44 mm) 1U","Width":"19\" (483 mm)","Depth":"29\" (737 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":737,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,VENT,19 IN X29 IN ,QUAD,BK","Search Terms":"16350-719,Heavy Duty Fixed Shelves,ZetaFrame Heavy Duty Fixed Shelves,Server cabinet Heavy Duty Fixed Shelves,Rack-mounted Heavy Duty Fixed Shelves,Data center Heavy Duty Fixed Shelves,Cabinet Heavy Duty Fixed Shelves solution,Network rack Heavy Duty Fixed Shelves,Structured cabling solution for Heavy Duty Fixed Shelves,Best Heavy Duty Fixed Shelves for server racks,How to organize cables with Heavy Duty Fixed Shelves,Efficient routing for Heavy Duty Fixed Shelves,Front-to-back cable routing for Heavy Duty Fixed Shelves,High-density cable organization for Heavy Duty Fixed Shelves,Professional cable management for Heavy Duty Fixed Shelves","Search Relevancy":3},{"primaryId":"16350-E19","Primary ID":"16350-E19","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Heavy Duty Fixed Shelves","Marketing Description - Global English":"Heavy Duty Fixed Shelf - Vented; 1.75\"H (44.45 mm) x 19\"W (482.6 mm) x 29\"D (736.6 mm); Glacier White","Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":86,"Ship Length/Depth Uom":"in","Ship Width":22,"Ship Width Uom":"in","Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":56,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":401.63,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"Shelf;Vented Shelf;QuadraRack","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e34a184a5acc0012b31b85/16350P_VENTED_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.8\" (44 mm) 1U","Width":"19\" (483 mm)","Depth":"29\" (737 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":737,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,VENT,19 IN X29 IN,QUAD,GW","Search Terms":"16350-E19,Heavy Duty Fixed Shelves,ZetaFrame Heavy Duty Fixed Shelves,Server cabinet Heavy Duty Fixed Shelves,Rack-mounted Heavy Duty Fixed Shelves,Data center Heavy Duty Fixed Shelves,Cabinet Heavy Duty Fixed Shelves solution,Network rack Heavy Duty Fixed Shelves,Structured cabling solution for Heavy Duty Fixed Shelves,Best Heavy Duty Fixed Shelves for server racks,How to organize cables with Heavy Duty Fixed Shelves,Efficient routing for Heavy Duty Fixed Shelves,Front-to-back cable routing for Heavy Duty Fixed Shelves,High-density cable organization for Heavy Duty Fixed Shelves,Professional cable management for Heavy Duty Fixed Shelves","Search Relevancy":3},{"primaryId":"16351-119","Primary ID":"16351-119","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Heavy Duty Fixed Shelves","Marketing Description - Global English":"Heavy Duty Fixed Shelf - Solid; 1.75\"H (44.45 mm) x 19\"W (482.6 mm) x 29\"D (736.6 mm); Gray","Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":86,"Ship Length/Depth Uom":"in","Ship Width":22,"Ship Width Uom":"in","Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":56,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":249.71,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Solid","Keyword":"Shelf;Solid Shelf;QuadraRack","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34a9ece135c00125fd9d4/16351P_SOLID_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.8\" (44 mm) 1U","Width":"19\" (483 mm)","Depth":"29\" (737 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":737,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,19 IN X29 IN ,QUAD,GY","Search Terms":"16351-119,Heavy Duty Fixed Shelves,ZetaFrame Heavy Duty Fixed Shelves,Server cabinet Heavy Duty Fixed Shelves,Rack-mounted Heavy Duty Fixed Shelves,Data center Heavy Duty Fixed Shelves,Cabinet Heavy Duty Fixed Shelves solution,Network rack Heavy Duty Fixed Shelves,Structured cabling solution for Heavy Duty Fixed Shelves,Best Heavy Duty Fixed Shelves for server racks,How to organize cables with Heavy Duty Fixed Shelves,Efficient routing for Heavy Duty Fixed Shelves,Front-to-back cable routing for Heavy Duty Fixed Shelves,High-density cable organization for Heavy Duty Fixed Shelves,Professional cable management for Heavy Duty Fixed Shelves","Search Relevancy":3},{"primaryId":"16351-519","Primary ID":"16351-519","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Heavy Duty Fixed Shelves","Marketing Description - Global English":"Heavy Duty Fixed Shelf - Solid; 1.75\"H (44.45 mm) x 19\"W (482.6 mm) x 29\"D (736.6 mm); Clear","Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":86,"Ship Length/Depth Uom":"in","Ship Width":22,"Ship Width Uom":"in","Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":56,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":237.89,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Solid","Keyword":"Shelf;Solid Shelf;QuadraRack","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34a9ece135c00125fd9d4/16351P_SOLID_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.8\" (44 mm) 1U","Width":"19\" (483 mm)","Depth":"29\" (737 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":737,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,19 IN X29 IN ,QUAD,CL","Search Terms":"16351-519,Heavy Duty Fixed Shelves,ZetaFrame Heavy Duty Fixed Shelves,Server cabinet Heavy Duty Fixed Shelves,Rack-mounted Heavy Duty Fixed Shelves,Data center Heavy Duty Fixed Shelves,Cabinet Heavy Duty Fixed Shelves solution,Network rack Heavy Duty Fixed Shelves,Structured cabling solution for Heavy Duty Fixed Shelves,Best Heavy Duty Fixed Shelves for server racks,How to organize cables with Heavy Duty Fixed Shelves,Efficient routing for Heavy Duty Fixed Shelves,Front-to-back cable routing for Heavy Duty Fixed Shelves,High-density cable organization for Heavy Duty Fixed Shelves,Professional cable management for Heavy Duty Fixed Shelves","Search Relevancy":3},{"primaryId":"16351-719","Primary ID":"16351-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Heavy Duty Fixed Shelves","Marketing Description - Global English":"Heavy Duty Fixed Shelf - Black; 1.75\"H (44.45 mm) x 19\"W (482.6 mm) x 29\"D (736.6 mm); Black","Shipping Weight":13,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":86,"Ship Length/Depth Uom":"in","Ship Width":22,"Ship Width Uom":"in","Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":5.9,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":56,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":237.9,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Solid","Keyword":"Shelf;Solid Shelf;QuadraRack","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34a9ece135c00125fd9d4/16351P_SOLID_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.8\" (44 mm) 1U","Width":"19\" (483 mm)","Depth":"29\" (737 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":737,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,19 IN X29 IN ,QUAD,BK","Search Terms":"16351-719,Heavy Duty Fixed Shelves,ZetaFrame Heavy Duty Fixed Shelves,Server cabinet Heavy Duty Fixed Shelves,Rack-mounted Heavy Duty Fixed Shelves,Data center Heavy Duty Fixed Shelves,Cabinet Heavy Duty Fixed Shelves solution,Network rack Heavy Duty Fixed Shelves,Structured cabling solution for Heavy Duty Fixed Shelves,Best Heavy Duty Fixed Shelves for server racks,How to organize cables with Heavy Duty Fixed Shelves,Efficient routing for Heavy Duty Fixed Shelves,Front-to-back cable routing for Heavy Duty Fixed Shelves,High-density cable organization for Heavy Duty Fixed Shelves,Professional cable management for Heavy Duty Fixed Shelves","Search Relevancy":3},{"primaryId":"16351-E19","Primary ID":"16351-E19","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Heavy Duty Fixed Shelves","Marketing Description - Global English":"Heavy Duty Fixed Shelf - Solid; 1.75\"H (44.45 mm) x 19\"W (482.6 mm) x 29\"D (736.6 mm); Glacier White","Shipping Weight":13,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":86,"Ship Length/Depth Uom":"in","Ship Width":22,"Ship Width Uom":"in","Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":5.9,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":56,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":261.65,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Solid","Keyword":"Shelf;Solid Shelf;QuadraRack","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34a9ece135c00125fd9d4/16351P_SOLID_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.8\" (44 mm) 1U","Width":"19\" (483 mm)","Depth":"29\" (737 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":737,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,19 IN X29 IN,QUAD,GW","Search Terms":"16351-E19,Heavy Duty Fixed Shelves,ZetaFrame Heavy Duty Fixed Shelves,Server cabinet Heavy Duty Fixed Shelves,Rack-mounted Heavy Duty Fixed Shelves,Data center Heavy Duty Fixed Shelves,Cabinet Heavy Duty Fixed Shelves solution,Network rack Heavy Duty Fixed Shelves,Structured cabling solution for Heavy Duty Fixed Shelves,Best Heavy Duty Fixed Shelves for server racks,How to organize cables with Heavy Duty Fixed Shelves,Efficient routing for Heavy Duty Fixed Shelves,Front-to-back cable routing for Heavy Duty Fixed Shelves,High-density cable organization for Heavy Duty Fixed Shelves,Professional cable management for Heavy Duty Fixed Shelves","Search Relevancy":3}],"options":{"Type":["Solid","Vented"],"Color":["Black","Clear","Glacier White","Gray"]},"total":8}