{"items":[{"primaryId":"12795-101","Primary ID":"12795-101","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Heavy Duty Swing Gate Kit","Marketing Description - Global English":"Heavy Duty Swing Gate Kit; for Use with Standard Swing Gate Wall Rack; Gray; Two Brackets","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":64,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":198.05,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Heavy-Duty Swing Gate Kit","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HEAVY-DUTY KIT, SWING GATE,GY","Search Terms":"12795-101,Heavy Duty Swing Gate Kit,ZetaFrame Heavy Duty Swing Gate Kit,Server cabinet Heavy Duty Swing Gate Kit,Rack-mounted Heavy Duty Swing Gate Kit,Data center Heavy Duty Swing Gate Kit,Cabinet Heavy Duty Swing Gate Kit solution,Network rack Heavy Duty Swing Gate Kit,Structured cabling solution for Heavy Duty Swing Gate Kit,Best Heavy Duty Swing Gate Kit for server racks,How to organize cables with Heavy Duty Swing Gate Kit,Efficient routing for Heavy Duty Swing Gate Kit,Front-to-back cable routing for Heavy Duty Swing Gate Kit,High-density cable organization for Heavy Duty Swing Gate Kit,Professional cable management for Heavy Duty Swing Gate Kit","Search Relevancy":3,"SKU Level SEO Page Title":"12795 Heavy Duty Swing Gate Kit - Brackets | Chatsworth","SKU Level SEO Meta Description":"Upgrade to the 12795 Heavy Duty Swing Gate Kit. Reinforced brackets raise load capacity to 150 lb, delivering secure, reliable rack access for high‑density","SKU Level Web H4 Heading":"Key Features of the Heavy Duty Swing Gate Kit","SKU Level Web Paragraph Text":"<p>The 12795 Heavy Duty Swing Gate Kit provides a robust solution for reinforcing standard swing gate wall racks. Its UL Listed construction meets rigorous safety standards, giving installers confidence in long‑term durability. The kit includes two reinforced brackets that convert a standard rack into a high‑capacity platform. By installing the swing gate brackets, load capacity rises to 150 lb, allowing heavier equipment to be mounted without compromising structural integrity. This capability supports the growing density of modern data center hardware, including AI accelerators and high‑performance compute modules. Users benefit from improved uptime because the reinforced gate reduces stress on rack frames. The kit is designed for the 18‑inch deep and 25‑inch model standard swing gate wall racks, making it a direct retrofit for existing installations. Installation hardware and step‑by‑step instructions are supplied, enabling rapid deployment by qualified technicians. The gray‑finished brackets blend with typical rack aesthetics while delivering functional strength. Integrating the 12795 Heavy Duty Swing Gate Kit aligns with CPI's commitment to quality and global availability. The solution complements other CPI cable management and thermal control accessories, creating a cohesive infrastructure ecosystem. Customers can rely on CPI's worldwide distributor network for prompt support and parts sourcing. Selecting this heavy duty swing gate option helps data center operators meet regulatory compliance and safety guidelines while maximizing usable rack space. The reinforced design minimizes the need for additional structural modifications, reducing overall project cost. For any questions, CPI's expert consultation services are available to guide proper implementation.</p>"},{"primaryId":"12795-701","Primary ID":"12795-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Heavy Duty Swing Gate Kit","Marketing Description - Global English":"Heavy Duty Swing Gate Kit; for Use with Standard Swing Gate Wall Rack; Black; Two Brackets","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":64,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":185.08,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Heavy-Duty Swing Gate Kit","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HEAVY-DUTY KIT, SWING GATE,BK","Search Terms":"12795-701,Heavy Duty Swing Gate Kit,ZetaFrame Heavy Duty Swing Gate Kit,Server cabinet Heavy Duty Swing Gate Kit,Rack-mounted Heavy Duty Swing Gate Kit,Data center Heavy Duty Swing Gate Kit,Cabinet Heavy Duty Swing Gate Kit solution,Network rack Heavy Duty Swing Gate Kit,Structured cabling solution for Heavy Duty Swing Gate Kit,Best Heavy Duty Swing Gate Kit for server racks,How to organize cables with Heavy Duty Swing Gate Kit,Efficient routing for Heavy Duty Swing Gate Kit,Front-to-back cable routing for Heavy Duty Swing Gate Kit,High-density cable organization for Heavy Duty Swing Gate Kit,Professional cable management for Heavy Duty Swing Gate Kit","Search Relevancy":3},{"primaryId":"12795-E01","Primary ID":"12795-E01","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Heavy Duty Swing Gate Kit","Marketing Description - Global English":"Heavy Duty Swing Gate Kit; for Use with Standard Swing Gate Wall Rack; Glacier White; Two Brackets","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":64,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":203.58,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Heavy-Duty Swing Gate Kit","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HEAVY-DUTY KIT, SWING GATE,GW","Search Terms":"12795-E01,Heavy Duty Swing Gate Kit,ZetaFrame Heavy Duty Swing Gate Kit,Server cabinet Heavy Duty Swing Gate Kit,Rack-mounted Heavy Duty Swing Gate Kit,Data center Heavy Duty Swing Gate Kit,Cabinet Heavy Duty Swing Gate Kit solution,Network rack Heavy Duty Swing Gate Kit,Structured cabling solution for Heavy Duty Swing Gate Kit,Best Heavy Duty Swing Gate Kit for server racks,How to organize cables with Heavy Duty Swing Gate Kit,Efficient routing for Heavy Duty Swing Gate Kit,Front-to-back cable routing for Heavy Duty Swing Gate Kit,High-density cable organization for Heavy Duty Swing Gate Kit,Professional cable management for Heavy Duty Swing Gate Kit","Search Relevancy":3}],"options":{"Color":["Black","Glacier White","Gray"]},"total":3}