{"items":[{"primaryId":"11299-001","Primary ID":"11299-001","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Junction Products","Marketing Product Series":"Heavy-Duty Butt-Splice Kit","Marketing Description - Global English":"Heavy-Duty Butt-Splice Kit; 1.5\"H x 5\"L; Gold","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":50.23,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Heavy Duty ","Keyword":"Butt Splice;Splice;Straight Splice","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"0.3\" (7 mm)","Depth":"5\" (127 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Width ":0.3,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":127,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":7,"Product Width Uom (Metric)":"mm","Product Weight":1.322,"Product Weight UOM":"LB","Short Description":"BUTT SPLICE KIT,GC","Search Terms":"11299-001,Heavy-Duty Butt-Splice Kit,ZetaFrame Heavy-Duty Butt-Splice Kit,Server cabinet Heavy-Duty Butt-Splice Kit,Rack-mounted Heavy-Duty Butt-Splice Kit,Data center Heavy-Duty Butt-Splice Kit,Cabinet Heavy-Duty Butt-Splice Kit solution,Network rack Heavy-Duty Butt-Splice Kit,Structured cabling solution for Heavy-Duty Butt-Splice Kit,Best Heavy-Duty Butt-Splice Kit for server racks,How to organize cables with Heavy-Duty Butt-Splice Kit,Efficient routing for Heavy-Duty Butt-Splice Kit,Front-to-back cable routing for Heavy-Duty Butt-Splice Kit,High-density cable organization for Heavy-Duty Butt-Splice Kit,Professional cable management for Heavy-Duty Butt-Splice Kit","Search Relevancy":3},{"primaryId":"11299-701","Primary ID":"11299-701","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Junction Products","Marketing Product Series":"Heavy-Duty Butt-Splice Kit","Marketing Description - Global English":"Heavy-Duty Butt-Splice Kit; 1.5\"H x 5\"L; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":50.23,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Heavy Duty ","Keyword":"Butt Splice;Splice;Straight Splice","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"0.3\" (7 mm)","Depth":"5\" (127 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Width ":0.3,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":127,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":7,"Product Width Uom (Metric)":"mm","Product Weight":1.315,"Product Weight UOM":"LB","Short Description":"BUTT SPLICE KIT,BK","Search Terms":"11299-701,Heavy-Duty Butt-Splice Kit,ZetaFrame Heavy-Duty Butt-Splice Kit,Server cabinet Heavy-Duty Butt-Splice Kit,Rack-mounted Heavy-Duty Butt-Splice Kit,Data center Heavy-Duty Butt-Splice Kit,Cabinet Heavy-Duty Butt-Splice Kit solution,Network rack Heavy-Duty Butt-Splice Kit,Structured cabling solution for Heavy-Duty Butt-Splice Kit,Best Heavy-Duty Butt-Splice Kit for server racks,How to organize cables with Heavy-Duty Butt-Splice Kit,Efficient routing for Heavy-Duty Butt-Splice Kit,Front-to-back cable routing for Heavy-Duty Butt-Splice Kit,High-density cable organization for Heavy-Duty Butt-Splice Kit,Professional cable management for Heavy-Duty Butt-Splice Kit","Search Relevancy":3},{"primaryId":"16299-001","Primary ID":"16299-001","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Junction Products","Marketing Product Series":"Heavy-Duty Butt-Splice Kit","Marketing Description - Global English":"Heavy-Duty Butt-Splice Kit; 1.5\"H x 5\"L; Gold","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":58.92,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Heavy Duty and UL Classified","Keyword":"HD Splice;Butt Splice","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Depth":"5\" (127 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":127,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HEAVY DUTY BUTT-SPLICE KIT,GC","Search Terms":"16299-001,Heavy-Duty Butt-Splice Kit,ZetaFrame Heavy-Duty Butt-Splice Kit,Server cabinet Heavy-Duty Butt-Splice Kit,Rack-mounted Heavy-Duty Butt-Splice Kit,Data center Heavy-Duty Butt-Splice Kit,Cabinet Heavy-Duty Butt-Splice Kit solution,Network rack Heavy-Duty Butt-Splice Kit,Structured cabling solution for Heavy-Duty Butt-Splice Kit,Best Heavy-Duty Butt-Splice Kit for server racks,How to organize cables with Heavy-Duty Butt-Splice Kit,Efficient routing for Heavy-Duty Butt-Splice Kit,Front-to-back cable routing for Heavy-Duty Butt-Splice Kit,High-density cable organization for Heavy-Duty Butt-Splice Kit,Professional cable management for Heavy-Duty Butt-Splice Kit","Search Relevancy":3},{"primaryId":"16299-701","Primary ID":"16299-701","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Junction Products","Marketing Product Series":"Heavy-Duty Butt-Splice Kit","Marketing Description - Global English":"Heavy-Duty Butt-Splice Kit; 1.5\"H x 5\"L; Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":58.92,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Heavy Duty and UL Classified","Keyword":"HD Splice;Butt Splice","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Depth":"5\" (127 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":127,"Product Depth Uom (Metric)":"mm","Product Weight":1.385,"Product Weight UOM":"LB","Short Description":"HEAVY DUTY BUTT-SPLICE KIT,BK","Search Terms":"16299-701,Heavy-Duty Butt-Splice Kit,ZetaFrame Heavy-Duty Butt-Splice Kit,Server cabinet Heavy-Duty Butt-Splice Kit,Rack-mounted Heavy-Duty Butt-Splice Kit,Data center Heavy-Duty Butt-Splice Kit,Cabinet Heavy-Duty Butt-Splice Kit solution,Network rack Heavy-Duty Butt-Splice Kit,Structured cabling solution for Heavy-Duty Butt-Splice Kit,Best Heavy-Duty Butt-Splice Kit for server racks,How to organize cables with Heavy-Duty Butt-Splice Kit,Efficient routing for Heavy-Duty Butt-Splice Kit,Front-to-back cable routing for Heavy-Duty Butt-Splice Kit,High-density cable organization for Heavy-Duty Butt-Splice Kit,Professional cable management for Heavy-Duty Butt-Splice Kit","Search Relevancy":3}],"options":{"Type":["Heavy Duty ","Heavy Duty and UL Classified"],"Color":["Black","Gold Chem"]},"total":4}