{"items":[{"primaryId":"11298-001","Primary ID":"11298-001","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Junction Products","Marketing Product Series":"Heavy-Duty Junction-Splice Kit","Marketing Description - Global English":"Heavy-Duty Junction-Splice Kit; 0.38\"W x 1.5\"H x 2\"L; Gold","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":25.5,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Non-UL Classified","Keyword":"Junction Splice;Splice;90 Degree Splice","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"0.4\" (10 mm)","Depth":"2\" (51 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":2,"Product Length/Depth Uom":"\"","Product Width ":0.4,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":51,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":10,"Product Width Uom (Metric)":"mm","Product Weight":0.836,"Product Weight UOM":"LB","Short Description":"ANGLE SPLICE KIT,GC","Search Terms":"11298-001,Heavy-Duty Junction-Splice Kit,ZetaFrame Heavy-Duty Junction-Splice Kit,Server cabinet Heavy-Duty Junction-Splice Kit,Rack-mounted Heavy-Duty Junction-Splice Kit,Data center Heavy-Duty Junction-Splice Kit,Cabinet Heavy-Duty Junction-Splice Kit solution,Network rack Heavy-Duty Junction-Splice Kit,Structured cabling solution for Heavy-Duty Junction-Splice Kit,Best Heavy-Duty Junction-Splice Kit for server racks,How to organize cables with Heavy-Duty Junction-Splice Kit,Efficient routing for Heavy-Duty Junction-Splice Kit,Front-to-back cable routing for Heavy-Duty Junction-Splice Kit,High-density cable organization for Heavy-Duty Junction-Splice Kit,Professional cable management for Heavy-Duty Junction-Splice Kit","Search Relevancy":3},{"primaryId":"11298-701","Primary ID":"11298-701","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Junction Products","Marketing Product Series":"Heavy-Duty Junction-Splice Kit","Marketing Description - Global English":"Heavy-Duty Junction-Splice Kit; 0.38\"W x 1.5\"H x 2\"L; Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":25.5,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Non-UL Classified","Keyword":"Junction Splice;Splice;90 Degree Splice","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"0.4\" (10 mm)","Depth":"2\" (51 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":2,"Product Length/Depth Uom":"\"","Product Width ":0.4,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":51,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":10,"Product Width Uom (Metric)":"mm","Product Weight":0.83,"Product Weight UOM":"LB","Short Description":"ANGLE SPLICE KIT,BK","Search Terms":"11298-701,Heavy-Duty Junction-Splice Kit,ZetaFrame Heavy-Duty Junction-Splice Kit,Server cabinet Heavy-Duty Junction-Splice Kit,Rack-mounted Heavy-Duty Junction-Splice Kit,Data center Heavy-Duty Junction-Splice Kit,Cabinet Heavy-Duty Junction-Splice Kit solution,Network rack Heavy-Duty Junction-Splice Kit,Structured cabling solution for Heavy-Duty Junction-Splice Kit,Best Heavy-Duty Junction-Splice Kit for server racks,How to organize cables with Heavy-Duty Junction-Splice Kit,Efficient routing for Heavy-Duty Junction-Splice Kit,Front-to-back cable routing for Heavy-Duty Junction-Splice Kit,High-density cable organization for Heavy-Duty Junction-Splice Kit,Professional cable management for Heavy-Duty Junction-Splice Kit","Search Relevancy":3}],"options":{"Type":["Non-UL Classified"],"Color":["Black","Gold Chem"]},"total":2}