{"items":[{"primaryId":"10473-101","Primary ID":"10473-101","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Heavy-Duty Top Angle","Marketing Description - Global English":"Heavy-Duty Top Angle; for 19\"W Rack; Gray","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":76.07,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Top Angle","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (31.8 mm)","Width":"19\" (482.6 mm)","Depth":"7\" (177.8 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":7,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":31.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":177.8,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HEAVY DUTY TOP ANGLE,19 IN,GY","Search Terms":"10473-101,Heavy-Duty Top Angle,ZetaFrame Heavy-Duty Top Angle,Server cabinet Heavy-Duty Top Angle,Rack-mounted Heavy-Duty Top Angle,Data center Heavy-Duty Top Angle,Cabinet Heavy-Duty Top Angle solution,Network rack Heavy-Duty Top Angle,Structured cabling solution for Heavy-Duty Top Angle,Best Heavy-Duty Top Angle for server racks,How to organize cables with Heavy-Duty Top Angle,Efficient routing for Heavy-Duty Top Angle,Front-to-back cable routing for Heavy-Duty Top Angle,High-density cable organization for Heavy-Duty Top Angle,Professional cable management for Heavy-Duty Top Angle","Search Relevancy":4,"SKU Level SEO Page Title":"10473 Heavy‑Duty Top Angle - 101 Angle for 19\" Racks | Chatsworth","SKU Level SEO Meta Description":"Get the 10473 Heavy‑Duty Top Angle, a 101 Angle bracket for 19\" racks. Enhance seismic protection and cable management with CPI's accessory.","SKU Level Web H4 Heading":"Key Features of the Heavy‑Duty Top Angle","SKU Level Web Paragraph Text":"<p>The 10473 Heavy‑Duty Top Angle provides robust support for 19\" rack installations. Its 101 angle design positions cable trays and equipment securely, reducing movement during seismic events. This accessory fits seamlessly into CPI's modular rack ecosystem. Constructed from extruded aluminum, the topangle offers a lightweight yet strong L‑shaped profile. Each piece measures 1‑1/2\" x 2\" x 1/4\" (38 mm x 51 mm x 6.4 mm), delivering precise load distribution. The corrosion‑resistant finish ensures long‑term durability in demanding data‑center environments. The bracket is compatible with CPI Universal, Standard, and 6‑inch Deep Standard racks, making it a versatile choice for many installations. It is recommended for use in pairs with the 10562‑001 Universal Earthquake Bracing Kit, creating a comprehensive seismic protection system. The 104 101 configuration aligns perfectly with existing rack geometry. Installation requires only a single mounting point per side, simplifying assembly and reducing labor time. When installed as a pair, the 101 angle supports both vertical and horizontal loads, enhancing overall rack stability. This design helps maintain organized cable pathways and protects equipment from vibration. CPI distributes the 10473 Heavy‑Duty Top Angle through its global network of authorized partners. Technical support and detailed specifications are available via the CPI product catalog. Choose this topangle to ensure reliable performance and compliance with industry standards.</p>"},{"primaryId":"10473-102","Primary ID":"10473-102","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Heavy-Duty Top Angle","Marketing Description - Global English":"Heavy-Duty Top Angle; for 23\"W Rack; Gray","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":82.82,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Top Angle","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (31.8 mm)","Width":"23\" (584.2 mm)","Depth":"7\" (177.8 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":7,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":31.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":177.8,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HEAVY DUTY TOP ANGLE,23 IN,GY","Search Terms":"10473-102,Heavy-Duty Top Angle,ZetaFrame Heavy-Duty Top Angle,Server cabinet Heavy-Duty Top Angle,Rack-mounted Heavy-Duty Top Angle,Data center Heavy-Duty Top Angle,Cabinet Heavy-Duty Top Angle solution,Network rack Heavy-Duty Top Angle,Structured cabling solution for Heavy-Duty Top Angle,Best Heavy-Duty Top Angle for server racks,How to organize cables with Heavy-Duty Top Angle,Efficient routing for Heavy-Duty Top Angle,Front-to-back cable routing for Heavy-Duty Top Angle,High-density cable organization for Heavy-Duty Top Angle,Professional cable management for Heavy-Duty Top Angle","Search Relevancy":4},{"primaryId":"10473-501","Primary ID":"10473-501","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Heavy-Duty Top Angle","Marketing Description - Global English":"Heavy-Duty Top Angle; for 19\"W Rack; Clear","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":72.47,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Top Angle","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (31.8 mm)","Width":"19\" (482.6 mm)","Depth":"7\" (177.8 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":7,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":31.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":177.8,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HEAVY DUTY TOP ANGLE,19 IN,CL","Search Terms":"10473-501,Heavy-Duty Top Angle,ZetaFrame Heavy-Duty Top Angle,Server cabinet Heavy-Duty Top Angle,Rack-mounted Heavy-Duty Top Angle,Data center Heavy-Duty Top Angle,Cabinet Heavy-Duty Top Angle solution,Network rack Heavy-Duty Top Angle,Structured cabling solution for Heavy-Duty Top Angle,Best Heavy-Duty Top Angle for server racks,How to organize cables with Heavy-Duty Top Angle,Efficient routing for Heavy-Duty Top Angle,Front-to-back cable routing for Heavy-Duty Top Angle,High-density cable organization for Heavy-Duty Top Angle,Professional cable management for Heavy-Duty Top Angle","Search Relevancy":4},{"primaryId":"10473-502","Primary ID":"10473-502","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Heavy-Duty Top Angle","Marketing Description - Global English":"Heavy-Duty Top Angle; for 23\"W Rack; Clear","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":79.02,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Top Angle","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (31.8 mm)","Width":"23\" (584.2 mm)","Depth":"7\" (177.8 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":7,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":31.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":177.8,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HEAVY DUTY TOP ANGLE,23 IN,CL","Search Terms":"10473-502,Heavy-Duty Top Angle,ZetaFrame Heavy-Duty Top Angle,Server cabinet Heavy-Duty Top Angle,Rack-mounted Heavy-Duty Top Angle,Data center Heavy-Duty Top Angle,Cabinet Heavy-Duty Top Angle solution,Network rack Heavy-Duty Top Angle,Structured cabling solution for Heavy-Duty Top Angle,Best Heavy-Duty Top Angle for server racks,How to organize cables with Heavy-Duty Top Angle,Efficient routing for Heavy-Duty Top Angle,Front-to-back cable routing for Heavy-Duty Top Angle,High-density cable organization for Heavy-Duty Top Angle,Professional cable management for Heavy-Duty Top Angle","Search Relevancy":4},{"primaryId":"10473-701","Primary ID":"10473-701","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Heavy-Duty Top Angle","Marketing Description - Global English":"Heavy-Duty Top Angle; for 19\"W Rack; Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":72.47,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Top Angle","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (31.8 mm)","Width":"19\" (482.6 mm)","Depth":"7\" (177.8 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":7,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":31.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":177.8,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HEAVY DUTY TOP ANGLE,19 IN,BK","Search Terms":"10473-701,Heavy-Duty Top Angle,ZetaFrame Heavy-Duty Top Angle,Server cabinet Heavy-Duty Top Angle,Rack-mounted Heavy-Duty Top Angle,Data center Heavy-Duty Top Angle,Cabinet Heavy-Duty Top Angle solution,Network rack Heavy-Duty Top Angle,Structured cabling solution for Heavy-Duty Top Angle,Best Heavy-Duty Top Angle for server racks,How to organize cables with Heavy-Duty Top Angle,Efficient routing for Heavy-Duty Top Angle,Front-to-back cable routing for Heavy-Duty Top Angle,High-density cable organization for Heavy-Duty Top Angle,Professional cable management for Heavy-Duty Top Angle","Search Relevancy":4},{"primaryId":"10473-702","Primary ID":"10473-702","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Heavy-Duty Top Angle","Marketing Description - Global English":"Heavy-Duty Top Angle; for 23\"W Rack; Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":79.02,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Top Angle","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (31.8 mm)","Width":"23\" (584.2 mm)","Depth":"7\" (177.8 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":7,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":31.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":177.8,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HEAVY DUTY TOP ANGLE,23 IN,BK","Search Terms":"10473-702,Heavy-Duty Top Angle,ZetaFrame Heavy-Duty Top Angle,Server cabinet Heavy-Duty Top Angle,Rack-mounted Heavy-Duty Top Angle,Data center Heavy-Duty Top Angle,Cabinet Heavy-Duty Top Angle solution,Network rack Heavy-Duty Top Angle,Structured cabling solution for Heavy-Duty Top Angle,Best Heavy-Duty Top Angle for server racks,How to organize cables with Heavy-Duty Top Angle,Efficient routing for Heavy-Duty Top Angle,Front-to-back cable routing for Heavy-Duty Top Angle,High-density cable organization for Heavy-Duty Top Angle,Professional cable management for Heavy-Duty Top Angle","Search Relevancy":4},{"primaryId":"10473-E01","Primary ID":"10473-E01","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Heavy-Duty Top Angle","Marketing Description - Global English":"Heavy-Duty Top Angle; for 19\"W Rack; Glacier White","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":79.72,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Top Angle","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (31.8 mm)","Width":"19\" (482.6 mm)","Depth":"7\" (177.8 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":7,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":31.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":177.8,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HEAVY DUTY TOP ANGLE,19 IN,GW","Search Terms":"10473-E01,Heavy-Duty Top Angle,ZetaFrame Heavy-Duty Top Angle,Server cabinet Heavy-Duty Top Angle,Rack-mounted Heavy-Duty Top Angle,Data center Heavy-Duty Top Angle,Cabinet Heavy-Duty Top Angle solution,Network rack Heavy-Duty Top Angle,Structured cabling solution for Heavy-Duty Top Angle,Best Heavy-Duty Top Angle for server racks,How to organize cables with Heavy-Duty Top Angle,Efficient routing for Heavy-Duty Top Angle,Front-to-back cable routing for Heavy-Duty Top Angle,High-density cable organization for Heavy-Duty Top Angle,Professional cable management for Heavy-Duty Top Angle","Search Relevancy":4},{"primaryId":"10473-E02","Primary ID":"10473-E02","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Heavy-Duty Top Angle","Marketing Description - Global English":"Heavy-Duty Top Angle; for 23\"W Rack; Glacier White","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":86.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Top Angle","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (31.8 mm)","Width":"23\" (584.2 mm)","Depth":"7\" (177.8 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":7,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":31.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":177.8,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HEAVY DUTY TOP ANGLE,23 IN,GW","Search Terms":"10473-E02,Heavy-Duty Top Angle,ZetaFrame Heavy-Duty Top Angle,Server cabinet Heavy-Duty Top Angle,Rack-mounted Heavy-Duty Top Angle,Data center Heavy-Duty Top Angle,Cabinet Heavy-Duty Top Angle solution,Network rack Heavy-Duty Top Angle,Structured cabling solution for Heavy-Duty Top Angle,Best Heavy-Duty Top Angle for server racks,How to organize cables with Heavy-Duty Top Angle,Efficient routing for Heavy-Duty Top Angle,Front-to-back cable routing for Heavy-Duty Top Angle,High-density cable organization for Heavy-Duty Top Angle,Professional cable management for Heavy-Duty Top Angle","Search Relevancy":4}],"options":{"Width":["19\" (482.6 mm)","23\" (584.2 mm)"],"Color":["Black","Clear","Glacier White","Gray"]},"total":8}