{"items":[{"primaryId":"15320-118","Primary ID":"15320-118","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Wall-Mount Racks","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"Heavy-Duty Wall-Mount Equipment Rack","Marketing Description - Global English":"Heavy Duty Wall-Mount Equipment Rack; 20 RMU; 19\"W (482.6 mm) x 18\"D (457.2 mm); Gray","Shipping Weight":22,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":20,"Rack-Mount Uom":"U","Shipping Weight (Metric)":9.98,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":610.51,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"20U","Height":"41.2\" (1046 mm) 20U","Width":"19\" (483 mm)","Depth":"18\" (457 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":41.2,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":1046,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL RK,HD,19X38.5X18 IN ,GY","Search Terms":"15320-118,Heavy-Duty Wall-Mount Equipment Rack,ZetaFrame Heavy-Duty Wall-Mount Equipment Rack,Server cabinet Heavy-Duty Wall-Mount Equipment Rack,Rack-mounted Heavy-Duty Wall-Mount Equipment Rack,Data center Heavy-Duty Wall-Mount Equipment Rack,Cabinet Heavy-Duty Wall-Mount Equipment Rack solution,Network rack Heavy-Duty Wall-Mount Equipment Rack,Structured cabling solution for Heavy-Duty Wall-Mount Equipment Rack,Best Heavy-Duty Wall-Mount Equipment Rack for server racks,How to organize cables with Heavy-Duty Wall-Mount Equipment Rack,Efficient routing for Heavy-Duty Wall-Mount Equipment Rack,Front-to-back cable routing for Heavy-Duty Wall-Mount Equipment Rack,High-density cable organization for Heavy-Duty Wall-Mount Equipment Rack,Professional cable management for Heavy-Duty Wall-Mount Equipment Rack","Search Relevancy":1},{"primaryId":"15320-124","Primary ID":"15320-124","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Wall-Mount Racks","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"Heavy-Duty Wall-Mount Equipment Rack","Marketing Description - Global English":"Heavy Duty Wall-Mount Equipment Rack; 20 RMU; 19\"W (482.6 mm) x 24\"D (609.6 mm); Gray","Shipping Weight":29,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":20,"Rack-Mount Uom":"U","Shipping Weight (Metric)":13.15,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":622.66,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"20U","Height":"41.2\" (1046 mm) 20U","Width":"19\" (483 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":41.2,"Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":1046,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL RK,HD,19X38.5X24 IN ,GY","Search Terms":"15320-124,Heavy-Duty Wall-Mount Equipment Rack,ZetaFrame Heavy-Duty Wall-Mount Equipment Rack,Server cabinet Heavy-Duty Wall-Mount Equipment Rack,Rack-mounted Heavy-Duty Wall-Mount Equipment Rack,Data center Heavy-Duty Wall-Mount Equipment Rack,Cabinet Heavy-Duty Wall-Mount Equipment Rack solution,Network rack Heavy-Duty Wall-Mount Equipment Rack,Structured cabling solution for Heavy-Duty Wall-Mount Equipment Rack,Best Heavy-Duty Wall-Mount Equipment Rack for server racks,How to organize cables with Heavy-Duty Wall-Mount Equipment Rack,Efficient routing for Heavy-Duty Wall-Mount Equipment Rack,Front-to-back cable routing for Heavy-Duty Wall-Mount Equipment Rack,High-density cable organization for Heavy-Duty Wall-Mount Equipment Rack,Professional cable management for Heavy-Duty Wall-Mount Equipment Rack","Search Relevancy":1},{"primaryId":"15320-518","Primary ID":"15320-518","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Wall-Mount Racks","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"Heavy-Duty Wall-Mount Equipment Rack","Marketing Description - Global English":"Heavy Duty Wall-Mount Equipment Rack; 20 RMU; 19\"W (482.6 mm) x 18\"D (457.2 mm); Clear","Shipping Weight":22,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":20,"Rack-Mount Uom":"U","Shipping Weight (Metric)":9.98,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":581.44,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"20U","Height":"41.2\" (1046 mm) 20U","Width":"19\" (483 mm)","Depth":"18\" (457 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":41.2,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":1046,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL RK,HD,19X38.5X18 IN ,CL","Search Terms":"15320-518,Heavy-Duty Wall-Mount Equipment Rack,ZetaFrame Heavy-Duty Wall-Mount Equipment Rack,Server cabinet Heavy-Duty Wall-Mount Equipment Rack,Rack-mounted Heavy-Duty Wall-Mount Equipment Rack,Data center Heavy-Duty Wall-Mount Equipment Rack,Cabinet Heavy-Duty Wall-Mount Equipment Rack solution,Network rack Heavy-Duty Wall-Mount Equipment Rack,Structured cabling solution for Heavy-Duty Wall-Mount Equipment Rack,Best Heavy-Duty Wall-Mount Equipment Rack for server racks,How to organize cables with Heavy-Duty Wall-Mount Equipment Rack,Efficient routing for Heavy-Duty Wall-Mount Equipment Rack,Front-to-back cable routing for Heavy-Duty Wall-Mount Equipment Rack,High-density cable organization for Heavy-Duty Wall-Mount Equipment Rack,Professional cable management for Heavy-Duty Wall-Mount Equipment Rack","Search Relevancy":1},{"primaryId":"15320-524","Primary ID":"15320-524","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Wall-Mount Racks","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"Heavy-Duty Wall-Mount Equipment Rack","Marketing Description - Global English":"Heavy Duty Wall-Mount Equipment Rack; 20 RMU; 19\"W (482.6 mm) x 24\"D (609.6 mm); Clear","Shipping Weight":29,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":20,"Rack-Mount Uom":"U","Shipping Weight (Metric)":13.15,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":593.05,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"20U","Height":"41.2\" (1046 mm) 20U","Width":"19\" (483 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":41.2,"Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":1046,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL RK,HD,19X38.5X24 IN ,CL","Search Terms":"15320-524,Heavy-Duty Wall-Mount Equipment Rack,ZetaFrame Heavy-Duty Wall-Mount Equipment Rack,Server cabinet Heavy-Duty Wall-Mount Equipment Rack,Rack-mounted Heavy-Duty Wall-Mount Equipment Rack,Data center Heavy-Duty Wall-Mount Equipment Rack,Cabinet Heavy-Duty Wall-Mount Equipment Rack solution,Network rack Heavy-Duty Wall-Mount Equipment Rack,Structured cabling solution for Heavy-Duty Wall-Mount Equipment Rack,Best Heavy-Duty Wall-Mount Equipment Rack for server racks,How to organize cables with Heavy-Duty Wall-Mount Equipment Rack,Efficient routing for Heavy-Duty Wall-Mount Equipment Rack,Front-to-back cable routing for Heavy-Duty Wall-Mount Equipment Rack,High-density cable organization for Heavy-Duty Wall-Mount Equipment Rack,Professional cable management for Heavy-Duty Wall-Mount Equipment Rack","Search Relevancy":1},{"primaryId":"15320-718","Primary ID":"15320-718","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Wall-Mount Racks","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"Heavy-Duty Wall-Mount Equipment Rack","Marketing Description - Global English":"Heavy Duty Wall-Mount Equipment Rack; 20 RMU; 19\"W (482.6 mm) x 18\"D (457.2 mm); Black","Shipping Weight":22,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":20,"Rack-Mount Uom":"U","Shipping Weight (Metric)":9.98,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":581.44,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"20U","Height":"41.2\" (1046 mm) 20U","Width":"19\" (483 mm)","Depth":"18\" (457 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":41.2,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":1046,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL RK,HD,19X38.5X18 IN ,BK","Search Terms":"15320-718,Heavy-Duty Wall-Mount Equipment Rack,ZetaFrame Heavy-Duty Wall-Mount Equipment Rack,Server cabinet Heavy-Duty Wall-Mount Equipment Rack,Rack-mounted Heavy-Duty Wall-Mount Equipment Rack,Data center Heavy-Duty Wall-Mount Equipment Rack,Cabinet Heavy-Duty Wall-Mount Equipment Rack solution,Network rack Heavy-Duty Wall-Mount Equipment Rack,Structured cabling solution for Heavy-Duty Wall-Mount Equipment Rack,Best Heavy-Duty Wall-Mount Equipment Rack for server racks,How to organize cables with Heavy-Duty Wall-Mount Equipment Rack,Efficient routing for Heavy-Duty Wall-Mount Equipment Rack,Front-to-back cable routing for Heavy-Duty Wall-Mount Equipment Rack,High-density cable organization for Heavy-Duty Wall-Mount Equipment Rack,Professional cable management for Heavy-Duty Wall-Mount Equipment Rack","Search Relevancy":1},{"primaryId":"15320-724","Primary ID":"15320-724","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Wall-Mount Racks","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"Heavy-Duty Wall-Mount Equipment Rack","Marketing Description - Global English":"Heavy Duty Wall-Mount Equipment Rack; 20 RMU; 19\"W (482.6 mm) x 24\"D (609.6 mm); Black","Shipping Weight":29,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":20,"Rack-Mount Uom":"U","Shipping Weight (Metric)":13.15,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":593.05,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"20U","Height":"41.2\" (1046 mm) 20U","Width":"19\" (483 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":41.2,"Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":1046,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL RK,HD,19X38.5X24 IN ,BK","Search Terms":"15320-724,Heavy-Duty Wall-Mount Equipment Rack,ZetaFrame Heavy-Duty Wall-Mount Equipment Rack,Server cabinet Heavy-Duty Wall-Mount Equipment Rack,Rack-mounted Heavy-Duty Wall-Mount Equipment Rack,Data center Heavy-Duty Wall-Mount Equipment Rack,Cabinet Heavy-Duty Wall-Mount Equipment Rack solution,Network rack Heavy-Duty Wall-Mount Equipment Rack,Structured cabling solution for Heavy-Duty Wall-Mount Equipment Rack,Best Heavy-Duty Wall-Mount Equipment Rack for server racks,How to organize cables with Heavy-Duty Wall-Mount Equipment Rack,Efficient routing for Heavy-Duty Wall-Mount Equipment Rack,Front-to-back cable routing for Heavy-Duty Wall-Mount Equipment Rack,High-density cable organization for Heavy-Duty Wall-Mount Equipment Rack,Professional cable management for Heavy-Duty Wall-Mount Equipment Rack","Search Relevancy":1},{"primaryId":"15320-E18","Primary ID":"15320-E18","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Wall-Mount Racks","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"Heavy-Duty Wall-Mount Equipment Rack","Marketing Description - Global English":"Heavy Duty Wall-Mount Equipment Rack; 20 RMU; 19\"W (482.6 mm) x 18\"D (457.2 mm); Glacier White","Shipping Weight":22,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":20,"Rack-Mount Uom":"U","Shipping Weight (Metric)":9.98,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":639.57,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"20U","Height":"41.2\" (1046 mm) 20U","Width":"19\" (483 mm)","Depth":"18\" (457 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":41.2,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":1046,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL RK,HD,19X38.5X18 IN,GW","Search Terms":"15320-E18,Heavy-Duty Wall-Mount Equipment Rack,ZetaFrame Heavy-Duty Wall-Mount Equipment Rack,Server cabinet Heavy-Duty Wall-Mount Equipment Rack,Rack-mounted Heavy-Duty Wall-Mount Equipment Rack,Data center Heavy-Duty Wall-Mount Equipment Rack,Cabinet Heavy-Duty Wall-Mount Equipment Rack solution,Network rack Heavy-Duty Wall-Mount Equipment Rack,Structured cabling solution for Heavy-Duty Wall-Mount Equipment Rack,Best Heavy-Duty Wall-Mount Equipment Rack for server racks,How to organize cables with Heavy-Duty Wall-Mount Equipment Rack,Efficient routing for Heavy-Duty Wall-Mount Equipment Rack,Front-to-back cable routing for Heavy-Duty Wall-Mount Equipment Rack,High-density cable organization for Heavy-Duty Wall-Mount Equipment Rack,Professional cable management for Heavy-Duty Wall-Mount Equipment Rack","Search Relevancy":1},{"primaryId":"15320-E24","Primary ID":"15320-E24","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Wall-Mount Racks","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"Heavy-Duty Wall-Mount Equipment Rack","Marketing Description - Global English":"Heavy Duty Wall-Mount Equipment Rack; 20 RMU; 19\"W (482.6 mm) x 24\"D (609.6 mm); Glacier White","Shipping Weight":29,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":20,"Rack-Mount Uom":"U","Shipping Weight (Metric)":13.15,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":652.31,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"20U","Height":"41.2\" (1046 mm) 20U","Width":"19\" (483 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":41.2,"Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":1046,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL RK,HD,19X38.5X24 IN,GW","Search Terms":"15320-E24,Heavy-Duty Wall-Mount Equipment Rack,ZetaFrame Heavy-Duty Wall-Mount Equipment Rack,Server cabinet Heavy-Duty Wall-Mount Equipment Rack,Rack-mounted Heavy-Duty Wall-Mount Equipment Rack,Data center Heavy-Duty Wall-Mount Equipment Rack,Cabinet Heavy-Duty Wall-Mount Equipment Rack solution,Network rack Heavy-Duty Wall-Mount Equipment Rack,Structured cabling solution for Heavy-Duty Wall-Mount Equipment Rack,Best Heavy-Duty Wall-Mount Equipment Rack for server racks,How to organize cables with Heavy-Duty Wall-Mount Equipment Rack,Efficient routing for Heavy-Duty Wall-Mount Equipment Rack,Front-to-back cable routing for Heavy-Duty Wall-Mount Equipment Rack,High-density cable organization for Heavy-Duty Wall-Mount Equipment Rack,Professional cable management for Heavy-Duty Wall-Mount Equipment Rack","Search Relevancy":1},{"primaryId":"15321-118","Primary ID":"15321-118","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Wall-Mount Racks","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"Heavy-Duty Wall-Mount Equipment Rack","Marketing Description - Global English":"Heavy Duty Wall-Mount Equipment Rack; 40 RMU; 19\"W (482.6 mm) x 18\"D (457.2 mm); Gray","Shipping Weight":28,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":203,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Units":40,"Rack-Mount Uom":"U","Shipping Weight (Metric)":12.7,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":952.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"40U","Height":"76.2\" (1935 mm) 40U","Width":"19\" (483 mm)","Depth":"18\" (457 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":76.2,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":1935,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL RK,HD,19X73.5X18 IN ,GY","Search Terms":"15321-118,Heavy-Duty Wall-Mount Equipment Rack,ZetaFrame Heavy-Duty Wall-Mount Equipment Rack,Server cabinet Heavy-Duty Wall-Mount Equipment Rack,Rack-mounted Heavy-Duty Wall-Mount Equipment Rack,Data center Heavy-Duty Wall-Mount Equipment Rack,Cabinet Heavy-Duty Wall-Mount Equipment Rack solution,Network rack Heavy-Duty Wall-Mount Equipment Rack,Structured cabling solution for Heavy-Duty Wall-Mount Equipment Rack,Best Heavy-Duty Wall-Mount Equipment Rack for server racks,How to organize cables with Heavy-Duty Wall-Mount Equipment Rack,Efficient routing for Heavy-Duty Wall-Mount Equipment Rack,Front-to-back cable routing for Heavy-Duty Wall-Mount Equipment Rack,High-density cable organization for Heavy-Duty Wall-Mount Equipment Rack,Professional cable management for Heavy-Duty Wall-Mount Equipment Rack","Search Relevancy":1},{"primaryId":"15321-124","Primary ID":"15321-124","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Wall-Mount Racks","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"Heavy-Duty Wall-Mount Equipment Rack","Marketing Description - Global English":"Heavy Duty Wall-Mount Equipment Rack; 40 RMU; 19\"W (482.6 mm) x 24\"D (609.6 mm); Gray","Shipping Weight":34,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":203,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Units":40,"Rack-Mount Uom":"U","Shipping Weight (Metric)":15.42,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":971.48,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"40U","Height":"76.2\" (1935 mm) 40U","Width":"19\" (483 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":76.2,"Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":1935,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL RK,HD,19X73.5X24 IN ,GY","Search Terms":"15321-124,Heavy-Duty Wall-Mount Equipment Rack,ZetaFrame Heavy-Duty Wall-Mount Equipment Rack,Server cabinet Heavy-Duty Wall-Mount Equipment Rack,Rack-mounted Heavy-Duty Wall-Mount Equipment Rack,Data center Heavy-Duty Wall-Mount Equipment Rack,Cabinet Heavy-Duty Wall-Mount Equipment Rack solution,Network rack Heavy-Duty Wall-Mount Equipment Rack,Structured cabling solution for Heavy-Duty Wall-Mount Equipment Rack,Best Heavy-Duty Wall-Mount Equipment Rack for server racks,How to organize cables with Heavy-Duty Wall-Mount Equipment Rack,Efficient routing for Heavy-Duty Wall-Mount Equipment Rack,Front-to-back cable routing for Heavy-Duty Wall-Mount Equipment Rack,High-density cable organization for Heavy-Duty Wall-Mount Equipment Rack,Professional cable management for Heavy-Duty Wall-Mount Equipment Rack","Search Relevancy":1},{"primaryId":"15321-518","Primary ID":"15321-518","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Wall-Mount Racks","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"Heavy-Duty Wall-Mount Equipment Rack","Marketing Description - Global English":"Heavy Duty Wall-Mount Equipment Rack; 40 RMU; 19\"W (482.6 mm) x 18\"D (457.2 mm); Clear","Shipping Weight":28,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":203,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Units":40,"Rack-Mount Uom":"U","Shipping Weight (Metric)":12.7,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":907.06,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"40U","Height":"76.2\" (1935 mm) 40U","Width":"19\" (483 mm)","Depth":"18\" (457 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":76.2,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":1935,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL RK,HD,19X73.5X18 IN ,CL","Search Terms":"15321-518,Heavy-Duty Wall-Mount Equipment Rack,ZetaFrame Heavy-Duty Wall-Mount Equipment Rack,Server cabinet Heavy-Duty Wall-Mount Equipment Rack,Rack-mounted Heavy-Duty Wall-Mount Equipment Rack,Data center Heavy-Duty Wall-Mount Equipment Rack,Cabinet Heavy-Duty Wall-Mount Equipment Rack solution,Network rack Heavy-Duty Wall-Mount Equipment Rack,Structured cabling solution for Heavy-Duty Wall-Mount Equipment Rack,Best Heavy-Duty Wall-Mount Equipment Rack for server racks,How to organize cables with Heavy-Duty Wall-Mount Equipment Rack,Efficient routing for Heavy-Duty Wall-Mount Equipment Rack,Front-to-back cable routing for Heavy-Duty Wall-Mount Equipment Rack,High-density cable organization for Heavy-Duty Wall-Mount Equipment Rack,Professional cable management for Heavy-Duty Wall-Mount Equipment Rack","Search Relevancy":1},{"primaryId":"15321-524","Primary ID":"15321-524","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Wall-Mount Racks","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"Heavy-Duty Wall-Mount Equipment Rack","Marketing Description - Global English":"Heavy Duty Wall-Mount Equipment Rack; 40 RMU; 19\"W (482.6 mm) x 24\"D (609.6 mm); Clear","Shipping Weight":34,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":203,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Units":40,"Rack-Mount Uom":"U","Shipping Weight (Metric)":15.42,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":925.2,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"40U","Height":"76.2\" (1935 mm) 40U","Width":"19\" (483 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":76.2,"Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":1935,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL RK,HD,19X73.5X24 IN ,CL","Search Terms":"15321-524,Heavy-Duty Wall-Mount Equipment Rack,ZetaFrame Heavy-Duty Wall-Mount Equipment Rack,Server cabinet Heavy-Duty Wall-Mount Equipment Rack,Rack-mounted Heavy-Duty Wall-Mount Equipment Rack,Data center Heavy-Duty Wall-Mount Equipment Rack,Cabinet Heavy-Duty Wall-Mount Equipment Rack solution,Network rack Heavy-Duty Wall-Mount Equipment Rack,Structured cabling solution for Heavy-Duty Wall-Mount Equipment Rack,Best Heavy-Duty Wall-Mount Equipment Rack for server racks,How to organize cables with Heavy-Duty Wall-Mount Equipment Rack,Efficient routing for Heavy-Duty Wall-Mount Equipment Rack,Front-to-back cable routing for Heavy-Duty Wall-Mount Equipment Rack,High-density cable organization for Heavy-Duty Wall-Mount Equipment Rack,Professional cable management for Heavy-Duty Wall-Mount Equipment Rack","Search Relevancy":1,"SKU Level SEO Page Title":"Heavy-Duty Wall-Mount Equipment Rack | Chatsworth","SKU Level SEO Meta Description":"Heavy-duty wall mounted equipment rack for small spaces. Holds 350 lb, easy install. Specs and CAD tools available.","SKU Level Web H4 Heading":"Robust Construction and High Capacity","SKU Level Web Paragraph Text":"<p>The Heavy-Duty Wall-Mount Equipment Rack from CPI provides exceptional strength for mounting network and server equipment. With a capacity of 350 lb (158.8 kg), this wall mounted equipment rack ensures reliable support for heavy loads in various settings. Its 40U height and 24-inch depth accommodate larger devices, making it versatile for different equipment rack configurations.</p><p>Engineered for quick and easy assembly, this rack saves valuable installation time in data centers and telecom rooms. The high-strength aluminum construction offers durability while remaining lightweight for secure wall mounting. Numbered rack-mount spaces and included hardware simplify the setup process for IT professionals.</p><p>Ideal for small equipment rack applications where floor space is limited, this solution maximizes vertical real estate. The clear anodized finish blends with any environment, and the robust design meets the demands of enterprise networks. Whether for AI infrastructure or edge computing, this rack delivers performance and reliability.</p><p>CPI's wall mounted equipment rack features roll-formed threads on standardized spacing for compatibility with various devices. The inclusion of mounting screws and lag bolts ensures a complete package for immediate deployment. This attention to detail reflects CPI's commitment to quality and customer satisfaction in every equipment rack.</p><p>For optimized cable management and organization, this heavy-duty rack integrates seamlessly with CPI's broader cable management solutions. It supports advanced applications like high-performance computing and liquid cooling readiness. Explore CAD and BIM tools on Chatsworth.com to customize your installation and enhance efficiency.</p>"},{"primaryId":"15321-718","Primary ID":"15321-718","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Wall-Mount Racks","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"Heavy-Duty Wall-Mount Equipment Rack","Marketing Description - Global English":"Heavy Duty Wall-Mount Equipment Rack; 40 RMU; 19\"W (482.6 mm) x 18\"D (457.2 mm); Black","Shipping Weight":28,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":203,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Units":40,"Rack-Mount Uom":"U","Shipping Weight (Metric)":12.7,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":907.06,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"40U","Height":"76.2\" (1935 mm) 40U","Width":"19\" (483 mm)","Depth":"18\" (457 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":76.2,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":1935,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL RK,HD,19X73.5X18 IN ,BK","Search Terms":"15321-718,Heavy-Duty Wall-Mount Equipment Rack,ZetaFrame Heavy-Duty Wall-Mount Equipment Rack,Server cabinet Heavy-Duty Wall-Mount Equipment Rack,Rack-mounted Heavy-Duty Wall-Mount Equipment Rack,Data center Heavy-Duty Wall-Mount Equipment Rack,Cabinet Heavy-Duty Wall-Mount Equipment Rack solution,Network rack Heavy-Duty Wall-Mount Equipment Rack,Structured cabling solution for Heavy-Duty Wall-Mount Equipment Rack,Best Heavy-Duty Wall-Mount Equipment Rack for server racks,How to organize cables with Heavy-Duty Wall-Mount Equipment Rack,Efficient routing for Heavy-Duty Wall-Mount Equipment Rack,Front-to-back cable routing for Heavy-Duty Wall-Mount Equipment Rack,High-density cable organization for Heavy-Duty Wall-Mount Equipment Rack,Professional cable management for Heavy-Duty Wall-Mount Equipment Rack","Search Relevancy":1},{"primaryId":"15321-724","Primary ID":"15321-724","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Wall-Mount Racks","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"Heavy-Duty Wall-Mount Equipment Rack","Marketing Description - Global English":"Heavy Duty Wall-Mount Equipment Rack; 40 RMU; 19\"W (482.6 mm) x 24\"D (609.6 mm); Black","Shipping Weight":34,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":203,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Units":40,"Rack-Mount Uom":"U","Shipping Weight (Metric)":15.42,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":925.19,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"40U","Height":"76.2\" (1935 mm) 40U","Width":"19\" (483 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":76.2,"Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":1935,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL RK,HD,19X73.5X24 IN ,BK","Search Terms":"15321-724,Heavy-Duty Wall-Mount Equipment Rack,ZetaFrame Heavy-Duty Wall-Mount Equipment Rack,Server cabinet Heavy-Duty Wall-Mount Equipment Rack,Rack-mounted Heavy-Duty Wall-Mount Equipment Rack,Data center Heavy-Duty Wall-Mount Equipment Rack,Cabinet Heavy-Duty Wall-Mount Equipment Rack solution,Network rack Heavy-Duty Wall-Mount Equipment Rack,Structured cabling solution for Heavy-Duty Wall-Mount Equipment Rack,Best Heavy-Duty Wall-Mount Equipment Rack for server racks,How to organize cables with Heavy-Duty Wall-Mount Equipment Rack,Efficient routing for Heavy-Duty Wall-Mount Equipment Rack,Front-to-back cable routing for Heavy-Duty Wall-Mount Equipment Rack,High-density cable organization for Heavy-Duty Wall-Mount Equipment Rack,Professional cable management for Heavy-Duty Wall-Mount Equipment Rack","Search Relevancy":1},{"primaryId":"15321-E18","Primary ID":"15321-E18","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Wall-Mount Racks","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"Heavy-Duty Wall-Mount Equipment Rack","Marketing Description - Global English":"Heavy Duty Wall-Mount Equipment Rack; 40 RMU; 19\"W (482.6 mm) x 18\"D (457.2 mm); Glacier White","Shipping Weight":28,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":203,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Units":40,"Rack-Mount Uom":"U","Shipping Weight (Metric)":12.7,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":997.74,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"40U","Height":"76.2\" (1935 mm) 40U","Width":"19\" (483 mm)","Depth":"18\" (457 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":76.2,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":1935,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL RK,HD,19X73.5X18 IN,GW","Search Terms":"15321-E18,Heavy-Duty Wall-Mount Equipment Rack,ZetaFrame Heavy-Duty Wall-Mount Equipment Rack,Server cabinet Heavy-Duty Wall-Mount Equipment Rack,Rack-mounted Heavy-Duty Wall-Mount Equipment Rack,Data center Heavy-Duty Wall-Mount Equipment Rack,Cabinet Heavy-Duty Wall-Mount Equipment Rack solution,Network rack Heavy-Duty Wall-Mount Equipment Rack,Structured cabling solution for Heavy-Duty Wall-Mount Equipment Rack,Best Heavy-Duty Wall-Mount Equipment Rack for server racks,How to organize cables with Heavy-Duty Wall-Mount Equipment Rack,Efficient routing for Heavy-Duty Wall-Mount Equipment Rack,Front-to-back cable routing for Heavy-Duty Wall-Mount Equipment Rack,High-density cable organization for Heavy-Duty Wall-Mount Equipment Rack,Professional cable management for Heavy-Duty Wall-Mount Equipment Rack","Search Relevancy":1},{"primaryId":"15321-E24","Primary ID":"15321-E24","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Wall-Mount Racks","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"Heavy-Duty Wall-Mount Equipment Rack","Marketing Description - Global English":"Heavy Duty Wall-Mount Equipment Rack; 40 RMU; 19\"W (482.6 mm) x 24\"D (609.6 mm); Glacier White","Shipping Weight":34,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":203,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Units":40,"Rack-Mount Uom":"U","Shipping Weight (Metric)":15.42,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1017.68,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"40U","Height":"76.2\" (1935 mm) 40U","Width":"19\" (483 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":76.2,"Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":1935,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL RK,HD,19X73.5X24 IN,GW","Search Terms":"15321-E24,Heavy-Duty Wall-Mount Equipment Rack,ZetaFrame Heavy-Duty Wall-Mount Equipment Rack,Server cabinet Heavy-Duty Wall-Mount Equipment Rack,Rack-mounted Heavy-Duty Wall-Mount Equipment Rack,Data center Heavy-Duty Wall-Mount Equipment Rack,Cabinet Heavy-Duty Wall-Mount Equipment Rack solution,Network rack Heavy-Duty Wall-Mount Equipment Rack,Structured cabling solution for Heavy-Duty Wall-Mount Equipment Rack,Best Heavy-Duty Wall-Mount Equipment Rack for server racks,How to organize cables with Heavy-Duty Wall-Mount Equipment Rack,Efficient routing for Heavy-Duty Wall-Mount Equipment Rack,Front-to-back cable routing for Heavy-Duty Wall-Mount Equipment Rack,High-density cable organization for Heavy-Duty Wall-Mount Equipment Rack,Professional cable management for Heavy-Duty Wall-Mount Equipment Rack","Search Relevancy":1},{"primaryId":"15322-118","Primary ID":"15322-118","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Wall-Mount Racks","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"Heavy-Duty Wall-Mount Equipment Rack","Marketing Description - Global English":"Heavy Duty Wall-Mount Equipment Rack; 20 RMU; 23\"W (584.2 mm) x 18\"D (457.2 mm); Gray","Shipping Weight":23,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Units":20,"Rack-Mount Uom":"U","Shipping Weight (Metric)":10.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":666.67,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"20U","Height":"41.2\" (1046 mm) 20U","Width":"23\" (584 mm)","Depth":"18\" (457 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":41.2,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":1046,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL RK,HD,23X38.5X18 IN ,GY","Search Terms":"15322-118,Heavy-Duty Wall-Mount Equipment Rack,ZetaFrame Heavy-Duty Wall-Mount Equipment Rack,Server cabinet Heavy-Duty Wall-Mount Equipment Rack,Rack-mounted Heavy-Duty Wall-Mount Equipment Rack,Data center Heavy-Duty Wall-Mount Equipment Rack,Cabinet Heavy-Duty Wall-Mount Equipment Rack solution,Network rack Heavy-Duty Wall-Mount Equipment Rack,Structured cabling solution for Heavy-Duty Wall-Mount Equipment Rack,Best Heavy-Duty Wall-Mount Equipment Rack for server racks,How to organize cables with Heavy-Duty Wall-Mount Equipment Rack,Efficient routing for Heavy-Duty Wall-Mount Equipment Rack,Front-to-back cable routing for Heavy-Duty Wall-Mount Equipment Rack,High-density cable organization for Heavy-Duty Wall-Mount Equipment Rack,Professional cable management for Heavy-Duty Wall-Mount Equipment Rack","Search Relevancy":1},{"primaryId":"15322-124","Primary ID":"15322-124","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Wall-Mount Racks","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"Heavy-Duty Wall-Mount Equipment Rack","Marketing Description - Global English":"Heavy Duty Wall-Mount Equipment Rack; 20 RMU; 23\"W (584.2 mm) x 24\"D (609.6 mm); Gray","Shipping Weight":27,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":121,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":20,"Rack-Mount Uom":"U","Shipping Weight (Metric)":12.25,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":680,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"20U","Height":"41.2\" (1046 mm) 20U","Width":"23\" (584 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":41.2,"Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":1046,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL RK,HD,23X38.5X24 IN ,GY","Search Terms":"15322-124,Heavy-Duty Wall-Mount Equipment Rack,ZetaFrame Heavy-Duty Wall-Mount Equipment Rack,Server cabinet Heavy-Duty Wall-Mount Equipment Rack,Rack-mounted Heavy-Duty Wall-Mount Equipment Rack,Data center Heavy-Duty Wall-Mount Equipment Rack,Cabinet Heavy-Duty Wall-Mount Equipment Rack solution,Network rack Heavy-Duty Wall-Mount Equipment Rack,Structured cabling solution for Heavy-Duty Wall-Mount Equipment Rack,Best Heavy-Duty Wall-Mount Equipment Rack for server racks,How to organize cables with Heavy-Duty Wall-Mount Equipment Rack,Efficient routing for Heavy-Duty Wall-Mount Equipment Rack,Front-to-back cable routing for Heavy-Duty Wall-Mount Equipment Rack,High-density cable organization for Heavy-Duty Wall-Mount Equipment Rack,Professional cable management for Heavy-Duty Wall-Mount Equipment Rack","Search Relevancy":1},{"primaryId":"15322-518","Primary ID":"15322-518","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Wall-Mount Racks","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"Heavy-Duty Wall-Mount Equipment Rack","Marketing Description - Global English":"Heavy Duty Wall-Mount Equipment Rack; 20 RMU; 23\"W (584.2 mm) x 18\"D (457.2 mm); Clear","Shipping Weight":23,"Shipping Weight Uom":"LB","Ship Height":38.5,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":23,"Ship Width Uom":"in","Rack-Mount Units":20,"Rack-Mount Uom":"U","Shipping Weight (Metric)":10.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":98,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":58,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":634.91,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"20U","Height":"41.2\" (1046 mm) 20U","Width":"23\" (584 mm)","Depth":"18\" (457 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":41.2,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":1046,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL RK,HD,23X38.5X18 IN ,CL","Search Terms":"15322-518,Heavy-Duty Wall-Mount Equipment Rack,ZetaFrame Heavy-Duty Wall-Mount Equipment Rack,Server cabinet Heavy-Duty Wall-Mount Equipment Rack,Rack-mounted Heavy-Duty Wall-Mount Equipment Rack,Data center Heavy-Duty Wall-Mount Equipment Rack,Cabinet Heavy-Duty Wall-Mount Equipment Rack solution,Network rack Heavy-Duty Wall-Mount Equipment Rack,Structured cabling solution for Heavy-Duty Wall-Mount Equipment Rack,Best Heavy-Duty Wall-Mount Equipment Rack for server racks,How to organize cables with Heavy-Duty Wall-Mount Equipment Rack,Efficient routing for Heavy-Duty Wall-Mount Equipment Rack,Front-to-back cable routing for Heavy-Duty Wall-Mount Equipment Rack,High-density cable organization for Heavy-Duty Wall-Mount Equipment Rack,Professional cable management for Heavy-Duty Wall-Mount Equipment Rack","Search Relevancy":1},{"primaryId":"15322-524","Primary ID":"15322-524","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Wall-Mount Racks","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"Heavy-Duty Wall-Mount Equipment Rack","Marketing Description - Global English":"Heavy Duty Wall-Mount Equipment Rack; 20 RMU; 23\"W (584.2 mm) x 24\"D (609.6 mm); Clear","Shipping Weight":27,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":121,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":20,"Rack-Mount Uom":"U","Shipping Weight (Metric)":12.25,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":647.59,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"20U","Height":"41.2\" (1046 mm) 20U","Width":"23\" (584 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":41.2,"Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":1046,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL RK,HD,23X38.5X24 IN ,CL","Search Terms":"15322-524,Heavy-Duty Wall-Mount Equipment Rack,ZetaFrame Heavy-Duty Wall-Mount Equipment Rack,Server cabinet Heavy-Duty Wall-Mount Equipment Rack,Rack-mounted Heavy-Duty Wall-Mount Equipment Rack,Data center Heavy-Duty Wall-Mount Equipment Rack,Cabinet Heavy-Duty Wall-Mount Equipment Rack solution,Network rack Heavy-Duty Wall-Mount Equipment Rack,Structured cabling solution for Heavy-Duty Wall-Mount Equipment Rack,Best Heavy-Duty Wall-Mount Equipment Rack for server racks,How to organize cables with Heavy-Duty Wall-Mount Equipment Rack,Efficient routing for Heavy-Duty Wall-Mount Equipment Rack,Front-to-back cable routing for Heavy-Duty Wall-Mount Equipment Rack,High-density cable organization for Heavy-Duty Wall-Mount Equipment Rack,Professional cable management for Heavy-Duty Wall-Mount Equipment Rack","Search Relevancy":1},{"primaryId":"15322-718","Primary ID":"15322-718","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Wall-Mount Racks","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"Heavy-Duty Wall-Mount Equipment Rack","Marketing Description - Global English":"Heavy Duty Wall-Mount Equipment Rack; 20 RMU; 23\"W (584.2 mm) x 18\"D (457.2 mm); Black","Shipping Weight":23,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":20,"Rack-Mount Uom":"U","Shipping Weight (Metric)":10.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":634.91,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"20U","Height":"41.2\" (1046 mm) 20U","Width":"23\" (584 mm)","Depth":"18\" (457 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":41.2,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":1046,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL RK,HD,23X38.5X18 IN ,BK","Search Terms":"15322-718,Heavy-Duty Wall-Mount Equipment Rack,ZetaFrame Heavy-Duty Wall-Mount Equipment Rack,Server cabinet Heavy-Duty Wall-Mount Equipment Rack,Rack-mounted Heavy-Duty Wall-Mount Equipment Rack,Data center Heavy-Duty Wall-Mount Equipment Rack,Cabinet Heavy-Duty Wall-Mount Equipment Rack solution,Network rack Heavy-Duty Wall-Mount Equipment Rack,Structured cabling solution for Heavy-Duty Wall-Mount Equipment Rack,Best Heavy-Duty Wall-Mount Equipment Rack for server racks,How to organize cables with Heavy-Duty Wall-Mount Equipment Rack,Efficient routing for Heavy-Duty Wall-Mount Equipment Rack,Front-to-back cable routing for Heavy-Duty Wall-Mount Equipment Rack,High-density cable organization for Heavy-Duty Wall-Mount Equipment Rack,Professional cable management for Heavy-Duty Wall-Mount Equipment Rack","Search Relevancy":1},{"primaryId":"15322-724","Primary ID":"15322-724","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Wall-Mount Racks","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"Heavy-Duty Wall-Mount Equipment Rack","Marketing Description - Global English":"Heavy Duty Wall-Mount Equipment Rack; 20 RMU; 23\"W (584.2 mm) x 24\"D (609.6 mm); Black","Shipping Weight":27,"Shipping Weight Uom":"LB","Ship Height":6.5,"Ship Height Uom":"in","Ship Length/Depth":121,"Ship Length/Depth Uom":"in","Ship Width":8.3125,"Ship Width Uom":"in","Rack-Mount Units":20,"Rack-Mount Uom":"U","Shipping Weight (Metric)":12.25,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":17,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":21,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":647.6,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"20U","Height":"41.2\" (1046 mm) 20U","Width":"23\" (584 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":41.2,"Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":1046,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL RK,HD,23X38.5X24 IN ,BK","Search Terms":"15322-724,Heavy-Duty Wall-Mount Equipment Rack,ZetaFrame Heavy-Duty Wall-Mount Equipment Rack,Server cabinet Heavy-Duty Wall-Mount Equipment Rack,Rack-mounted Heavy-Duty Wall-Mount Equipment Rack,Data center Heavy-Duty Wall-Mount Equipment Rack,Cabinet Heavy-Duty Wall-Mount Equipment Rack solution,Network rack Heavy-Duty Wall-Mount Equipment Rack,Structured cabling solution for Heavy-Duty Wall-Mount Equipment Rack,Best Heavy-Duty Wall-Mount Equipment Rack for server racks,How to organize cables with Heavy-Duty Wall-Mount Equipment Rack,Efficient routing for Heavy-Duty Wall-Mount Equipment Rack,Front-to-back cable routing for Heavy-Duty Wall-Mount Equipment Rack,High-density cable organization for Heavy-Duty Wall-Mount Equipment Rack,Professional cable management for Heavy-Duty Wall-Mount Equipment Rack","Search Relevancy":1},{"primaryId":"15322-E18","Primary ID":"15322-E18","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Wall-Mount Racks","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"Heavy-Duty Wall-Mount Equipment Rack","Marketing Description - Global English":"Heavy Duty Wall-Mount Equipment Rack; 20 RMU; 23\"W (584.2 mm) x 18\"D (457.2 mm); Glacier White","Shipping Weight":23,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":20,"Rack-Mount Uom":"U","Shipping Weight (Metric)":10.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":698.4,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"20U","Height":"41.2\" (1046 mm) 20U","Width":"23\" (584 mm)","Depth":"18\" (457 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":41.2,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":1046,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL RK,HD,23X38.5X18 IN,GW","Search Terms":"15322-E18,Heavy-Duty Wall-Mount Equipment Rack,ZetaFrame Heavy-Duty Wall-Mount Equipment Rack,Server cabinet Heavy-Duty Wall-Mount Equipment Rack,Rack-mounted Heavy-Duty Wall-Mount Equipment Rack,Data center Heavy-Duty Wall-Mount Equipment Rack,Cabinet Heavy-Duty Wall-Mount Equipment Rack solution,Network rack Heavy-Duty Wall-Mount Equipment Rack,Structured cabling solution for Heavy-Duty Wall-Mount Equipment Rack,Best Heavy-Duty Wall-Mount Equipment Rack for server racks,How to organize cables with Heavy-Duty Wall-Mount Equipment Rack,Efficient routing for Heavy-Duty Wall-Mount Equipment Rack,Front-to-back cable routing for Heavy-Duty Wall-Mount Equipment Rack,High-density cable organization for Heavy-Duty Wall-Mount Equipment Rack,Professional cable management for Heavy-Duty Wall-Mount Equipment Rack","Search Relevancy":1},{"primaryId":"15322-E24","Primary ID":"15322-E24","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Wall-Mount Racks","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"Heavy-Duty Wall-Mount Equipment Rack","Marketing Description - Global English":"Heavy Duty Wall-Mount Equipment Rack; 20 RMU; 23\"W (584.2 mm) x 24\"D (609.6 mm); Glacier White","Shipping Weight":27,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":122,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Units":20,"Rack-Mount Uom":"U","Shipping Weight (Metric)":12.25,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":712.35,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"20U","Height":"41.2\" (1046 mm) 20U","Width":"23\" (584 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":41.2,"Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":1046,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL RK,HD,23X38.5X24 IN,GW","Search Terms":"15322-E24,Heavy-Duty Wall-Mount Equipment Rack,ZetaFrame Heavy-Duty Wall-Mount Equipment Rack,Server cabinet Heavy-Duty Wall-Mount Equipment Rack,Rack-mounted Heavy-Duty Wall-Mount Equipment Rack,Data center Heavy-Duty Wall-Mount Equipment Rack,Cabinet Heavy-Duty Wall-Mount Equipment Rack solution,Network rack Heavy-Duty Wall-Mount Equipment Rack,Structured cabling solution for Heavy-Duty Wall-Mount Equipment Rack,Best Heavy-Duty Wall-Mount Equipment Rack for server racks,How to organize cables with Heavy-Duty Wall-Mount Equipment Rack,Efficient routing for Heavy-Duty Wall-Mount Equipment Rack,Front-to-back cable routing for Heavy-Duty Wall-Mount Equipment Rack,High-density cable organization for Heavy-Duty Wall-Mount Equipment Rack,Professional cable management for Heavy-Duty Wall-Mount Equipment Rack","Search Relevancy":1},{"primaryId":"15323-118","Primary ID":"15323-118","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Wall-Mount Racks","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"Heavy-Duty Wall-Mount Equipment Rack","Marketing Description - Global English":"Heavy Duty Wall-Mount Equipment Rack; 40 RMU; 23\"W (584.2 mm) x 18\"D (457.2 mm); Gray","Shipping Weight":29,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":203,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Units":40,"Rack-Mount Uom":"U","Shipping Weight (Metric)":13.15,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1040.06,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"40U","Height":"76.2\" (1935 mm) 40U","Width":"23\" (584 mm)","Depth":"18\" (457 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":76.2,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":1935,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL RK,HD,23X73.5X18 IN ,GY","Search Terms":"15323-118,Heavy-Duty Wall-Mount Equipment Rack,ZetaFrame Heavy-Duty Wall-Mount Equipment Rack,Server cabinet Heavy-Duty Wall-Mount Equipment Rack,Rack-mounted Heavy-Duty Wall-Mount Equipment Rack,Data center Heavy-Duty Wall-Mount Equipment Rack,Cabinet Heavy-Duty Wall-Mount Equipment Rack solution,Network rack Heavy-Duty Wall-Mount Equipment Rack,Structured cabling solution for Heavy-Duty Wall-Mount Equipment Rack,Best Heavy-Duty Wall-Mount Equipment Rack for server racks,How to organize cables with Heavy-Duty Wall-Mount Equipment Rack,Efficient routing for Heavy-Duty Wall-Mount Equipment Rack,Front-to-back cable routing for Heavy-Duty Wall-Mount Equipment Rack,High-density cable organization for Heavy-Duty Wall-Mount Equipment Rack,Professional cable management for Heavy-Duty Wall-Mount Equipment Rack","Search Relevancy":1},{"primaryId":"15323-124","Primary ID":"15323-124","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Wall-Mount Racks","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"Heavy-Duty Wall-Mount Equipment Rack","Marketing Description - Global English":"Heavy Duty Wall-Mount Equipment Rack; 40 RMU; 23\"W (584.2 mm) x 24\"D (609.6 mm); Gray","Shipping Weight":32,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":40,"Rack-Mount Uom":"U","Shipping Weight (Metric)":14.52,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1060.9,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"40U","Height":"76.2\" (1935 mm) 40U","Width":"23\" (584 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":76.2,"Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":1935,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL RK,HD,23X73.5X24 IN ,GY","Search Terms":"15323-124,Heavy-Duty Wall-Mount Equipment Rack,ZetaFrame Heavy-Duty Wall-Mount Equipment Rack,Server cabinet Heavy-Duty Wall-Mount Equipment Rack,Rack-mounted Heavy-Duty Wall-Mount Equipment Rack,Data center Heavy-Duty Wall-Mount Equipment Rack,Cabinet Heavy-Duty Wall-Mount Equipment Rack solution,Network rack Heavy-Duty Wall-Mount Equipment Rack,Structured cabling solution for Heavy-Duty Wall-Mount Equipment Rack,Best Heavy-Duty Wall-Mount Equipment Rack for server racks,How to organize cables with Heavy-Duty Wall-Mount Equipment Rack,Efficient routing for Heavy-Duty Wall-Mount Equipment Rack,Front-to-back cable routing for Heavy-Duty Wall-Mount Equipment Rack,High-density cable organization for Heavy-Duty Wall-Mount Equipment Rack,Professional cable management for Heavy-Duty Wall-Mount Equipment Rack","Search Relevancy":1},{"primaryId":"15323-518","Primary ID":"15323-518","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Wall-Mount Racks","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"Heavy-Duty Wall-Mount Equipment Rack","Marketing Description - Global English":"Heavy Duty Wall-Mount Equipment Rack; 40 RMU; 23\"W (584.2 mm) x 18\"D (457.2 mm); Clear","Shipping Weight":29,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":203,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Units":40,"Rack-Mount Uom":"U","Shipping Weight (Metric)":13.15,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":990.54,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"40U","Height":"76.2\" (1935 mm) 40U","Width":"23\" (584 mm)","Depth":"18\" (457 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":76.2,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":1935,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL RK,HD,23X73.5X18 IN ,CL","Search Terms":"15323-518,Heavy-Duty Wall-Mount Equipment Rack,ZetaFrame Heavy-Duty Wall-Mount Equipment Rack,Server cabinet Heavy-Duty Wall-Mount Equipment Rack,Rack-mounted Heavy-Duty Wall-Mount Equipment Rack,Data center Heavy-Duty Wall-Mount Equipment Rack,Cabinet Heavy-Duty Wall-Mount Equipment Rack solution,Network rack Heavy-Duty Wall-Mount Equipment Rack,Structured cabling solution for Heavy-Duty Wall-Mount Equipment Rack,Best Heavy-Duty Wall-Mount Equipment Rack for server racks,How to organize cables with Heavy-Duty Wall-Mount Equipment Rack,Efficient routing for Heavy-Duty Wall-Mount Equipment Rack,Front-to-back cable routing for Heavy-Duty Wall-Mount Equipment Rack,High-density cable organization for Heavy-Duty Wall-Mount Equipment Rack,Professional cable management for Heavy-Duty Wall-Mount Equipment Rack","Search Relevancy":1},{"primaryId":"15323-524","Primary ID":"15323-524","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Wall-Mount Racks","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"Heavy-Duty Wall-Mount Equipment Rack","Marketing Description - Global English":"Heavy Duty Wall-Mount Equipment Rack; 40 RMU; 23\"W (584.2 mm) x 24\"D (609.6 mm); Clear","Shipping Weight":32,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":40,"Rack-Mount Uom":"U","Shipping Weight (Metric)":14.52,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1010.35,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"40U","Height":"76.2\" (1935 mm) 40U","Width":"23\" (584 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":76.2,"Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":1935,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL RK,HD,23X73.5X24 IN ,CL","Search Terms":"15323-524,Heavy-Duty Wall-Mount Equipment Rack,ZetaFrame Heavy-Duty Wall-Mount Equipment Rack,Server cabinet Heavy-Duty Wall-Mount Equipment Rack,Rack-mounted Heavy-Duty Wall-Mount Equipment Rack,Data center Heavy-Duty Wall-Mount Equipment Rack,Cabinet Heavy-Duty Wall-Mount Equipment Rack solution,Network rack Heavy-Duty Wall-Mount Equipment Rack,Structured cabling solution for Heavy-Duty Wall-Mount Equipment Rack,Best Heavy-Duty Wall-Mount Equipment Rack for server racks,How to organize cables with Heavy-Duty Wall-Mount Equipment Rack,Efficient routing for Heavy-Duty Wall-Mount Equipment Rack,Front-to-back cable routing for Heavy-Duty Wall-Mount Equipment Rack,High-density cable organization for Heavy-Duty Wall-Mount Equipment Rack,Professional cable management for Heavy-Duty Wall-Mount Equipment Rack","Search Relevancy":1},{"primaryId":"15323-718","Primary ID":"15323-718","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Wall-Mount Racks","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"Heavy-Duty Wall-Mount Equipment Rack","Marketing Description - Global English":"Heavy Duty Wall-Mount Equipment Rack; 40 RMU; 23\"W (584.2 mm) x 18\"D (457.2 mm); Black","Shipping Weight":29,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":203,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Units":40,"Rack-Mount Uom":"U","Shipping Weight (Metric)":13.15,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":990.54,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"40U","Height":"76.2\" (1935 mm) 40U","Width":"23\" (584 mm)","Depth":"18\" (457 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":76.2,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":1935,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL RK,HD,23X73.5X18 IN ,BK","Search Terms":"15323-718,Heavy-Duty Wall-Mount Equipment Rack,ZetaFrame Heavy-Duty Wall-Mount Equipment Rack,Server cabinet Heavy-Duty Wall-Mount Equipment Rack,Rack-mounted Heavy-Duty Wall-Mount Equipment Rack,Data center Heavy-Duty Wall-Mount Equipment Rack,Cabinet Heavy-Duty Wall-Mount Equipment Rack solution,Network rack Heavy-Duty Wall-Mount Equipment Rack,Structured cabling solution for Heavy-Duty Wall-Mount Equipment Rack,Best Heavy-Duty Wall-Mount Equipment Rack for server racks,How to organize cables with Heavy-Duty Wall-Mount Equipment Rack,Efficient routing for Heavy-Duty Wall-Mount Equipment Rack,Front-to-back cable routing for Heavy-Duty Wall-Mount Equipment Rack,High-density cable organization for Heavy-Duty Wall-Mount Equipment Rack,Professional cable management for Heavy-Duty Wall-Mount Equipment Rack","Search Relevancy":1},{"primaryId":"15323-724","Primary ID":"15323-724","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Wall-Mount Racks","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"Heavy-Duty Wall-Mount Equipment Rack","Marketing Description - Global English":"Heavy Duty Wall-Mount Equipment Rack; 40 RMU; 23\"W (584.2 mm) x 24\"D (609.6 mm); Black","Shipping Weight":32,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":40,"Rack-Mount Uom":"U","Shipping Weight (Metric)":14.52,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1010.34,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"40U","Height":"76.2\" (1935 mm) 40U","Width":"23\" (584 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":76.2,"Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":1935,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL RK,HD,23X73.5X24 IN ,BK","Search Terms":"15323-724,Heavy-Duty Wall-Mount Equipment Rack,ZetaFrame Heavy-Duty Wall-Mount Equipment Rack,Server cabinet Heavy-Duty Wall-Mount Equipment Rack,Rack-mounted Heavy-Duty Wall-Mount Equipment Rack,Data center Heavy-Duty Wall-Mount Equipment Rack,Cabinet Heavy-Duty Wall-Mount Equipment Rack solution,Network rack Heavy-Duty Wall-Mount Equipment Rack,Structured cabling solution for Heavy-Duty Wall-Mount Equipment Rack,Best Heavy-Duty Wall-Mount Equipment Rack for server racks,How to organize cables with Heavy-Duty Wall-Mount Equipment Rack,Efficient routing for Heavy-Duty Wall-Mount Equipment Rack,Front-to-back cable routing for Heavy-Duty Wall-Mount Equipment Rack,High-density cable organization for Heavy-Duty Wall-Mount Equipment Rack,Professional cable management for Heavy-Duty Wall-Mount Equipment Rack","Search Relevancy":1},{"primaryId":"15323-E18","Primary ID":"15323-E18","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Wall-Mount Racks","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"Heavy-Duty Wall-Mount Equipment Rack","Marketing Description - Global English":"Heavy Duty Wall-Mount Equipment Rack; 40 RMU; 23\"W (584.2 mm) x 18\"D (457.2 mm); Glacier White","Shipping Weight":29,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":203,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Units":40,"Rack-Mount Uom":"U","Shipping Weight (Metric)":13.15,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1089.59,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"40U","Height":"76.2\" (1935 mm) 40U","Width":"23\" (584 mm)","Depth":"18\" (457 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":76.2,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":1935,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL RK,HD,23X73.5X18 IN,GW","Search Terms":"15323-E18,Heavy-Duty Wall-Mount Equipment Rack,ZetaFrame Heavy-Duty Wall-Mount Equipment Rack,Server cabinet Heavy-Duty Wall-Mount Equipment Rack,Rack-mounted Heavy-Duty Wall-Mount Equipment Rack,Data center Heavy-Duty Wall-Mount Equipment Rack,Cabinet Heavy-Duty Wall-Mount Equipment Rack solution,Network rack Heavy-Duty Wall-Mount Equipment Rack,Structured cabling solution for Heavy-Duty Wall-Mount Equipment Rack,Best Heavy-Duty Wall-Mount Equipment Rack for server racks,How to organize cables with Heavy-Duty Wall-Mount Equipment Rack,Efficient routing for Heavy-Duty Wall-Mount Equipment Rack,Front-to-back cable routing for Heavy-Duty Wall-Mount Equipment Rack,High-density cable organization for Heavy-Duty Wall-Mount Equipment Rack,Professional cable management for Heavy-Duty Wall-Mount Equipment Rack","Search Relevancy":1},{"primaryId":"15323-E24","Primary ID":"15323-E24","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Wall-Mount Racks","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"Heavy-Duty Wall-Mount Equipment Rack","Marketing Description - Global English":"Heavy Duty Wall-Mount Equipment Rack; 40 RMU; 23\"W (584.2 mm) x 24\"D (609.6 mm); Glacier White","Shipping Weight":32,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":40,"Rack-Mount Uom":"U","Shipping Weight (Metric)":14.52,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1111.4,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"40U","Height":"76.2\" (1935 mm) 40U","Width":"23\" (584 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":76.2,"Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":1935,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL RK,HD,23X73.5X24 IN,GW","Search Terms":"15323-E24,Heavy-Duty Wall-Mount Equipment Rack,ZetaFrame Heavy-Duty Wall-Mount Equipment Rack,Server cabinet Heavy-Duty Wall-Mount Equipment Rack,Rack-mounted Heavy-Duty Wall-Mount Equipment Rack,Data center Heavy-Duty Wall-Mount Equipment Rack,Cabinet Heavy-Duty Wall-Mount Equipment Rack solution,Network rack Heavy-Duty Wall-Mount Equipment Rack,Structured cabling solution for Heavy-Duty Wall-Mount Equipment Rack,Best Heavy-Duty Wall-Mount Equipment Rack for server racks,How to organize cables with Heavy-Duty Wall-Mount Equipment Rack,Efficient routing for Heavy-Duty Wall-Mount Equipment Rack,Front-to-back cable routing for Heavy-Duty Wall-Mount Equipment Rack,High-density cable organization for Heavy-Duty Wall-Mount Equipment Rack,Professional cable management for Heavy-Duty Wall-Mount Equipment Rack","Search Relevancy":1}],"options":{"Height":["41.2\" (1046 mm) 20U","76.2\" (1935 mm) 40U"],"Width":["19\" (483 mm)","23\" (584 mm)"],"Color":["Black","Clear","Glacier White","Gray"],"Depth":["18\" (457 mm)","24\" (610 mm)"]},"total":32}