{"items":[{"primaryId":"02004-001","Primary ID":"02004-001","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Bolts","Marketing Product Series":"Hex Cap Bolts","Marketing Description - Global English":"Hex Cap Bolts 3/8-16; 1.25\"L; Gold","Shipping Weight":0.13,"Shipping Weight Uom":"LB","Ship Height":0.5,"Ship Height Uom":"in","Ship Length/Depth":4,"Ship Length/Depth Uom":"in","Ship Width":0.5,"Ship Width Uom":"in","Shipping Weight (Metric)":0.06,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":1,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":1,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1.78,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Hex Cap Bolts","Keyword":"Hardware;Bolts;Hex Cap Bolts","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/c2ead705/67465923326cc1212400002b/02004_CUT.pdf"],"Promote on Website":"1","Attached to Series":"1","Depth":"1.3\" (32 mm)","Pack Of":"EA","Nominal Size":"3/8-16","BABA Compliant":"0","Product Length/Depth":1.3,"Product Length/Depth Uom":"\"","Product Depth (Metric)":32,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SCR,3/8-16X1 1/4,CAP,HEX,STL,GC","Search Terms":"02004-001,Hex Cap Bolts,ZetaFrame Hex Cap Bolts,Server cabinet Hex Cap Bolts,Rack-mounted Hex Cap Bolts,Data center Hex Cap Bolts,Cabinet Hex Cap Bolts solution,Network rack Hex Cap Bolts,Structured cabling solution for Hex Cap Bolts,Best Hex Cap Bolts for server racks,How to organize cables with Hex Cap Bolts,Efficient routing for Hex Cap Bolts,Front-to-back cable routing for Hex Cap Bolts,High-density cable organization for Hex Cap Bolts,Professional cable management for Hex Cap Bolts","Search Relevancy":3},{"primaryId":"02004-002","Primary ID":"02004-002","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Bolts","Marketing Product Series":"Hex Cap Bolts","Marketing Description - Global English":"Hex Cap Bolts 1/4-20; 1.25\"L; Gold","Shipping Weight":0.06,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.03,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1.78,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Hex Cap Bolts","Keyword":"Hardware;Bolts;Hex Cap Bolts","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/c2ead705/67465923326cc1212400002b/02004_CUT.pdf"],"Promote on Website":"1","Attached to Series":"1","Depth":"1.3\" (32 mm)","Pack Of":"EA","BABA Compliant":"0","Product Length/Depth":1.3,"Product Length/Depth Uom":"\"","Product Depth (Metric)":32,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BOLT,HC,1/4-20X1/4,GC","Search Terms":"02004-002,Hex Cap Bolts,ZetaFrame Hex Cap Bolts,Server cabinet Hex Cap Bolts,Rack-mounted Hex Cap Bolts,Data center Hex Cap Bolts,Cabinet Hex Cap Bolts solution,Network rack Hex Cap Bolts,Structured cabling solution for Hex Cap Bolts,Best Hex Cap Bolts for server racks,How to organize cables with Hex Cap Bolts,Efficient routing for Hex Cap Bolts,Front-to-back cable routing for Hex Cap Bolts,High-density cable organization for Hex Cap Bolts,Professional cable management for Hex Cap Bolts","Search Relevancy":3,"SKU Level SEO Schema Data":"{\r\n  \"@context\": \"https://schema.org\",\r\n  \"@graph\": [\r\n    {\r\n      \"@type\": \"Product\",\r\n      \"name\": \"Hex Cap Bolts 02004-002\",\r\n      \"description\": \"Hex Cap Bolts 1/4-20; 1.25\\\"L; Gold. Also called Washer Faced Hex Cap Screws. Commercial grade with zinc plate or gold chem (yellow zinc plate) finish. Sold individually or in packs.\",\r\n      \"image\": \"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e3498d4a5acc0012b31945/SERIES_RUNWAY_ACCESSORIES_HEX_CAP_BOLT_20290.JPG\",\r\n      \"sku\": \"02004-002\",\r\n      \"brand\": {\r\n        \"@type\": \"Brand\",\r\n        \"name\": \"Chatsworth Products\"\r\n      },\r\n      \"offers\": {\r\n        \"@type\": \"Offer\",\r\n        \"url\": \"https://www.chatsworth.com/en-us/products/cable-pathway/hardware/bolts/hex-cap-bolts/02004-002\",\r\n        \"priceCurrency\": \"USD\",\r\n        \"price\": \"1.78\",\r\n        \"availability\": \"https://schema.org/InStock\",\r\n        \"priceValidUntil\": \"2025-12-31\"\r\n      },\r\n      \"color\": \"Gold\",\r\n      \"additionalProperty\": [\r\n        {\r\n          \"@type\": \"PropertyValue\",\r\n          \"name\": \"Nominal Size\",\r\n          \"value\": \"1/4-20\"\r\n        },\r\n        {\r\n          \"@type\": \"PropertyValue\",\r\n          \"name\": \"Length\",\r\n          \"value\": \"1.25 L\"\r\n        },\r\n        {\r\n          \"@type\": \"PropertyValue\",\r\n          \"name\": \"Finish\",\r\n          \"value\": \"Gold Chem\"\r\n        }\r\n      ]\r\n    },\r\n    {\r\n      \"@type\": \"BreadcrumbList\",\r\n      \"itemListElement\": [\r\n        {\r\n          \"@type\": \"ListItem\",\r\n          \"position\": 1,\r\n          \"name\": \"Home\",\r\n          \"item\": \"https://www.chatsworth.com/en-us\"\r\n        },\r\n        {\r\n          \"@type\": \"ListItem\",\r\n          \"position\": 2,\r\n          \"name\": \"Cable Pathway\",\r\n          \"item\": \"https://www.chatsworth.com/en-us/products/cable-pathway\"\r\n        },\r\n        {\r\n          \"@type\": \"ListItem\",\r\n          \"position\": 3,\r\n          \"name\": \"Hardware\",\r\n          \"item\": \"https://www.chatsworth.com/en-us/products/cable-pathway/hardware\"\r\n        },\r\n        {\r\n          \"@type\": \"ListItem\",\r\n          \"position\": 4,\r\n          \"name\": \"Bolts\",\r\n          \"item\": \"https://www.chatsworth.com/en-us/products/cable-pathway/hardware?filter=Bolts\"\r\n        },\r\n        {\r\n          \"@type\": \"ListItem\",\r\n          \"position\": 5,\r\n          \"name\": \"Hex Cap Bolts\",\r\n          \"item\": \"https://www.chatsworth.com/en-us/products/cable-pathway/hardware/bolts/hex-cap-bolts\"\r\n        },\r\n        {\r\n          \"@type\": \"ListItem\",\r\n          \"position\": 6,\r\n          \"name\": \"02004-002\",\r\n          \"item\": \"https://www.chatsworth.com/en-us/products/cable-pathway/hardware/bolts/hex-cap-bolts/02004-002\"\r\n        }\r\n      ]\r\n    }\r\n  ]\r\n}"},{"primaryId":"02004-003","Primary ID":"02004-003","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Bolts","Marketing Product Series":"Hex Cap Bolts","Marketing Description - Global English":"Hex Cap Bolts 1/2-13; 1.5\"L; Gold","Shipping Weight":0.13,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.06,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1.78,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Hardware;Bolts;Hex Cap Bolts","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/c2ead705/67465923326cc1212400002b/02004_CUT.pdf"],"Promote on Website":"1","Attached to Series":"1","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"0","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BOLT,HC,1/2-13X1-1/2,GC","Search Terms":"02004-003,Hex Cap Bolts,ZetaFrame Hex Cap Bolts,Server cabinet Hex Cap Bolts,Rack-mounted Hex Cap Bolts,Data center Hex Cap Bolts,Cabinet Hex Cap Bolts solution,Network rack Hex Cap Bolts,Structured cabling solution for Hex Cap Bolts,Best Hex Cap Bolts for server racks,How to organize cables with Hex Cap Bolts,Efficient routing for Hex Cap Bolts,Front-to-back cable routing for Hex Cap Bolts,High-density cable organization for Hex Cap Bolts,Professional cable management for Hex Cap Bolts","Search Relevancy":3},{"primaryId":"02004-004","Primary ID":"02004-004","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Bolts","Marketing Product Series":"Hex Cap Bolts","Marketing Description - Global English":"Hex Cap Bolts 3/8-18; 1.5\"L; Gold","Shipping Weight":0.13,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.06,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1.78,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Hardware;Bolts;Hex Cap Bolts","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/c2ead705/67465923326cc1212400002b/02004_CUT.pdf"],"Promote on Website":"1","Attached to Series":"1","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"0","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BOLT,HC,3/8-16X1-1/2,GC","Search Terms":"02004-004,Hex Cap Bolts,ZetaFrame Hex Cap Bolts,Server cabinet Hex Cap Bolts,Rack-mounted Hex Cap Bolts,Data center Hex Cap Bolts,Cabinet Hex Cap Bolts solution,Network rack Hex Cap Bolts,Structured cabling solution for Hex Cap Bolts,Best Hex Cap Bolts for server racks,How to organize cables with Hex Cap Bolts,Efficient routing for Hex Cap Bolts,Front-to-back cable routing for Hex Cap Bolts,High-density cable organization for Hex Cap Bolts,Professional cable management for Hex Cap Bolts","Search Relevancy":3},{"primaryId":"02004-005","Primary ID":"02004-005","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Bolts","Marketing Product Series":"Hex Cap Bolts","Marketing Description - Global English":"Hex Cap Bolts 1/2-13; 1.75\"L; Gold","Shipping Weight":0.19,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.09,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2.75,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Hardware;Bolts;Hex Cap Bolts","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/c2ead705/67465923326cc1212400002b/02004_CUT.pdf"],"Promote on Website":"1","Attached to Series":"1","Depth":"1.8\" (44 mm)","Pack Of":"EA","BABA Compliant":"0","Product Length/Depth":1.8,"Product Length/Depth Uom":"\"","Product Depth (Metric)":44,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BOLT,HC,1/2-13X1-3/4,GC","Search Terms":"02004-005,Hex Cap Bolts,ZetaFrame Hex Cap Bolts,Server cabinet Hex Cap Bolts,Rack-mounted Hex Cap Bolts,Data center Hex Cap Bolts,Cabinet Hex Cap Bolts solution,Network rack Hex Cap Bolts,Structured cabling solution for Hex Cap Bolts,Best Hex Cap Bolts for server racks,How to organize cables with Hex Cap Bolts,Efficient routing for Hex Cap Bolts,Front-to-back cable routing for Hex Cap Bolts,High-density cable organization for Hex Cap Bolts,Professional cable management for Hex Cap Bolts","Search Relevancy":3},{"primaryId":"02004-006","Primary ID":"02004-006","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Bolts","Marketing Product Series":"Hex Cap Bolts","Marketing Description - Global English":"Hex Cap Bolts 5/8-11; 1.75\"L; Gold","Shipping Weight":0.19,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.09,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":5.95,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Hardware;Bolts;Hex Cap Bolts","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/c2ead705/67465923326cc1212400002b/02004_CUT.pdf"],"Promote on Website":"1","Attached to Series":"1","Depth":"1.8\" (44 mm)","Pack Of":"EA","BABA Compliant":"0","Product Length/Depth":1.8,"Product Length/Depth Uom":"\"","Product Depth (Metric)":44,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BOLT,HC,5/8-11X1-1/4,GC","Search Terms":"02004-006,Hex Cap Bolts,ZetaFrame Hex Cap Bolts,Server cabinet Hex Cap Bolts,Rack-mounted Hex Cap Bolts,Data center Hex Cap Bolts,Cabinet Hex Cap Bolts solution,Network rack Hex Cap Bolts,Structured cabling solution for Hex Cap Bolts,Best Hex Cap Bolts for server racks,How to organize cables with Hex Cap Bolts,Efficient routing for Hex Cap Bolts,Front-to-back cable routing for Hex Cap Bolts,High-density cable organization for Hex Cap Bolts,Professional cable management for Hex Cap Bolts","Search Relevancy":3,"SKU Level SEO Schema Data":"{\r\n  \"@context\": \"https://schema.org\",\r\n  \"@type\": \"Article\",\r\n  \"headline\": \"Error - 403\",\r\n  \"author\": {\r\n    \"@type\": \"Organization\",\r\n    \"name\": \"Chatsworth Products\"\r\n  },\r\n  \"datePublished\": \"2025-10-27\",\r\n  \"image\": \"https://assets.chatsworth.com/76e9b063-b735-0064-0f38-c80e7ad813bb/5ecdf88d-3a4f-4826-8a56-3d8f315f98c0/cpi_logo.BbpggA4C.svg?auto=format&lossless=true&h=36&w=0&dpr=1\",\r\n  \"publisher\": {\r\n    \"@type\": \"Organization\",\r\n    \"name\": \"Chatsworth Products\",\r\n    \"logo\": {\r\n      \"@type\": \"ImageObject\",\r\n      \"url\": \"https://assets.chatsworth.com/76e9b063-b735-0064-0f38-c80e7ad813bb/5ecdf88d-3a4f-4826-8a56-3d8f315f98c0/cpi_logo.BbpggA4C.svg?auto=format&lossless=true&h=36&w=0&dpr=1\"\r\n    }\r\n  },\r\n  \"url\": \"https://www.chatsworth.com/en-us/products/cable-pathway/hardware/bolts/hex-cap-bolts/02004-006\",\r\n  \"breadcrumb\": {\r\n    \"@type\": \"BreadcrumbList\",\r\n    \"itemListElement\": [\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 1,\r\n        \"name\": \"Home\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 2,\r\n        \"name\": \"Products\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 3,\r\n        \"name\": \"Cable Pathway\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/cable-pathway/\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 4,\r\n        \"name\": \"Hardware\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/cable-pathway/hardware/\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 5,\r\n        \"name\": \"Bolts\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/cable-pathway/hardware/bolts/\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 6,\r\n        \"name\": \"Hex Cap Bolts\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/cable-pathway/hardware/bolts/hex-cap-bolts/\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 7,\r\n        \"name\": \"02004-006\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/cable-pathway/hardware/bolts/hex-cap-bolts/02004-006\"\r\n      }\r\n    ]\r\n  },\r\n  \"articleBody\": \"Error - 403. Oops! Something went wrong.\"\r\n}"},{"primaryId":"02004-007","Primary ID":"02004-007","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Bolts","Marketing Product Series":"Hex Cap Bolts","Marketing Description - Global English":"Hex Cap Bolts 5/8-11; 3.25\"L; Gold","Shipping Weight":0.31,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.14,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":7.71,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Hardware;Bolts;Hex Cap Bolts","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/c2ead705/67465923326cc1212400002b/02004_CUT.pdf"],"Promote on Website":"1","Attached to Series":"1","Depth":"3.3\" (83 mm)","Pack Of":"EA","BABA Compliant":"0","Product Length/Depth":3.3,"Product Length/Depth Uom":"\"","Product Depth (Metric)":83,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BOLT,HC,5/8-11X3-1/4,GC","Search Terms":"02004-007,Hex Cap Bolts,ZetaFrame Hex Cap Bolts,Server cabinet Hex Cap Bolts,Rack-mounted Hex Cap Bolts,Data center Hex Cap Bolts,Cabinet Hex Cap Bolts solution,Network rack Hex Cap Bolts,Structured cabling solution for Hex Cap Bolts,Best Hex Cap Bolts for server racks,How to organize cables with Hex Cap Bolts,Efficient routing for Hex Cap Bolts,Front-to-back cable routing for Hex Cap Bolts,High-density cable organization for Hex Cap Bolts,Professional cable management for Hex Cap Bolts","Search Relevancy":3,"SKU Level SEO Schema Data":"{\r\n  \"@context\": \"https://schema.org\",\r\n  \"@type\": \"Product\",\r\n  \"name\": \"Hex Cap Bolts 5/8-11; 3.25\\\"; Gold\",\r\n  \"description\": \"Also called Washer Faced Hex Cap Screws. Commercial grade. Zinc plate or gold chem (yellow zinc plate) finish. Sold individually (each) or in packs (quantities vary).\",\r\n  \"image\": \"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e3498d4a5acc0012b31945/SERIES_RUNWAY_ACCESSORIES_HEX_CAP_BOLT_20290.JPG\",\r\n  \"sku\": \"02004-007\",\r\n  \"brand\": {\r\n    \"@type\": \"Brand\",\r\n    \"name\": \"Chatsworth Products\"\r\n  },\r\n  \"offers\": {\r\n    \"@type\": \"Offer\",\r\n    \"url\": \"https://www.chatsworth.com/en-us/products/cable-pathway/hardware/bolts/hex-cap-bolts/02004-007\",\r\n    \"price\": \"7.71\",\r\n    \"priceCurrency\": \"USD\",\r\n    \"availability\": \"https://schema.org/InStock\"\r\n  },\r\n  \"breadcrumb\": {\r\n    \"@type\": \"BreadcrumbList\",\r\n    \"itemListElement\": [\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 1,\r\n        \"name\": \"Home\",\r\n        \"item\": \"https://www.chatsworth.com/en-us\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 2,\r\n        \"name\": \"Cable Pathway\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/cable-pathway\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 3,\r\n        \"name\": \"Hardware\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/cable-pathway/hardware\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 4,\r\n        \"name\": \"Bolts\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/cable-pathway/hardware?filter=Bolts\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 5,\r\n        \"name\": \"Hex Cap Bolts\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/cable-pathway/hardware/bolts/hex-cap-bolts\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 6,\r\n        \"name\": \"02004-007\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/cable-pathway/hardware/bolts/hex-cap-bolts/02004-007\"\r\n      }\r\n    ]\r\n  }\r\n}"}],"options":{"Nominal Size":["3/8-16"],"Length":[],"Color":["Gold Chem"]},"total":7}