{"items":[{"primaryId":"20017-071","Primary ID":"20017-071","Color":"Zinc Plated","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Hex Nuts","Marketing Product Series":"Hex Nuts","Marketing Description - Global English":"Hex Nuts 1/4-20; Zinc","Shipping Weight":0.008,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2.48,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"1/4-20;","Keyword":"Hex Nuts;Nuts","Promote on Website":"1","Pack Of":"EA","Nominal Size":"1/4-20","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"NUT, HEX, 1/4-20,ZN","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/41a4379f/674124ea607be800186630f8/20142_CUT-pdf"],"Marketing Display Name":"Hex Nuts"},{"primaryId":"20017-081","Primary ID":"20017-081","Color":"Zinc Plated","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Hex Nuts","Marketing Product Series":"Hex Nuts","Marketing Description - Global English":"Hex Nuts 5/16-18; Zinc","Shipping Weight":0.06,"Shipping Weight Uom":"LB","Ship Height":0.5,"Ship Height Uom":"in","Ship Length/Depth":2,"Ship Length/Depth Uom":"in","Ship Width":0.75,"Ship Width Uom":"in","Shipping Weight (Metric)":0.03,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":1,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":2,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2.48,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"5/16-18;","Keyword":"Hex Nuts;Nuts","Promote on Website":"1","Pack Of":"EA","Nominal Size":"5/16-18","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"NUT,HEX,5/16-18,ZN","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/41a4379f/674124ea607be800186630f8/20142_CUT-pdf"],"Marketing Display Name":"Hex Nuts"},{"primaryId":"20017-091","Primary ID":"20017-091","Color":"Zinc Plated","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Hex Nuts","Marketing Product Series":"Hex Nuts","Marketing Description - Global English":"Hex Nuts 3/8-16; Zinc","Shipping Weight":0.06,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.03,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2.48,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Type":"3/8-16;","Keyword":"Hex Nuts;Nuts","Promote on Website":"1","Pack Of":"EA","Nominal Size":"3/8-16","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"NUT,HEX,3/8-16,ZN","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/41a4379f/674124ea607be800186630f8/20142_CUT-pdf"],"Marketing Display Name":"Hex Nuts"},{"primaryId":"20142-071","Primary ID":"20142-071","Color":"Gold","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Hex Nuts","Marketing Product Series":"Hex Nuts","Marketing Description - Global English":"Hex Nuts 1/4-20; Gold","Shipping Weight":0.06,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.03,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1.12,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Hex Nuts 1/4-20;","Keyword":"Hex Nuts;Nuts","Promote on Website":"1","Pack Of":"EA","Nominal Size":"1/4-20","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"NUT,HEX,1/4-20,GC","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/41a4379f/674124ea607be800186630f8/20142_CUT-pdf"],"Marketing Display Name":"Hex Nuts"},{"primaryId":"20142-081","Primary ID":"20142-081","Color":"Gold","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Hex Nuts","Marketing Product Series":"Hex Nuts","Marketing Description - Global English":"Hex Nuts 5/16-18; Gold","Shipping Weight":0.06,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.03,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1.12,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"5/16-18;","Keyword":"Hex Nuts;Nuts","Promote on Website":"1","Pack Of":"EA","Nominal Size":"5/16-18","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"NUT,HEX,5/16-18,GC","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/41a4379f/674124ea607be800186630f8/20142_CUT-pdf"],"Marketing Display Name":"Hex Nuts"},{"primaryId":"20142-091","Primary ID":"20142-091","Color":"Gold","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Hex Nuts","Marketing Product Series":"Hex Nuts","Marketing Description - Global English":"Hex Nuts 3/8-16; Gold","Shipping Weight":0.06,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.03,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1.12,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"3/8-16;","Keyword":"Hex Nuts;Nuts","Promote on Website":"1","Pack Of":"EA","Nominal Size":"3/8-16","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"NUT,HEX,3/8-16,GC","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/41a4379f/674124ea607be800186630f8/20142_CUT-pdf"],"Marketing Display Name":"Hex Nuts"},{"primaryId":"20142-111","Primary ID":"20142-111","Color":"Gold","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Hex Nuts","Marketing Product Series":"Hex Nuts","Marketing Description - Global English":"Hex Nuts 5/8-11; Gold","Shipping Weight":0.06,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.03,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2.81,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"5/8-11;","Keyword":"Hex Nuts;Nuts","Promote on Website":"1","Pack Of":"EA","Nominal Size":"5/8-11","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"NUT,HEX,5/8-11,GC","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/41a4379f/674124ea607be800186630f8/20142_CUT-pdf"],"Marketing Display Name":"Hex Nuts"}],"options":{"Nominal Size":["1/4-20","3/8-16","5/16-18","5/8-11"],"Color":["Gold","Zinc Plated"]},"total":7}