{"items":[{"primaryId":"11837-701","Primary ID":"11837-701","Color":["Black"],"Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Horizontal Wire Management Bar for CUBE-iT Cabinet","Marketing Description - Global English":"Horizontal Wire Management Bar for CUBE-iT®Wall-Mount Cabinet; 1.5”H (38 mm) x 19.3”W (490 mm) x 3.7”D (94 mm); Includes mounting hardware and (12) cable ties; Black","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":4.25,"Ship Height Uom":"in","Ship Length/Depth":49,"Ship Length/Depth Uom":"in","Ship Width":7.13,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":11,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":57.27,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"cube-it;wire;management","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/c335d586/66eca47206cc930019d6b740/11837_IIS-pdf"],"SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4cb703fd/6887c81f69b2346d4400001d/11837_SPEC.pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38 mm)","Width":"19.3\" (490 mm)","Depth":"3.7\" (94 mm)","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":3.7,"Product Length/Depth Uom":"\"","Product Width ":19.3,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":94,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":490,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WIRE MGT BAR,HZ,CUBE-IT,BK","Search Terms":"11837-701,Horizontal Wire Management Bar for CUBE-iT Cabinet,ZetaFrame Horizontal Wire Management Bar for CUBE-iT Cabinet,Server cabinet Horizontal Wire Management Bar for CUBE-iT Cabinet,Rack-mounted Horizontal Wire Management Bar for CUBE-iT Cabinet,Data center Horizontal Wire Management Bar for CUBE-iT Cabinet,Cabinet Horizontal Wire Management Bar for CUBE-iT Cabinet solution,Network rack Horizontal Wire Management Bar for CUBE-iT Cabinet,Structured cabling solution for Horizontal Wire Management Bar for CUBE-iT Cabinet,Best Horizontal Wire Management Bar for CUBE-iT Cabinet for server racks,How to organize cables with Horizontal Wire Management Bar for CUBE-iT Cabinet,Efficient routing for Horizontal Wire Management Bar for CUBE-iT Cabinet,Front-to-back cable routing for Horizontal Wire Management Bar for CUBE-iT Cabinet,High-density cable organization for Horizontal Wire Management Bar for CUBE-iT Cabinet,Professional cable management for Horizontal Wire Management Bar for CUBE-iT Cabinet","Search Relevancy":3},{"primaryId":"11837-702","Primary ID":"11837-702","Color":["Black"],"Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Horizontal Wire Management Bar for CUBE-iT Cabinet","Marketing Description - Global English":"Horizontal Wire Management Bar for CUBE-iT; 1.5\"H (38 mm) x 20.2\"W (513 mm) x 3.7\"D (94 mm); Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":123.49,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"cube-it;wire;management","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/c335d586/66eca47206cc930019d6b740/11837_IIS-pdf"],"SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4cb703fd/6887c81f69b2346d4400001d/11837_SPEC.pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38 mm)","Width":"20.2\" (513 mm)","Depth":"3.7\" (94 mm)","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":3.7,"Product Length/Depth Uom":"\"","Product Width ":20.2,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":94,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":513,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WIRE MGT BAR,HZ,FS,CUBE-IT,G3,BK","Search Terms":"11837-702,Horizontal Wire Management Bar for CUBE-iT Cabinet,ZetaFrame Horizontal Wire Management Bar for CUBE-iT Cabinet,Server cabinet Horizontal Wire Management Bar for CUBE-iT Cabinet,Rack-mounted Horizontal Wire Management Bar for CUBE-iT Cabinet,Data center Horizontal Wire Management Bar for CUBE-iT Cabinet,Cabinet Horizontal Wire Management Bar for CUBE-iT Cabinet solution,Network rack Horizontal Wire Management Bar for CUBE-iT Cabinet,Structured cabling solution for Horizontal Wire Management Bar for CUBE-iT Cabinet,Best Horizontal Wire Management Bar for CUBE-iT Cabinet for server racks,How to organize cables with Horizontal Wire Management Bar for CUBE-iT Cabinet,Efficient routing for Horizontal Wire Management Bar for CUBE-iT Cabinet,Front-to-back cable routing for Horizontal Wire Management Bar for CUBE-iT Cabinet,High-density cable organization for Horizontal Wire Management Bar for CUBE-iT Cabinet,Professional cable management for Horizontal Wire Management Bar for CUBE-iT Cabinet","Search Relevancy":3}],"options":{"Width":["19.3\" (490 mm)","20.2\" (513 mm)"]},"total":2}