{"items":[{"primaryId":"12541-119","Primary ID":"12541-119","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Horizontal Wire Management Panel for MCS CCS and GVCS","Marketing Description - Global English":"Horizontal Wire Management Panel; for MCS or CCS; 1U; Gray","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":119.3,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal;Wire Manager","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.7\" (44 mm) 1U","Width":"19\" (483 mm)","Depth":"4\" (102 mm)","BABA Compliant":"1","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WIRE MGT PNL,SGL,19 IN ,GY","Search Terms":"12541-119,Horizontal Wire Management Panel for MCS CCS and GVCS,ZetaFrame Horizontal Wire Management Panel for MCS CCS and GVCS,Server cabinet Horizontal Wire Management Panel for MCS CCS and GVCS,Rack-mounted Horizontal Wire Management Panel for MCS CCS and GVCS,Data center Horizontal Wire Management Panel for MCS CCS and GVCS,Cabinet Horizontal Wire Management Panel for MCS CCS and GVCS solution,Network rack Horizontal Wire Management Panel for MCS CCS and GVCS,Structured cabling solution for Horizontal Wire Management Panel for MCS CCS and GVCS,Best Horizontal Wire Management Panel for MCS CCS and GVCS for server racks,How to organize cables with Horizontal Wire Management Panel for MCS CCS and GVCS,Efficient routing for Horizontal Wire Management Panel for MCS CCS and GVCS,Front-to-back cable routing for Horizontal Wire Management Panel for MCS CCS and GVCS,High-density cable organization for Horizontal Wire Management Panel for MCS CCS and GVCS,Professional cable management for Horizontal Wire Management Panel for MCS CCS and GVCS","Search Relevancy":2},{"primaryId":"12541-519","Primary ID":"12541-519","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Horizontal Wire Management Panel for MCS CCS and GVCS","Marketing Description - Global English":"Horizontal Wire Management Panel; for MCS or CCS; 1U; Clear","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":113.63,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal;Wire Manager","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.7\" (44 mm) 1U","Width":"19\" (483 mm)","Depth":"4\" (102 mm)","BABA Compliant":"1","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PANEL,WIRE MGT,HORIZ,SGL ROW,MCS,19 IN,CL","Search Terms":"12541-519,Horizontal Wire Management Panel for MCS CCS and GVCS,ZetaFrame Horizontal Wire Management Panel for MCS CCS and GVCS,Server cabinet Horizontal Wire Management Panel for MCS CCS and GVCS,Rack-mounted Horizontal Wire Management Panel for MCS CCS and GVCS,Data center Horizontal Wire Management Panel for MCS CCS and GVCS,Cabinet Horizontal Wire Management Panel for MCS CCS and GVCS solution,Network rack Horizontal Wire Management Panel for MCS CCS and GVCS,Structured cabling solution for Horizontal Wire Management Panel for MCS CCS and GVCS,Best Horizontal Wire Management Panel for MCS CCS and GVCS for server racks,How to organize cables with Horizontal Wire Management Panel for MCS CCS and GVCS,Efficient routing for Horizontal Wire Management Panel for MCS CCS and GVCS,Front-to-back cable routing for Horizontal Wire Management Panel for MCS CCS and GVCS,High-density cable organization for Horizontal Wire Management Panel for MCS CCS and GVCS,Professional cable management for Horizontal Wire Management Panel for MCS CCS and GVCS","Search Relevancy":2},{"primaryId":"12541-719","Primary ID":"12541-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Horizontal Wire Management Panel for MCS CCS and GVCS","Marketing Description - Global English":"Horizontal Wire Management Panel; for MCS or CCS; 1U; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":113.63,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal;Wire Manager","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.7\" (44 mm) 1U","Width":"19\" (483 mm)","Depth":"4\" (102 mm)","BABA Compliant":"1","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PANEL,WIRE MGT,HORIZ,SGL ROW,MCS,19 IN,BK","Search Terms":"12541-719,Horizontal Wire Management Panel for MCS CCS and GVCS,ZetaFrame Horizontal Wire Management Panel for MCS CCS and GVCS,Server cabinet Horizontal Wire Management Panel for MCS CCS and GVCS,Rack-mounted Horizontal Wire Management Panel for MCS CCS and GVCS,Data center Horizontal Wire Management Panel for MCS CCS and GVCS,Cabinet Horizontal Wire Management Panel for MCS CCS and GVCS solution,Network rack Horizontal Wire Management Panel for MCS CCS and GVCS,Structured cabling solution for Horizontal Wire Management Panel for MCS CCS and GVCS,Best Horizontal Wire Management Panel for MCS CCS and GVCS for server racks,How to organize cables with Horizontal Wire Management Panel for MCS CCS and GVCS,Efficient routing for Horizontal Wire Management Panel for MCS CCS and GVCS,Front-to-back cable routing for Horizontal Wire Management Panel for MCS CCS and GVCS,High-density cable organization for Horizontal Wire Management Panel for MCS CCS and GVCS,Professional cable management for Horizontal Wire Management Panel for MCS CCS and GVCS","Search Relevancy":2,"SKU Level SEO Page Title":"12541 Horizontal Wire Management Panel- MCS/CCS/GVCS | Chatsworth","SKU Level SEO Meta Description":"Discover the 12541 Horizontal Wire Management Panel for MCS, CCS and GVCS - engineered for cable routing and compatible with civacon 12514 solutions.","SKU Level Web H4 Heading":"Key Features for Efficient Horizontal Cable Routing","SKU Level Web Paragraph Text":"<p>The 12541 Horizontal Wire Management Panel delivers organized cable routing within a single rack unit, making it an essential component for high‑density infrastructure. Designed for seamless integration with Chatsworth's Master Cabling Section (MCS), Combination Cabling Section (CCS) and Global Vertical Cabling Section (GVCS), the panel maintains proper bend radii for both standard and hooded patch cords. Its 1U depth and black finish provide a clean, space‑saving solution for modern data‑center aisles. Engineers appreciate the panel's offset design, which positions the mounting surface 1.5 inches (38 mm) from the rack channel to protect cables from sharp edges. This offset, combined with the built‑in cable guide slots, supports the use of civacon 12514 accessories and other compatible cable management hardware. The result is a reliable pathway that reduces stress on fiber and copper cables, extending their service life. Installation is straightforward: the panel screws directly to the rack's vertical rails and aligns with existing MCS, CCS or GVCS sections for a continuous horizontal cable run. Because the product is a standard horizontal wire management panel, it can be deployed in both new builds and retrofit projects without requiring custom modifications. CPI's engineering team validates each unit to meet industry standards for bend radius and load capacity. In high‑performance computing environments, organized cabling improves airflow and simplifies troubleshooting, directly contributing to lower cooling costs. The panel's low‑profile design also frees valuable rack space for additional compute or storage modules, supporting scalability in hyperscale and multitenant data centers. With global availability through CPI's network of authorized distributors, customers can obtain the panel quickly and receive expert technical support. When specifying the 12541‑719 model, include the full part number to ensure the correct 1U horizontal wire management panel is supplied. CPI offers configuration tools such as the CPI Product Designer to visualize the panel within your enclosure layout. Contact a CPI sales specialist for guidance on integrating the panel with existing cabling architectures and to explore complementary accessories.</p>"},{"primaryId":"12541-E19","Primary ID":"12541-E19","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Horizontal Wire Management Panel for MCS CCS and GVCS","Marketing Description - Global English":"Horizontal Wire Management Panel; for MCS or CCS; 1U; Glacier White","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":125.01,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal;Wire Manager","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.7\" (44 mm) 1U","Width":"19\" (483 mm)","Depth":"4\" (102 mm)","BABA Compliant":"1","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PANEL,WIRE MGT,HORIZ,SGL ROW,MCS,19 IN,GW","Search Terms":"12541-E19,Horizontal Wire Management Panel for MCS CCS and GVCS,ZetaFrame Horizontal Wire Management Panel for MCS CCS and GVCS,Server cabinet Horizontal Wire Management Panel for MCS CCS and GVCS,Rack-mounted Horizontal Wire Management Panel for MCS CCS and GVCS,Data center Horizontal Wire Management Panel for MCS CCS and GVCS,Cabinet Horizontal Wire Management Panel for MCS CCS and GVCS solution,Network rack Horizontal Wire Management Panel for MCS CCS and GVCS,Structured cabling solution for Horizontal Wire Management Panel for MCS CCS and GVCS,Best Horizontal Wire Management Panel for MCS CCS and GVCS for server racks,How to organize cables with Horizontal Wire Management Panel for MCS CCS and GVCS,Efficient routing for Horizontal Wire Management Panel for MCS CCS and GVCS,Front-to-back cable routing for Horizontal Wire Management Panel for MCS CCS and GVCS,High-density cable organization for Horizontal Wire Management Panel for MCS CCS and GVCS,Professional cable management for Horizontal Wire Management Panel for MCS CCS and GVCS","Search Relevancy":2,"SKU Level SEO Page Title":"12541-E19 Horizontal Wire Management Panel - CCS | Chatsworth","SKU Level SEO Meta Description":"The 12541‑E19 horizontal wire management panel provides CCS‑compatible, 1U cable organization for MCS, CCS and GVCS enclosures, enhancing airflow.","SKU Level Web H4 Heading":"Key Benefits of the 12541‑E19 Panel","SKU Level Web Paragraph Text":"<p>The 12541‑E19 panel delivers a compact 1U solution that aligns with standard 19‑inch rack dimensions. Its horizontal orientation creates an open pathway for patch cables while maintaining proper bend radius. This design reduces cable strain and supports reliable data transmission. Engineered for MCS, CCS and GVCS enclosures, the panel integrates seamlessly with existing infrastructure. The offset mounting of 1.5 in (38 mm) from the rack channel accommodates both standard and hooded patch cords. Compatibility with all tile CCS configurations ensures versatile deployment across data center tiers. Installation is expedited by factory‑pre‑drilled mounting points that match CPI enclosure standards. The panel's Glacier White finish blends with typical cabinet aesthetics while resisting corrosion. Users benefit from a reduced installation footprint and simplified cable routing. Proper airflow is preserved because the panel does not obstruct vertical venting paths. By keeping cables organized, the solution minimizes obstruction of cooling aisles. This contributes to lower cooling costs and improved equipment longevity. CPI backs the 12541‑E19 with comprehensive technical support and access to design tools. Customers can request custom configurations to match unique project requirements. The product reflects CPI's commitment to quality, global availability, and rapid customization for modern data center environments.</p>"},{"primaryId":"12542-119","Primary ID":"12542-119","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Horizontal Wire Management Panel for MCS CCS and GVCS","Marketing Description - Global English":"Horizontal Wire Management Panel; for MCS or CCS; 2U; Gray","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":136.58,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal;Wire Manager","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.4\" (87 mm) 2U","Width":"19\" (483 mm)","Depth":"4\" (102 mm)","BABA Compliant":"1","Product Height":3.4,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":87,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PANEL,WIRE MGT,HORIZ,DBL ROW,MCS,19 IN,GY","Search Terms":"12542-119,Horizontal Wire Management Panel for MCS CCS and GVCS,ZetaFrame Horizontal Wire Management Panel for MCS CCS and GVCS,Server cabinet Horizontal Wire Management Panel for MCS CCS and GVCS,Rack-mounted Horizontal Wire Management Panel for MCS CCS and GVCS,Data center Horizontal Wire Management Panel for MCS CCS and GVCS,Cabinet Horizontal Wire Management Panel for MCS CCS and GVCS solution,Network rack Horizontal Wire Management Panel for MCS CCS and GVCS,Structured cabling solution for Horizontal Wire Management Panel for MCS CCS and GVCS,Best Horizontal Wire Management Panel for MCS CCS and GVCS for server racks,How to organize cables with Horizontal Wire Management Panel for MCS CCS and GVCS,Efficient routing for Horizontal Wire Management Panel for MCS CCS and GVCS,Front-to-back cable routing for Horizontal Wire Management Panel for MCS CCS and GVCS,High-density cable organization for Horizontal Wire Management Panel for MCS CCS and GVCS,Professional cable management for Horizontal Wire Management Panel for MCS CCS and GVCS","Search Relevancy":2},{"primaryId":"12542-519","Primary ID":"12542-519","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Horizontal Wire Management Panel for MCS CCS and GVCS","Marketing Description - Global English":"Horizontal Wire Management Panel; for MCS or CCS; 2U; Clear","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":130.06,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal;Wire Manager","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.4\" (87 mm) 2U","Width":"19\" (483 mm)","Depth":"4\" (102 mm)","BABA Compliant":"1","Product Height":3.4,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":87,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PANEL,WIRE MGT,HORIZ,DBL ROW,MCS,19 IN,CL","Search Terms":"12542-519,Horizontal Wire Management Panel for MCS CCS and GVCS,ZetaFrame Horizontal Wire Management Panel for MCS CCS and GVCS,Server cabinet Horizontal Wire Management Panel for MCS CCS and GVCS,Rack-mounted Horizontal Wire Management Panel for MCS CCS and GVCS,Data center Horizontal Wire Management Panel for MCS CCS and GVCS,Cabinet Horizontal Wire Management Panel for MCS CCS and GVCS solution,Network rack Horizontal Wire Management Panel for MCS CCS and GVCS,Structured cabling solution for Horizontal Wire Management Panel for MCS CCS and GVCS,Best Horizontal Wire Management Panel for MCS CCS and GVCS for server racks,How to organize cables with Horizontal Wire Management Panel for MCS CCS and GVCS,Efficient routing for Horizontal Wire Management Panel for MCS CCS and GVCS,Front-to-back cable routing for Horizontal Wire Management Panel for MCS CCS and GVCS,High-density cable organization for Horizontal Wire Management Panel for MCS CCS and GVCS,Professional cable management for Horizontal Wire Management Panel for MCS CCS and GVCS","Search Relevancy":2},{"primaryId":"12542-719","Primary ID":"12542-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Horizontal Wire Management Panel for MCS CCS and GVCS","Marketing Description - Global English":"Horizontal Wire Management Panel; for MCS or CCS; 2U; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":130.06,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal;Wire Manager","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.4\" (87 mm) 2U","Width":"19\" (483 mm)","Depth":"4\" (102 mm)","BABA Compliant":"1","Product Height":3.4,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":87,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PANEL,WIRE MGT,HORIZ,DBL ROW,MCS,19 IN,BK","Search Terms":"12542-719,Horizontal Wire Management Panel for MCS CCS and GVCS,ZetaFrame Horizontal Wire Management Panel for MCS CCS and GVCS,Server cabinet Horizontal Wire Management Panel for MCS CCS and GVCS,Rack-mounted Horizontal Wire Management Panel for MCS CCS and GVCS,Data center Horizontal Wire Management Panel for MCS CCS and GVCS,Cabinet Horizontal Wire Management Panel for MCS CCS and GVCS solution,Network rack Horizontal Wire Management Panel for MCS CCS and GVCS,Structured cabling solution for Horizontal Wire Management Panel for MCS CCS and GVCS,Best Horizontal Wire Management Panel for MCS CCS and GVCS for server racks,How to organize cables with Horizontal Wire Management Panel for MCS CCS and GVCS,Efficient routing for Horizontal Wire Management Panel for MCS CCS and GVCS,Front-to-back cable routing for Horizontal Wire Management Panel for MCS CCS and GVCS,High-density cable organization for Horizontal Wire Management Panel for MCS CCS and GVCS,Professional cable management for Horizontal Wire Management Panel for MCS CCS and GVCS","Search Relevancy":2},{"primaryId":"12542-E19","Primary ID":"12542-E19","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Horizontal Wire Management Panel for MCS CCS and GVCS","Marketing Description - Global English":"Horizontal Wire Management Panel; for MCS or CCS; 2U; Glacier White","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":143.06,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal;Wire Manager","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.4\" (87 mm) 2U","Width":"19\" (483 mm)","Depth":"4\" (102 mm)","BABA Compliant":"1","Product Height":3.4,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":87,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PANEL,WIRE MGT,HORIZ,DBL ROW,MCS,19 IN,GW","Search Terms":"12542-E19,Horizontal Wire Management Panel for MCS CCS and GVCS,ZetaFrame Horizontal Wire Management Panel for MCS CCS and GVCS,Server cabinet Horizontal Wire Management Panel for MCS CCS and GVCS,Rack-mounted Horizontal Wire Management Panel for MCS CCS and GVCS,Data center Horizontal Wire Management Panel for MCS CCS and GVCS,Cabinet Horizontal Wire Management Panel for MCS CCS and GVCS solution,Network rack Horizontal Wire Management Panel for MCS CCS and GVCS,Structured cabling solution for Horizontal Wire Management Panel for MCS CCS and GVCS,Best Horizontal Wire Management Panel for MCS CCS and GVCS for server racks,How to organize cables with Horizontal Wire Management Panel for MCS CCS and GVCS,Efficient routing for Horizontal Wire Management Panel for MCS CCS and GVCS,Front-to-back cable routing for Horizontal Wire Management Panel for MCS CCS and GVCS,High-density cable organization for Horizontal Wire Management Panel for MCS CCS and GVCS,Professional cable management for Horizontal Wire Management Panel for MCS CCS and GVCS","Search Relevancy":2}],"options":{"Height":["1.7\" (44 mm) 1U","3.4\" (87 mm) 2U"],"Color":["Black","Clear","Glacier White","Gray"]},"total":8}