{"items":[{"primaryId":"13070-119","Primary ID":"13070-119","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Horizontal Wire Management Panel for Vertical Cabling Section","Marketing Description - Global English":"Horizontal Wire Management Panel for VCS; 1U; Gray","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":125.27,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Manager;Horizontal Cable","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.7\" (44 mm) 1U","Width":"19\" (483 mm)","Depth":"4\" (102 mm)","BABA Compliant":"1","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL WIRE MGT,HORIZ,SGL ROW,19 IN,GY","Search Terms":"13070-119,Horizontal Wire Management Panel for Vertical Cabling Section,ZetaFrame Horizontal Wire Management Panel for Vertical Cabling Section,Server cabinet Horizontal Wire Management Panel for Vertical Cabling Section,Rack-mounted Horizontal Wire Management Panel for Vertical Cabling Section,Data center Horizontal Wire Management Panel for Vertical Cabling Section,Cabinet Horizontal Wire Management Panel for Vertical Cabling Section solution,Network rack Horizontal Wire Management Panel for Vertical Cabling Section,Structured cabling solution for Horizontal Wire Management Panel for Vertical Cabling Section,Best Horizontal Wire Management Panel for Vertical Cabling Section for server racks,How to organize cables with Horizontal Wire Management Panel for Vertical Cabling Section,Efficient routing for Horizontal Wire Management Panel for Vertical Cabling Section,Front-to-back cable routing for Horizontal Wire Management Panel for Vertical Cabling Section,High-density cable organization for Horizontal Wire Management Panel for Vertical Cabling Section,Professional cable management for Horizontal Wire Management Panel for Vertical Cabling Section","Search Relevancy":2},{"primaryId":"13070-519","Primary ID":"13070-519","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Horizontal Wire Management Panel for Vertical Cabling Section","Marketing Description - Global English":"Horizontal Wire Management Panel for VCS; 1U; Clear","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":119.27,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Manager;Horizontal Cable","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.7\" (44 mm) 1U","Width":"19\" (483 mm)","Depth":"4\" (102 mm)","BABA Compliant":"1","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL WIRE MGT,HORIZ,SGL ROW,19 IN,CL","Search Terms":"13070-519,Horizontal Wire Management Panel for Vertical Cabling Section,ZetaFrame Horizontal Wire Management Panel for Vertical Cabling Section,Server cabinet Horizontal Wire Management Panel for Vertical Cabling Section,Rack-mounted Horizontal Wire Management Panel for Vertical Cabling Section,Data center Horizontal Wire Management Panel for Vertical Cabling Section,Cabinet Horizontal Wire Management Panel for Vertical Cabling Section solution,Network rack Horizontal Wire Management Panel for Vertical Cabling Section,Structured cabling solution for Horizontal Wire Management Panel for Vertical Cabling Section,Best Horizontal Wire Management Panel for Vertical Cabling Section for server racks,How to organize cables with Horizontal Wire Management Panel for Vertical Cabling Section,Efficient routing for Horizontal Wire Management Panel for Vertical Cabling Section,Front-to-back cable routing for Horizontal Wire Management Panel for Vertical Cabling Section,High-density cable organization for Horizontal Wire Management Panel for Vertical Cabling Section,Professional cable management for Horizontal Wire Management Panel for Vertical Cabling Section","Search Relevancy":2},{"primaryId":"13070-719","Primary ID":"13070-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Horizontal Wire Management Panel for Vertical Cabling Section","Marketing Description - Global English":"Horizontal Wire Management Panel for VCS; 1U; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":119.27,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Manager;Horizontal Cable","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.7\" (44 mm) 1U","Width":"19\" (483 mm)","Depth":"4\" (102 mm)","BABA Compliant":"1","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL WIRE MGT,HORIZ,SGL ROW,19 IN,BK","Search Terms":"13070-719,Horizontal Wire Management Panel for Vertical Cabling Section,ZetaFrame Horizontal Wire Management Panel for Vertical Cabling Section,Server cabinet Horizontal Wire Management Panel for Vertical Cabling Section,Rack-mounted Horizontal Wire Management Panel for Vertical Cabling Section,Data center Horizontal Wire Management Panel for Vertical Cabling Section,Cabinet Horizontal Wire Management Panel for Vertical Cabling Section solution,Network rack Horizontal Wire Management Panel for Vertical Cabling Section,Structured cabling solution for Horizontal Wire Management Panel for Vertical Cabling Section,Best Horizontal Wire Management Panel for Vertical Cabling Section for server racks,How to organize cables with Horizontal Wire Management Panel for Vertical Cabling Section,Efficient routing for Horizontal Wire Management Panel for Vertical Cabling Section,Front-to-back cable routing for Horizontal Wire Management Panel for Vertical Cabling Section,High-density cable organization for Horizontal Wire Management Panel for Vertical Cabling Section,Professional cable management for Horizontal Wire Management Panel for Vertical Cabling Section","Search Relevancy":2},{"primaryId":"13070-E19","Primary ID":"13070-E19","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Horizontal Wire Management Panel for Vertical Cabling Section","Marketing Description - Global English":"Horizontal Wire Management Panel for VCS; 1U; Glacier White","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":131.2,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Manager;Horizontal Cable","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.7\" (44 mm) 1U","Width":"19\" (483 mm)","Depth":"4\" (102 mm)","BABA Compliant":"1","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL WIRE MGT,HORIZ,SGL ROW,19 IN,GW","Search Terms":"13070-E19,Horizontal Wire Management Panel for Vertical Cabling Section,ZetaFrame Horizontal Wire Management Panel for Vertical Cabling Section,Server cabinet Horizontal Wire Management Panel for Vertical Cabling Section,Rack-mounted Horizontal Wire Management Panel for Vertical Cabling Section,Data center Horizontal Wire Management Panel for Vertical Cabling Section,Cabinet Horizontal Wire Management Panel for Vertical Cabling Section solution,Network rack Horizontal Wire Management Panel for Vertical Cabling Section,Structured cabling solution for Horizontal Wire Management Panel for Vertical Cabling Section,Best Horizontal Wire Management Panel for Vertical Cabling Section for server racks,How to organize cables with Horizontal Wire Management Panel for Vertical Cabling Section,Efficient routing for Horizontal Wire Management Panel for Vertical Cabling Section,Front-to-back cable routing for Horizontal Wire Management Panel for Vertical Cabling Section,High-density cable organization for Horizontal Wire Management Panel for Vertical Cabling Section,Professional cable management for Horizontal Wire Management Panel for Vertical Cabling Section","Search Relevancy":2},{"primaryId":"13075-119","Primary ID":"13075-119","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Horizontal Wire Management Panel for Vertical Cabling Section","Marketing Description - Global English":"Horizontal Wire Management Panel for VCS; 2U; Gray","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":150.29,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Manager;Horizontal Cable","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (88 mm) 2U","Width":"19\" (483 mm)","Depth":"4\" (102 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":88,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0.8,"Product Weight UOM":"LB","Short Description":"PNL-WIRE MGT,HORIZ,DBL ROW,19 IN,GY","Search Terms":"13075-119,Horizontal Wire Management Panel for Vertical Cabling Section,ZetaFrame Horizontal Wire Management Panel for Vertical Cabling Section,Server cabinet Horizontal Wire Management Panel for Vertical Cabling Section,Rack-mounted Horizontal Wire Management Panel for Vertical Cabling Section,Data center Horizontal Wire Management Panel for Vertical Cabling Section,Cabinet Horizontal Wire Management Panel for Vertical Cabling Section solution,Network rack Horizontal Wire Management Panel for Vertical Cabling Section,Structured cabling solution for Horizontal Wire Management Panel for Vertical Cabling Section,Best Horizontal Wire Management Panel for Vertical Cabling Section for server racks,How to organize cables with Horizontal Wire Management Panel for Vertical Cabling Section,Efficient routing for Horizontal Wire Management Panel for Vertical Cabling Section,Front-to-back cable routing for Horizontal Wire Management Panel for Vertical Cabling Section,High-density cable organization for Horizontal Wire Management Panel for Vertical Cabling Section,Professional cable management for Horizontal Wire Management Panel for Vertical Cabling Section","Search Relevancy":2},{"primaryId":"13075-519","Primary ID":"13075-519","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Horizontal Wire Management Panel for Vertical Cabling Section","Marketing Description - Global English":"Horizontal Wire Management Panel for VCS; 2U; Clear","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":143.17,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Manager;Horizontal Cable","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (88 mm) 2U","Width":"19\" (483 mm)","Depth":"4\" (102 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":88,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL-WIRE MGT,HORIZ,DBL ROW,19 IN,CL","Search Terms":"13075-519,Horizontal Wire Management Panel for Vertical Cabling Section,ZetaFrame Horizontal Wire Management Panel for Vertical Cabling Section,Server cabinet Horizontal Wire Management Panel for Vertical Cabling Section,Rack-mounted Horizontal Wire Management Panel for Vertical Cabling Section,Data center Horizontal Wire Management Panel for Vertical Cabling Section,Cabinet Horizontal Wire Management Panel for Vertical Cabling Section solution,Network rack Horizontal Wire Management Panel for Vertical Cabling Section,Structured cabling solution for Horizontal Wire Management Panel for Vertical Cabling Section,Best Horizontal Wire Management Panel for Vertical Cabling Section for server racks,How to organize cables with Horizontal Wire Management Panel for Vertical Cabling Section,Efficient routing for Horizontal Wire Management Panel for Vertical Cabling Section,Front-to-back cable routing for Horizontal Wire Management Panel for Vertical Cabling Section,High-density cable organization for Horizontal Wire Management Panel for Vertical Cabling Section,Professional cable management for Horizontal Wire Management Panel for Vertical Cabling Section","Search Relevancy":2},{"primaryId":"13075-719","Primary ID":"13075-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Horizontal Wire Management Panel for Vertical Cabling Section","Marketing Description - Global English":"Horizontal Wire Management Panel for VCS; 2U; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":143.17,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Manager;Horizontal Cable","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (88 mm) 2U","Width":"19\" (483 mm)","Depth":"4\" (102 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":88,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL-WIRE MGT,HORIZ,DBL ROW,19 IN,BK","Search Terms":"13075-719,Horizontal Wire Management Panel for Vertical Cabling Section,ZetaFrame Horizontal Wire Management Panel for Vertical Cabling Section,Server cabinet Horizontal Wire Management Panel for Vertical Cabling Section,Rack-mounted Horizontal Wire Management Panel for Vertical Cabling Section,Data center Horizontal Wire Management Panel for Vertical Cabling Section,Cabinet Horizontal Wire Management Panel for Vertical Cabling Section solution,Network rack Horizontal Wire Management Panel for Vertical Cabling Section,Structured cabling solution for Horizontal Wire Management Panel for Vertical Cabling Section,Best Horizontal Wire Management Panel for Vertical Cabling Section for server racks,How to organize cables with Horizontal Wire Management Panel for Vertical Cabling Section,Efficient routing for Horizontal Wire Management Panel for Vertical Cabling Section,Front-to-back cable routing for Horizontal Wire Management Panel for Vertical Cabling Section,High-density cable organization for Horizontal Wire Management Panel for Vertical Cabling Section,Professional cable management for Horizontal Wire Management Panel for Vertical Cabling Section","Search Relevancy":2},{"primaryId":"13075-E19","Primary ID":"13075-E19","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Horizontal Wire Management Panel for Vertical Cabling Section","Marketing Description - Global English":"Horizontal Wire Management Panel for VCS; 2U; Glacier White","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":157.46,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Manager;Horizontal Cable","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (88 mm) 2U","Width":"19\" (483 mm)","Depth":"4\" (102 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":88,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL WIRE MGT,HORIZ,DBL ROW,19 IN,GW","Search Terms":"13075-E19,Horizontal Wire Management Panel for Vertical Cabling Section,ZetaFrame Horizontal Wire Management Panel for Vertical Cabling Section,Server cabinet Horizontal Wire Management Panel for Vertical Cabling Section,Rack-mounted Horizontal Wire Management Panel for Vertical Cabling Section,Data center Horizontal Wire Management Panel for Vertical Cabling Section,Cabinet Horizontal Wire Management Panel for Vertical Cabling Section solution,Network rack Horizontal Wire Management Panel for Vertical Cabling Section,Structured cabling solution for Horizontal Wire Management Panel for Vertical Cabling Section,Best Horizontal Wire Management Panel for Vertical Cabling Section for server racks,How to organize cables with Horizontal Wire Management Panel for Vertical Cabling Section,Efficient routing for Horizontal Wire Management Panel for Vertical Cabling Section,Front-to-back cable routing for Horizontal Wire Management Panel for Vertical Cabling Section,High-density cable organization for Horizontal Wire Management Panel for Vertical Cabling Section,Professional cable management for Horizontal Wire Management Panel for Vertical Cabling Section","Search Relevancy":2}],"options":{"Height":["1.7\" (44 mm) 1U","3.5\" (88 mm) 2U"],"Color":["Black","Clear","Glacier White","Gray"]},"total":8}