{"items":[{"primaryId":"10683-001","Primary ID":"10683-001","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"IBM Style Vertical Cable Loop","Marketing Description - Global English":"IBM Style Vertical Cable Loop; Black","Shipping Weight":0.38,"Shipping Weight Uom":"LB","Ship Height":15,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":0.17,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":38,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":49.1,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Loops","Promote on Website":"1","Attached to Series":"1","Depth":"4.38\" (111.3 mm)","Pack Of":"1","BABA Compliant":"1","Product Height":4.65,"Product Length/Depth":4.38,"Product Length/Depth Uom":"\"","Product Width ":4,"Product Width Uom":"\"","Product Depth (Metric)":111.3,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":101.6,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"IBM STYLE VERTICAL LOOP","Search Terms":"10683-001,IBM Style Vertical Cable Loop,ZetaFrame IBM Style Vertical Cable Loop,Server cabinet IBM Style Vertical Cable Loop,Rack-mounted IBM Style Vertical Cable Loop,Data center IBM Style Vertical Cable Loop,Cabinet IBM Style Vertical Cable Loop solution,Network rack IBM Style Vertical Cable Loop,Structured cabling solution for IBM Style Vertical Cable Loop,Best IBM Style Vertical Cable Loop for server racks,How to organize cables with IBM Style Vertical Cable Loop,Efficient routing for IBM Style Vertical Cable Loop,Front-to-back cable routing for IBM Style Vertical Cable Loop,High-density cable organization for IBM Style Vertical Cable Loop,Professional cable management for IBM Style Vertical Cable Loop","Search Relevancy":3},{"primaryId":"10683-101","Primary ID":"10683-101","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"IBM Style Vertical Cable Loop","Marketing Description - Global English":"IBM Style Vertical Cable Loop; Black; Package of 100","Shipping Weight":23,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":10.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":4527.74,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Loops","Promote on Website":"1","Attached to Series":"1","Depth":"4.38\" (111.3 mm)","Pack Of":"100","BABA Compliant":"1","Product Height":4.65,"Product Length/Depth":4.38,"Product Length/Depth Uom":"\"","Product Width ":4,"Product Width Uom":"\"","Product Depth (Metric)":111.3,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":101.6,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL LOOP,IBM STYLE,100,BK","Search Terms":"10683-101,IBM Style Vertical Cable Loop,ZetaFrame IBM Style Vertical Cable Loop,Server cabinet IBM Style Vertical Cable Loop,Rack-mounted IBM Style Vertical Cable Loop,Data center IBM Style Vertical Cable Loop,Cabinet IBM Style Vertical Cable Loop solution,Network rack IBM Style Vertical Cable Loop,Structured cabling solution for IBM Style Vertical Cable Loop,Best IBM Style Vertical Cable Loop for server racks,How to organize cables with IBM Style Vertical Cable Loop,Efficient routing for IBM Style Vertical Cable Loop,Front-to-back cable routing for IBM Style Vertical Cable Loop,High-density cable organization for IBM Style Vertical Cable Loop,Professional cable management for IBM Style Vertical Cable Loop","Search Relevancy":3}],"options":{"Quantity":[]},"total":2}