{"items":[{"primaryId":"17763-001","Primary ID":"17763-001","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Distribution Units","Marketing Product Series":"IEC C20 PDU Input Power Cords","Marketing Description - Global English":"PDU Input Power Cord; 10'L (3 m); 110-125 VAC or 200-240 VAC; IEC C19 Connector to IEC C20 Plug","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":76.01,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Power Cord","Promote on Website":"1","Attached to Series":"1","Height":"2\" (51 mm)","Width":"2\" (51 mm)","Volts":"100-125 VAC or 200-240 VAC","Plug":"IEC C20 Plug","Pack Of":"EA","Connector":"IEC C19 Connector","PDU Type":"Power Cord","BABA Compliant":"0","Product Height":2,"Product Height Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Width (Metric)":51,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"POWER CORD, 125-240V, C19 TO C20,10FT","Search Terms":"17763-001,IEC C20 PDU Input Power Cords,ZetaFrame IEC C20 PDU Input Power Cords,Server cabinet IEC C20 PDU Input Power Cords,Rack-mounted IEC C20 PDU Input Power Cords,Data center IEC C20 PDU Input Power Cords,Cabinet IEC C20 PDU Input Power Cords solution,Network rack IEC C20 PDU Input Power Cords,Structured cabling solution for IEC C20 PDU Input Power Cords,Best IEC C20 PDU Input Power Cords for server racks,How to organize cables with IEC C20 PDU Input Power Cords,Efficient routing for IEC C20 PDU Input Power Cords,Front-to-back cable routing for IEC C20 PDU Input Power Cords,High-density cable organization for IEC C20 PDU Input Power Cords,Professional cable management for IEC C20 PDU Input Power Cords","Search Relevancy":3,"SKU Level SEO Page Title":"IEC C20 PDU Input Power Cord 17763-001 | Chatsworth","SKU Level SEO Meta Description":"IEC C20 PDU input power cord with IEC C19 connector for eConnect PDUs. Ensure reliable power distribution in data centers. Order part 17763-001 for secure connectivity.","SKU Level Web H4 Heading":"Features and Specifications of IEC C20 PDU Cords","SKU Level Web Paragraph Text":"<p>The IEC C20 PDU input power cord, part number 17763-001, delivers robust connectivity for power distribution units in demanding data center environments. Featuring an IEC C19 connector, it securely attaches to C20 inlets on PDUs, ensuring stable power transmission. This design supports high-density setups in enterprise, colocation, and AI-driven facilities. With a 10-foot (3-meter) length, this cord accommodates flexible rack configurations and cable management needs. It operates with voltage ranges of 100-125 VAC or 200-240 VAC, providing versatility for global power standards. The durable construction meets industry safety requirements, promoting long-term reliability in critical infrastructure. Compatible with eConnect® PDUs, this input power cord enhances power monitoring and security capabilities. It is ideal for integration into data centers, edge computing sites, and industrial applications. Each cord is sold individually, allowing for precise deployment and inventory control. High-quality PDU connectors like this IEC C20 model contribute to system integrity by preventing disconnections and power loss. They facilitate efficient power distribution, reducing downtime and supporting continuous operations. Using certified components helps achieve compliance with regulatory standards and optimizes energy use. For optimal performance, select the appropriate power cord based on your facility's connection requirements. This IEC C20 PDU input cord is backed by CPI's global availability and customization expertise. Trust in decades of experience to power and protect your technology investments with reliable solutions.</p>"},{"primaryId":"17763-002","Primary ID":"17763-002","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Distribution Units","Marketing Product Series":"IEC C20 PDU Input Power Cords","Marketing Description - Global English":"PDU Input Power Cord; 8.2'L (2.4 m); 110-125 VAC; IEC C19 Connector to NEMA 5-15P Plug","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":76.01,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Power Cord","Promote on Website":"1","Attached to Series":"1","Height":"2\" (51 mm)","Width":"2\" (51 mm)","Volts":"110-125 VAC","Plug":"NEMA 5-15P","Pack Of":"EA","Connector":"IEC C19 Connector","PDU Type":"Power Cord","BABA Compliant":"0","Product Height":2,"Product Height Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Width (Metric)":51,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"POWER CORD, 110-125V, C19 TO 5-15P, 8FT 2IN","Search Terms":"17763-002,IEC C20 PDU Input Power Cords,ZetaFrame IEC C20 PDU Input Power Cords,Server cabinet IEC C20 PDU Input Power Cords,Rack-mounted IEC C20 PDU Input Power Cords,Data center IEC C20 PDU Input Power Cords,Cabinet IEC C20 PDU Input Power Cords solution,Network rack IEC C20 PDU Input Power Cords,Structured cabling solution for IEC C20 PDU Input Power Cords,Best IEC C20 PDU Input Power Cords for server racks,How to organize cables with IEC C20 PDU Input Power Cords,Efficient routing for IEC C20 PDU Input Power Cords,Front-to-back cable routing for IEC C20 PDU Input Power Cords,High-density cable organization for IEC C20 PDU Input Power Cords,Professional cable management for IEC C20 PDU Input Power Cords","Search Relevancy":3,"SKU Level SEO Page Title":"PDU C20 Input Power Cord 17763-002 | Chatsworth","SKU Level SEO Meta Description":"CPI's IEC C20 PDU input power cord (17763-002) features IEC C19 to NEMA 5-15P plug, 8.2' length for reliable data center power distribution. Secure connectivity for eConnect® PDUs.","SKU Level Web H4 Heading":"Features and Benefits of IEC C20 PDU Input Cords","SKU Level Web Paragraph Text":"<p>The IEC C20 PDU input power cord provides essential connectivity for power distribution units in data center and edge computing environments. This cord features an IEC C19 connector that securely attaches to C20 inlets on eConnect® PDUs, ensuring reliable power delivery. With a length of 8.2 feet (2.4 meters), it offers flexibility for various rack configurations and cable management needs.</p><p>Designed for 110-125 VAC systems, this PDU input cord includes a NEMA 5-15P plug for compatibility with standard wall outlets. Each cord is sold individually, allowing you to match specific PDU requirements in your facility. The robust construction enhances safety and performance in high-density setups, supporting critical infrastructure demands.</p><p>IEC C20 power cords are ideal for maintaining organized and efficient power distribution in data centers, colocation facilities, and AI-driven environments. They help reduce downtime by providing secure connections between PDUs and power sources. CPI's quality assurance ensures these cords meet rigorous standards for durability and long-term use.</p><p>These accessories seamlessly integrate with CPI's eConnect® PDU systems, offering a streamlined solution for power management. The IEC C20 inlet compatibility makes them suitable for a wide range of applications, from enterprise data centers to industrial enclosures. By using genuine CPI components, you benefit from optimized performance and support for advanced technologies.</p><p>Invest in CPI's IEC C20 PDU input cords to enhance power reliability and operational efficiency in your infrastructure. These cords are part of CPI's comprehensive approach to power, monitoring, and security solutions. For personalized assistance, consult with CPI's expert team to select the right accessories for your specific needs.</p>"},{"primaryId":"17763-003","Primary ID":"17763-003","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Distribution Units","Marketing Product Series":"IEC C20 PDU Input Power Cords","Marketing Description - Global English":"PDU Input Power Cord; 8.2'L (2.4 m); 110-125 VAC; IEC C19 Connector to NEMA 5-20P Plug","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":76.01,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Keyword":"Power Cord","Promote on Website":"1","Attached to Series":"1","Height":"2\" (51 mm)","Width":"2\" (51 mm)","Volts":"110-125 VAC","Plug":"NEMA 5-20P","Pack Of":"EA","Connector":"IEC C19 Connector","PDU Type":"Power Cord","BABA Compliant":"0","Product Height":2,"Product Height Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Width (Metric)":51,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"POWER CORD, 110-125V, C19 TO 5-20P, 8FT 2IN","Search Terms":"17763-003,IEC C20 PDU Input Power Cords,ZetaFrame IEC C20 PDU Input Power Cords,Server cabinet IEC C20 PDU Input Power Cords,Rack-mounted IEC C20 PDU Input Power Cords,Data center IEC C20 PDU Input Power Cords,Cabinet IEC C20 PDU Input Power Cords solution,Network rack IEC C20 PDU Input Power Cords,Structured cabling solution for IEC C20 PDU Input Power Cords,Best IEC C20 PDU Input Power Cords for server racks,How to organize cables with IEC C20 PDU Input Power Cords,Efficient routing for IEC C20 PDU Input Power Cords,Front-to-back cable routing for IEC C20 PDU Input Power Cords,High-density cable organization for IEC C20 PDU Input Power Cords,Professional cable management for IEC C20 PDU Input Power Cords","Search Relevancy":3,"SKU Level SEO Page Title":"IEC C20 PDU Input Power Cord 17763-003 | Chatsworth","SKU Level SEO Meta Description":"Ensure reliable power with CPI's IEC C20 PDU input power cord. Features IEC C19 to NEMA 5-20P connection for secure IEC input. Order part 17763-003.","SKU Level Web H4 Heading":"IEC C20 Power Cord Compatibility and Benefits","SKU Level Web Paragraph Text":"<p>The IEC C20 PDU input power cord is engineered for dependable power distribution in data center and enterprise environments. It features an IEC C19 connector that securely interfaces with C20 inlets on eConnect® PDUs. This design ensures stable power delivery for critical IT infrastructure.</p><p>With a NEMA 5-20P plug on the facility end, this power cord connects to standard electrical outlets for seamless integration. The 8.2-foot (2.4-meter) length offers flexibility in rack layout and cable management. Proper IEC input connections help maintain power integrity and reduce connection failures.</p><p>CPI's IEC C20 power cords support high-density applications, including AI and high-performance computing setups. They undergo rigorous testing for safety and performance, minimizing downtime risks. The C20 input configuration handles voltages up to 125 VAC, accommodating diverse power requirements.</p><p>These input power cables are vital for PDU systems in hyperscale, colocation, and industrial settings. They ensure power distribution units receive consistent input from facility sources, enhancing operational efficiency. Using certified components like this IEC C20 PDU cord boosts overall system reliability and longevity.</p><p>Chatsworth Products provides global availability and rapid customization options for these power cords. Each cord is sold individually to meet specific PDU and facility needs. Invest in CPI's IEC C20 input solutions for optimized power management and robust performance.</p>"},{"primaryId":"17763-004","Primary ID":"17763-004","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Distribution Units","Marketing Product Series":"IEC C20 PDU Input Power Cords","Marketing Description - Global English":"PDU Input Power Cord; 8.2'L (2.4 m); 200-240 VAC; IEC C19 Connector to NEMA 6-15P Plug","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":94.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Power Cord","Promote on Website":"1","Attached to Series":"1","Height":"2\" (51 mm)","Width":"2\" (51 mm)","Volts":"200-240 VAC","Plug":"NEMA 6-15P","Pack Of":"EA","Connector":"IEC C19 Connector","PDU Type":"Power Cord","BABA Compliant":"0","Product Height":2,"Product Height Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Width (Metric)":51,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"POWER CORD, 200-240V, C19 TO 6-15P, 8FT 2IN","Search Terms":"17763-004,IEC C20 PDU Input Power Cords,ZetaFrame IEC C20 PDU Input Power Cords,Server cabinet IEC C20 PDU Input Power Cords,Rack-mounted IEC C20 PDU Input Power Cords,Data center IEC C20 PDU Input Power Cords,Cabinet IEC C20 PDU Input Power Cords solution,Network rack IEC C20 PDU Input Power Cords,Structured cabling solution for IEC C20 PDU Input Power Cords,Best IEC C20 PDU Input Power Cords for server racks,How to organize cables with IEC C20 PDU Input Power Cords,Efficient routing for IEC C20 PDU Input Power Cords,Front-to-back cable routing for IEC C20 PDU Input Power Cords,High-density cable organization for IEC C20 PDU Input Power Cords,Professional cable management for IEC C20 PDU Input Power Cords","Search Relevancy":3,"SKU Level SEO Page Title":"IEC C20 PDU Input Power Cord - IEC Cords | Chatsworth","SKU Level SEO Meta Description":"Secure IEC C20 power cord (IEC C20 PDU input) delivers reliable 200‑240 V connection for data‑center PDUs. Trust CPI for durable IEC cords.","SKU Level Web H4 Heading":"Key Features of the IEC C20 Input Power Cord","SKU Level Web Paragraph Text":"<p>The IEC C20 power cord provides a robust connection between power distribution units and downstream equipment. Designed for 200‑240 V operation, it meets the rigorous demands of modern data‑center environments. Its IEC C19 connector mates securely with IEC C20 inlets, ensuring a stable power path. Engineered with high‑quality conductors, the cord delivers consistent performance while minimizing voltage drop. The NEMA 6‑15P plug offers a reliable entry point for standard 15 A circuits. All components comply with industry safety standards, giving confidence in long‑term reliability. Installation is straightforward; the cord's 8.2 ft (2.4 m) length accommodates typical rack layouts. The IEC C20 inlet interface aligns with CPI's eConnect® PDUs, supporting seamless integration. Technicians benefit from clear labeling and a durable jacket that resists abrasion. Using IEC cords such as this model reduces downtime caused by loose connections or inadequate wiring. Data‑center operators gain improved power management and easier troubleshooting. The solution also supports scalable growth as additional PDUs can share the same cord specifications. CPI offers global availability and rapid customization for this IEC C20 power cord. Customers can obtain the part through authorized distributors or request a tailored length. Expert consultation ensures the chosen cord meets specific project requirements and compliance standards.</p>"},{"primaryId":"17763-005","Primary ID":"17763-005","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Distribution Units","Marketing Product Series":"IEC C20 PDU Input Power Cords","Marketing Description - Global English":"PDU Input Power Cord; 8.2'L (2.4 m); 200-240 VAC; IEC C19 Connector to NEMA 6-20P Plug","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":94.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Power Cord","Promote on Website":"1","Attached to Series":"1","Height":"2\" (51 mm)","Width":"2\" (51 mm)","Volts":"200-240 VAC","Plug":"NEMA 6-20P","Pack Of":"EA","Connector":"IEC C19 Connector","PDU Type":"Power Cord","BABA Compliant":"0","Product Height":2,"Product Height Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Width (Metric)":51,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"POWER CORD, 200-240V, C19 TO 6-20P, 8FT 2IN","Search Terms":"17763-005,IEC C20 PDU Input Power Cords,ZetaFrame IEC C20 PDU Input Power Cords,Server cabinet IEC C20 PDU Input Power Cords,Rack-mounted IEC C20 PDU Input Power Cords,Data center IEC C20 PDU Input Power Cords,Cabinet IEC C20 PDU Input Power Cords solution,Network rack IEC C20 PDU Input Power Cords,Structured cabling solution for IEC C20 PDU Input Power Cords,Best IEC C20 PDU Input Power Cords for server racks,How to organize cables with IEC C20 PDU Input Power Cords,Efficient routing for IEC C20 PDU Input Power Cords,Front-to-back cable routing for IEC C20 PDU Input Power Cords,High-density cable organization for IEC C20 PDU Input Power Cords,Professional cable management for IEC C20 PDU Input Power Cords","Search Relevancy":3,"SKU Level SEO Page Title":"IEC C20 PDU Input Power Cord 17763-005 | Chatsworth","SKU Level SEO Meta Description":"Ensure reliable power distribution with our IEC C20 PDU input power cord. Featuring C20 input and IEC connector for secure data center operations. Order from Chatsworth Products.","SKU Level Web H4 Heading":"Robust Power Distribution for Critical Infrastructure","SKU Level Web Paragraph Text":"<p>Chatsworth Products IEC C20 PDU input power cords provide secure and reliable power connections for eConnect® PDUs in data center environments. These cords feature an IEC C19 connector that attaches to C20 inlets, ensuring compatibility with high-performance power distribution units. With a length of 8.2 feet (2.4 m), they offer flexibility for various rack configurations and support voltages from 200-240 VAC.</p><p>Designed for durability, these input power cords incorporate a NEMA 6-20P plug for safe facility connections, reducing the risk of power interruptions. The C20 input design handles high-current applications, making them ideal for AI, HPC, and edge computing setups. Each cord is sold individually, allowing for precise deployment in multi-tenant or hyperscale data centers.</p><p>Integrating these IEC input connectors into your infrastructure enhances power management and operational continuity. They help maintain consistent energy flow to critical equipment, supporting uptime in enterprise and colocation facilities. By using standardized components, you simplify maintenance and reduce compatibility issues across diverse environments.</p><p>These power cords are essential for optimizing power distribution in modern data centers, where efficiency and reliability are paramount. They support CPI's focus on thermal and power management solutions, aligning with industry demands for scalable ICT infrastructure. With global availability and rapid customization, CPI ensures you receive tailored solutions for your specific needs.</p><p>Choose Chatsworth Products for input power cords that combine quality, performance, and expert support. Our employee-owned commitment to innovation means you benefit from decades of experience in power monitoring and security. Trust CPI to power and protect your growing investment in technology with solutions that stand the test of time.</p>"},{"primaryId":"17763-006","Primary ID":"17763-006","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Distribution Units","Marketing Product Series":"IEC C20 PDU Input Power Cords","Marketing Description - Global English":"PDU Input Power Cord; 10'L (3 m); 110-125 VAC; IEC C19 Connector to NEMA L5-15P Plug","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":105,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Power Cord","Promote on Website":"1","Attached to Series":"1","Height":"2\" (51 mm)","Width":"2\" (51 mm)","Volts":"110-125 VAC","Plug":"NEMA L5-15P","Pack Of":"EA","Connector":"IEC C19 Connector","PDU Type":"Power Cord","BABA Compliant":"0","Product Height":2,"Product Height Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Width (Metric)":51,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"POWER CORD, 110-125V, C19 TO L5-15P, 10FT","Search Terms":"17763-006,IEC C20 PDU Input Power Cords,ZetaFrame IEC C20 PDU Input Power Cords,Server cabinet IEC C20 PDU Input Power Cords,Rack-mounted IEC C20 PDU Input Power Cords,Data center IEC C20 PDU Input Power Cords,Cabinet IEC C20 PDU Input Power Cords solution,Network rack IEC C20 PDU Input Power Cords,Structured cabling solution for IEC C20 PDU Input Power Cords,Best IEC C20 PDU Input Power Cords for server racks,How to organize cables with IEC C20 PDU Input Power Cords,Efficient routing for IEC C20 PDU Input Power Cords,Front-to-back cable routing for IEC C20 PDU Input Power Cords,High-density cable organization for IEC C20 PDU Input Power Cords,Professional cable management for IEC C20 PDU Input Power Cords","Search Relevancy":3,"SKU Level SEO Page Title":"IEC C20 PDU Input Power Cord 17763-006 | Chatsworth","SKU Level SEO Meta Description":"Discover the IEC C20 PDU input power cord for reliable data center power distribution. Features IEC C19 connector for eConnect PDUs and NEMA L5-15P plug. Ensure seamless connectivity.","SKU Level Web H4 Heading":"Features and Benefits of IEC C20 PDU Input Cords","SKU Level Web Paragraph Text":"<p>The IEC C20 PDU input power cord provides secure and efficient power distribution for modern data center environments. It features an IEC C19 connector that interfaces with IEC C20 inlets on eConnect® PDUs, ensuring reliable connectivity. This design supports uninterrupted power flow to critical IT infrastructure.</p><p>With a length of 10 feet (3 meters), this PDU cord operates at 110-125 VAC and includes a NEMA L5-15P plug for facility compatibility. The robust construction meets rigorous safety standards for high-density applications. Data centers benefit from its durability and ease of integration with power distribution units.</p><p>IEC C20 inlet compatibility allows this PDU C20 input cord to enhance power management in AI and hyperscale facilities. It helps maintain optimal performance for servers and networking equipment. Proper selection reduces downtime and supports future-ready infrastructure.</p><p>Each power cord is sold individually to match specific eConnect PDU requirements and facility power connections. The IEC input design ensures seamless attachment to C20 inlets for consistent operation. This approach simplifies deployment and supports global availability through CPI distributors.</p><p>Chatsworth Products delivers reliable PDU power cords backed by decades of application expertise. Our solutions support thermal management and power monitoring for enterprise networks. Trust CPI for customized infrastructure that powers and protects your technology investments.</p>"},{"primaryId":"17763-007","Primary ID":"17763-007","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Distribution Units","Marketing Product Series":"IEC C20 PDU Input Power Cords","Marketing Description - Global English":"PDU Input Power Cord; 10'L (3 m); 110-125 VAC; IEC C19 Connector to NEMA L5-20P Plug","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":126.74,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Power Cord","Promote on Website":"1","Attached to Series":"1","Height":"2\" (51 mm)","Width":"2\" (51 mm)","Volts":"110-125 VAC","Plug":"NEMA L5-20P","Pack Of":"EA","Connector":"IEC C19 Connector","PDU Type":"Power Cord","BABA Compliant":"0","Product Height":2,"Product Height Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Width (Metric)":51,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"POWER CORD, 110-125V, C19 TO L5-20P, 10FT","Search Terms":"17763-007,IEC C20 PDU Input Power Cords,ZetaFrame IEC C20 PDU Input Power Cords,Server cabinet IEC C20 PDU Input Power Cords,Rack-mounted IEC C20 PDU Input Power Cords,Data center IEC C20 PDU Input Power Cords,Cabinet IEC C20 PDU Input Power Cords solution,Network rack IEC C20 PDU Input Power Cords,Structured cabling solution for IEC C20 PDU Input Power Cords,Best IEC C20 PDU Input Power Cords for server racks,How to organize cables with IEC C20 PDU Input Power Cords,Efficient routing for IEC C20 PDU Input Power Cords,Front-to-back cable routing for IEC C20 PDU Input Power Cords,High-density cable organization for IEC C20 PDU Input Power Cords,Professional cable management for IEC C20 PDU Input Power Cords","Search Relevancy":3,"SKU Level SEO Page Title":"IEC C20 PDU Input Power Cord 17763-007 | Chatsworth","SKU Level SEO Meta Description":"Ensure reliable power distribution with our IEC C20 PDU input power cord. Features 10' length, 110-125 VAC, and NEMA L5-20P plug for data center infrastructure.","SKU Level Web H4 Heading":"Comprehensive Overview of IEC C20 Power Cord Specifications and Benefits","SKU Level Web Paragraph Text":"<p>The IEC C20 PDU input power cord, part number 17763-007, is engineered for secure connections to power distribution units with C20 inlets, ensuring stable power delivery in data center environments. This reliable accessory supports continuous operation by providing a robust link between the PDU and power source, reducing downtime risks. Its design caters to high-density setups, making it ideal for modern infrastructure needs.</p><p>Key specifications include a 10-foot (3-meter) length for flexible installation and a voltage rating of 110-125 VAC to handle standard power requirements. The IEC C19 connector attaches seamlessly to C20 inlets on PDUs, while the NEMA L5-20P plug interfaces with common outlets for easy integration. These features ensure compatibility and efficiency in various data center configurations, from edge to hyperscale facilities.</p><p>Using C20 input power cords enhances safety and performance by minimizing connection failures and supporting rigorous use in demanding applications. They contribute to optimized energy management in environments like AI and HPC data centers, where reliable power is critical. Their durable construction ensures long-term reliability, helping maintain uptime and operational efficiency across diverse settings.</p><p>This power cord is compatible with eConnect® PDUs from Chatsworth Products, facilitating seamless deployment in colocation, enterprise, and industrial environments. It allows data center managers to match power cord options to facility-specific connections, ensuring compliance and peak performance. Proper selection supports efficient power distribution and integrates smoothly with advanced technologies, including liquid cooling systems.</p><p>Chatsworth Products (CPI) delivers high-quality infrastructure solutions with global availability and rapid customization to meet evolving customer demands. Our IEC C20 power cords are part of a broader portfolio designed to power and protect IT investments with unwavering reliability. With decades of expertise, CPI provides trusted components that enhance data center resilience and support future-ready initiatives.</p>"},{"primaryId":"17763-008","Primary ID":"17763-008","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Distribution Units","Marketing Product Series":"IEC C20 PDU Input Power Cords","Marketing Description - Global English":"PDU Input Power Cord; 10'L (3 m); 200-240 VAC; IEC C19 Connector to NEMA L6-15P Plug","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":105,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Power Cord","Promote on Website":"1","Attached to Series":"1","Height":"2\" (51 mm)","Width":"2\" (51 mm)","Volts":"200-240 VAC","Plug":"NEMA L6-15P","Pack Of":"EA","Connector":"IEC C19 Connector","PDU Type":"Power Cord","BABA Compliant":"0","Product Height":2,"Product Height Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Width (Metric)":51,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"POWER CORD, 200-240V, C19 TO L6-15P, 10FT","Search Terms":"17763-008,IEC C20 PDU Input Power Cords,ZetaFrame IEC C20 PDU Input Power Cords,Server cabinet IEC C20 PDU Input Power Cords,Rack-mounted IEC C20 PDU Input Power Cords,Data center IEC C20 PDU Input Power Cords,Cabinet IEC C20 PDU Input Power Cords solution,Network rack IEC C20 PDU Input Power Cords,Structured cabling solution for IEC C20 PDU Input Power Cords,Best IEC C20 PDU Input Power Cords for server racks,How to organize cables with IEC C20 PDU Input Power Cords,Efficient routing for IEC C20 PDU Input Power Cords,Front-to-back cable routing for IEC C20 PDU Input Power Cords,High-density cable organization for IEC C20 PDU Input Power Cords,Professional cable management for IEC C20 PDU Input Power Cords","Search Relevancy":3,"SKU Level SEO Page Title":"PDU Power Cords - IEC C20 Input Cord 17763-008 | Chatsworth","SKU Level SEO Meta Description":"Discover high-quality PDU power cords for secure data center operations. This IEC C20 PDU input cord ensures reliable connections with NEMA L6-15P plug. Optimize your power distribution today.","SKU Level Web H4 Heading":"Engineered for Performance and Compatibility","SKU Level Web Paragraph Text":"<p>Chatsworth Products (CPI) provides high-performance PDU power cords that ensure reliable power distribution in data centers and enterprise networks. The IEC C20 PDU input cord, part number 17763-008, is engineered for secure connections with power distribution units. These cords are crucial for supporting advanced applications like AI and high-performance computing.</p><p>Featuring a NEMA L6-15P plug, this PDU C20 input cord offers compatibility with common power sources in facilities. The IEC C19 connector reliably attaches to C20 inlets on eConnect® PDUs, maintaining stable power flow. This configuration is ideal for environments requiring consistent voltage up to 240 VAC.</p><p>IEC cords from CPI are constructed with durability in mind, suitable for industrial and data center use. The 10-foot length (3 meters) allows for flexible placement and easy installation. Proper PDU input solutions like this reduce the risk of power interruptions and enhance overall system efficiency.</p><p>In multi-tenant data centers and colocation facilities, dependable PDU power cords are essential for operational continuity. The IEC C20 PDU design supports high-density power needs without compromise. CPI's rapid customization and global network ensure that you receive the right accessories promptly.</p><p>By incorporating these IEC C20 input cords into your infrastructure, you benefit from enhanced power management and protection. Each cord is sold individually, allowing for precise ordering and inventory management. Trust CPI's decades of experience to deliver quality products that power and protect your growing technology investments.</p>"},{"primaryId":"17763-009","Primary ID":"17763-009","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Distribution Units","Marketing Product Series":"IEC C20 PDU Input Power Cords","Marketing Description - Global English":"PDU Input Power Cord; 10'L (3 m); 200-240 VAC; IEC C19 Connector to NEMA L6-20P Plug","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":126.74,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Power Cord","Promote on Website":"1","Attached to Series":"1","Height":"2\" (51 mm)","Width":"2\" (51 mm)","Volts":"200-240 VAC","Plug":"NEMA L6-20P","Pack Of":"EA","Connector":"IEC C19 Connector","PDU Type":"Power Cord","BABA Compliant":"0","Product Height":2,"Product Height Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Width (Metric)":51,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"POWER CORD, 200-240V, C19 TO L6-20P, 10FT","Search Terms":"17763-009,IEC C20 PDU Input Power Cords,ZetaFrame IEC C20 PDU Input Power Cords,Server cabinet IEC C20 PDU Input Power Cords,Rack-mounted IEC C20 PDU Input Power Cords,Data center IEC C20 PDU Input Power Cords,Cabinet IEC C20 PDU Input Power Cords solution,Network rack IEC C20 PDU Input Power Cords,Structured cabling solution for IEC C20 PDU Input Power Cords,Best IEC C20 PDU Input Power Cords for server racks,How to organize cables with IEC C20 PDU Input Power Cords,Efficient routing for IEC C20 PDU Input Power Cords,Front-to-back cable routing for IEC C20 PDU Input Power Cords,High-density cable organization for IEC C20 PDU Input Power Cords,Professional cable management for IEC C20 PDU Input Power Cords","Search Relevancy":3,"SKU Level SEO Page Title":"IEC C20 PDU Input Power Cord 17763-009 | Chatsworth","SKU Level SEO Meta Description":"Discover the IEC C20 PDU input power cord for reliable power distribution. Features IEC C19 connector and NEMA L6-20P plug. Ideal for data centers.","SKU Level Web H4 Heading":"Key Features and Benefits of IEC C20 PDU Input Cords","SKU Level Web Paragraph Text":"<p>The IEC C20 PDU input power cord, model 17763-009, delivers robust performance for power distribution units in demanding environments. This cord features an IEC C19 connector that securely attaches to C20 inlets on eConnect® PDUs, ensuring reliable power transmission. With a 10-foot length and compatibility with 200-240 VAC systems, it supports flexible installation in data centers and enterprise networks.</p><p>Engineered for durability, this PDU C20 input cord incorporates a NEMA L6-20P plug for safe connections to facility power sources. Its design prioritizes ease of use, allowing for quick deployment with eConnect® PDUs to maintain uninterrupted operations. The cord meets high standards for electrical safety and efficiency, making it a trusted choice for critical infrastructure.</p><p>IEC C20 input cords are essential for optimizing power management in high-density setups, such as AI and HPC applications. They facilitate seamless integration with CPI’s power distribution solutions, enhancing overall system reliability. By using these cords, organizations can reduce downtime and improve energy efficiency in their data centers.</p><p>The power C20 configuration ensures compatibility with global standards, supporting versatile applications across various industries. These cords are sold individually, enabling precise ordering for each PDU requirement without excess inventory. This approach streamlines procurement and reduces waste, aligning with sustainable practices.</p><p>CPI’s IEC C20 power cords reflect decades of expertise in power management, offering rapid customization and global availability. As a 100 percent employee-owned company, CPI commits to quality and customer success through innovative solutions. Trust CPI for dependable IEC C20 PDU input cords that power and protect your technology investments.</p>"},{"primaryId":"17763-010","Primary ID":"17763-010","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Distribution Units","Marketing Product Series":"IEC C20 PDU Input Power Cords","Marketing Description - Global English":"PDU Input Power Cord; 10'L (3 m); 200-240 VAC; IEC C19 Connector to IEC 16A 2P+E Plug","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":162.89,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Keyword":"Power Cord","Promote on Website":"1","Attached to Series":"1","Height":"2\" (51 mm)","Width":"2\" (51 mm)","Volts":"200-240 VAC","Plug":"IEC 16A 2P+E ","Pack Of":"EA","Connector":"IEC C19 Connector","PDU Type":"Power Cord","BABA Compliant":"0","Product Height":2,"Product Height Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Width (Metric)":51,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"POWER CORD, 200-240V, C19 TO IEC 16A 2P+E,10FT","Search Terms":"17763-010,IEC C20 PDU Input Power Cords,ZetaFrame IEC C20 PDU Input Power Cords,Server cabinet IEC C20 PDU Input Power Cords,Rack-mounted IEC C20 PDU Input Power Cords,Data center IEC C20 PDU Input Power Cords,Cabinet IEC C20 PDU Input Power Cords solution,Network rack IEC C20 PDU Input Power Cords,Structured cabling solution for IEC C20 PDU Input Power Cords,Best IEC C20 PDU Input Power Cords for server racks,How to organize cables with IEC C20 PDU Input Power Cords,Efficient routing for IEC C20 PDU Input Power Cords,Front-to-back cable routing for IEC C20 PDU Input Power Cords,High-density cable organization for IEC C20 PDU Input Power Cords,Professional cable management for IEC C20 PDU Input Power Cords","Search Relevancy":3},{"primaryId":"17763-011","Primary ID":"17763-011","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Distribution Units","Marketing Product Series":"IEC C20 PDU Input Power Cords","Marketing Description - Global English":"PDU Input Power Cord; 8.2'L (2.4 m); 200-240 VAC; IEC C19 Connector to 16A CEE7/7 Schuko Plug (Europe)","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":83.24,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Keyword":"Power Cord","Promote on Website":"1","Attached to Series":"1","Height":"2\" (51 mm)","Width":"2\" (51 mm)","Volts":"200-240 VAC","Plug":"16A CEE7/7 Schuko","Pack Of":"EA","Connector":"IEC C19 Connector","PDU Type":"Power Cord","BABA Compliant":"0","Product Height":2,"Product Height Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Width (Metric)":51,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"POWER CORD, 200-240V, C19 TO CEE7 SCHUKO (GERMAN), 8FT 2IN","Search Terms":"17763-011,IEC C20 PDU Input Power Cords,ZetaFrame IEC C20 PDU Input Power Cords,Server cabinet IEC C20 PDU Input Power Cords,Rack-mounted IEC C20 PDU Input Power Cords,Data center IEC C20 PDU Input Power Cords,Cabinet IEC C20 PDU Input Power Cords solution,Network rack IEC C20 PDU Input Power Cords,Structured cabling solution for IEC C20 PDU Input Power Cords,Best IEC C20 PDU Input Power Cords for server racks,How to organize cables with IEC C20 PDU Input Power Cords,Efficient routing for IEC C20 PDU Input Power Cords,Front-to-back cable routing for IEC C20 PDU Input Power Cords,High-density cable organization for IEC C20 PDU Input Power Cords,Professional cable management for IEC C20 PDU Input Power Cords","Search Relevancy":3,"SKU Level SEO Page Title":"IEC C20 PDU Input Power Cord 17763-011 | Chatsworth","SKU Level SEO Meta Description":"Discover the IEC C20 PDU input power cord model 17763-011 with IEC C19 to Schuko plug. Ensure reliable power distribution in your data center. Shop now.","SKU Level Web H4 Heading":"Key Features of the IEC C20 Input Power Cord","SKU Level Web Paragraph Text":"<p>The IEC C20 PDU input power cord, model 17763-011, provides a reliable connection for power distribution units in data center environments. This cord features an IEC C19 connector that securely attaches to C20 inlets on eConnect® PDUs. With a length of 8.2 feet (2.4 m), it offers flexibility in rack installation.</p><p>Designed for 200-240 VAC systems, this PDU cord ensures safe and efficient power delivery to critical equipment. The 16A CEE7/7 Schuko plug is compatible with European power outlets, making it ideal for international deployments. Each cord is sold individually to match specific facility requirements.</p><p>Using high-quality materials, this input power cord supports continuous operation in high-density data centers. It helps maintain uptime by providing a stable power source to servers and networking gear. The robust construction resists wear and tear in demanding environments.</p><p>This C20 input cord is essential for IT professionals managing power infrastructure in edge computing and enterprise data centers. It simplifies power management by ensuring compatible connections between PDUs and facility power. Proper use of these cords enhances overall system reliability.</p><p>Chatsworth Products delivers trusted solutions for power monitoring and security needs. The IEC C20 PDU input power cords are part of a comprehensive range of accessories designed for optimal performance. Explore our products to find the right components for your infrastructure.</p>"},{"primaryId":"17763-012","Primary ID":"17763-012","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Distribution Units","Marketing Product Series":"IEC C20 PDU Input Power Cords","Marketing Description - Global English":"PDU Input Power Cord; 8.2'L (2.4 m); 200-240 VAC; IEC C19 Connector to BS1363 Plug (British)","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":83.24,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Keyword":"Power Cord","Promote on Website":"1","Attached to Series":"1","Height":"2\" (51 mm)","Width":"2\" (51 mm)","Volts":"200-240 VAC","Plug":"BS1363","Pack Of":"EA","Connector":"IEC C19 Connector","PDU Type":"Power Cord","BABA Compliant":"0","Product Height":2,"Product Height Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Width (Metric)":51,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"POWER CORD, 200-240V, C19 TO BS546A (BRITISH), 8FT 2IN","Search Terms":"17763-012,IEC C20 PDU Input Power Cords,ZetaFrame IEC C20 PDU Input Power Cords,Server cabinet IEC C20 PDU Input Power Cords,Rack-mounted IEC C20 PDU Input Power Cords,Data center IEC C20 PDU Input Power Cords,Cabinet IEC C20 PDU Input Power Cords solution,Network rack IEC C20 PDU Input Power Cords,Structured cabling solution for IEC C20 PDU Input Power Cords,Best IEC C20 PDU Input Power Cords for server racks,How to organize cables with IEC C20 PDU Input Power Cords,Efficient routing for IEC C20 PDU Input Power Cords,Front-to-back cable routing for IEC C20 PDU Input Power Cords,High-density cable organization for IEC C20 PDU Input Power Cords,Professional cable management for IEC C20 PDU Input Power Cords","Search Relevancy":3,"SKU Level SEO Page Title":"17763-012 IEC C20 PDU Power Cord - 8.2′ (2.4 m) | Chatsworth","SKU Level SEO Meta Description":"Get reliable IEC C20 PDU power cords for your data center. The 17763-012 8.2′ (2.4 m) cord provides a secure 200‑240 V connection with IEC C19 to BS1363 plug.","SKU Level Web H4 Heading":"Key Features of the 17763-012 Power Cord","SKU Level Web Paragraph Text":"<p>Reliable pdu power cords are essential for maintaining uninterrupted operation in modern data centers. Selecting a cord that matches an iec c20 inlet ensures proper grounding and voltage handling. The 17763-012 model delivers these core requirements while supporting a broad range of enclosure designs. The 17763-012 specification includes an 8.2‑foot (2.4 m) length, 200‑240 V rating, and an IEC C19 connector that mates directly with a pdu c20 input. A British BS1363 plug provides a familiar termination for global deployments. These attributes combine to simplify rack integration and reduce cable‑management complexity. Designed for seamless insertion into an iec c20 inlet, the cord features robust strain relief and gold‑plated contacts for long‑term reliability. The iec c20 pdu connection delivers consistent power delivery even under high‑density load conditions. Installation requires only a few minutes, allowing technicians to focus on critical system tasks. Chatsworth Products backs every power solution with decades of engineering expertise and a worldwide distributor network. Rapid product customization ensures the cord can be tailored to unique environmental or regulatory requirements. Customers benefit from CPI's reputation for quality, durability, and responsive technical support. To verify fitment or explore additional accessories, contact a CPI sales specialist and reference part number 17763-012. Our experts will guide you through selection, ordering, and deployment to optimize your power infrastructure. Experience the confidence of a purpose‑built pdu power cord engineered for today's demanding IT environments.</p>"},{"primaryId":"17763-013","Primary ID":"17763-013","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Distribution Units","Marketing Product Series":"IEC C20 PDU Input Power Cords","Marketing Description - Global English":"PDU Input Power Cord; 8.2'L (2.4 m); 200-240 VAC; IEC C19 Connector to CEI23 Plug (Italian)","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":83.24,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Power Cord","Promote on Website":"1","Attached to Series":"1","Height":"2\" (51 mm)","Width":"2\" (51 mm)","Volts":"200-240 VAC","Plug":"CE123","Pack Of":"EA","Connector":"IEC C19 Connector","PDU Type":"Power Cord","BABA Compliant":"0","Product Height":2,"Product Height Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Width (Metric)":51,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"POWER CORD, 200-240V, C19 TO CEI23 (ITALIAN), 8FT 2IN","Search Terms":"17763-013,IEC C20 PDU Input Power Cords,ZetaFrame IEC C20 PDU Input Power Cords,Server cabinet IEC C20 PDU Input Power Cords,Rack-mounted IEC C20 PDU Input Power Cords,Data center IEC C20 PDU Input Power Cords,Cabinet IEC C20 PDU Input Power Cords solution,Network rack IEC C20 PDU Input Power Cords,Structured cabling solution for IEC C20 PDU Input Power Cords,Best IEC C20 PDU Input Power Cords for server racks,How to organize cables with IEC C20 PDU Input Power Cords,Efficient routing for IEC C20 PDU Input Power Cords,Front-to-back cable routing for IEC C20 PDU Input Power Cords,High-density cable organization for IEC C20 PDU Input Power Cords,Professional cable management for IEC C20 PDU Input Power Cords","Search Relevancy":3,"SKU Level SEO Page Title":"IEC C20 PDU Input Power Cord 17763-013 | Chatsworth","SKU Level SEO Meta Description":"Ensure reliable power distribution with IEC C20 PDU input power cords. Compatible with eConnect® PDUs, these PDU power cords feature secure CE123 plugs for Italian installations.","SKU Level Web H4 Heading":"Reliable Power Distribution Solutions","SKU Level Web Paragraph Text":"<p>The 17763-013 IEC C20 PDU input power cord provides a dependable connection for eConnect® power distribution units (PDUs) in data center environments. This cord features an IEC C19 connector that securely attaches to C20 inlets, ensuring stable power delivery to critical IT equipment. With a length of 8.2 feet (2.4 meters), it offers flexibility for various rack configurations and cable management needs.</p><p>Designed for 200-240 VAC systems, this PDU power cord supports high-performance applications in enterprise and hyperscale data centers. The CE123 plug conforms to Italian electrical standards, making it ideal for international deployments where compliance and safety are paramount. Each cord is sold individually, allowing for precise inventory management and easy replacement during infrastructure upgrades.</p><p>IEC C20 PDU cords like the 17763-013 model enhance power reliability by minimizing connection failures and voltage drops. They are engineered to withstand the demands of continuous operation in high-density computing environments, including those supporting AI and liquid cooling technologies. By integrating these cords into your power management strategy, you can reduce downtime and maintain optimal performance across your network.</p><p>These C20 PDU input cords are part of CPI's comprehensive approach to power distribution, which includes monitoring and security features for full infrastructure control. The robust construction ensures durability under heavy use, while the standardized connectors guarantee compatibility with a wide range of PDUs and upstream power sources. This makes them a versatile choice for colocation facilities, telecom rooms, and industrial settings requiring consistent power delivery.</p><p>For data center managers seeking efficient PDU power adapter solutions, the 17763-013 cord simplifies installation and maintenance processes. Its design aligns with CPI's commitment to quality and global availability, providing a trusted component for powering critical operations. Explore how this IEC C20 PDU input power cord can support your specific power distribution requirements and enhance overall system reliability.</p>"}],"options":{"Volts":["100-125 VAC or 200-240 VAC","110-125 VAC","200-240 VAC"],"Plug":["16A CEE7/7 Schuko","BS1363","CE123","IEC 16A 2P+E ","IEC C20 Plug","NEMA 5-15P","NEMA 5-20P","NEMA 6-15P","NEMA 6-20P","NEMA L5-15P","NEMA L5-20P","NEMA L6-15P","NEMA L6-20P"],"Connector":["IEC C19 Connector"]},"total":13}