{"items":[{"primaryId":"13051-001","Primary ID":"13051-001","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Intelligent Fan Kit For ThinLine II Wall-Mount Cabinet","Marketing Description - Global English":"Intelligent Fan Kit; 115VAC; 60 Hz; for Use with 4U/6U ThinLine II Wall-Mount Cabinet","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":189.96,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Keyword":"Cabinet;Wall Mount;ThinLine II","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/39d16dd0/66eca3dd06cc930019d6b28e/13051_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":" ","Cabinet Style":"For use with 4U/6U Cabinet","Pack Of":"EA","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FAN KIT,THINLINE,4/6RMU","Search Terms":"13051-001,Intelligent Fan Kit For ThinLine II Wall-Mount Cabinet,ZetaFrame Intelligent Fan Kit For ThinLine II Wall-Mount Cabinet,Server cabinet Intelligent Fan Kit For ThinLine II Wall-Mount Cabinet,Rack-mounted Intelligent Fan Kit For ThinLine II Wall-Mount Cabinet,Data center Intelligent Fan Kit For ThinLine II Wall-Mount Cabinet,Cabinet Intelligent Fan Kit For ThinLine II Wall-Mount Cabinet solution,Network rack Intelligent Fan Kit For ThinLine II Wall-Mount Cabinet,Structured cabling solution for Intelligent Fan Kit For ThinLine II Wall-Mount Cabinet,Best Intelligent Fan Kit For ThinLine II Wall-Mount Cabinet for server racks,How to organize cables with Intelligent Fan Kit For ThinLine II Wall-Mount Cabinet,Efficient routing for Intelligent Fan Kit For ThinLine II Wall-Mount Cabinet,Front-to-back cable routing for Intelligent Fan Kit For ThinLine II Wall-Mount Cabinet,High-density cable organization for Intelligent Fan Kit For ThinLine II Wall-Mount Cabinet,Professional cable management for Intelligent Fan Kit For ThinLine II Wall-Mount Cabinet","Search Relevancy":2},{"primaryId":"13051-002","Primary ID":"13051-002","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Intelligent Fan Kit For ThinLine II Wall-Mount Cabinet","Marketing Description - Global English":"Intelligent Fan Kit; 115VAC; 60 Hz; for Use with 2U ThinLine II Wall-Mount Cabinet","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":182.95,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Keyword":"Fan Kit;Intelligent;ThinLine II","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/39d16dd0/66eca3dd06cc930019d6b28e/13051_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":" ","Cabinet Style":"For use with 2U Cabinet","Pack Of":"EA","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FAN KIT,THINLINE CAB,2RMU","Search Terms":"13051-002,Intelligent Fan Kit For ThinLine II Wall-Mount Cabinet,ZetaFrame Intelligent Fan Kit For ThinLine II Wall-Mount Cabinet,Server cabinet Intelligent Fan Kit For ThinLine II Wall-Mount Cabinet,Rack-mounted Intelligent Fan Kit For ThinLine II Wall-Mount Cabinet,Data center Intelligent Fan Kit For ThinLine II Wall-Mount Cabinet,Cabinet Intelligent Fan Kit For ThinLine II Wall-Mount Cabinet solution,Network rack Intelligent Fan Kit For ThinLine II Wall-Mount Cabinet,Structured cabling solution for Intelligent Fan Kit For ThinLine II Wall-Mount Cabinet,Best Intelligent Fan Kit For ThinLine II Wall-Mount Cabinet for server racks,How to organize cables with Intelligent Fan Kit For ThinLine II Wall-Mount Cabinet,Efficient routing for Intelligent Fan Kit For ThinLine II Wall-Mount Cabinet,Front-to-back cable routing for Intelligent Fan Kit For ThinLine II Wall-Mount Cabinet,High-density cable organization for Intelligent Fan Kit For ThinLine II Wall-Mount Cabinet,Professional cable management for Intelligent Fan Kit For ThinLine II Wall-Mount Cabinet","Search Relevancy":2}],"options":{"Cabinet Style":["For use with 2U Cabinet","For use with 4U/6U Cabinet"]},"total":2}