{"items":[{"primaryId":"10635-003","Primary ID":"10635-003","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway","Marketing Description - Global English":"J-Bolt Clip Kit; Gold; for 3/8\" x 2\" Bar","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":28.46,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"For 3/8\" x 2\" Bar","Keyword":"J Bolt Kit","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"J-BOLT KIT,4-3/8,1.66 CLP","Search Terms":"10635-003,J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway,ZetaFrame J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway,Server cabinet J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway,Rack-mounted J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway,Data center J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway,Cabinet J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway solution,Network rack J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway,Structured cabling solution for J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway,Best J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway for server racks,How to organize cables with J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway,Efficient routing for J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway,Front-to-back cable routing for J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway,High-density cable organization for J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway,Professional cable management for J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway","Search Relevancy":3,"SKU Level SEO Page Title":"Bolt with Clip 10635‑003 for 3/8\" Bar | Chatsworth","SKU Level SEO Meta Description":"Secure a 3/8 j bolt for 2\" auxiliary framing channel with J‑Bolt Clip Kit 10635‑003. This bolt with clip fastens cable runway without drilling, saving time.","SKU Level Web H4 Heading":"Key Benefits of the J‑Bolt Clip Kit","SKU Level Web Paragraph Text":"<p>The J‑Bolt Clip Kit provides a reliable bolt with clip design that eliminates the need for drilling when attaching cable runways. Its low‑profile construction fits neatly into tight enclosure spaces, preserving structural integrity. Engineers appreciate the quick, tool‑free installation that reduces labor time. Designed specifically for a 3/8 j bolt size, the kit mates with a 2\" auxiliary framing channel to create a seamless support system. Part number 10635‑003 identifies this exact configuration, ensuring consistency across deployments. The universal fit makes it suitable for a wide range of CPI Cabinet and Rack solutions. The bolt and clip mechanism securely holds the cable runway while allowing easy removal for maintenance. A clip on bolt approach provides repeatable positioning, which is critical for high‑density data center environments. This secure attachment method helps maintain organized cable pathways and improves airflow. Constructed from steel with a gold‑over‑zinc plating, the kit resists corrosion and delivers long‑term durability. The robust finish meets demanding industrial standards, supporting harsh temperature and humidity conditions. Users benefit from a product that upholds CPI's reputation for quality and reliability. CPI offers downloadable CAD, BIM, and Visio resources that integrate the J‑Bolt Clip Kit into design workflows. These tools simplify planning and ensure accurate placement within custom enclosure designs. By leveraging CPI's design ecosystem, installers can achieve optimal cable management performance.</p>"},{"primaryId":"10635-005","Primary ID":"10635-005","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway","Marketing Description - Global English":"J-Bolt Clip Kit; Gold; for 9/16\" x 2\" Bar","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":31.91,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"For 9/16\" x 2\" Channel","Keyword":"J Bolt Kit","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"0","Product Weight":0.938,"Product Weight UOM":"LB","Short Description":"J-BOLT KIT,4-3/8,2.02 CLP","Search Terms":"10635-005,J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway,ZetaFrame J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway,Server cabinet J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway,Rack-mounted J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway,Data center J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway,Cabinet J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway solution,Network rack J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway,Structured cabling solution for J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway,Best J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway for server racks,How to organize cables with J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway,Efficient routing for J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway,Front-to-back cable routing for J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway,High-density cable organization for J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway,Professional cable management for J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway","Search Relevancy":3},{"primaryId":"10635-007","Primary ID":"10635-007","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway","Marketing Description - Global English":"J-Bolt Clip Kit; Gold; for 1\" x 2\" Bar","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":31.91,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"For 1\" x 2\" Channel","Keyword":"J Bolt Kit","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"0","Product Weight":1.036,"Product Weight UOM":"LB","Short Description":"J-BOLT KIT,4-3/8,2.90 CLP","Search Terms":"10635-007,J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway,ZetaFrame J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway,Server cabinet J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway,Rack-mounted J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway,Data center J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway,Cabinet J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway solution,Network rack J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway,Structured cabling solution for J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway,Best J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway for server racks,How to organize cables with J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway,Efficient routing for J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway,Front-to-back cable routing for J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway,High-density cable organization for J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway,Professional cable management for J-Bolt Clip Kit Auxiliary Framing Channel/Cable Runway","Search Relevancy":3}],"options":{"Type":["For 1\" x 2\" Channel","For 3/8\" x 2\" Bar","For 9/16\" x 2\" Channel"]},"total":3}