{"items":[{"primaryId":"11304-000","Primary ID":"11304-000","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"J-Bolt Kit Auxiliary Framing Channel/Rack Top Angle","Marketing Description - Global English":"J-Bolt Kit 5/16-18; 3.75\"L; Gold","Shipping Weight":0.38,"Shipping Weight Uom":"LB","Ship Height":15,"Ship Height Uom":"in","Ship Length/Depth":18,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.17,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":38,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":17.57,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"J-Bolt;Hardware","Promote on Website":"1","Attached to Series":"1","Depth":"3.8\" (95 mm)","Pack Of":"EA","BABA Compliant":"0","Product Length/Depth":3.8,"Product Length/Depth Uom":"\"","Product Depth (Metric)":95,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"J BOLT KIT","Search Terms":"11304-000,J-Bolt Kit Auxiliary Framing Channel/Rack Top Angle,ZetaFrame J-Bolt Kit Auxiliary Framing Channel/Rack Top Angle,Server cabinet J-Bolt Kit Auxiliary Framing Channel/Rack Top Angle,Rack-mounted J-Bolt Kit Auxiliary Framing Channel/Rack Top Angle,Data center J-Bolt Kit Auxiliary Framing Channel/Rack Top Angle,Cabinet J-Bolt Kit Auxiliary Framing Channel/Rack Top Angle solution,Network rack J-Bolt Kit Auxiliary Framing Channel/Rack Top Angle,Structured cabling solution for J-Bolt Kit Auxiliary Framing Channel/Rack Top Angle,Best J-Bolt Kit Auxiliary Framing Channel/Rack Top Angle for server racks,How to organize cables with J-Bolt Kit Auxiliary Framing Channel/Rack Top Angle,Efficient routing for J-Bolt Kit Auxiliary Framing Channel/Rack Top Angle,Front-to-back cable routing for J-Bolt Kit Auxiliary Framing Channel/Rack Top Angle,High-density cable organization for J-Bolt Kit Auxiliary Framing Channel/Rack Top Angle,Professional cable management for J-Bolt Kit Auxiliary Framing Channel/Rack Top Angle","Search Relevancy":2,"SKU Level SEO Page Title":"J-Bolt Framing Channel/Rack Top Angle - 11304 | Chatsworth","SKU Level SEO Meta Description":"Secure framing channels to rack top angles with gold‑over‑zinc J‑Bolt kit (11304). Ideal for j framing and best angle bolts, boosting rack stability.","SKU Level Web H4 Heading":"Key Features of the J‑Bolt 11304 Kit","SKU Level Web Paragraph Text":"<p>The J‑Bolt Kit (part number 11304) provides a reliable method to attach a 2\" x 1\" auxiliary framing channel to a 2\" x 2\" rack top angle. Its gold‑over‑zinc finish resists corrosion while delivering a clean, professional appearance. Designed for j framing applications, the kit streamlines installation and reduces on‑site adjustments. By using the J‑Bolt kit, installers achieve precise alignment of framing racks, which improves overall rack stability and load distribution. The 5/16‑18 thread size offers a strong mechanical bond that qualifies as one of the best angle bolts for heavy‑duty environments. This secure connection helps prevent movement during vibrations or thermal cycling. The kit is compatible with standard auxiliary framing channels across the CPI product line, ensuring seamless integration with existing cable pathway solutions. It supports both two‑post and four‑post rack configurations, making it versatile for a variety of data center layouts. Engineers appreciate the consistent geometry that simplifies CAD and BIM modeling. Gold‑over‑zinc construction provides long‑term durability in harsh data‑center conditions, protecting the hardware from moisture and chemical exposure. The finish also matches other CPI hardware for a cohesive aesthetic. Routine maintenance is straightforward, as the bolt can be accessed without disassembling surrounding components. CPI supplies full design resources, including Visio stencils, CAD files, and BIM models, to accelerate system planning. Technical support and consultation services are available to help specify the optimal configuration for each deployment. The J‑Bolt kit (11304) exemplifies CPI's commitment to high‑quality, customizable infrastructure solutions.</p>"}],"options":{},"total":1}