{"items":[{"primaryId":"11305-000","Primary ID":"11305-000","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"J-Bolt Kit Auxiliary Framing Channel/Rack Top Bar","Marketing Description - Global English":"J-Bolt Kit 5/16-18; 3.75\"L; Gold","Shipping Weight":0.38,"Shipping Weight Uom":"LB","Ship Height":15,"Ship Height Uom":"in","Ship Length/Depth":18,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.17,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":38,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":16.45,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"J-Bolt;Hardware","Promote on Website":"1","Attached to Series":"1","Depth":"3.8\" (95 mm)","Pack Of":"EA","BABA Compliant":"0","Product Length/Depth":3.8,"Product Length/Depth Uom":"\"","Product Depth (Metric)":95,"Product Depth Uom (Metric)":"mm","Product Weight":0.428,"Product Weight UOM":"LB","Short Description":"KIT,J BOLT","Search Terms":"11305-000,J-Bolt Kit Auxiliary Framing Channel/Rack Top Bar,ZetaFrame J-Bolt Kit Auxiliary Framing Channel/Rack Top Bar,Server cabinet J-Bolt Kit Auxiliary Framing Channel/Rack Top Bar,Rack-mounted J-Bolt Kit Auxiliary Framing Channel/Rack Top Bar,Data center J-Bolt Kit Auxiliary Framing Channel/Rack Top Bar,Cabinet J-Bolt Kit Auxiliary Framing Channel/Rack Top Bar solution,Network rack J-Bolt Kit Auxiliary Framing Channel/Rack Top Bar,Structured cabling solution for J-Bolt Kit Auxiliary Framing Channel/Rack Top Bar,Best J-Bolt Kit Auxiliary Framing Channel/Rack Top Bar for server racks,How to organize cables with J-Bolt Kit Auxiliary Framing Channel/Rack Top Bar,Efficient routing for J-Bolt Kit Auxiliary Framing Channel/Rack Top Bar,Front-to-back cable routing for J-Bolt Kit Auxiliary Framing Channel/Rack Top Bar,High-density cable organization for J-Bolt Kit Auxiliary Framing Channel/Rack Top Bar,Professional cable management for J-Bolt Kit Auxiliary Framing Channel/Rack Top Bar","Search Relevancy":2}],"options":{},"total":1}