{"items":[{"primaryId":"11306-001","Primary ID":"11306-001","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"J-Bolt Kit Auxiliary Framing Channel/Runway","Marketing Description - Global English":"J-Bolt Kit 5/16-18; 3.75\"L; Gold","Shipping Weight":0.38,"Shipping Weight Uom":"LB","Ship Height":15,"Ship Height Uom":"in","Ship Length/Depth":18,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.17,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":38,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":23.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 1-1/2\" Side Stringers","Keyword":"J-Bolt;Hardware","Promote on Website":"1","Attached to Series":"1","Depth":"3.8\" (95 mm)","Pack Of":"EA","BABA Compliant":"0","Product Length/Depth":3.8,"Product Length/Depth Uom":"\"","Product Depth (Metric)":95,"Product Depth Uom (Metric)":"mm","Product Weight":0.438,"Product Weight UOM":"LB","Short Description":"J BOLT KIT,1-1/2 IN STRINGER","Search Terms":"11306-001,J-Bolt Kit Auxiliary Framing Channel/Runway,ZetaFrame J-Bolt Kit Auxiliary Framing Channel/Runway,Server cabinet J-Bolt Kit Auxiliary Framing Channel/Runway,Rack-mounted J-Bolt Kit Auxiliary Framing Channel/Runway,Data center J-Bolt Kit Auxiliary Framing Channel/Runway,Cabinet J-Bolt Kit Auxiliary Framing Channel/Runway solution,Network rack J-Bolt Kit Auxiliary Framing Channel/Runway,Structured cabling solution for J-Bolt Kit Auxiliary Framing Channel/Runway,Best J-Bolt Kit Auxiliary Framing Channel/Runway for server racks,How to organize cables with J-Bolt Kit Auxiliary Framing Channel/Runway,Efficient routing for J-Bolt Kit Auxiliary Framing Channel/Runway,Front-to-back cable routing for J-Bolt Kit Auxiliary Framing Channel/Runway,High-density cable organization for J-Bolt Kit Auxiliary Framing Channel/Runway,Professional cable management for J-Bolt Kit Auxiliary Framing Channel/Runway","Search Relevancy":3},{"primaryId":"11306-002","Primary ID":"11306-002","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"J-Bolt Kit Auxiliary Framing Channel/Runway","Marketing Description - Global English":"J-Bolt Kit 5/16-18; 3.75\"L; Gold","Shipping Weight":0.38,"Shipping Weight Uom":"LB","Ship Height":15,"Ship Height Uom":"in","Ship Length/Depth":18,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.17,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":38,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":19.39,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 2\" Side Stringers","Keyword":"J-Bolt;Hardware","Promote on Website":"1","Attached to Series":"1","Depth":"3.8\" (95 mm)","Pack Of":"EA","BABA Compliant":"0","Product Length/Depth":3.8,"Product Length/Depth Uom":"\"","Product Depth (Metric)":95,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"J BOLT KIT,2 IN STRINGER","Search Terms":"11306-002,J-Bolt Kit Auxiliary Framing Channel/Runway,ZetaFrame J-Bolt Kit Auxiliary Framing Channel/Runway,Server cabinet J-Bolt Kit Auxiliary Framing Channel/Runway,Rack-mounted J-Bolt Kit Auxiliary Framing Channel/Runway,Data center J-Bolt Kit Auxiliary Framing Channel/Runway,Cabinet J-Bolt Kit Auxiliary Framing Channel/Runway solution,Network rack J-Bolt Kit Auxiliary Framing Channel/Runway,Structured cabling solution for J-Bolt Kit Auxiliary Framing Channel/Runway,Best J-Bolt Kit Auxiliary Framing Channel/Runway for server racks,How to organize cables with J-Bolt Kit Auxiliary Framing Channel/Runway,Efficient routing for J-Bolt Kit Auxiliary Framing Channel/Runway,Front-to-back cable routing for J-Bolt Kit Auxiliary Framing Channel/Runway,High-density cable organization for J-Bolt Kit Auxiliary Framing Channel/Runway,Professional cable management for J-Bolt Kit Auxiliary Framing Channel/Runway","Search Relevancy":3}],"options":{"Type":["For 1-1/2\" Side Stringers","For 2\" Side Stringers"]},"total":2}