{"items":[{"primaryId":"11303-000","Primary ID":"11303-000","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"J-Bolt Kit Auxiliary Framing Channel/Wall Angle Support","Marketing Description - Global English":"J-Bolt Kit 1/4-20; 1.75\"L; Gold","Shipping Weight":0.25,"Shipping Weight Uom":"LB","Ship Height":15,"Ship Height Uom":"in","Ship Length/Depth":18,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.11,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":38,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":10.74,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"J-Bolt;Hardware","Promote on Website":"1","Attached to Series":"1","Depth":"1.8\" (44 mm)","Pack Of":"EA","BABA Compliant":"0","Product Length/Depth":1.8,"Product Length/Depth Uom":"\"","Product Depth (Metric)":44,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"J-BOLT KIT-CABLE RUNWAY","Search Terms":"11303-000,J-Bolt Kit Auxiliary Framing Channel/Wall Angle Support,ZetaFrame J-Bolt Kit Auxiliary Framing Channel/Wall Angle Support,Server cabinet J-Bolt Kit Auxiliary Framing Channel/Wall Angle Support,Rack-mounted J-Bolt Kit Auxiliary Framing Channel/Wall Angle Support,Data center J-Bolt Kit Auxiliary Framing Channel/Wall Angle Support,Cabinet J-Bolt Kit Auxiliary Framing Channel/Wall Angle Support solution,Network rack J-Bolt Kit Auxiliary Framing Channel/Wall Angle Support,Structured cabling solution for J-Bolt Kit Auxiliary Framing Channel/Wall Angle Support,Best J-Bolt Kit Auxiliary Framing Channel/Wall Angle Support for server racks,How to organize cables with J-Bolt Kit Auxiliary Framing Channel/Wall Angle Support,Efficient routing for J-Bolt Kit Auxiliary Framing Channel/Wall Angle Support,Front-to-back cable routing for J-Bolt Kit Auxiliary Framing Channel/Wall Angle Support,High-density cable organization for J-Bolt Kit Auxiliary Framing Channel/Wall Angle Support,Professional cable management for J-Bolt Kit Auxiliary Framing Channel/Wall Angle Support","Search Relevancy":3,"SKU Level SEO Page Title":"11303-000 J-Bolt Kit for Wall Angle Support | Chatsworth","SKU Level SEO Meta Description":"Secure auxiliary framing channels with the 11303-000 J-Bolt Kit. Features 1/4-20 J-Bolts for wall angle channel support. Gold zinc plating ensures durability. Order from Chatsworth Products.","SKU Level Web H4 Heading":"Installation and Advantages of the 11303-000 J-Bolt Kit","SKU Level Web Paragraph Text":"<p>The 11303-000 J-Bolt Kit provides a reliable solution for attaching auxiliary framing channels to wall angle supports in data center and enterprise environments. This kit includes precisely engineered 1/4-20 J-Bolts that ensure secure fastening for cable pathway systems. Professionals rely on this component for maintaining organized and stable infrastructure layouts.</p><p>Each kit contains two 1/4-20 x 1-3/4 inch J-Bolts, hex nuts, and split lock washers for complete installation readiness. The gold zinc plating finish offers corrosion resistance, extending the product lifespan in various conditions. This design supports efficient assembly and long-term performance in demanding applications.</p><p>Installation is straightforward, with the J-Bolts easily securing the auxiliary framing channel to the wall angle support. The 1/4-20 thread size ensures compatibility with standard hardware, reducing installation time and effort. Proper use enhances the structural integrity of cable management systems, preventing misalignment or loosening over time.</p><p>Key benefits include improved load distribution and reduced stress on mounting points, which is critical for seismic compliance and safety. The 11303-000 J-Bolt Kit supports high-density environments, such as those with AI and high-performance computing equipment. Its durable construction minimizes maintenance needs, providing cost-effective reliability for network infrastructure.</p><p>This J-Bolt kit is ideal for use in data centers, telecommunications rooms, and industrial settings where precise framing is essential. It integrates seamlessly with Chatsworth Products cable pathway solutions, supporting optimized cable management and airflow. By choosing the 11303-000, users achieve secure, efficient, and professional-grade installations.</p>"}],"options":{},"total":1}