{"items":[{"primaryId":"11308-001","Primary ID":"11308-001","Color":"Gold","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"J-Bolt Kit Cable Runway","Marketing Description - Global English":"J-Bolt Kit; Cable Runway; 2.25\"L; Gold","Shipping Weight":0.25,"Shipping Weight Uom":"LB","Ship Height":15,"Ship Height Uom":"in","Ship Length/Depth":18,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.11,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":38,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":7.6,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"For Wall Angle/Support","Keyword":"hardware, runway hardware","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/091e7f9f/66eca55a707e810019a33c94/11308_CUT"],"Promote on Website":"1","Attached to Series":"1","Depth":"2.3\" (57 mm)","Pack Of":"EA","BABA Compliant":"0","Product Length/Depth":2.3,"Product Length/Depth Uom":"\"","Product Height (Metric)":0,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":57,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":0,"Product Width Uom (Metric)":"mm","Product Weight":0.157,"Product Weight UOM":"LB","Short Description":"J-BOLT,KIT,1-1/2 IN STRINGER,GC","Search Terms":"11308-001,J-Bolt Kit Cable Runway,ZetaFrame J-Bolt Kit Cable Runway,Server cabinet J-Bolt Kit Cable Runway,Rack-mounted J-Bolt Kit Cable Runway,Data center J-Bolt Kit Cable Runway,Cabinet J-Bolt Kit Cable Runway solution,Network rack J-Bolt Kit Cable Runway,Structured cabling solution for J-Bolt Kit Cable Runway,Best J-Bolt Kit Cable Runway for server racks,How to organize cables with J-Bolt Kit Cable Runway,Efficient routing for J-Bolt Kit Cable Runway,Front-to-back cable routing for J-Bolt Kit Cable Runway,High-density cable organization for J-Bolt Kit Cable Runway,Professional cable management for J-Bolt Kit Cable Runway","Search Relevancy":3},{"primaryId":"11308-701","Primary ID":"11308-701","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"J-Bolt Kit Cable Runway","Marketing Description - Global English":"J-Bolt Kit; Runway-Angle; Black","Shipping Weight":0.25,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.11,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":7.6,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"For Wall Angle/Support","Keyword":"Aux Bar Splice, Framing Steel Splice","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/091e7f9f/66eca55a707e810019a33c94/11308_CUT"],"Promote on Website":"1","Attached to Series":"1","Height":"0.25\" (6.35 mm)","Width":"0.2\" (5 mm)","Depth":"2.3\" (57 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":0.3,"Product Height Uom":"\"","Product Length/Depth":2.3,"Product Length/Depth Uom":"\"","Product Width ":0.2,"Product Width Uom":"\"","Product Height (Metric)":6,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":57,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":5,"Product Width Uom (Metric)":"mm","Product Weight":0.154,"Product Weight UOM":"LB","Short Description":"J-BOLT,KIT,1-1/2 IN STRINGER,BKZ,BK","Search Terms":"11308-701,J-Bolt Kit Cable Runway,ZetaFrame J-Bolt Kit Cable Runway,Server cabinet J-Bolt Kit Cable Runway,Rack-mounted J-Bolt Kit Cable Runway,Data center J-Bolt Kit Cable Runway,Cabinet J-Bolt Kit Cable Runway solution,Network rack J-Bolt Kit Cable Runway,Structured cabling solution for J-Bolt Kit Cable Runway,Best J-Bolt Kit Cable Runway for server racks,How to organize cables with J-Bolt Kit Cable Runway,Efficient routing for J-Bolt Kit Cable Runway,Front-to-back cable routing for J-Bolt Kit Cable Runway,High-density cable organization for J-Bolt Kit Cable Runway,Professional cable management for J-Bolt Kit Cable Runway","Search Relevancy":3},{"primaryId":"11308-705","Primary ID":"11308-705","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"J-Bolt Kit Cable Runway","Marketing Description - Global English":"J-Bolt Kit; Cable Runway; Megaframe; Black","Shipping Weight":0.43,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.2,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":28.2,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"For MegaFrame","Keyword":"Aux Bar Splice, Framing Steel Splice","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/091e7f9f/66eca55a707e810019a33c94/11308_CUT"],"Promote on Website":"1","Attached to Series":"1","Height":"0.25\" (6.35 mm)","Width":"0.2\" (5 mm)","Depth":"2.3\" (57 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":0.3,"Product Height Uom":"\"","Product Length/Depth":2.3,"Product Length/Depth Uom":"\"","Product Width ":0.2,"Product Width Uom":"\"","Product Height (Metric)":6,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":57,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":5,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"J-BOLT,KIT,MEGAFRAME,BK","Search Terms":"11308-705,J-Bolt Kit Cable Runway,ZetaFrame J-Bolt Kit Cable Runway,Server cabinet J-Bolt Kit Cable Runway,Rack-mounted J-Bolt Kit Cable Runway,Data center J-Bolt Kit Cable Runway,Cabinet J-Bolt Kit Cable Runway solution,Network rack J-Bolt Kit Cable Runway,Structured cabling solution for J-Bolt Kit Cable Runway,Best J-Bolt Kit Cable Runway for server racks,How to organize cables with J-Bolt Kit Cable Runway,Efficient routing for J-Bolt Kit Cable Runway,Front-to-back cable routing for J-Bolt Kit Cable Runway,High-density cable organization for J-Bolt Kit Cable Runway,Professional cable management for J-Bolt Kit Cable Runway","Search Relevancy":3}],"options":{"Type":["For MegaFrame","For Wall Angle/Support"],"Color":["Black","Gold"]},"total":3}