{"items":[{"primaryId":"11430-001","Primary ID":"11430-001","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable","Marketing Description - Global English":"J-Bolt 1/4-20; 1.75\"L; Gold","Shipping Weight":0.13,"Shipping Weight Uom":"LB","Ship Height":15,"Ship Height Uom":"in","Ship Length/Depth":18,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.06,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":38,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":4.61,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"7/32 Opening","Keyword":"J-Bolt;Hardware","Promote on Website":"1","Attached to Series":"1","Depth":"1.8\" (44 mm)","Pack Of":"EA","Nominal Size":"1/4-20","BABA Compliant":"0","Product Length/Depth":1.8,"Product Length/Depth Uom":"\"","Product Depth (Metric)":44,"Product Depth Uom (Metric)":"mm","Product Weight":0.038,"Product Weight UOM":"LB","Short Description":"KIT,J-BOLT 1/4-20X1-3/4 IN ,GC","Search Terms":"11430-001,J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,ZetaFrame J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Server cabinet J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Rack-mounted J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Data center J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Cabinet J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable solution,Network rack J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Structured cabling solution for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Best J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable for server racks,How to organize cables with J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Efficient routing for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Front-to-back cable routing for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,High-density cable organization for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Professional cable management for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable","Search Relevancy":3},{"primaryId":"11430-002","Primary ID":"11430-002","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable","Marketing Description - Global English":"J-Bolt 1/4-20; 2\"L; Gold","Shipping Weight":0.13,"Shipping Weight Uom":"LB","Ship Height":15,"Ship Height Uom":"in","Ship Length/Depth":18,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.06,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":38,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":4.61,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"7/32 Opening","Keyword":"J-Bolt;Hardware","Promote on Website":"1","Attached to Series":"1","Depth":"2\" (51 mm)","Pack Of":"EA","Nominal Size":"1/4-20","BABA Compliant":"0","Product Length/Depth":2,"Product Length/Depth Uom":"\"","Product Depth (Metric)":51,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,J-BOLT 1/4-20X2 IN ,GC","Search Terms":"11430-002,J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,ZetaFrame J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Server cabinet J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Rack-mounted J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Data center J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Cabinet J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable solution,Network rack J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Structured cabling solution for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Best J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable for server racks,How to organize cables with J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Efficient routing for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Front-to-back cable routing for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,High-density cable organization for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Professional cable management for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable","Search Relevancy":3},{"primaryId":"11430-701","Primary ID":"11430-701","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable","Marketing Description - Global English":"J-Bolt; Hook; 1-3/4\"; 7/32; Black","Shipping Weight":0.13,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.06,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":4.61,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Keyword":"J-Bolt;Hardware","Promote on Website":"1","Attached to Series":"1","Height":"0.25\" (6.35 mm)","Width":"0.2\" (5 mm)","Depth":"1.8\" (44 mm)","Pack Of":"EA","Nominal Size":"1/4-20","BABA Compliant":"0","Product Height":0.3,"Product Height Uom":"\"","Product Length/Depth":1.8,"Product Length/Depth Uom":"\"","Product Width ":0.2,"Product Width Uom":"\"","Product Height (Metric)":6,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":44,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":5,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,J-BOLT 1/4-20X1-3/4 IN ,BKZ,BK","Search Terms":"11430-701,J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,ZetaFrame J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Server cabinet J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Rack-mounted J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Data center J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Cabinet J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable solution,Network rack J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Structured cabling solution for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Best J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable for server racks,How to organize cables with J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Efficient routing for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Front-to-back cable routing for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,High-density cable organization for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Professional cable management for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable","Search Relevancy":3,"SKU Level SEO Page Title":"11430 J-Bolt Hook - 3/4\" J-Bolt Auxiliary Frame | Chatsworth","SKU Level SEO Meta Description":"Secure cable pathways with the 11430 J-Bolt Hook - a 3/4\" J-Bolt for auxiliary framing. Gold‑over‑zinc finish ensures durability and easy installation.","SKU Level Web H4 Heading":"Key Features of the 11430 J-Bolt Hook for Auxiliary Framing","SKU Level Web Paragraph Text":"<p>The 11430 J-Bolt Hook provides a reliable connection point for auxiliary framing channels used in cable pathway systems. Designed for the 11430 series, the hardware supports 3/4\" J-Bolt dimensions that align with standard cable runway dimensions. Its robust design helps maintain orderly cable management in data center and enterprise environments. Constructed from commercial‑grade steel, each J‑Bolt features a gold‑over‑zinc finish that resists corrosion in harsh industrial settings. The included nut and split lock washer secure the joint without the need for additional fasteners, streamlining assembly for technicians. This finish also matches the aesthetic of other CPI accessories for a cohesive look. Installation is straightforward: the hook's round bend accommodates the 1‑3/4\" J‑Bolt shank, allowing quick attachment to the 11430 auxiliary framing channel. Because the hardware is compatible with the 11,430 series as well, installers can reuse existing inventory across multiple product families. The result is reduced labor time and lower total‑cost‑of‑ownership. The 11430 J‑Bolt Hook integrates seamlessly with CPI's Cable Runway and Tray solutions, providing a secure anchor for cables, power distribution units, and grounding straps. Its universal 1/4‑20 thread matches the majority of CPI's framing components, ensuring a consistent fastening method throughout the enclosure. This compatibility supports scalable designs from small cabinets to hyperscale data centers. Detailed specifications, CAD and BIM models, and Visio stencils are available for download, enabling engineers to incorporate the J‑Bolt into BIM workflows and 3‑D renderings. CPI's global network of authorized distributors offers technical support and rapid customization to meet project timelines. Choose the 11430 J‑Bolt Hook for dependable, long‑lasting performance in every infrastructure deployment.</p>"},{"primaryId":"11430-702","Primary ID":"11430-702","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable","Marketing Description - Global English":"J-Bolt; Hook; 2\"; 7/32; Black","Shipping Weight":0.13,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.06,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":4.61,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Keyword":"J-Bolt;Hardware","Promote on Website":"1","Attached to Series":"1","Height":"0.25\" (6.35 mm)","Width":"0.2\" (5 mm)","Depth":"2\" (51 mm)","Pack Of":"EA","Nominal Size":"1/4-20","BABA Compliant":"0","Product Height":0.3,"Product Height Uom":"\"","Product Length/Depth":2,"Product Length/Depth Uom":"\"","Product Width ":0.2,"Product Width Uom":"\"","Product Height (Metric)":6,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":51,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":5,"Product Width Uom (Metric)":"mm","Product Weight":0.046,"Product Weight UOM":"LB","Short Description":"KIT,J-BOLT 1/4-20X2 IN ,BKZ,BK","Search Terms":"11430-702,J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,ZetaFrame J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Server cabinet J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Rack-mounted J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Data center J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Cabinet J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable solution,Network rack J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Structured cabling solution for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Best J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable for server racks,How to organize cables with J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Efficient routing for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Front-to-back cable routing for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,High-density cable organization for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Professional cable management for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable","Search Relevancy":3},{"primaryId":"11431-001","Primary ID":"11431-001","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable","Marketing Description - Global English":"J-Bolt 5/16-18; 2.25\"L; Gold","Shipping Weight":0.06,"Shipping Weight Uom":"LB","Ship Height":15,"Ship Height Uom":"in","Ship Length/Depth":18,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.03,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":38,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":4.61,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"7/16 Opening","Keyword":"J-Bolt;Hardware","Promote on Website":"1","Attached to Series":"1","Depth":"2.3\" (57 mm)","Pack Of":"EA","Nominal Size":"5/16-18","BABA Compliant":"0","Product Length/Depth":2.3,"Product Length/Depth Uom":"\"","Product Depth (Metric)":57,"Product Depth Uom (Metric)":"mm","Product Weight":0.08,"Product Weight UOM":"LB","Short Description":"KIT,J-BOLT,5/16-18X2.25,GC","Search Terms":"11431-001,J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,ZetaFrame J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Server cabinet J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Rack-mounted J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Data center J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Cabinet J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable solution,Network rack J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Structured cabling solution for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Best J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable for server racks,How to organize cables with J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Efficient routing for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Front-to-back cable routing for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,High-density cable organization for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Professional cable management for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable","Search Relevancy":3},{"primaryId":"11431-002","Primary ID":"11431-002","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable","Marketing Description - Global English":"J-Bolt 5/16-18; 2.75\"L; Gold","Shipping Weight":0.06,"Shipping Weight Uom":"LB","Ship Height":15,"Ship Height Uom":"in","Ship Length/Depth":18,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.03,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":38,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":4.87,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"7/16 Opening","Keyword":"J-Bolt;Hardware","Promote on Website":"1","Attached to Series":"1","Depth":"2.8\" (70 mm)","Pack Of":"EA","Nominal Size":"5/16-18","BABA Compliant":"0","Product Length/Depth":2.8,"Product Length/Depth Uom":"\"","Product Depth (Metric)":70,"Product Depth Uom (Metric)":"mm","Product Weight":0.088,"Product Weight UOM":"LB","Short Description":"KIT,J-BOLT,5/16-18X2.75,GC","Search Terms":"11431-002,J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,ZetaFrame J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Server cabinet J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Rack-mounted J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Data center J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Cabinet J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable solution,Network rack J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Structured cabling solution for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Best J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable for server racks,How to organize cables with J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Efficient routing for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Front-to-back cable routing for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,High-density cable organization for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Professional cable management for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable","Search Relevancy":3},{"primaryId":"11431-003","Primary ID":"11431-003","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable","Marketing Description - Global English":"J-Bolt 5/16-18; 3.25\"L; Gold","Shipping Weight":0.06,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.03,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":4.86,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"7/16 Opening","Keyword":"J-Bolt;Hardware","Promote on Website":"1","Attached to Series":"1","Depth":"3.3\" (83 mm)","Pack Of":"EA","Nominal Size":"5/16-18","BABA Compliant":"0","Product Length/Depth":3.3,"Product Length/Depth Uom":"\"","Product Depth (Metric)":83,"Product Depth Uom (Metric)":"mm","Product Weight":0.1,"Product Weight UOM":"LB","Short Description":"KIT,J-BOLT,5/16-18X3.25,GC","Search Terms":"11431-003,J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,ZetaFrame J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Server cabinet J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Rack-mounted J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Data center J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Cabinet J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable solution,Network rack J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Structured cabling solution for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Best J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable for server racks,How to organize cables with J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Efficient routing for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Front-to-back cable routing for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,High-density cable organization for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Professional cable management for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable","Search Relevancy":3,"SKU Level SEO Page Title":"Round J Bolts for Auxiliary Framing | Chatsworth","SKU Level SEO Meta Description":"Shop our round J bolts and custom hook bolts for secure auxiliary framing channels. Gold zinc finish includes nut and lock washer. Order part 11431-003 from CPI.","SKU Level Web H4 Heading":"Product Specifications and Key Features","SKU Level Web Paragraph Text":"<p>Chatsworth Products offers high-quality J-Bolts designed for secure auxiliary framing and cable runway applications. These round J bolts feature a 5/16-18 nominal size and 3.25-inch length for reliable performance. The gold over zinc finish provides corrosion resistance in various environments.</p><p>Each J-Bolt includes a nut and split lock washer for easy installation and maintained tension. This commercial-grade hardware ensures durability and long-term reliability in data center and industrial settings. Custom hook bolts from CPI support efficient cable management and structural integrity.</p><p>The round bend design of these hook J bolts allows for versatile use in bolting together cable runway systems and auxiliary channels. Engineers and installers appreciate the consistent quality and compliance with industry standards. These components are essential for organizing and securing network infrastructure.</p><p>CPI's J-Bolts are manufactured to precise specifications, supporting applications in enterprise data centers, telecommunications rooms, and edge computing environments. The gold zinc plate finish enhances aesthetics while protecting against environmental factors. These products help maximize density and optimize performance in modern IT spaces.</p><p>With a focus on quality and application expertise, CPI delivers J-Bolts that meet the demands of high-performance computing and AI infrastructure. The included hardware simplifies deployment, reducing installation time and costs. Trust CPI for reliable round J bolts that power and protect your growing investment in technology.</p>"},{"primaryId":"11431-004","Primary ID":"11431-004","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable","Marketing Description - Global English":"J-Bolt 5/16-18; 3.75\"L; Gold","Shipping Weight":0.06,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.03,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":4.87,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"9/32 Opening","Keyword":"J-Bolt;Hardware","Promote on Website":"1","Attached to Series":"1","Depth":"3.8\" (95 mm)","Pack Of":"EA","Nominal Size":"5/16-18","BABA Compliant":"0","Product Length/Depth":3.8,"Product Length/Depth Uom":"\"","Product Depth (Metric)":95,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,J-BOLT,5/16-18X3.75,GC","Search Terms":"11431-004,J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,ZetaFrame J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Server cabinet J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Rack-mounted J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Data center J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Cabinet J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable solution,Network rack J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Structured cabling solution for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Best J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable for server racks,How to organize cables with J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Efficient routing for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Front-to-back cable routing for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,High-density cable organization for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Professional cable management for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable","Search Relevancy":3},{"primaryId":"11431-005","Primary ID":"11431-005","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable","Marketing Description - Global English":"J-Bolt 5/16-18; 3.75\"L; Gold","Shipping Weight":0.06,"Shipping Weight Uom":"LB","Ship Height":15,"Ship Height Uom":"in","Ship Length/Depth":18,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.03,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":38,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":5.12,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"7/16 Opening","Keyword":"J-Bolt;Hardware","Promote on Website":"1","Attached to Series":"1","Depth":"3.8\" (95 mm)","Pack Of":"EA","Nominal Size":"5/16-18","BABA Compliant":"0","Product Length/Depth":3.8,"Product Length/Depth Uom":"\"","Product Depth (Metric)":95,"Product Depth Uom (Metric)":"mm","Product Weight":0.096,"Product Weight UOM":"LB","Short Description":"KIT,J-BOLT,5/16-18X3.75,GC","Search Terms":"11431-005,J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,ZetaFrame J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Server cabinet J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Rack-mounted J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Data center J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Cabinet J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable solution,Network rack J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Structured cabling solution for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Best J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable for server racks,How to organize cables with J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Efficient routing for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Front-to-back cable routing for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,High-density cable organization for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Professional cable management for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable","Search Relevancy":3,"SKU Level SEO Page Title":"Round J Bolts for Auxiliary Framing | Chatsworth","SKU Level SEO Meta Description":"Explore round J bolts and hook bolt solutions for secure auxiliary framing channel and cable management. Gold zinc finish ensures durability in data center environments. Shop now.","SKU Level Web H4 Heading":"Reliable Fastening with Custom Bent J Bolts","SKU Level Web Paragraph Text":"<p>CPI's J-Bolts with hook bolt round bend design provide secure fastening for auxiliary framing channels and cable runway systems. These round J bolts are engineered for durability and ease of installation in data center environments. The 11431-005 model features a 5/16-18 thread size and 3.75-inch length for versatile applications.</p><p>The gold over zinc and black zinc plate finish offers corrosion resistance, ensuring long-term reliability in demanding conditions. Each J-bolt includes a nut and split lock washer for immediate use in commercial grade installations. This hook bolt design facilitates quick attachment and stability in cable management setups.</p><p>Using these framing bolts enhances the structural integrity of auxiliary framing supports in various ICT infrastructure. The round bend hook j bolts allow for flexible positioning and secure holding power for cable pathway solutions. Custom bent J bolts can be tailored for specific project requirements, providing optimized fastening performance.</p><p>Ideal for data centers, enterprise networks, and industrial enclosures, these J-bolts support cable pathway systems efficiently. They are commonly used in conjunction with CPI's cable runway and auxiliary framing products for seamless integration. The robust construction meets the demands of high-density environments and seismic zones.</p><p>Chatsworth Products delivers high-quality fastening solutions with global availability and rapid customization options. Our framing bolts are part of a comprehensive range of cable management products designed for performance and reliability. Trust CPI for durable components that power and protect your growing investment in technology infrastructure.</p>"},{"primaryId":"11431-006","Primary ID":"11431-006","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable","Marketing Description - Global English":"J-Bolt 5/16-18; 6.5\"L; Gold","Shipping Weight":0.13,"Shipping Weight Uom":"LB","Ship Height":15,"Ship Height Uom":"in","Ship Length/Depth":18,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.06,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":38,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":6.94,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"7/16 Opening","Keyword":"J-Bolt;Hardware","Promote on Website":"1","Attached to Series":"1","Depth":"6.5\" (165 mm)","Pack Of":"EA","Nominal Size":"5/16-18","BABA Compliant":"0","Product Length/Depth":6.5,"Product Length/Depth Uom":"\"","Product Depth (Metric)":165,"Product Depth Uom (Metric)":"mm","Product Weight":0.19,"Product Weight UOM":"LB","Short Description":"KIT,J-BOLT,5/16-18X6.5,GC","Search Terms":"11431-006,J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,ZetaFrame J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Server cabinet J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Rack-mounted J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Data center J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Cabinet J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable solution,Network rack J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Structured cabling solution for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Best J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable for server racks,How to organize cables with J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Efficient routing for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Front-to-back cable routing for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,High-density cable organization for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Professional cable management for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable","Search Relevancy":3},{"primaryId":"11431-701","Primary ID":"11431-701","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable","Marketing Description - Global English":"J-Bolt; Hook; 2-1/4\"; 5/16; Black","Shipping Weight":0.13,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.06,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":4.61,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Keyword":"J-Bolt;Hardware","Promote on Website":"1","Attached to Series":"1","Height":"0.25\" (6.35 mm)","Width":"0.2\" (5 mm)","Depth":"2.3\" (57 mm)","Pack Of":"EA","Nominal Size":"5/16-18","BABA Compliant":"0","Product Height":0.3,"Product Height Uom":"\"","Product Length/Depth":2.3,"Product Length/Depth Uom":"\"","Product Width ":0.2,"Product Width Uom":"\"","Product Height (Metric)":6,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":57,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":5,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,J-BOLT,5/16-18X2.25,BKZ,BK","Search Terms":"11431-701,J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,ZetaFrame J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Server cabinet J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Rack-mounted J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Data center J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Cabinet J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable solution,Network rack J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Structured cabling solution for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Best J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable for server racks,How to organize cables with J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Efficient routing for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Front-to-back cable routing for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,High-density cable organization for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Professional cable management for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable","Search Relevancy":3},{"primaryId":"11431-702","Primary ID":"11431-702","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable","Marketing Description - Global English":"J-Bolt; Hook; 2-3/4\"; 5/16; Black","Shipping Weight":0.13,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.06,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":4.87,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"J-Bolt;Hardware","Promote on Website":"1","Attached to Series":"1","Height":"0.25\" (6.35 mm)","Width":"0.2\" (5 mm)","Depth":"2.8\" (70 mm)","Pack Of":"EA","Nominal Size":"5/16-18","BABA Compliant":"0","Product Height":0.3,"Product Height Uom":"\"","Product Length/Depth":2.8,"Product Length/Depth Uom":"\"","Product Width ":0.2,"Product Width Uom":"\"","Product Height (Metric)":6,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":70,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":5,"Product Width Uom (Metric)":"mm","Product Weight":0.093,"Product Weight UOM":"LB","Short Description":"KIT,J-BOLT,5/16-18X2.75,BKZ,BK","Search Terms":"11431-702,J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,ZetaFrame J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Server cabinet J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Rack-mounted J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Data center J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Cabinet J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable solution,Network rack J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Structured cabling solution for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Best J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable for server racks,How to organize cables with J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Efficient routing for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Front-to-back cable routing for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,High-density cable organization for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Professional cable management for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable","Search Relevancy":3},{"primaryId":"11431-703","Primary ID":"11431-703","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable","Marketing Description - Global English":"J-Bolt; Hook; 3-1/4\"; 5/16; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":4.86,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Keyword":"J-Bolt;Hardware","Promote on Website":"1","Attached to Series":"1","Height":"0.25\" (6.35 mm)","Width":"0.2\" (5 mm)","Depth":"3.3\" (83 mm)","Pack Of":"EA","Nominal Size":"5/16-18","BABA Compliant":"0","Product Height":0.3,"Product Height Uom":"\"","Product Length/Depth":3.3,"Product Length/Depth Uom":"\"","Product Width ":0.2,"Product Width Uom":"\"","Product Height (Metric)":6,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":83,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":5,"Product Width Uom (Metric)":"mm","Product Weight":0.099,"Product Weight UOM":"LB","Short Description":"KIT,J-BOLT,5/16,BK","Search Terms":"11431-703,J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,ZetaFrame J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Server cabinet J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Rack-mounted J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Data center J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Cabinet J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable solution,Network rack J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Structured cabling solution for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Best J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable for server racks,How to organize cables with J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Efficient routing for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Front-to-back cable routing for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,High-density cable organization for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Professional cable management for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable","Search Relevancy":3},{"primaryId":"11431-704","Primary ID":"11431-704","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable","Marketing Description - Global English":"J-Bolt; Hook; 3-3/4\"; 9/32; Black","Shipping Weight":0.13,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.06,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":4.87,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Keyword":"J-Bolt;Hardware","Promote on Website":"1","Attached to Series":"1","Height":"0.25\" (6.35 mm)","Width":"0.2\" (5 mm)","Depth":"3.8\" (95 mm)","Pack Of":"EA","Nominal Size":"5/16-18","BABA Compliant":"0","Product Height":0.3,"Product Height Uom":"\"","Product Length/Depth":3.8,"Product Length/Depth Uom":"\"","Product Width ":0.2,"Product Width Uom":"\"","Product Height (Metric)":6,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":95,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":5,"Product Width Uom (Metric)":"mm","Product Weight":0.096,"Product Weight UOM":"LB","Short Description":"J-BOLT,3-3/4 IN ,9/32,BK","Search Terms":"11431-704,J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,ZetaFrame J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Server cabinet J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Rack-mounted J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Data center J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Cabinet J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable solution,Network rack J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Structured cabling solution for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Best J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable for server racks,How to organize cables with J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Efficient routing for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Front-to-back cable routing for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,High-density cable organization for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Professional cable management for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable","Search Relevancy":3},{"primaryId":"11431-705","Primary ID":"11431-705","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable","Marketing Description - Global English":"J-Bolt; Hook; 3-3/4\"; 5/16; Black","Shipping Weight":0.13,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.06,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":5.12,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Keyword":"J-Bolt;Hardware","Promote on Website":"1","Attached to Series":"1","Height":"0.25\" (6.35 mm)","Width":"0.2\" (5 mm)","Depth":"3.8\" (95 mm)","Pack Of":"EA","Nominal Size":"5/16-18","BABA Compliant":"0","Product Height":0.3,"Product Height Uom":"\"","Product Length/Depth":3.8,"Product Length/Depth Uom":"\"","Product Width ":0.2,"Product Width Uom":"\"","Product Height (Metric)":6,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":95,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":5,"Product Width Uom (Metric)":"mm","Product Weight":0.105,"Product Weight UOM":"LB","Short Description":"KIT,J-BOLT,5/16-18X3.75,BKZ,BK","Search Terms":"11431-705,J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,ZetaFrame J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Server cabinet J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Rack-mounted J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Data center J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Cabinet J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable solution,Network rack J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Structured cabling solution for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Best J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable for server racks,How to organize cables with J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Efficient routing for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Front-to-back cable routing for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,High-density cable organization for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Professional cable management for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable","Search Relevancy":3},{"primaryId":"11431-706","Primary ID":"11431-706","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable","Marketing Description - Global English":"J-Bolt; Hook; 6-1/2\"; 7/16; Black","Shipping Weight":0.13,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.06,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":6.94,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"J-Bolt;Hardware","Promote on Website":"1","Attached to Series":"1","Height":"0.25\" (6.35 mm)","Width":"0.2\" (5 mm)","Depth":"6.5\" (165 mm)","Pack Of":"EA","Nominal Size":"5/16-18","BABA Compliant":"0","Product Height":0.3,"Product Height Uom":"\"","Product Length/Depth":6.5,"Product Length/Depth Uom":"\"","Product Width ":0.2,"Product Width Uom":"\"","Product Height (Metric)":6,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":165,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":5,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,J-BOLT,5/16-18X6.5,BKZ,BK","Search Terms":"11431-706,J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,ZetaFrame J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Server cabinet J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Rack-mounted J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Data center J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Cabinet J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable solution,Network rack J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Structured cabling solution for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Best J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable for server racks,How to organize cables with J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Efficient routing for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Front-to-back cable routing for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,High-density cable organization for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable,Professional cable management for J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable","Search Relevancy":3}],"options":{"Type":["7/16 Opening","7/32 Opening","9/32 Opening"],"Nominal Size":["1/4-20","5/16-18"],"Length":[]},"total":16}