{"items":[{"primaryId":"11322-106","Primary ID":"11322-106","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"J-Hook Ceiling Cable Bracket","Marketing Description - Global English":"J-Hook Ceiling Cable Bracket; 6\"H (152 mm); Gray","Shipping Weight":0.31,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.14,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":13.42,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Type A","Keyword":"J-Hook Ceiling Bracket;Cable Bracket","Promote on Website":"1","Attached to Series":"1","Height":"6\" (152.4 mm)","Depth":"3\" (76.2 mm)","BABA Compliant":"0","Product Height":6,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Height (Metric)":152.4,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76.2,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL BRKT,J-HOOK,6 IN ,GY","Search Terms":"11322-106,J-Hook Ceiling Cable Bracket,ZetaFrame J-Hook Ceiling Cable Bracket,Server cabinet J-Hook Ceiling Cable Bracket,Rack-mounted J-Hook Ceiling Cable Bracket,Data center J-Hook Ceiling Cable Bracket,Cabinet J-Hook Ceiling Cable Bracket solution,Network rack J-Hook Ceiling Cable Bracket,Structured cabling solution for J-Hook Ceiling Cable Bracket,Best J-Hook Ceiling Cable Bracket for server racks,How to organize cables with J-Hook Ceiling Cable Bracket,Efficient routing for J-Hook Ceiling Cable Bracket,Front-to-back cable routing for J-Hook Ceiling Cable Bracket,High-density cable organization for J-Hook Ceiling Cable Bracket,Professional cable management for J-Hook Ceiling Cable Bracket","Search Relevancy":3},{"primaryId":"11322-112","Primary ID":"11322-112","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"J-Hook Ceiling Cable Bracket","Marketing Description - Global English":"J-Hook Ceiling Cable Bracket; 12\"H (300 mm); Gray","Shipping Weight":0.31,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.14,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":15.33,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Type B","Keyword":"J-Hook Ceiling Bracket;Cable Bracket","Promote on Website":"1","Attached to Series":"1","Height":"12\" (304.8 mm)","Depth":"3\" (76.2 mm)","BABA Compliant":"0","Product Height":12,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Height (Metric)":304.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76.2,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL BRKT,J-HOOK,12 IN ,GY","Search Terms":"11322-112,J-Hook Ceiling Cable Bracket,ZetaFrame J-Hook Ceiling Cable Bracket,Server cabinet J-Hook Ceiling Cable Bracket,Rack-mounted J-Hook Ceiling Cable Bracket,Data center J-Hook Ceiling Cable Bracket,Cabinet J-Hook Ceiling Cable Bracket solution,Network rack J-Hook Ceiling Cable Bracket,Structured cabling solution for J-Hook Ceiling Cable Bracket,Best J-Hook Ceiling Cable Bracket for server racks,How to organize cables with J-Hook Ceiling Cable Bracket,Efficient routing for J-Hook Ceiling Cable Bracket,Front-to-back cable routing for J-Hook Ceiling Cable Bracket,High-density cable organization for J-Hook Ceiling Cable Bracket,Professional cable management for J-Hook Ceiling Cable Bracket","Search Relevancy":3},{"primaryId":"11322-118","Primary ID":"11322-118","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"J-Hook Ceiling Cable Bracket","Marketing Description - Global English":"J-Hook Ceiling Cable Bracket; 18\"H (450 mm); Gray","Shipping Weight":0.31,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.14,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":16.14,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Type B","Keyword":"J-Hook Ceiling Bracket;Cable Bracket","Promote on Website":"1","Attached to Series":"1","Height":"18\" (457.2 mm)","Depth":"3\" (76.2 mm)","BABA Compliant":"0","Product Height":18,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Height (Metric)":457.2,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76.2,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"J HOOK, 18 IN,GY","Search Terms":"11322-118,J-Hook Ceiling Cable Bracket,ZetaFrame J-Hook Ceiling Cable Bracket,Server cabinet J-Hook Ceiling Cable Bracket,Rack-mounted J-Hook Ceiling Cable Bracket,Data center J-Hook Ceiling Cable Bracket,Cabinet J-Hook Ceiling Cable Bracket solution,Network rack J-Hook Ceiling Cable Bracket,Structured cabling solution for J-Hook Ceiling Cable Bracket,Best J-Hook Ceiling Cable Bracket for server racks,How to organize cables with J-Hook Ceiling Cable Bracket,Efficient routing for J-Hook Ceiling Cable Bracket,Front-to-back cable routing for J-Hook Ceiling Cable Bracket,High-density cable organization for J-Hook Ceiling Cable Bracket,Professional cable management for J-Hook Ceiling Cable Bracket","Search Relevancy":3,"SKU Level SEO Page Title":"Ceiling Mount J-Hook Cable Bracket 11322-118 | Chatsworth","SKU Level SEO Meta Description":"Discover the J-Hook Ceiling Cable Bracket 11322-118 for efficient drop ceiling cable management. This ceiling mount J-hook supports heavy cables and suspends from threaded rods.","SKU Level Web H4 Heading":"Heavy-Duty J-Hook for Secure Cable Routing","SKU Level Web Paragraph Text":"<p>The J-Hook Ceiling Cable Bracket 11322-118 provides reliable support for organized cable management in ceiling applications. This ceiling mount J-hook is designed to route cabling efficiently wherever overhead support is needed, such as in data centers or telecom rooms. Its robust construction ensures durable performance for heavy cable loads.</p><p>Crafted from 1/8-inch by 1-inch steel strap with rolled edges, this J-hook ceiling mount prevents damage to cable and wire insulation. The bracket measures 18 inches high (457.2 mm) and comes in a standard gray finish, with other colors available upon request. Installation is straightforward, though hardware is not included, allowing flexibility for various setups.</p><p>This ceiling cable holder offers significant benefits by maintaining cable integrity and reducing clutter in suspended ceiling environments. It supports heavy cables and can be suspended from threaded drop rods, making it ideal for drop ceiling cable management. The design promotes airflow and accessibility, enhancing overall system reliability.</p><p>Ideal for use in data centers, enterprise networks, and industrial settings, this bracket addresses suspended ceiling cable management needs. It seamlessly integrates with CPI’s broader cable management solutions, providing a cohesive approach to infrastructure organization. Applications include supporting AI, HPC, and telecommunications equipment.</p><p>Chatsworth Products delivers high-quality infrastructure solutions with decades of expertise in cable management. This J-hook ceiling cable bracket reflects CPI’s commitment to durability, customization, and global availability. Trust CPI for innovative products that power and protect your critical technology investments.</p>"}],"options":{"Height":["12\" (304.8 mm)","18\" (457.2 mm)","6\" (152.4 mm)"],"Type":["Type A","Type B"]},"total":3}