{"items":[{"primaryId":"11302-001","Primary ID":"11302-001","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Junction Products","Marketing Product Series":"Junction-Splice Kit","Marketing Description - Global English":"Junction-Splice Kit; 0.38\"W x 1.5\"H; Gold","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":17.68,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 1-1/2\" Side Stringers","Keyword":"Junction Splice;Splice;90 Degree Splice","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"0.4\" (10 mm)","Depth":"2.3\" (58 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":2.3,"Product Length/Depth Uom":"\"","Product Width ":0.4,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":58,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":10,"Product Width Uom (Metric)":"mm","Product Weight":0.666,"Product Weight UOM":"LB","Short Description":"JUNCTION KIT,1-1/2 IN STRINGER","Search Terms":"11302-001,Junction-Splice Kit,ZetaFrame Junction-Splice Kit,Server cabinet Junction-Splice Kit,Rack-mounted Junction-Splice Kit,Data center Junction-Splice Kit,Cabinet Junction-Splice Kit solution,Network rack Junction-Splice Kit,Structured cabling solution for Junction-Splice Kit,Best Junction-Splice Kit for server racks,How to organize cables with Junction-Splice Kit,Efficient routing for Junction-Splice Kit,Front-to-back cable routing for Junction-Splice Kit,High-density cable organization for Junction-Splice Kit,Professional cable management for Junction-Splice Kit","Search Relevancy":3},{"primaryId":"11302-002","Primary ID":"11302-002","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Junction Products","Marketing Product Series":"Junction-Splice Kit","Marketing Description - Global English":"Junction-Splice Kit; 0.38\"W x 2\"H; Gold","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":22.12,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 2\" Stringers","Keyword":"Junction Splice;Splice;90 Degree Splice","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50.8 mm)","Width":"0.4\" (10 mm)","Depth":"2.3\" (58 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":2.3,"Product Length/Depth Uom":"\"","Product Width ":0.4,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":58,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":10,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"JUNCTION KIT,2 IN STRINGER","Search Terms":"11302-002,Junction-Splice Kit,ZetaFrame Junction-Splice Kit,Server cabinet Junction-Splice Kit,Rack-mounted Junction-Splice Kit,Data center Junction-Splice Kit,Cabinet Junction-Splice Kit solution,Network rack Junction-Splice Kit,Structured cabling solution for Junction-Splice Kit,Best Junction-Splice Kit for server racks,How to organize cables with Junction-Splice Kit,Efficient routing for Junction-Splice Kit,Front-to-back cable routing for Junction-Splice Kit,High-density cable organization for Junction-Splice Kit,Professional cable management for Junction-Splice Kit","Search Relevancy":3,"SKU Level SEO Page Title":"Junction-Splice Kit 11302-002 for Cable Runway | Chatsworth","SKU Level SEO Meta Description":"The Junction-Splice Kit 11302-002 creates secure 90° junctions for cable tray and runway systems. This splice kit ensures reliable data center infrastructure connections. Explore product specs and design tools.","SKU Level Web H4 Heading":"Junction-Splice Kit Features and Applications","SKU Level Web Paragraph Text":"<p>The Junction-Splice Kit 11302-002 provides a robust solution for creating precise 90-degree junctions in cable runway systems. This kit includes corner clamp plates, bolts, nuts, and lock washers for easy installation. It is compatible with 1-1/2 inch and 2 inch cable runway types, ensuring versatile use in various data center environments.</p><p>Engineered for durability, the junction splice kit maintains secure connections in high-density cable management applications. Its gold chem finish offers corrosion resistance, extending the lifespan of your infrastructure. This splice kit supports efficient cable routing, reducing the risk of damage and improving overall system reliability.</p><p>Data center professionals rely on this junction kit for seamless integration into existing cable tray setups. The kit simplifies the process of creating junction splices, saving time during installation and maintenance. By using this product, you enhance the organization and protection of critical communications cabling.</p><p>The Junction-Splice Kit is ideal for use in enterprise data centers, telecommunications rooms, and industrial settings. It helps manage cable junctions effectively, supporting optimal airflow and thermal management. This cable tray splice kit contributes to a tidy and efficient infrastructure layout.</p><p>For detailed specifications, download the data sheet and access CAD or BIM files from the design tools section. This junction splice solution is part of CPI's comprehensive cable management portfolio, designed to meet evolving industry needs. Trust CPI for high-quality products that power and protect your technology investments.</p>"},{"primaryId":"11302-701","Primary ID":"11302-701","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Junction Products","Marketing Product Series":"Junction-Splice Kit","Marketing Description - Global English":"Junction-Splice Kit; 0.38\"W x 1.5\"H; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":17.68,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 1-1/2\" Side Stringers","Keyword":"Junction Splice;Splice;90 Degree Splice","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"0.4\" (10 mm)","Depth":"2.3\" (58 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":2.3,"Product Length/Depth Uom":"\"","Product Width ":0.4,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":58,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":10,"Product Width Uom (Metric)":"mm","Product Weight":0.654,"Product Weight UOM":"LB","Short Description":"JUNCTION KIT,1-1/2 IN STRINGER,BLK","Search Terms":"11302-701,Junction-Splice Kit,ZetaFrame Junction-Splice Kit,Server cabinet Junction-Splice Kit,Rack-mounted Junction-Splice Kit,Data center Junction-Splice Kit,Cabinet Junction-Splice Kit solution,Network rack Junction-Splice Kit,Structured cabling solution for Junction-Splice Kit,Best Junction-Splice Kit for server racks,How to organize cables with Junction-Splice Kit,Efficient routing for Junction-Splice Kit,Front-to-back cable routing for Junction-Splice Kit,High-density cable organization for Junction-Splice Kit,Professional cable management for Junction-Splice Kit","Search Relevancy":3},{"primaryId":"11302-702","Primary ID":"11302-702","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Junction Products","Marketing Product Series":"Junction-Splice Kit","Marketing Description - Global English":"Junction-Splice Kit; 0.38\"W x 2\"H; Black","Shipping Weight":0.7,"Shipping Weight Uom":"LB","Ship Height":15,"Ship Height Uom":"in","Ship Length/Depth":18,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.32,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":38,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":22.12,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 2\" Stringers","Keyword":"Junction Splice;Splice;90 Degree Splice","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50.8 mm)","Width":"0.4\" (10 mm)","Depth":"2.3\" (58 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":2.3,"Product Length/Depth Uom":"\"","Product Width ":0.4,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":58,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":10,"Product Width Uom (Metric)":"mm","Product Weight":0.677,"Product Weight UOM":"LB","Short Description":"JUNCTION KIT,2 IN STRINGER,BLK","Search Terms":"11302-702,Junction-Splice Kit,ZetaFrame Junction-Splice Kit,Server cabinet Junction-Splice Kit,Rack-mounted Junction-Splice Kit,Data center Junction-Splice Kit,Cabinet Junction-Splice Kit solution,Network rack Junction-Splice Kit,Structured cabling solution for Junction-Splice Kit,Best Junction-Splice Kit for server racks,How to organize cables with Junction-Splice Kit,Efficient routing for Junction-Splice Kit,Front-to-back cable routing for Junction-Splice Kit,High-density cable organization for Junction-Splice Kit,Professional cable management for Junction-Splice Kit","Search Relevancy":3},{"primaryId":"16302-001","Primary ID":"16302-001","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Junction Products","Marketing Product Series":"Junction-Splice Kit","Marketing Description - Global English":"Junction-Splice Kit; 0.38\"W; Gold","Shipping Weight":0.6,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":20.58,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 1-1/2\" Side Stringers and UL Classified","Keyword":"Splice;90 Degree Splice;Junction","Promote on Website":"1","Attached to Series":"1","Width":"0.4\" (10 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":0.4,"Product Width Uom":"\"","Product Width (Metric)":10,"Product Width Uom (Metric)":"mm","Product Weight":0.658,"Product Weight UOM":"LB","Short Description":"SPLICE KIT,CRNR JNCTN,CBL RNWY,U.L.","Search Terms":"16302-001,Junction-Splice Kit,ZetaFrame Junction-Splice Kit,Server cabinet Junction-Splice Kit,Rack-mounted Junction-Splice Kit,Data center Junction-Splice Kit,Cabinet Junction-Splice Kit solution,Network rack Junction-Splice Kit,Structured cabling solution for Junction-Splice Kit,Best Junction-Splice Kit for server racks,How to organize cables with Junction-Splice Kit,Efficient routing for Junction-Splice Kit,Front-to-back cable routing for Junction-Splice Kit,High-density cable organization for Junction-Splice Kit,Professional cable management for Junction-Splice Kit","Search Relevancy":3},{"primaryId":"16302-701","Primary ID":"16302-701","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Junction Products","Marketing Product Series":"Junction-Splice Kit","Marketing Description - Global English":"Junction-Splice Kit; 0.38\"W; Black","Shipping Weight":0.6,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":20.58,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 1-1/2\" Side Stringers and UL Classified","Keyword":"Splice;90 Degree Splice;Junction","Promote on Website":"1","Attached to Series":"1","Width":"0.4\" (10 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":0.4,"Product Width Uom":"\"","Product Width (Metric)":10,"Product Width Uom (Metric)":"mm","Product Weight":0.682,"Product Weight UOM":"LB","Short Description":"SPLICE KIT,CRNR JNCTN,CBL RNWY,U.L.,BKZ","Search Terms":"16302-701,Junction-Splice Kit,ZetaFrame Junction-Splice Kit,Server cabinet Junction-Splice Kit,Rack-mounted Junction-Splice Kit,Data center Junction-Splice Kit,Cabinet Junction-Splice Kit solution,Network rack Junction-Splice Kit,Structured cabling solution for Junction-Splice Kit,Best Junction-Splice Kit for server racks,How to organize cables with Junction-Splice Kit,Efficient routing for Junction-Splice Kit,Front-to-back cable routing for Junction-Splice Kit,High-density cable organization for Junction-Splice Kit,Professional cable management for Junction-Splice Kit","Search Relevancy":3}],"options":{"Type":["For 1-1/2\" Side Stringers","For 1-1/2\" Side Stringers and UL Classified","For 2\" Stringers"],"Color":["Black","Gold Chem"]},"total":6}