{"items":[{"primaryId":"11268-001","Primary ID":"11268-001","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Bends, Drops and Dividers","Marketing Product Series":"L Bracket Cable Runway","Marketing Description - Global English":"L Bracket; 4.75\"W x 4.24\"H; Gold","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":15,"Ship Height Uom":"in","Ship Length/Depth":18,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":38,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":22.71,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"L Bracket","Keyword":"Bracket;L Bracket","Promote on Website":"1","Attached to Series":"1","Height":"4.24\" (107.696 mm)","Width":"4.75\" (120.65 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":4.24,"Product Height Uom":"\"","Product Length/Depth":4.56,"Product Width ":4.75,"Product Width Uom":"\"","Product Height (Metric)":107.696,"Product Height Uom (Metric)":"mm","Product Width (Metric)":120.65,"Product Width Uom (Metric)":"mm","Product Weight":0.438,"Product Weight UOM":"LB","Short Description":"BRACKET ASSY, (1-1/2 IN RUNWAY) ","Search Terms":"11268-001,L Bracket Cable Runway,ZetaFrame L Bracket Cable Runway,Server cabinet L Bracket Cable Runway,Rack-mounted L Bracket Cable Runway,Data center L Bracket Cable Runway,Cabinet L Bracket Cable Runway solution,Network rack L Bracket Cable Runway,Structured cabling solution for L Bracket Cable Runway,Best L Bracket Cable Runway for server racks,How to organize cables with L Bracket Cable Runway,Efficient routing for L Bracket Cable Runway,Front-to-back cable routing for L Bracket Cable Runway,High-density cable organization for L Bracket Cable Runway,Professional cable management for L Bracket Cable Runway","Search Relevancy":2,"SKU Level SEO Page Title":"11268 L Bracket Cable Runway | Chatsworth","SKU Level SEO Meta Description":"Discover the 11268 L Bracket Cable Runway with gold finish for secure cable separation. Ideal for server racks and data centers. Shop now.","SKU Level Web H4 Heading":"Durable Steel Construction with Gold Finish","SKU Level Web Paragraph Text":"<p>The 11268 L Bracket Cable Runway provides a dedicated pathway for power conductors and other cables requiring physical separation from main cables. This bracket ensures organized and secure cable management in data centers and enterprise networks. By implementing the L Bracket, you maintain optimal airflow and reduce cable interference risks.</p><p>Constructed from 1/8 inch by 1 inch (3.18 mm x 30 mm) steel, the L Bracket delivers robust durability and long-term reliability. The gold finish over zinc plating offers superior corrosion resistance, suitable for diverse environmental conditions. With dimensions of 4.75 inches wide by 4.24 inches high (121 mm x 108 mm), it integrates seamlessly into cable runway systems.</p><p>The gold L bracket excels in server rack applications, where precise cable separation is essential for performance and safety. It facilitates efficient cable organization, preventing tangles and simplifying maintenance access. This bracket for cable pathways serves as a dependable solution for both new installations and system upgrades.</p><p>In data center environments, the cable runway L bracket supports the orderly routing of power and data cables, enhancing overall system integrity. It complements other cable management components to form a comprehensive infrastructure solution. The L bracket design allows for straightforward installation and adjustments, saving time and labor.</p><p>Chatsworth Products' 11268 L Bracket reflects CPI's commitment to quality and innovation in cable management solutions. With over three decades of experience, CPI ensures each product meets rigorous standards for performance and durability. Choose CPI for trusted cable runway accessories that power and protect your information and communications technology investments.</p>"}],"options":{},"total":1}