{"items":[{"primaryId":"39151-001","Primary ID":"39151-001","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cabinet Accessories","Marketing Product Series":"Label Holder Kit","Marketing Description - Global English":"Label Holder; Cabinet Identification; 12 Pack; Black","Shipping Weight":1.86,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0.84,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":81.62,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"1.14\" (29 mm)","Width":"4\" (102 mm)","Depth":"0.9\" (22 mm)","Pack Of":"EA.","BABA Compliant":"0","Product Height":1.1,"Product Height Uom":"\"","Product Length/Depth":0.9,"Product Length/Depth Uom":"\"","Product Width ":4,"Product Width Uom":"\"","Product Height (Metric)":29,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":22,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":102,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CAB ID LABEL HOLDER","Search Terms":"39151-001,Label Holder Kit,ZetaFrame Label Holder Kit,Server cabinet Label Holder Kit,Rack-mounted Label Holder Kit,Data center Label Holder Kit,Cabinet Label Holder Kit solution,Network rack Label Holder Kit,Structured cabling solution for Label Holder Kit,Best Label Holder Kit for server racks,How to organize cables with Label Holder Kit,Efficient routing for Label Holder Kit,Front-to-back cable routing for Label Holder Kit,High-density cable organization for Label Holder Kit,Professional cable management for Label Holder Kit","Search Relevancy":3}],"options":{},"total":1}