{"items":[{"primaryId":"11563-101","Primary ID":"11563-101","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Large Horizontal Cable Ring","Marketing Description - Global English":"Large Horizontal Cable Ring; 2.8\"H (71 mm) x 6\"W (150 mm); Gray","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":29.95,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cable Ring;Ring","Promote on Website":"1","Attached to Series":"1","Height":"2.8\" (71 mm)","Width":"6\" (152 mm)","Pack Of":"1","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":71,"Product Height Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE RING,GY","Search Terms":"11563-101,Large Horizontal Cable Ring,ZetaFrame Large Horizontal Cable Ring,Server cabinet Large Horizontal Cable Ring,Rack-mounted Large Horizontal Cable Ring,Data center Large Horizontal Cable Ring,Cabinet Large Horizontal Cable Ring solution,Network rack Large Horizontal Cable Ring,Structured cabling solution for Large Horizontal Cable Ring,Best Large Horizontal Cable Ring for server racks,How to organize cables with Large Horizontal Cable Ring,Efficient routing for Large Horizontal Cable Ring,Front-to-back cable routing for Large Horizontal Cable Ring,High-density cable organization for Large Horizontal Cable Ring,Professional cable management for Large Horizontal Cable Ring","Search Relevancy":3},{"primaryId":"11563-150","Primary ID":"11563-150","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Large Horizontal Cable Ring","Marketing Description - Global English":"Large Horizontal Cable Ring; 2.8\"H (71 mm) x 6\"W (150 mm); Gray; Box of 50","Shipping Weight":22,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":9.98,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1350.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cable Ring;Ring","Promote on Website":"1","Attached to Series":"1","Height":"2.8\" (71 mm)","Width":"6\" (152 mm)","Pack Of":"50","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":71,"Product Height Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RING,LARGE,50,GY","Search Terms":"11563-150,Large Horizontal Cable Ring,ZetaFrame Large Horizontal Cable Ring,Server cabinet Large Horizontal Cable Ring,Rack-mounted Large Horizontal Cable Ring,Data center Large Horizontal Cable Ring,Cabinet Large Horizontal Cable Ring solution,Network rack Large Horizontal Cable Ring,Structured cabling solution for Large Horizontal Cable Ring,Best Large Horizontal Cable Ring for server racks,How to organize cables with Large Horizontal Cable Ring,Efficient routing for Large Horizontal Cable Ring,Front-to-back cable routing for Large Horizontal Cable Ring,High-density cable organization for Large Horizontal Cable Ring,Professional cable management for Large Horizontal Cable Ring","Search Relevancy":3},{"primaryId":"11563-501","Primary ID":"11563-501","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Large Horizontal Cable Ring","Marketing Description - Global English":"Large Horizontal Cable Ring; 2.8\"H (71 mm) x 6\"W (150 mm); Clear","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":28.6,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cable Ring;Ring","Promote on Website":"1","Attached to Series":"1","Height":"2.8\" (71 mm)","Width":"6\" (152 mm)","Pack Of":"1","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":71,"Product Height Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RING,LARGE,CL","Search Terms":"11563-501,Large Horizontal Cable Ring,ZetaFrame Large Horizontal Cable Ring,Server cabinet Large Horizontal Cable Ring,Rack-mounted Large Horizontal Cable Ring,Data center Large Horizontal Cable Ring,Cabinet Large Horizontal Cable Ring solution,Network rack Large Horizontal Cable Ring,Structured cabling solution for Large Horizontal Cable Ring,Best Large Horizontal Cable Ring for server racks,How to organize cables with Large Horizontal Cable Ring,Efficient routing for Large Horizontal Cable Ring,Front-to-back cable routing for Large Horizontal Cable Ring,High-density cable organization for Large Horizontal Cable Ring,Professional cable management for Large Horizontal Cable Ring","Search Relevancy":3},{"primaryId":"11563-550","Primary ID":"11563-550","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Large Horizontal Cable Ring","Marketing Description - Global English":"Large Horizontal Cable Ring; 2.8\"H (71 mm) x 6\"W (150 mm); Clear; Box of 50","Shipping Weight":22,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":9.98,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1286.63,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cable Ring;Ring","Promote on Website":"1","Attached to Series":"1","Height":"2.8\" (71 mm)","Width":"6\" (152 mm)","Pack Of":"50","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":71,"Product Height Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RING,LARGE,50,CL","Search Terms":"11563-550,Large Horizontal Cable Ring,ZetaFrame Large Horizontal Cable Ring,Server cabinet Large Horizontal Cable Ring,Rack-mounted Large Horizontal Cable Ring,Data center Large Horizontal Cable Ring,Cabinet Large Horizontal Cable Ring solution,Network rack Large Horizontal Cable Ring,Structured cabling solution for Large Horizontal Cable Ring,Best Large Horizontal Cable Ring for server racks,How to organize cables with Large Horizontal Cable Ring,Efficient routing for Large Horizontal Cable Ring,Front-to-back cable routing for Large Horizontal Cable Ring,High-density cable organization for Large Horizontal Cable Ring,Professional cable management for Large Horizontal Cable Ring","Search Relevancy":3},{"primaryId":"11563-701","Primary ID":"11563-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Large Horizontal Cable Ring","Marketing Description - Global English":"Large Horizontal Cable Ring; 2.8\"H (71 mm) x 6\"W (150 mm); Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":28.6,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cable Ring;Ring","Promote on Website":"1","Attached to Series":"1","Height":"2.8\" (71 mm)","Width":"6\" (152 mm)","Pack Of":"1","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":71,"Product Height Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE RING,BK","Search Terms":"11563-701,Large Horizontal Cable Ring,ZetaFrame Large Horizontal Cable Ring,Server cabinet Large Horizontal Cable Ring,Rack-mounted Large Horizontal Cable Ring,Data center Large Horizontal Cable Ring,Cabinet Large Horizontal Cable Ring solution,Network rack Large Horizontal Cable Ring,Structured cabling solution for Large Horizontal Cable Ring,Best Large Horizontal Cable Ring for server racks,How to organize cables with Large Horizontal Cable Ring,Efficient routing for Large Horizontal Cable Ring,Front-to-back cable routing for Large Horizontal Cable Ring,High-density cable organization for Large Horizontal Cable Ring,Professional cable management for Large Horizontal Cable Ring","Search Relevancy":3},{"primaryId":"11563-750","Primary ID":"11563-750","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Large Horizontal Cable Ring","Marketing Description - Global English":"Large Horizontal Cable Ring; 2.8\"H (71 mm) x 6\"W (150 mm); Black; Box of 50","Shipping Weight":22,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":9.98,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1286.63,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cable Ring;Ring","Promote on Website":"1","Attached to Series":"1","Height":"2.8\" (71 mm)","Width":"6\" (152 mm)","Pack Of":"50","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":71,"Product Height Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RING,LARGE,50,BK","Search Terms":"11563-750,Large Horizontal Cable Ring,ZetaFrame Large Horizontal Cable Ring,Server cabinet Large Horizontal Cable Ring,Rack-mounted Large Horizontal Cable Ring,Data center Large Horizontal Cable Ring,Cabinet Large Horizontal Cable Ring solution,Network rack Large Horizontal Cable Ring,Structured cabling solution for Large Horizontal Cable Ring,Best Large Horizontal Cable Ring for server racks,How to organize cables with Large Horizontal Cable Ring,Efficient routing for Large Horizontal Cable Ring,Front-to-back cable routing for Large Horizontal Cable Ring,High-density cable organization for Large Horizontal Cable Ring,Professional cable management for Large Horizontal Cable Ring","Search Relevancy":3},{"primaryId":"11563-E01","Primary ID":"11563-E01","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Large Horizontal Cable Ring","Marketing Description - Global English":"Large Horizontal Cable Ring; 2.8\"H (71 mm) x 6\"W (150 mm); Glacier White","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":31.43,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cable Ring;Ring","Promote on Website":"1","Attached to Series":"1","Height":"2.8\" (71 mm)","Width":"6\" (152 mm)","Pack Of":"1","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":71,"Product Height Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RING,LARGE,GW","Search Terms":"11563-E01,Large Horizontal Cable Ring,ZetaFrame Large Horizontal Cable Ring,Server cabinet Large Horizontal Cable Ring,Rack-mounted Large Horizontal Cable Ring,Data center Large Horizontal Cable Ring,Cabinet Large Horizontal Cable Ring solution,Network rack Large Horizontal Cable Ring,Structured cabling solution for Large Horizontal Cable Ring,Best Large Horizontal Cable Ring for server racks,How to organize cables with Large Horizontal Cable Ring,Efficient routing for Large Horizontal Cable Ring,Front-to-back cable routing for Large Horizontal Cable Ring,High-density cable organization for Large Horizontal Cable Ring,Professional cable management for Large Horizontal Cable Ring","Search Relevancy":3},{"primaryId":"11563-E50","Primary ID":"11563-E50","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Large Horizontal Cable Ring","Marketing Description - Global English":"Large Horizontal Cable Ring; 2.8\"H (71 mm) x 6\"W (150 mm); Glacier White; Box of 50","Shipping Weight":22,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":9.98,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1415.28,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cable Ring;Ring","Promote on Website":"1","Attached to Series":"1","Height":"2.8\" (71 mm)","Width":"6\" (152 mm)","Pack Of":"50","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":71,"Product Height Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RING,LARGE,50,GW","Search Terms":"11563-E50,Large Horizontal Cable Ring,ZetaFrame Large Horizontal Cable Ring,Server cabinet Large Horizontal Cable Ring,Rack-mounted Large Horizontal Cable Ring,Data center Large Horizontal Cable Ring,Cabinet Large Horizontal Cable Ring solution,Network rack Large Horizontal Cable Ring,Structured cabling solution for Large Horizontal Cable Ring,Best Large Horizontal Cable Ring for server racks,How to organize cables with Large Horizontal Cable Ring,Efficient routing for Large Horizontal Cable Ring,Front-to-back cable routing for Large Horizontal Cable Ring,High-density cable organization for Large Horizontal Cable Ring,Professional cable management for Large Horizontal Cable Ring","Search Relevancy":3}],"options":{"Quantity":[],"Color":["Black","Clear","Glacier White","Gray"]},"total":8}