{"items":[{"primaryId":"11564-119","Primary ID":"11564-119","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Large Horizontal Ring Panel","Marketing Description - Global English":"Large Horizontal Ring Panel; for 19\" Rack; with Seven 2.8\"H (71 mm) x 6\"W (150 mm) Heavy Duty Aluminum Rings; Gray","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":232.68,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Ring Panel;Horizontal Manager","Promote on Website":"1","Attached to Series":"1","Height":"3.47\" (88.1 mm)","Width":"19\" (482.6 mm)","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":0.2,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":88.1,"Product Height Uom (Metric)":"mm","Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE RING,PANEL MTD,19 IN DBL.MTG.SPACE,GY","Search Terms":"11564-119,Large Horizontal Ring Panel,ZetaFrame Large Horizontal Ring Panel,Server cabinet Large Horizontal Ring Panel,Rack-mounted Large Horizontal Ring Panel,Data center Large Horizontal Ring Panel,Cabinet Large Horizontal Ring Panel solution,Network rack Large Horizontal Ring Panel,Structured cabling solution for Large Horizontal Ring Panel,Best Large Horizontal Ring Panel for server racks,How to organize cables with Large Horizontal Ring Panel,Efficient routing for Large Horizontal Ring Panel,Front-to-back cable routing for Large Horizontal Ring Panel,High-density cable organization for Large Horizontal Ring Panel,Professional cable management for Large Horizontal Ring Panel","Search Relevancy":2},{"primaryId":"11564-123","Primary ID":"11564-123","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Large Horizontal Ring Panel","Marketing Description - Global English":"Large Horizontal Ring Panel; for 23\" Rack; with Seven 2.8\"H (71 mm) x 6\"W (150 mm) Heavy Duty Aluminum Rings; Gray","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":64,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":269.93,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Ring Panel;Horizontal Manager","Promote on Website":"1","Attached to Series":"1","Height":"3.47\" (88.1 mm)","Width":"23\" (584.2 mm)","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":0.2,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":88.1,"Product Height Uom (Metric)":"mm","Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE RING,PANEL MTD,23 IN DBL.MTG.SPACE,GY","Search Terms":"11564-123,Large Horizontal Ring Panel,ZetaFrame Large Horizontal Ring Panel,Server cabinet Large Horizontal Ring Panel,Rack-mounted Large Horizontal Ring Panel,Data center Large Horizontal Ring Panel,Cabinet Large Horizontal Ring Panel solution,Network rack Large Horizontal Ring Panel,Structured cabling solution for Large Horizontal Ring Panel,Best Large Horizontal Ring Panel for server racks,How to organize cables with Large Horizontal Ring Panel,Efficient routing for Large Horizontal Ring Panel,Front-to-back cable routing for Large Horizontal Ring Panel,High-density cable organization for Large Horizontal Ring Panel,Professional cable management for Large Horizontal Ring Panel","Search Relevancy":3},{"primaryId":"11564-519","Primary ID":"11564-519","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Large Horizontal Ring Panel","Marketing Description - Global English":"Large Horizontal Ring Panel; for 19\" Rack; with Seven 2.8\"H (71 mm) x 6\"W (150 mm) Heavy Duty Aluminum Rings; Clear","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":221.59,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Ring Panel;Horizontal Manager","Promote on Website":"1","Attached to Series":"1","Height":"3.47\" (88.1 mm)","Width":"19\" (482.6 mm)","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":0.2,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":88.1,"Product Height Uom (Metric)":"mm","Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE RING,PANEL MTD,19 IN DBL.MTG.SPACE,CL","Search Terms":"11564-519,Large Horizontal Ring Panel,ZetaFrame Large Horizontal Ring Panel,Server cabinet Large Horizontal Ring Panel,Rack-mounted Large Horizontal Ring Panel,Data center Large Horizontal Ring Panel,Cabinet Large Horizontal Ring Panel solution,Network rack Large Horizontal Ring Panel,Structured cabling solution for Large Horizontal Ring Panel,Best Large Horizontal Ring Panel for server racks,How to organize cables with Large Horizontal Ring Panel,Efficient routing for Large Horizontal Ring Panel,Front-to-back cable routing for Large Horizontal Ring Panel,High-density cable organization for Large Horizontal Ring Panel,Professional cable management for Large Horizontal Ring Panel","Search Relevancy":3},{"primaryId":"11564-523","Primary ID":"11564-523","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Large Horizontal Ring Panel","Marketing Description - Global English":"Large Horizontal Ring Panel; for 23\" Rack; with Seven 2.8\"H (71 mm) x 6\"W (150 mm) Heavy Duty Aluminum Rings; Clear","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":64,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":257.02,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Ring Panel;Horizontal Manager","Promote on Website":"1","Attached to Series":"1","Height":"3.47\" (88.1 mm)","Width":"23\" (584.2 mm)","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":0.2,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":88.1,"Product Height Uom (Metric)":"mm","Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE RING,PANEL MTD,23 IN DBL.MTG.SPACE,CL","Search Terms":"11564-523,Large Horizontal Ring Panel,ZetaFrame Large Horizontal Ring Panel,Server cabinet Large Horizontal Ring Panel,Rack-mounted Large Horizontal Ring Panel,Data center Large Horizontal Ring Panel,Cabinet Large Horizontal Ring Panel solution,Network rack Large Horizontal Ring Panel,Structured cabling solution for Large Horizontal Ring Panel,Best Large Horizontal Ring Panel for server racks,How to organize cables with Large Horizontal Ring Panel,Efficient routing for Large Horizontal Ring Panel,Front-to-back cable routing for Large Horizontal Ring Panel,High-density cable organization for Large Horizontal Ring Panel,Professional cable management for Large Horizontal Ring Panel","Search Relevancy":3},{"primaryId":"11564-719","Primary ID":"11564-719","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Large Horizontal Ring Panel","Marketing Description - Global English":"Large Horizontal Ring Panel; for 19\" Rack; with Seven 2.8\"H (71 mm) x 6\"W (150 mm) Heavy Duty Aluminum Rings; Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":235.94,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Ring Panel;Horizontal Manager","Promote on Website":"1","Attached to Series":"1","Height":"3.47\" (88.1 mm)","Width":"19\" (482.6 mm)","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":0.2,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":88.1,"Product Height Uom (Metric)":"mm","Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE RING,PANEL MTD,19 IN DBL.MTG.SPACE,BK","Search Terms":"11564-719,Large Horizontal Ring Panel,ZetaFrame Large Horizontal Ring Panel,Server cabinet Large Horizontal Ring Panel,Rack-mounted Large Horizontal Ring Panel,Data center Large Horizontal Ring Panel,Cabinet Large Horizontal Ring Panel solution,Network rack Large Horizontal Ring Panel,Structured cabling solution for Large Horizontal Ring Panel,Best Large Horizontal Ring Panel for server racks,How to organize cables with Large Horizontal Ring Panel,Efficient routing for Large Horizontal Ring Panel,Front-to-back cable routing for Large Horizontal Ring Panel,High-density cable organization for Large Horizontal Ring Panel,Professional cable management for Large Horizontal Ring Panel","Search Relevancy":3},{"primaryId":"11564-723","Primary ID":"11564-723","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Large Horizontal Ring Panel","Marketing Description - Global English":"Large Horizontal Ring Panel; for 23\" Rack; with Seven 2.8\"H (71 mm) x 6\"W (150 mm) Heavy Duty Aluminum Rings; Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":241.34,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Ring Panel;Horizontal Manager","Promote on Website":"1","Attached to Series":"1","Height":"3.47\" (88.1 mm)","Width":"23\" (584.2 mm)","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":0.2,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":88.1,"Product Height Uom (Metric)":"mm","Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE RING,PANEL MTD,23 IN DBL.MTG.SPACE,BK","Search Terms":"11564-723,Large Horizontal Ring Panel,ZetaFrame Large Horizontal Ring Panel,Server cabinet Large Horizontal Ring Panel,Rack-mounted Large Horizontal Ring Panel,Data center Large Horizontal Ring Panel,Cabinet Large Horizontal Ring Panel solution,Network rack Large Horizontal Ring Panel,Structured cabling solution for Large Horizontal Ring Panel,Best Large Horizontal Ring Panel for server racks,How to organize cables with Large Horizontal Ring Panel,Efficient routing for Large Horizontal Ring Panel,Front-to-back cable routing for Large Horizontal Ring Panel,High-density cable organization for Large Horizontal Ring Panel,Professional cable management for Large Horizontal Ring Panel","Search Relevancy":3},{"primaryId":"11564-E19","Primary ID":"11564-E19","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Large Horizontal Ring Panel","Marketing Description - Global English":"Large Horizontal Ring Panel; for 19\" Rack; with Seven 2.8\"H (71 mm) x 6\"W (150 mm) Heavy Duty Aluminum Rings; Glacier White","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":259.5,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Ring Panel;Horizontal Manager","Promote on Website":"1","Attached to Series":"1","Height":"3.47\" (88.1 mm)","Width":"19\" (482.6 mm)","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":0.2,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":88.1,"Product Height Uom (Metric)":"mm","Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE RING,PANEL MTD,19 IN DBL.MTG.SPACE,GW","Search Terms":"11564-E19,Large Horizontal Ring Panel,ZetaFrame Large Horizontal Ring Panel,Server cabinet Large Horizontal Ring Panel,Rack-mounted Large Horizontal Ring Panel,Data center Large Horizontal Ring Panel,Cabinet Large Horizontal Ring Panel solution,Network rack Large Horizontal Ring Panel,Structured cabling solution for Large Horizontal Ring Panel,Best Large Horizontal Ring Panel for server racks,How to organize cables with Large Horizontal Ring Panel,Efficient routing for Large Horizontal Ring Panel,Front-to-back cable routing for Large Horizontal Ring Panel,High-density cable organization for Large Horizontal Ring Panel,Professional cable management for Large Horizontal Ring Panel","Search Relevancy":3,"SKU Level SEO Page Title":"11564-E19 Large Horizontal Ring Panel | Chatsworth","SKU Level SEO Meta Description":"The 11564-E19 large horizontal ring panel organizes cable runs in 19\" racks. With heavy-duty aluminum rings, it protects cables and allows flexible installation. Explore now.","SKU Level Web H4 Heading":"Key Features and Benefits of Large Horizontal Ring Panels","SKU Level Web Paragraph Text":"<p>The 11564 large horizontal ring panel is designed to efficiently organize horizontal cable runs in 19-inch rack environments. Its robust construction ensures reliable performance in data centers and enterprise networks. This ring panel helps maintain tidy cable pathways, reducing clutter and potential damage.</p><p>Featuring seven 2.8-inch high by 6-inch wide heavy-duty aluminum rings, the panel provides ample space for multiple cables. The rings have rounded edges to protect cable sheaths during installation and use. Each ring is bolted onto the panel, allowing for easy addition or removal as needed.</p><p>This horizontal ring solution supports optimal airflow and accessibility within rack systems. By organizing cables neatly, it minimizes the risk of snags or binding during maintenance. The panel's design contributes to improved thermal management and overall system reliability.</p><p>Installation is straightforward, though hardware is not included, offering flexibility for various setups. The panel ships pre-assembled with rings equally spaced for consistent cable distribution. Weighing approximately 5 pounds, it is manageable for most IT professionals to handle.</p><p>Ideal for AI facilities, hyperscale data centers, and industrial applications, this ring panel exemplifies CPI's commitment to quality. It integrates seamlessly with other cable management products for a cohesive solution. Trust CPI for durable, customizable infrastructure that meets evolving technology demands.</p>"},{"primaryId":"11564-E23","Primary ID":"11564-E23","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Large Horizontal Ring Panel","Marketing Description - Global English":"Large Horizontal Ring Panel; for 23\" Rack; with Seven 2.8\"H (71 mm) x 6\"W (150 mm) Heavy Duty Aluminum Rings; Glacier White","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":265.49,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Ring Panel;Horizontal Manager","Promote on Website":"1","Attached to Series":"1","Height":"3.47\" (88.1 mm)","Width":"23\" (584.2 mm)","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":0.2,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":88.1,"Product Height Uom (Metric)":"mm","Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE RING,PANEL MTD,23 IN DBL.MTG.SPACE,GW","Search Terms":"11564-E23,Large Horizontal Ring Panel,ZetaFrame Large Horizontal Ring Panel,Server cabinet Large Horizontal Ring Panel,Rack-mounted Large Horizontal Ring Panel,Data center Large Horizontal Ring Panel,Cabinet Large Horizontal Ring Panel solution,Network rack Large Horizontal Ring Panel,Structured cabling solution for Large Horizontal Ring Panel,Best Large Horizontal Ring Panel for server racks,How to organize cables with Large Horizontal Ring Panel,Efficient routing for Large Horizontal Ring Panel,Front-to-back cable routing for Large Horizontal Ring Panel,High-density cable organization for Large Horizontal Ring Panel,Professional cable management for Large Horizontal Ring Panel","Search Relevancy":3}],"options":{"Width":["19\" (482.6 mm)","23\" (584.2 mm)"],"Color":["Black","Clear","Glacier White","Gray"]},"total":8}