{"items":[{"primaryId":"37740-001","Primary ID":"37740-001","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Latch Assembly T Handle for RMR Modular Enclosure","Marketing Description - Global English":"Latch Assembly T Handle for RMR Modular Enclosure, 47.2\" (1200 mm) H ","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":4.3,"Ship Height Uom":"in","Ship Length/Depth":104,"Ship Length/Depth Uom":"in","Ship Width":4.3,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":11,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":11,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":170.95,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"37.8\" (961 mm)","Width":"1.5\" (38 mm)","Depth":"2.9\" (74 mm)","Cabinet Height":"47.2\" (1200 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":37.8,"Product Height Uom":"\"","Product Length/Depth":2.9,"Product Length/Depth Uom":"\"","Product Width ":1.5,"Product Width Uom":"\"","Product Height (Metric)":960,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":74,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":38,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LATCH,T HANDLE,FS RMR,1200H","Search Terms":"37740-001,Latch Assembly T Handle for RMR Modular Enclosure,ZetaFrame Latch Assembly T Handle for RMR Modular Enclosure,Server cabinet Latch Assembly T Handle for RMR Modular Enclosure,Rack-mounted Latch Assembly T Handle for RMR Modular Enclosure,Data center Latch Assembly T Handle for RMR Modular Enclosure,Cabinet Latch Assembly T Handle for RMR Modular Enclosure solution,Network rack Latch Assembly T Handle for RMR Modular Enclosure,Structured cabling solution for Latch Assembly T Handle for RMR Modular Enclosure,Best Latch Assembly T Handle for RMR Modular Enclosure for server racks,How to organize cables with Latch Assembly T Handle for RMR Modular Enclosure,Efficient routing for Latch Assembly T Handle for RMR Modular Enclosure,Front-to-back cable routing for Latch Assembly T Handle for RMR Modular Enclosure,High-density cable organization for Latch Assembly T Handle for RMR Modular Enclosure,Professional cable management for Latch Assembly T Handle for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37740-002","Primary ID":"37740-002","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Latch Assembly T Handle for RMR Modular Enclosure","Marketing Description - Global English":"Latch Assembly T Handle for RMR Modular Enclosure, 70.9\" (1800 mm) H ","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":4.3,"Ship Height Uom":"in","Ship Length/Depth":104,"Ship Length/Depth Uom":"in","Ship Width":4.3,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":11,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":11,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":199.04,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"60.1\" (1527 mm)","Width":"1.5\" (38 mm)","Depth":"2.9\" (74 mm)","Cabinet Height":"70.9\" (1800 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":60.1,"Product Height Uom":"\"","Product Length/Depth":2.9,"Product Length/Depth Uom":"\"","Product Width ":1.5,"Product Width Uom":"\"","Product Height (Metric)":1527,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":74,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":38,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LATCH,T HANDLE,FS RMR,1800H","Search Terms":"37740-002,Latch Assembly T Handle for RMR Modular Enclosure,ZetaFrame Latch Assembly T Handle for RMR Modular Enclosure,Server cabinet Latch Assembly T Handle for RMR Modular Enclosure,Rack-mounted Latch Assembly T Handle for RMR Modular Enclosure,Data center Latch Assembly T Handle for RMR Modular Enclosure,Cabinet Latch Assembly T Handle for RMR Modular Enclosure solution,Network rack Latch Assembly T Handle for RMR Modular Enclosure,Structured cabling solution for Latch Assembly T Handle for RMR Modular Enclosure,Best Latch Assembly T Handle for RMR Modular Enclosure for server racks,How to organize cables with Latch Assembly T Handle for RMR Modular Enclosure,Efficient routing for Latch Assembly T Handle for RMR Modular Enclosure,Front-to-back cable routing for Latch Assembly T Handle for RMR Modular Enclosure,High-density cable organization for Latch Assembly T Handle for RMR Modular Enclosure,Professional cable management for Latch Assembly T Handle for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37740-003","Primary ID":"37740-003","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Latch Assembly T Handle for RMR Modular Enclosure","Marketing Description - Global English":"Latch Assembly T Handle for RMR Modular Enclosure, 78.7\" (2000 mm) H ","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":4.3,"Ship Height Uom":"in","Ship Length/Depth":104,"Ship Length/Depth Uom":"in","Ship Width":4.3,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":11,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":11,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":208.46,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"70.6\" (1794 mm)","Width":"1.5\" (38 mm)","Depth":"2.9\" (74 mm)","Cabinet Height":"78.7\" (2000 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":70.6,"Product Height Uom":"\"","Product Length/Depth":2.9,"Product Length/Depth Uom":"\"","Product Width ":1.5,"Product Width Uom":"\"","Product Height (Metric)":1793,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":74,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":38,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LATCH,T HANDLE,FS RMR,2000H","Search Terms":"37740-003,Latch Assembly T Handle for RMR Modular Enclosure,ZetaFrame Latch Assembly T Handle for RMR Modular Enclosure,Server cabinet Latch Assembly T Handle for RMR Modular Enclosure,Rack-mounted Latch Assembly T Handle for RMR Modular Enclosure,Data center Latch Assembly T Handle for RMR Modular Enclosure,Cabinet Latch Assembly T Handle for RMR Modular Enclosure solution,Network rack Latch Assembly T Handle for RMR Modular Enclosure,Structured cabling solution for Latch Assembly T Handle for RMR Modular Enclosure,Best Latch Assembly T Handle for RMR Modular Enclosure for server racks,How to organize cables with Latch Assembly T Handle for RMR Modular Enclosure,Efficient routing for Latch Assembly T Handle for RMR Modular Enclosure,Front-to-back cable routing for Latch Assembly T Handle for RMR Modular Enclosure,High-density cable organization for Latch Assembly T Handle for RMR Modular Enclosure,Professional cable management for Latch Assembly T Handle for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37740-004","Primary ID":"37740-004","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Latch Assembly T Handle for RMR Modular Enclosure","Marketing Description - Global English":"Latch Assembly T Handle for RMR Modular Enclosure, 82.7\" (2100 mm) H ","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":4.3,"Ship Height Uom":"in","Ship Length/Depth":104,"Ship Length/Depth Uom":"in","Ship Width":4.3,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":11,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":11,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":220.94,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"75.9\" (1928 mm)","Width":"1.5\" (38 mm)","Depth":"2.9\" (74 mm)","Cabinet Height":"82.7\" (2100 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":75.9,"Product Height Uom":"\"","Product Length/Depth":2.9,"Product Length/Depth Uom":"\"","Product Width ":1.5,"Product Width Uom":"\"","Product Height (Metric)":1928,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":74,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":38,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LATCH,T HANDLE,FS RMR,2100H","Search Terms":"37740-004,Latch Assembly T Handle for RMR Modular Enclosure,ZetaFrame Latch Assembly T Handle for RMR Modular Enclosure,Server cabinet Latch Assembly T Handle for RMR Modular Enclosure,Rack-mounted Latch Assembly T Handle for RMR Modular Enclosure,Data center Latch Assembly T Handle for RMR Modular Enclosure,Cabinet Latch Assembly T Handle for RMR Modular Enclosure solution,Network rack Latch Assembly T Handle for RMR Modular Enclosure,Structured cabling solution for Latch Assembly T Handle for RMR Modular Enclosure,Best Latch Assembly T Handle for RMR Modular Enclosure for server racks,How to organize cables with Latch Assembly T Handle for RMR Modular Enclosure,Efficient routing for Latch Assembly T Handle for RMR Modular Enclosure,Front-to-back cable routing for Latch Assembly T Handle for RMR Modular Enclosure,High-density cable organization for Latch Assembly T Handle for RMR Modular Enclosure,Professional cable management for Latch Assembly T Handle for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37740-005","Primary ID":"37740-005","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Latch Assembly T Handle for RMR Modular Enclosure","Marketing Description - Global English":"Latch Assembly T Handle for RMR Modular Enclosure, 86.6\" (2200 mm) H ","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":4.3,"Ship Height Uom":"in","Ship Length/Depth":104,"Ship Length/Depth Uom":"in","Ship Width":4.3,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":11,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":11,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":233.45,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"81.1\" (2060 mm)","Width":"1.5\" (38 mm)","Depth":"2.9\" (74 mm)","Cabinet Height":"86.6\" (2200 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":81.1,"Product Height Uom":"\"","Product Length/Depth":2.9,"Product Length/Depth Uom":"\"","Product Width ":1.5,"Product Width Uom":"\"","Product Height (Metric)":2060,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":74,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":38,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LATCH,T HANDLE,FS RMR,2200H","Search Terms":"37740-005,Latch Assembly T Handle for RMR Modular Enclosure,ZetaFrame Latch Assembly T Handle for RMR Modular Enclosure,Server cabinet Latch Assembly T Handle for RMR Modular Enclosure,Rack-mounted Latch Assembly T Handle for RMR Modular Enclosure,Data center Latch Assembly T Handle for RMR Modular Enclosure,Cabinet Latch Assembly T Handle for RMR Modular Enclosure solution,Network rack Latch Assembly T Handle for RMR Modular Enclosure,Structured cabling solution for Latch Assembly T Handle for RMR Modular Enclosure,Best Latch Assembly T Handle for RMR Modular Enclosure for server racks,How to organize cables with Latch Assembly T Handle for RMR Modular Enclosure,Efficient routing for Latch Assembly T Handle for RMR Modular Enclosure,Front-to-back cable routing for Latch Assembly T Handle for RMR Modular Enclosure,High-density cable organization for Latch Assembly T Handle for RMR Modular Enclosure,Professional cable management for Latch Assembly T Handle for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37740-006","Primary ID":"37740-006","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Latch Assembly T Handle for RMR Modular Enclosure","Marketing Description - Global English":"Latch Assembly T Handle for RMR Modular Enclosure, 94.5\" (2400 mm) H ","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":2.8,"Ship Height Uom":"in","Ship Length/Depth":203,"Ship Length/Depth Uom":"in","Ship Width":2.8,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":7,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":7,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":245.99,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"89.8\" (2281 mm)","Width":"1.5\" (38 mm)","Depth":"2.9\" (74 mm)","Cabinet Height":"94.5\" (2400 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":89.8,"Product Height Uom":"\"","Product Length/Depth":2.9,"Product Length/Depth Uom":"\"","Product Width ":1.5,"Product Width Uom":"\"","Product Height (Metric)":2281,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":74,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":38,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LATCH,T HANDLE,FS RMR,2400H","Search Terms":"37740-006,Latch Assembly T Handle for RMR Modular Enclosure,ZetaFrame Latch Assembly T Handle for RMR Modular Enclosure,Server cabinet Latch Assembly T Handle for RMR Modular Enclosure,Rack-mounted Latch Assembly T Handle for RMR Modular Enclosure,Data center Latch Assembly T Handle for RMR Modular Enclosure,Cabinet Latch Assembly T Handle for RMR Modular Enclosure solution,Network rack Latch Assembly T Handle for RMR Modular Enclosure,Structured cabling solution for Latch Assembly T Handle for RMR Modular Enclosure,Best Latch Assembly T Handle for RMR Modular Enclosure for server racks,How to organize cables with Latch Assembly T Handle for RMR Modular Enclosure,Efficient routing for Latch Assembly T Handle for RMR Modular Enclosure,Front-to-back cable routing for Latch Assembly T Handle for RMR Modular Enclosure,High-density cable organization for Latch Assembly T Handle for RMR Modular Enclosure,Professional cable management for Latch Assembly T Handle for RMR Modular Enclosure","Search Relevancy":4}],"options":{"Height":["37.8\" (961 mm)","60.1\" (1527 mm)","70.6\" (1794 mm)","75.9\" (1928 mm)","81.1\" (2060 mm)","89.8\" (2281 mm)"]},"total":6}