{"items":[{"primaryId":"37730-001","Primary ID":"37730-001","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Latch Asssembly Double Bit for RMR Modular Enclosure","Marketing Description - Global English":"Latch Assembly Double Bit for RMR Modular Enclosure, 47.2\" (1200 mm) H ","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":4.3,"Ship Height Uom":"in","Ship Length/Depth":104,"Ship Length/Depth Uom":"in","Ship Width":4.3,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":11,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":11,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":101.53,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"37.8\" (961 mm)","Width":"1.5\" (38 mm)","Depth":"1.4\" (36 mm)","Cabinet Height":"47.2\" (1200 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":37.8,"Product Height Uom":"\"","Product Length/Depth":1.4,"Product Length/Depth Uom":"\"","Product Width ":1.5,"Product Width Uom":"\"","Product Height (Metric)":960,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":36,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":38,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LATCH,DBL BIT,FS RMR,1200H","Search Terms":"37730-001,Latch Asssembly Double Bit for RMR Modular Enclosure,ZetaFrame Latch Asssembly Double Bit for RMR Modular Enclosure,Server cabinet Latch Asssembly Double Bit for RMR Modular Enclosure,Rack-mounted Latch Asssembly Double Bit for RMR Modular Enclosure,Data center Latch Asssembly Double Bit for RMR Modular Enclosure,Cabinet Latch Asssembly Double Bit for RMR Modular Enclosure solution,Network rack Latch Asssembly Double Bit for RMR Modular Enclosure,Structured cabling solution for Latch Asssembly Double Bit for RMR Modular Enclosure,Best Latch Asssembly Double Bit for RMR Modular Enclosure for server racks,How to organize cables with Latch Asssembly Double Bit for RMR Modular Enclosure,Efficient routing for Latch Asssembly Double Bit for RMR Modular Enclosure,Front-to-back cable routing for Latch Asssembly Double Bit for RMR Modular Enclosure,High-density cable organization for Latch Asssembly Double Bit for RMR Modular Enclosure,Professional cable management for Latch Asssembly Double Bit for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37730-002","Primary ID":"37730-002","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Latch Asssembly Double Bit for RMR Modular Enclosure","Marketing Description - Global English":"Latch Assembly Double Bit for RMR Modular Enclosure, 70.9\" (1800 mm) H ","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":4.3,"Ship Height Uom":"in","Ship Length/Depth":104,"Ship Length/Depth Uom":"in","Ship Width":4.3,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":11,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":11,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":118.24,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"60.1\" (1527 mm)","Width":"1.5\" (38 mm)","Depth":"1.4\" (36 mm)","Cabinet Height":"70.9\" (1800 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":60.1,"Product Height Uom":"\"","Product Length/Depth":1.4,"Product Length/Depth Uom":"\"","Product Width ":1.5,"Product Width Uom":"\"","Product Height (Metric)":1527,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":36,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":38,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LATCH,DBL BIT,FS RMR,1800H","Search Terms":"37730-002,Latch Asssembly Double Bit for RMR Modular Enclosure,ZetaFrame Latch Asssembly Double Bit for RMR Modular Enclosure,Server cabinet Latch Asssembly Double Bit for RMR Modular Enclosure,Rack-mounted Latch Asssembly Double Bit for RMR Modular Enclosure,Data center Latch Asssembly Double Bit for RMR Modular Enclosure,Cabinet Latch Asssembly Double Bit for RMR Modular Enclosure solution,Network rack Latch Asssembly Double Bit for RMR Modular Enclosure,Structured cabling solution for Latch Asssembly Double Bit for RMR Modular Enclosure,Best Latch Asssembly Double Bit for RMR Modular Enclosure for server racks,How to organize cables with Latch Asssembly Double Bit for RMR Modular Enclosure,Efficient routing for Latch Asssembly Double Bit for RMR Modular Enclosure,Front-to-back cable routing for Latch Asssembly Double Bit for RMR Modular Enclosure,High-density cable organization for Latch Asssembly Double Bit for RMR Modular Enclosure,Professional cable management for Latch Asssembly Double Bit for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37730-003","Primary ID":"37730-003","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Latch Asssembly Double Bit for RMR Modular Enclosure","Marketing Description - Global English":"Latch Assembly Double Bit for RMR Modular Enclosure, 78.7\" (2000 mm) H ","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":4.3,"Ship Height Uom":"in","Ship Length/Depth":104,"Ship Length/Depth Uom":"in","Ship Width":4.3,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":11,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":11,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":123.84,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"70.6\" (1794 mm)","Width":"1.5\" (38 mm)","Depth":"1.4\" (36 mm)","Cabinet Height":"78.7\" (2000 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":70.6,"Product Height Uom":"\"","Product Length/Depth":1.4,"Product Length/Depth Uom":"\"","Product Width ":1.5,"Product Width Uom":"\"","Product Height (Metric)":1793,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":36,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":38,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LATCH,DBL BIT,FS RMR,2000H","Search Terms":"37730-003,Latch Asssembly Double Bit for RMR Modular Enclosure,ZetaFrame Latch Asssembly Double Bit for RMR Modular Enclosure,Server cabinet Latch Asssembly Double Bit for RMR Modular Enclosure,Rack-mounted Latch Asssembly Double Bit for RMR Modular Enclosure,Data center Latch Asssembly Double Bit for RMR Modular Enclosure,Cabinet Latch Asssembly Double Bit for RMR Modular Enclosure solution,Network rack Latch Asssembly Double Bit for RMR Modular Enclosure,Structured cabling solution for Latch Asssembly Double Bit for RMR Modular Enclosure,Best Latch Asssembly Double Bit for RMR Modular Enclosure for server racks,How to organize cables with Latch Asssembly Double Bit for RMR Modular Enclosure,Efficient routing for Latch Asssembly Double Bit for RMR Modular Enclosure,Front-to-back cable routing for Latch Asssembly Double Bit for RMR Modular Enclosure,High-density cable organization for Latch Asssembly Double Bit for RMR Modular Enclosure,Professional cable management for Latch Asssembly Double Bit for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37730-004","Primary ID":"37730-004","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Latch Asssembly Double Bit for RMR Modular Enclosure","Marketing Description - Global English":"Latch Assembly Double Bit for RMR Modular Enclosure, 82.7\" (2100 mm) H ","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":4.3,"Ship Height Uom":"in","Ship Length/Depth":104,"Ship Length/Depth Uom":"in","Ship Width":4.3,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":11,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":11,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":131.24,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"75.9\" (1928 mm)","Width":"1.5\" (38 mm)","Depth":"1.4\" (36 mm)","Cabinet Height":"82.7\" (2100 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":75.9,"Product Height Uom":"\"","Product Length/Depth":1.4,"Product Length/Depth Uom":"\"","Product Width ":1.5,"Product Width Uom":"\"","Product Height (Metric)":1928,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":36,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":38,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LATCH,DBL BIT,FS RMR,2100H","Search Terms":"37730-004,Latch Asssembly Double Bit for RMR Modular Enclosure,ZetaFrame Latch Asssembly Double Bit for RMR Modular Enclosure,Server cabinet Latch Asssembly Double Bit for RMR Modular Enclosure,Rack-mounted Latch Asssembly Double Bit for RMR Modular Enclosure,Data center Latch Asssembly Double Bit for RMR Modular Enclosure,Cabinet Latch Asssembly Double Bit for RMR Modular Enclosure solution,Network rack Latch Asssembly Double Bit for RMR Modular Enclosure,Structured cabling solution for Latch Asssembly Double Bit for RMR Modular Enclosure,Best Latch Asssembly Double Bit for RMR Modular Enclosure for server racks,How to organize cables with Latch Asssembly Double Bit for RMR Modular Enclosure,Efficient routing for Latch Asssembly Double Bit for RMR Modular Enclosure,Front-to-back cable routing for Latch Asssembly Double Bit for RMR Modular Enclosure,High-density cable organization for Latch Asssembly Double Bit for RMR Modular Enclosure,Professional cable management for Latch Asssembly Double Bit for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37730-005","Primary ID":"37730-005","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Latch Asssembly Double Bit for RMR Modular Enclosure","Marketing Description - Global English":"Latch Assembly Double Bit for RMR Modular Enclosure, 86.6\" (2200 mm) H ","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":4.3,"Ship Height Uom":"in","Ship Length/Depth":104,"Ship Length/Depth Uom":"in","Ship Width":4.3,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":11,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":11,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":138.69,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"81.1\" (2060 mm)","Width":"1.5\" (38 mm)","Depth":"1.4\" (36 mm)","Cabinet Height":"86.6\" (2200 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":81.1,"Product Height Uom":"\"","Product Length/Depth":1.4,"Product Length/Depth Uom":"\"","Product Width ":1.5,"Product Width Uom":"\"","Product Height (Metric)":2060,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":36,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":38,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LATCH,DBL BIT,FS RMR,2200H","Search Terms":"37730-005,Latch Asssembly Double Bit for RMR Modular Enclosure,ZetaFrame Latch Asssembly Double Bit for RMR Modular Enclosure,Server cabinet Latch Asssembly Double Bit for RMR Modular Enclosure,Rack-mounted Latch Asssembly Double Bit for RMR Modular Enclosure,Data center Latch Asssembly Double Bit for RMR Modular Enclosure,Cabinet Latch Asssembly Double Bit for RMR Modular Enclosure solution,Network rack Latch Asssembly Double Bit for RMR Modular Enclosure,Structured cabling solution for Latch Asssembly Double Bit for RMR Modular Enclosure,Best Latch Asssembly Double Bit for RMR Modular Enclosure for server racks,How to organize cables with Latch Asssembly Double Bit for RMR Modular Enclosure,Efficient routing for Latch Asssembly Double Bit for RMR Modular Enclosure,Front-to-back cable routing for Latch Asssembly Double Bit for RMR Modular Enclosure,High-density cable organization for Latch Asssembly Double Bit for RMR Modular Enclosure,Professional cable management for Latch Asssembly Double Bit for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37730-006","Primary ID":"37730-006","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Latch Asssembly Double Bit for RMR Modular Enclosure","Marketing Description - Global English":"Latch Assembly Double Bit for RMR Modular Enclosure, 94.5\" (2400 mm) H ","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":2.8,"Ship Height Uom":"in","Ship Length/Depth":203,"Ship Length/Depth Uom":"in","Ship Width":2.8,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":7,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":7,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":163.64,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"89.8\" (2281 mm)","Width":"1.5\" (38 mm)","Depth":"1.4\" (36 mm)","Cabinet Height":"94.5\" (2400 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":89.8,"Product Height Uom":"\"","Product Length/Depth":1.4,"Product Length/Depth Uom":"\"","Product Width ":1.5,"Product Width Uom":"\"","Product Height (Metric)":2281,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":36,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":38,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LATCH,DBL BIT,FS RMR,2400H","Search Terms":"37730-006,Latch Asssembly Double Bit for RMR Modular Enclosure,ZetaFrame Latch Asssembly Double Bit for RMR Modular Enclosure,Server cabinet Latch Asssembly Double Bit for RMR Modular Enclosure,Rack-mounted Latch Asssembly Double Bit for RMR Modular Enclosure,Data center Latch Asssembly Double Bit for RMR Modular Enclosure,Cabinet Latch Asssembly Double Bit for RMR Modular Enclosure solution,Network rack Latch Asssembly Double Bit for RMR Modular Enclosure,Structured cabling solution for Latch Asssembly Double Bit for RMR Modular Enclosure,Best Latch Asssembly Double Bit for RMR Modular Enclosure for server racks,How to organize cables with Latch Asssembly Double Bit for RMR Modular Enclosure,Efficient routing for Latch Asssembly Double Bit for RMR Modular Enclosure,Front-to-back cable routing for Latch Asssembly Double Bit for RMR Modular Enclosure,High-density cable organization for Latch Asssembly Double Bit for RMR Modular Enclosure,Professional cable management for Latch Asssembly Double Bit for RMR Modular Enclosure","Search Relevancy":4}],"options":{"Height":["37.8\" (961 mm)","60.1\" (1527 mm)","70.6\" (1794 mm)","75.9\" (1928 mm)","81.1\" (2060 mm)","89.8\" (2281 mm)"]},"total":6}