{"items":[{"primaryId":"39976-71C","Primary ID":"39976-71C","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Latch Kit for Double Perforated Metal Rear Door for ZetaFrame Cabinet","Marketing Description - Global English":"Latch Kit for Double Perforated Metal Rear Door for ZetaFrame®Cabinet; 42U; 3-Point; Keyed Lock; Black","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":127,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":42,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":220.54,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2cfe8fc2/66eca57006cc930019d6bfc8/3997X_LOCKS_ZF_DOUBLE_DOOR_IIS"],"Promote on Website":"1","Height RMU":"42U","BABA Compliant":"1","Product Weight":1.7,"Product Weight UOM":"LB","Short Description":"LK KIT,3-PT,DBL RR,KEYED,42U","Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4b8f30c7/66e71b580d8e5e00179de54b/zetaframe_service_parts_cut"],"Manual":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"Marketing Display Name":"Latch Kit for Double Perforated Metal Rear Door for ZetaFrame® Cabinet"},{"primaryId":"39976-71F","Primary ID":"39976-71F","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Latch Kit for Double Perforated Metal Rear Door for ZetaFrame Cabinet","Marketing Description - Global English":"Latch Kit for Double Perforated Metal Rear Door for ZetaFrame®Cabinet; 45U; 3-Point; Keyed Lock; Black","Shipping Weight":4.1,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":140,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.86,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":224.06,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2cfe8fc2/66eca57006cc930019d6bfc8/3997X_LOCKS_ZF_DOUBLE_DOOR_IIS"],"Promote on Website":"1","Height RMU":"45U","BABA Compliant":"1","Product Weight":1.7,"Product Weight UOM":"LB","Short Description":"LK KIT,3-PT,DBL RR,KEYED,45U","Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4b8f30c7/66e71b580d8e5e00179de54b/zetaframe_service_parts_cut"],"Manual":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"Marketing Display Name":"Latch Kit for Double Perforated Metal Rear Door for ZetaFrame® Cabinet"},{"primaryId":"39976-71J","Primary ID":"39976-71J","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Latch Kit for Double Perforated Metal Rear Door for ZetaFrame Cabinet","Marketing Description - Global English":"Latch Kit for Double Perforated Metal Rear Door for ZetaFrame®Cabinet; 48U; 3-Point; Keyed Lock; Black","Shipping Weight":4.3,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":155,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":48,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.95,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":229.42,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2cfe8fc2/66eca57006cc930019d6bfc8/3997X_LOCKS_ZF_DOUBLE_DOOR_IIS"],"Promote on Website":"1","Height RMU":"48U","BABA Compliant":"1","Product Weight":1.9,"Product Weight UOM":"LB","Short Description":"LK KIT,3-PT,DBL RR,KEYED,48U","Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4b8f30c7/66e71b580d8e5e00179de54b/zetaframe_service_parts_cut"],"Manual":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"Marketing Display Name":"Latch Kit for Double Perforated Metal Rear Door for ZetaFrame® Cabinet"},{"primaryId":"39976-71N","Primary ID":"39976-71N","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Latch Kit for Double Perforated Metal Rear Door for ZetaFrame Cabinet","Marketing Description - Global English":"Latch Kit for Double Perforated Metal Rear Door for ZetaFrame®Cabinet; 52U; 3-Point; Keyed Lock; Black","Shipping Weight":4.5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":170,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":52,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.04,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":234.65,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2cfe8fc2/66eca57006cc930019d6bfc8/3997X_LOCKS_ZF_DOUBLE_DOOR_IIS"],"Promote on Website":"1","Height RMU":"52U","BABA Compliant":"1","Product Weight":2.1,"Product Weight UOM":"LB","Short Description":"LK KIT,3-PT,DBL RR,KEYED,52U","Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4b8f30c7/66e71b580d8e5e00179de54b/zetaframe_service_parts_cut"],"Manual":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"Marketing Display Name":"Latch Kit for Double Perforated Metal Rear Door for ZetaFrame® Cabinet"}],"options":{"Height RMU":["42U","45U","48U","52U"]},"total":4}