{"items":[{"primaryId":"39975-71C","Primary ID":"39975-71C","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet","Marketing Description - Global English":"Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame®Cabinet; 42U; 3-Point; Keyed Lock; Black","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":127,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":42,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":234.15,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/723ab645/66eca57106cc930019d6bfda/3997X_LOCKS_ZF_SINGLE_DOOR_IIS"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"42U","BABA Compliant":"0","Product Weight":1.7,"Product Weight UOM":"LB","Short Description":"LK KIT,3-PT,SOL RR,KEYED,42U","Search Terms":"39975-71C,Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,ZetaFrame Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,Server cabinet Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,Rack-mounted Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,Data center Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,Cabinet Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet solution,Network rack Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,Structured cabling solution for Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,Best Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet for server racks,How to organize cables with Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,Efficient routing for Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,Front-to-back cable routing for Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,High-density cable organization for Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,Professional cable management for Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet","Search Relevancy":4},{"primaryId":"39975-71F","Primary ID":"39975-71F","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet","Marketing Description - Global English":"Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame®Cabinet; 45U; 3-Point; Keyed Lock; Black","Shipping Weight":4.1,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":140,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.86,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":237.1,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/723ab645/66eca57106cc930019d6bfda/3997X_LOCKS_ZF_SINGLE_DOOR_IIS"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","BABA Compliant":"0","Product Weight":1.7,"Product Weight UOM":"LB","Short Description":"LK KIT,3-PT,SOL RR,KEYED,45U","Search Terms":"39975-71F,Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,ZetaFrame Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,Server cabinet Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,Rack-mounted Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,Data center Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,Cabinet Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet solution,Network rack Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,Structured cabling solution for Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,Best Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet for server racks,How to organize cables with Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,Efficient routing for Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,Front-to-back cable routing for Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,High-density cable organization for Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,Professional cable management for Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet","Search Relevancy":4},{"primaryId":"39975-71J","Primary ID":"39975-71J","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet","Marketing Description - Global English":"Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame®Cabinet; 48U; 3-Point; Keyed Lock; Black","Shipping Weight":4.3,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":155,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":48,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.95,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":241.98,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/723ab645/66eca57106cc930019d6bfda/3997X_LOCKS_ZF_SINGLE_DOOR_IIS"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"48U","BABA Compliant":"0","Product Weight":1.9,"Product Weight UOM":"LB","Short Description":"LK KIT,3-PT,SOL RR,KEYED,48U","Search Terms":"39975-71J,Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,ZetaFrame Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,Server cabinet Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,Rack-mounted Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,Data center Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,Cabinet Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet solution,Network rack Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,Structured cabling solution for Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,Best Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet for server racks,How to organize cables with Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,Efficient routing for Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,Front-to-back cable routing for Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,High-density cable organization for Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,Professional cable management for Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet","Search Relevancy":4},{"primaryId":"39975-71N","Primary ID":"39975-71N","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet","Marketing Description - Global English":"Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame®Cabinet; 52U; 3-Point; Keyed Lock; Black","Shipping Weight":4.5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":170,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":52,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.04,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":246.76,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/723ab645/66eca57106cc930019d6bfda/3997X_LOCKS_ZF_SINGLE_DOOR_IIS"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"52U","BABA Compliant":"0","Product Weight":2.1,"Product Weight UOM":"LB","Short Description":"LK KIT,3-PT,SOL RR,KEYED,52U","Search Terms":"39975-71N,Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,ZetaFrame Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,Server cabinet Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,Rack-mounted Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,Data center Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,Cabinet Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet solution,Network rack Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,Structured cabling solution for Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,Best Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet for server racks,How to organize cables with Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,Efficient routing for Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,Front-to-back cable routing for Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,High-density cable organization for Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet,Professional cable management for Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet","Search Relevancy":4}],"options":{"Height RMU":["42U","45U","48U","52U"]},"total":4}