{"items":[{"primaryId":"VL1100A","Primary ID":"VL1100A","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Uninterruptible Power Supplies","Marketing Product Subgroup":"Lead Acid Battery","Marketing Product Series":"Lead Acid Line-Interactive UPS 800VA-5000VA","Marketing Description - Global English":"1100VA/990W Lead Acid Line-Interactive UPS; 2U; Single-Phase; 120V; 3 min Full Load Runtime; 6'L (1.8 m) Input Cord with 5-15P; (8) 5-15R Outlets; Smart LCD Screen; TAA Compliant; 3 Year Full Warranty; 3.5\"H x 17.2\"W x 15.1\"D (89 mm x 437 mm x 384 mm); Black","Shipping Weight":36,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":20,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":16.33,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":51,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1153.59,"Country Of Origin":"TW","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e349944a5acc0012b3195e/SERIES_FRONT_LEFT_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e349a14a5acc0012b31999/SERIES_RACK_INSTALL_1520x1020.jpg"],"SKU Image 3 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11fa382c/66e34bcdce135c00125fdd4c/UPS_VL800A_VL1100A_VL1500A_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"17.2\" (437 mm)","Depth":"15.1\" (384 mm)","Nominal Input Voltage":"120V","Phase":"Single-Phase","Input Plug":"5-15P","VA Capacity":"1100VA","UPS Topology":"Line-Interactive","External Battery Option":"N","Runtime 100% Load":"3 minutes","Runtime 50% Load":"11 minutes","Pack Of":"EA","Capacity Watts":"990W","Output Receptacles":"(8) 5-15R","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":15.1,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":384,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,VRLA,LI,1100VA,LV","Search Terms":"VL1100A,Lead Acid Line-Interactive UPS 800VA-5000VA,ZetaFrame Lead Acid Line-Interactive UPS 800VA-5000VA,Server cabinet Lead Acid Line-Interactive UPS 800VA-5000VA,Rack-mounted Lead Acid Line-Interactive UPS 800VA-5000VA,Data center Lead Acid Line-Interactive UPS 800VA-5000VA,Cabinet Lead Acid Line-Interactive UPS 800VA-5000VA solution,Network rack Lead Acid Line-Interactive UPS 800VA-5000VA,Structured cabling solution for Lead Acid Line-Interactive UPS 800VA-5000VA,Best Lead Acid Line-Interactive UPS 800VA-5000VA for server racks,How to organize cables with Lead Acid Line-Interactive UPS 800VA-5000VA,Efficient routing for Lead Acid Line-Interactive UPS 800VA-5000VA,Front-to-back cable routing for Lead Acid Line-Interactive UPS 800VA-5000VA,High-density cable organization for Lead Acid Line-Interactive UPS 800VA-5000VA,Professional cable management for Lead Acid Line-Interactive UPS 800VA-5000VA","Search Relevancy":2},{"primaryId":"VL1500A","Primary ID":"VL1500A","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Uninterruptible Power Supplies","Marketing Product Subgroup":"Lead Acid Battery","Marketing Product Series":"Lead Acid Line-Interactive UPS 800VA-5000VA","Marketing Description - Global English":"1500VA/1350W Lead Acid Line-Interactive UPS; 2U; Single-Phase; 120V; 4 min Full Load Runtime; 6'L (1.8 m) Input Cord with 5-15P; (8) 5-15R Outlets; Smart LCD Screen; TAA Compliant; 3 Year Full Warranty; 3.5\"H x 17.2\"W x 18.9\"D (89 mm x 437 mm x 481 mm); Black","Shipping Weight":48,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":23,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":21.77,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":58,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1613.76,"Country Of Origin":"TW","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e349944a5acc0012b3195e/SERIES_FRONT_LEFT_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e349a14a5acc0012b31999/SERIES_RACK_INSTALL_1520x1020.jpg"],"SKU Image 3 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11fa382c/66e34bcdce135c00125fdd4c/UPS_VL800A_VL1100A_VL1500A_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"17.2\" (437 mm)","Depth":"18.9\" (480 mm)","Nominal Input Voltage":"120V","Phase":"Single-Phase","Input Plug":"5-15P","VA Capacity":"1500VA","UPS Topology":"Line-Interactive","External Battery Option":"Y","Runtime 100% Load":"4 minutes","Runtime 50% Load":"12 minutes","Pack Of":"EA","Capacity Watts":"1350W","Output Receptacles":"(8) 5-15R","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":18.9,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":480,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,VRLA,LI,1500VA,LV","Search Terms":"VL1500A,Lead Acid Line-Interactive UPS 800VA-5000VA,ZetaFrame Lead Acid Line-Interactive UPS 800VA-5000VA,Server cabinet Lead Acid Line-Interactive UPS 800VA-5000VA,Rack-mounted Lead Acid Line-Interactive UPS 800VA-5000VA,Data center Lead Acid Line-Interactive UPS 800VA-5000VA,Cabinet Lead Acid Line-Interactive UPS 800VA-5000VA solution,Network rack Lead Acid Line-Interactive UPS 800VA-5000VA,Structured cabling solution for Lead Acid Line-Interactive UPS 800VA-5000VA,Best Lead Acid Line-Interactive UPS 800VA-5000VA for server racks,How to organize cables with Lead Acid Line-Interactive UPS 800VA-5000VA,Efficient routing for Lead Acid Line-Interactive UPS 800VA-5000VA,Front-to-back cable routing for Lead Acid Line-Interactive UPS 800VA-5000VA,High-density cable organization for Lead Acid Line-Interactive UPS 800VA-5000VA,Professional cable management for Lead Acid Line-Interactive UPS 800VA-5000VA","Search Relevancy":2,"SKU Level SEO Page Title":"Customized 800VA UPS VL1500A for Reliable Power | Chatsworth","SKU Level SEO Meta Description":"Discover the VL1500A customized 800VA UPS with smart retrofit solution for uninterrupted power backup. Ensure reliability with line-interactive technology from Chatsworth Products.","SKU Level Web H4 Heading":"Advanced Features and Benefits of the VL Series UPS","SKU Level Web Paragraph Text":"<p>The VL1500A is part of the Lead Acid Line-Interactive UPS series, which includes customized 800VA UPS models designed for robust power protection. This series offers smart retrofit solutions that enhance existing infrastructure without major overhauls. Models like the VL888 and VL1500A provide reliable backup for servers and network applications, ensuring continuous operation during outages.</p><p>Key features include pure sine wave line-interactive conversion, which safeguards against blackouts and voltage surges. The UPS achieves 99 percent efficiency in ECO mode, reducing energy consumption and operational costs. Auto restart functionality automatically powers equipment when utility power returns after a full battery discharge, minimizing downtime.</p><p>Users benefit from a smart LCD display that provides vital monitoring and precise information for easy management. Programmable receptacle groups allow prioritization of critical loads, maximizing uptime for essential equipment. Temperature compensation prolongs battery life, helping to reduce replacement costs and maintain performance.</p><p>The smart retrofit solution integrates seamlessly with existing systems, offering hot-swappable batteries for easy replacement without interrupting loads. Optional maintenance bypass distribution modules enable UPS servicing without power interruption to critical devices. Extended battery runtimes are available through matching battery modules, catering to diverse operational needs.</p><p>Chatsworth Products delivers these customized 800VA UPS options with global availability and rapid customization, supporting applications from data centers to industrial environments. The VL series, including the VL1500A and VL888, is UL, cUL, CE, RoHS, and TAA compliant, ensuring high standards of safety and reliability. With a 3-year warranty on electronics and batteries, CPI provides dependable power protection solutions.</p>"},{"primaryId":"VL2000A","Primary ID":"VL2000A","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Uninterruptible Power Supplies","Marketing Product Subgroup":"Lead Acid Battery","Marketing Product Series":"Lead Acid Line-Interactive UPS 800VA-5000VA","Marketing Description - Global English":"2000VA/1800W Lead Acid Line-Interactive UPS; 2U; Single-Phase; 120V; 4 min Full Load Runtime; 6'L (1.8 m) Input Cord with 5-20P; (8) 5-15/20R Outlets; Smart LCD Screen; TAA Compliant; 3 Year Full Warranty; 3.5\"H x 17.2\"W x 18.9\"D (89 mm x 437 mm x 481 mm); Black","Shipping Weight":56,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":23,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":25.4,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":58,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1921.26,"Country Of Origin":"TW","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e349944a5acc0012b3195e/SERIES_FRONT_LEFT_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e349a14a5acc0012b31999/SERIES_RACK_INSTALL_1520x1020.jpg"],"SKU Image 3 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11fa382c/66e34bcece135c00125fdd4f/UPS_VL2000A_VL2200A_REAR_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"17.2\" (437 mm)","Depth":"18.9\" (480 mm)","Nominal Input Voltage":"120V","Phase":"Single-Phase","Input Plug":"5-20P","VA Capacity":"2000VA","UPS Topology":"Line-Interactive","External Battery Option":"Y","Runtime 100% Load":"4 minutes","Runtime 50% Load":"12 minutes","Pack Of":"EA","Capacity Watts":"1800W","Output Receptacles":"(8) 5-20R","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":18.9,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":480,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,VRLA,LI,2000VA,LV","Search Terms":"VL2000A,Lead Acid Line-Interactive UPS 800VA-5000VA,ZetaFrame Lead Acid Line-Interactive UPS 800VA-5000VA,Server cabinet Lead Acid Line-Interactive UPS 800VA-5000VA,Rack-mounted Lead Acid Line-Interactive UPS 800VA-5000VA,Data center Lead Acid Line-Interactive UPS 800VA-5000VA,Cabinet Lead Acid Line-Interactive UPS 800VA-5000VA solution,Network rack Lead Acid Line-Interactive UPS 800VA-5000VA,Structured cabling solution for Lead Acid Line-Interactive UPS 800VA-5000VA,Best Lead Acid Line-Interactive UPS 800VA-5000VA for server racks,How to organize cables with Lead Acid Line-Interactive UPS 800VA-5000VA,Efficient routing for Lead Acid Line-Interactive UPS 800VA-5000VA,Front-to-back cable routing for Lead Acid Line-Interactive UPS 800VA-5000VA,High-density cable organization for Lead Acid Line-Interactive UPS 800VA-5000VA,Professional cable management for Lead Acid Line-Interactive UPS 800VA-5000VA","Search Relevancy":2,"SKU Level SEO Page Title":"2000VA Line Interactive UPS - Lead‑Acid Power | Chatsworth","SKU Level SEO Meta Description":"Discover the 2000VA line interactive UPS with lead‑acid batteries, delivering sine wave protection up to 12 minutes runtime at half load. Reliable power.","SKU Level Web H4 Heading":"Design Benefits and Performance Highlights","SKU Level Web Paragraph Text":"<p>The 2000VA line interactive UPS delivers reliable backup power for critical IT equipment. Built with a lead‑acid battery architecture, this lead acid UPS provides consistent voltage regulation during utility interruptions. Its 2‑U, single‑phase design fits standard rack footprints while supporting up to eight downstream outlets. Pure sine wave conversion protects sensitive servers and networking gear from harmonic distortion. The unit operates at 99 percent efficiency in ECO mode, reducing energy consumption for data center operators. Runtime at full load reaches four minutes, extending to twelve minutes at half load. A front‑facing smart LCD screen displays input voltage, battery status, and load percentage in real time. Programmable receptacle groups enable automatic load shedding, allowing non‑critical devices to be disconnected first. Temperature‑compensated charging adapts to ambient conditions, prolonging battery life. Hot‑swappable battery modules can be replaced without powering down connected equipment, minimizing downtime. An optional maintenance bypass module permits service of the UPS while keeping the load online. The system complies with UL®, cUL®, CE, RoHS and TAA requirements for enterprise deployments. Chatsworth Products offers global availability and rapid customization for the 2000VA line interactive UPS, ensuring a perfect fit for hyperscale, colocation, and industrial environments. Expert consultation services guide customers through selection, integration, and future‑proofing of power infrastructure. The solution combines durability, efficiency, and ease of management to protect mission‑critical operations.</p>"},{"primaryId":"VL2200A","Primary ID":"VL2200A","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Uninterruptible Power Supplies","Marketing Product Subgroup":"Lead Acid Battery","Marketing Product Series":"Lead Acid Line-Interactive UPS 800VA-5000VA","Marketing Description - Global English":"2200VA/2000W Lead Acid Line-Interactive UPS; 2U; Single-Phase; 120V; 4 min Full Load Runtime; 6'L (1.8 m) Input Cord with 5-20P; (8) 5-15/20R Outlets; Smart LCD Screen; TAA Compliant; 3 Year Full Warranty; 3.5\"H x 17.2\"W x 23.6\"D (89 mm x 437 mm x 600 mm); Black","Shipping Weight":68,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":79,"Ship Length/Depth Uom":"in","Ship Width":24,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":30.84,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":61,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2421.72,"Country Of Origin":"TW","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e349944a5acc0012b3195e/SERIES_FRONT_LEFT_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e349a14a5acc0012b31999/SERIES_RACK_INSTALL_1520x1020.jpg"],"SKU Image 3 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11fa382c/66e34bcece135c00125fdd4f/UPS_VL2000A_VL2200A_REAR_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"17.2\" (437 mm)","Depth":"23.6\" (599 mm)","Nominal Input Voltage":"120V","Phase":"Single-Phase","Input Plug":"5-20P","VA Capacity":"2200VA","UPS Topology":"Line-Interactive","External Battery Option":"Y","Runtime 100% Load":"4 minutes","Runtime 50% Load":"12 minutes","Pack Of":"EA","Capacity Watts":"2000W","Output Receptacles":"(8) 5-20R","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":599,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,VRLA,LI,2200VA,LV","Search Terms":"VL2200A,Lead Acid Line-Interactive UPS 800VA-5000VA,ZetaFrame Lead Acid Line-Interactive UPS 800VA-5000VA,Server cabinet Lead Acid Line-Interactive UPS 800VA-5000VA,Rack-mounted Lead Acid Line-Interactive UPS 800VA-5000VA,Data center Lead Acid Line-Interactive UPS 800VA-5000VA,Cabinet Lead Acid Line-Interactive UPS 800VA-5000VA solution,Network rack Lead Acid Line-Interactive UPS 800VA-5000VA,Structured cabling solution for Lead Acid Line-Interactive UPS 800VA-5000VA,Best Lead Acid Line-Interactive UPS 800VA-5000VA for server racks,How to organize cables with Lead Acid Line-Interactive UPS 800VA-5000VA,Efficient routing for Lead Acid Line-Interactive UPS 800VA-5000VA,Front-to-back cable routing for Lead Acid Line-Interactive UPS 800VA-5000VA,High-density cable organization for Lead Acid Line-Interactive UPS 800VA-5000VA,Professional cable management for Lead Acid Line-Interactive UPS 800VA-5000VA","Search Relevancy":2},{"primaryId":"VL3000A","Primary ID":"VL3000A","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Uninterruptible Power Supplies","Marketing Product Subgroup":"Lead Acid Battery","Marketing Product Series":"Lead Acid Line-Interactive UPS 800VA-5000VA","Marketing Description - Global English":"3000VA/2700W Lead Acid Line-Interactive UPS; 2U; Single-Phase; 120V; 4 min Full Load Runtime; 6'L (1.8 m) Input Cord with L5-30P; (8) 5-15/20R Outlets; Smart LCD Screen; TAA Compliant; 3 Year Full Warranty; 3.5\"H x 17.2\"W x 23.6\"D (89 mm x 437 mm x 600 mm); Black","Shipping Weight":75,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":79,"Ship Length/Depth Uom":"in","Ship Width":24,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":34.02,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":61,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2663.46,"Country Of Origin":"TW","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e349944a5acc0012b3195e/SERIES_FRONT_LEFT_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e349a14a5acc0012b31999/SERIES_RACK_INSTALL_1520x1020.jpg"],"SKU Image 3 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11fa382c/66e34bcfce135c00125fdd53/UPS_VL3000A-1_REAR_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"17.2\" (437 mm)","Depth":"23.6\" (599 mm)","Nominal Input Voltage":"120V","Phase":"Single-Phase","Input Plug":"L5-30P","VA Capacity":"3000VA","UPS Topology":"Line-Interactive","External Battery Option":"Y","Runtime 100% Load":"4 minutes","Runtime 50% Load":"12 minutes","Pack Of":"EA","Capacity Watts":"2700W","Output Receptacles":"(8) 5-20R","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":599,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,VRLA,LI,3000VA,LV","Search Terms":"VL3000A,Lead Acid Line-Interactive UPS 800VA-5000VA,ZetaFrame Lead Acid Line-Interactive UPS 800VA-5000VA,Server cabinet Lead Acid Line-Interactive UPS 800VA-5000VA,Rack-mounted Lead Acid Line-Interactive UPS 800VA-5000VA,Data center Lead Acid Line-Interactive UPS 800VA-5000VA,Cabinet Lead Acid Line-Interactive UPS 800VA-5000VA solution,Network rack Lead Acid Line-Interactive UPS 800VA-5000VA,Structured cabling solution for Lead Acid Line-Interactive UPS 800VA-5000VA,Best Lead Acid Line-Interactive UPS 800VA-5000VA for server racks,How to organize cables with Lead Acid Line-Interactive UPS 800VA-5000VA,Efficient routing for Lead Acid Line-Interactive UPS 800VA-5000VA,Front-to-back cable routing for Lead Acid Line-Interactive UPS 800VA-5000VA,High-density cable organization for Lead Acid Line-Interactive UPS 800VA-5000VA,Professional cable management for Lead Acid Line-Interactive UPS 800VA-5000VA","Search Relevancy":2},{"primaryId":"VL3000A-1","Primary ID":"VL3000A-1","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Uninterruptible Power Supplies","Marketing Product Subgroup":"Lead Acid Battery","Marketing Product Series":"Lead Acid Line-Interactive UPS 800VA-5000VA","Marketing Description - Global English":"3000VA/2700W Lead Acid Line-Interactive UPS; 2U; Single-Phase; 120V; 4 min Full Load Runtime; 6'L (1.8 m) Input Cord with L5-30P; (6) 5-15/20R + (1) L5-30R Outlets; Smart LCD Screen; TAA Compliant; 3 Year Full Warranty; 3.5\"H x 17.2\"W x 23.6\"D (89 mm x 437 mm x 600 mm); Black","Shipping Weight":75,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":79,"Ship Length/Depth Uom":"in","Ship Width":24,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":34.02,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":61,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2663.46,"Country Of Origin":"TW","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e349944a5acc0012b3195e/SERIES_FRONT_LEFT_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e349a14a5acc0012b31999/SERIES_RACK_INSTALL_1520x1020.jpg"],"SKU Image 3 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11fa382c/66e34bcfce135c00125fdd53/UPS_VL3000A-1_REAR_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"17.2\" (437 mm)","Depth":"23.6\" (599 mm)","Nominal Input Voltage":"120V","Phase":"Single-Phase","Input Plug":"L5-30P","VA Capacity":"3000VA","UPS Topology":"Line-Interactive","External Battery Option":"Y","Runtime 100% Load":"4 minutes","Runtime 50% Load":"12 minutes","Pack Of":"EA","Capacity Watts":"2700W","Output Receptacles":"(6) 5-20R + (1)L5-30R","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":599,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,VRLA,LI,3000VA,LV,OPT2","Search Terms":"VL3000A-1,Lead Acid Line-Interactive UPS 800VA-5000VA,ZetaFrame Lead Acid Line-Interactive UPS 800VA-5000VA,Server cabinet Lead Acid Line-Interactive UPS 800VA-5000VA,Rack-mounted Lead Acid Line-Interactive UPS 800VA-5000VA,Data center Lead Acid Line-Interactive UPS 800VA-5000VA,Cabinet Lead Acid Line-Interactive UPS 800VA-5000VA solution,Network rack Lead Acid Line-Interactive UPS 800VA-5000VA,Structured cabling solution for Lead Acid Line-Interactive UPS 800VA-5000VA,Best Lead Acid Line-Interactive UPS 800VA-5000VA for server racks,How to organize cables with Lead Acid Line-Interactive UPS 800VA-5000VA,Efficient routing for Lead Acid Line-Interactive UPS 800VA-5000VA,Front-to-back cable routing for Lead Acid Line-Interactive UPS 800VA-5000VA,High-density cable organization for Lead Acid Line-Interactive UPS 800VA-5000VA,Professional cable management for Lead Acid Line-Interactive UPS 800VA-5000VA","Search Relevancy":2},{"primaryId":"VL3000B","Primary ID":"VL3000B","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Uninterruptible Power Supplies","Marketing Product Subgroup":"Lead Acid Battery","Marketing Product Series":"Lead Acid Line-Interactive UPS 800VA-5000VA","Marketing Description - Global English":"3000VA/2700W Lead Acid Line-Interactive UPS; 2U; Single-Phase; 200-240V; 4 min Full Load Runtime; C20 Inlet with 8'L (2.4 m) IEC C19 to L6-20P Detachable Input Cord; (1) C19 + (8) C13 Outlets; Smart LCD Screen; TAA Compliant; 3 Year Full Warranty; 3.5\"H x 7.2\"W x 23.6\"D (89 mm x 437 mm x 600 mm); Black","Shipping Weight":73,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":79,"Ship Length/Depth Uom":"in","Ship Width":24,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":33.11,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":61,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2487.44,"Country Of Origin":"TW","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e349944a5acc0012b3195e/SERIES_FRONT_LEFT_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e349a14a5acc0012b31999/SERIES_RACK_INSTALL_1520x1020.jpg"],"SKU Image 3 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11fa382c/66e34bd0ce135c00125fdd55/UPS_VL3000B_REAR_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"17.2\" (437 mm)","Depth":"23.6\" (599 mm)","Nominal Input Voltage":"200-240V","Phase":"Single-Phase","Input Plug":"L6-20P","VA Capacity":"3000VA","UPS Topology":"Line-Interactive","External Battery Option":"Y","Runtime 100% Load":"3 minutes","Runtime 50% Load":"8 minutes","Pack Of":"EA","Capacity Watts":"2700W","Output Receptacles":"(1) C19 + (8) C13","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":599,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,VRLA,LI,3000VA,HV","Search Terms":"VL3000B,Lead Acid Line-Interactive UPS 800VA-5000VA,ZetaFrame Lead Acid Line-Interactive UPS 800VA-5000VA,Server cabinet Lead Acid Line-Interactive UPS 800VA-5000VA,Rack-mounted Lead Acid Line-Interactive UPS 800VA-5000VA,Data center Lead Acid Line-Interactive UPS 800VA-5000VA,Cabinet Lead Acid Line-Interactive UPS 800VA-5000VA solution,Network rack Lead Acid Line-Interactive UPS 800VA-5000VA,Structured cabling solution for Lead Acid Line-Interactive UPS 800VA-5000VA,Best Lead Acid Line-Interactive UPS 800VA-5000VA for server racks,How to organize cables with Lead Acid Line-Interactive UPS 800VA-5000VA,Efficient routing for Lead Acid Line-Interactive UPS 800VA-5000VA,Front-to-back cable routing for Lead Acid Line-Interactive UPS 800VA-5000VA,High-density cable organization for Lead Acid Line-Interactive UPS 800VA-5000VA,Professional cable management for Lead Acid Line-Interactive UPS 800VA-5000VA","Search Relevancy":2},{"primaryId":"VL5000B","Primary ID":"VL5000B","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Uninterruptible Power Supplies","Marketing Product Subgroup":"Lead Acid Battery","Marketing Product Series":"Lead Acid Line-Interactive UPS 800VA-5000VA","Marketing Description - Global English":"5000VA/4500W Lead Acid Line-Interactive UPS; 2U; Single-Phase; 200-240V; 2.5 min Full Load Runtime; 6'L (1.8 m) Input Cord with L6-30P; (1) L6-30R + (4) C19 Outlets; Smart LCD Screen; TAA Compliant; 3 Year Full Warranty; 3.5\"H x 17.2\"W x 23.6\"D (89 mm x 437 mm x 600 mm); Black","Shipping Weight":90,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":79,"Ship Length/Depth Uom":"in","Ship Width":24,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":40.82,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":61,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":4548.64,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"17.2\" (437 mm)","Depth":"23.6\" (599 mm)","Nominal Input Voltage":"200-240V","Phase":"Single-Phase","Input Plug":"L6-30P","VA Capacity":"5000VA","UPS Topology":"Line-Interactive","External Battery Option":"Y","Runtime 100% Load":"2 minutes","Runtime 50% Load":"5 minutes","Pack Of":"EA","Capacity Watts":"4500W","Output Receptacles":"(4) C19 + (1) L6-30R","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":599,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,VRLA,LI,5000VA,HV","Search Terms":"VL5000B,Lead Acid Line-Interactive UPS 800VA-5000VA,ZetaFrame Lead Acid Line-Interactive UPS 800VA-5000VA,Server cabinet Lead Acid Line-Interactive UPS 800VA-5000VA,Rack-mounted Lead Acid Line-Interactive UPS 800VA-5000VA,Data center Lead Acid Line-Interactive UPS 800VA-5000VA,Cabinet Lead Acid Line-Interactive UPS 800VA-5000VA solution,Network rack Lead Acid Line-Interactive UPS 800VA-5000VA,Structured cabling solution for Lead Acid Line-Interactive UPS 800VA-5000VA,Best Lead Acid Line-Interactive UPS 800VA-5000VA for server racks,How to organize cables with Lead Acid Line-Interactive UPS 800VA-5000VA,Efficient routing for Lead Acid Line-Interactive UPS 800VA-5000VA,Front-to-back cable routing for Lead Acid Line-Interactive UPS 800VA-5000VA,High-density cable organization for Lead Acid Line-Interactive UPS 800VA-5000VA,Professional cable management for Lead Acid Line-Interactive UPS 800VA-5000VA","Search Relevancy":2},{"primaryId":"VL5000B-1","Primary ID":"VL5000B-1","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Uninterruptible Power Supplies","Marketing Product Subgroup":"Lead Acid Battery","Marketing Product Series":"Lead Acid Line-Interactive UPS 800VA-5000VA","Marketing Description - Global English":"5000VA/4500W Lead Acid Line-Interactive UPS; 2U; Single-Phase; 200-240V; 2.5 min Full Load Runtime; 6'L (1.8 m) Input Cord with L6-30P; (2) L6-30R + (2) L6-20R + (1) C19 Outlets; Smart LCD Screen; TAA Compliant; 3 Year Full Warranty; 3.5\"H x 17.2\"W x 23.6\"D (89 mm x 437 mm x 600 mm); Black","Shipping Weight":96,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":79,"Ship Length/Depth Uom":"in","Ship Width":24,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":43.55,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":61,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":4860.39,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"17.2\" (437 mm)","Depth":"23.6\" (599 mm)","Nominal Input Voltage":"200-240V","Phase":"Single-Phase","Input Plug":"L6-30P","VA Capacity":"5000VA","UPS Topology":"Line-Interactive","External Battery Option":"Y","Runtime 100% Load":"2 minutes","Runtime 50% Load":"5 minutes","Pack Of":"EA","Capacity Watts":"4500W","Output Receptacles":"(1) C19 + (2) L6-30R + (2) L6-20R","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":599,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,VRLA,LI,5000VA,HV,OPT2","Search Terms":"VL5000B-1,Lead Acid Line-Interactive UPS 800VA-5000VA,ZetaFrame Lead Acid Line-Interactive UPS 800VA-5000VA,Server cabinet Lead Acid Line-Interactive UPS 800VA-5000VA,Rack-mounted Lead Acid Line-Interactive UPS 800VA-5000VA,Data center Lead Acid Line-Interactive UPS 800VA-5000VA,Cabinet Lead Acid Line-Interactive UPS 800VA-5000VA solution,Network rack Lead Acid Line-Interactive UPS 800VA-5000VA,Structured cabling solution for Lead Acid Line-Interactive UPS 800VA-5000VA,Best Lead Acid Line-Interactive UPS 800VA-5000VA for server racks,How to organize cables with Lead Acid Line-Interactive UPS 800VA-5000VA,Efficient routing for Lead Acid Line-Interactive UPS 800VA-5000VA,Front-to-back cable routing for Lead Acid Line-Interactive UPS 800VA-5000VA,High-density cable organization for Lead Acid Line-Interactive UPS 800VA-5000VA,Professional cable management for Lead Acid Line-Interactive UPS 800VA-5000VA","Search Relevancy":2,"SKU Level SEO Page Title":"Lead Acid UPS 5000VA Line Interactive | Chatsworth","SKU Level SEO Meta Description":"VL5000B-1 Lead Acid UPS delivers 5000VA pure sine wave power protection. Ensure server and network uptime with efficient interactive UPS technology. Explore specs.","SKU Level Web H4 Heading":"Reliable Power Protection with Lead Acid UPS Technology","SKU Level Web Paragraph Text":"<p>The VL5000B-1 Lead Acid Line Interactive UPS provides robust backup power for critical server and network applications. This 5000VA model features pure sine wave output, ensuring compatibility with sensitive electronics during outages. With 99 percent efficiency in ECO mode, it reduces energy consumption while maintaining reliable performance.</p><p>This interactive UPS offers auto restart functionality, automatically restoring power when utility electricity returns after a full battery discharge. The smart LCD display provides real-time monitoring of voltage, frequency, and battery status for precise system management. Temperature-compensated charging prolongs battery life, helping to minimize replacement costs over time.</p><p>For extended runtime requirements, optional matching battery modules are available to increase backup duration beyond the standard 2.5 minutes at full load. The maintenance bypass capability allows for UPS replacement or service without interrupting power to connected equipment. Hot-swappable batteries enable easy replacement without shutting down critical loads.</p><p>The VL Series includes programmable receptacle groups, allowing prioritization of critical loads during power events. Available in tower, two-post, and four-post rack mounting configurations, these UPS systems support diverse installation environments. All models meet UL, cUL, CE, RoHS, and TAA compliance standards for global deployment.</p><p>Chatsworth Products designs this lead acid UPS family with three-year electronics and battery warranties for assured reliability. The 5000VA to watt conversion provides 4500W of clean power protection for data centers and enterprise networks. These uninterruptible power supplies represent CPI's commitment to quality infrastructure solutions.</p>"},{"primaryId":"VL800A","Primary ID":"VL800A","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Uninterruptible Power Supplies","Marketing Product Subgroup":"Lead Acid Battery","Marketing Product Series":"Lead Acid Line-Interactive UPS 800VA-5000VA","Marketing Description - Global English":"800VA/720W Lead Acid Line-Interactive UPS; 2U; Single-Phase; 120V; 4 min Full Load Runtime; 6'L (1.8 m) Input Cord With 5-15P; (8) 5-15R Outlets; Smart LCD Screen; TAA Compliant; 3 Year Full Warranty; 3.5\"H x 17.2\"W x 15.1\"D (89 mm x 437 mm x 384 mm); Black","Shipping Weight":34,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":20,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":15.42,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":51,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1049.68,"Country Of Origin":"TW","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e349944a5acc0012b3195e/SERIES_FRONT_LEFT_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e349a14a5acc0012b31999/SERIES_RACK_INSTALL_1520x1020.jpg"],"SKU Image 3 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11fa382c/66e34bcdce135c00125fdd4c/UPS_VL800A_VL1100A_VL1500A_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"17.2\" (437 mm)","Depth":"15.1\" (384 mm)","Nominal Input Voltage":"120V","Phase":"Single-Phase","Input Plug":"5-15P","VA Capacity":"800VA","UPS Topology":"Line-Interactive","External Battery Option":"N","Runtime 100% Load":"4 minutes","Runtime 50% Load":"11 minutes","Pack Of":"EA","Capacity Watts":"720W","Output Receptacles":"(8) 5-15R","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":15.1,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":384,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,VRLA,LI,800VA,LV","Search Terms":"VL800A,Lead Acid Line-Interactive UPS 800VA-5000VA,ZetaFrame Lead Acid Line-Interactive UPS 800VA-5000VA,Server cabinet Lead Acid Line-Interactive UPS 800VA-5000VA,Rack-mounted Lead Acid Line-Interactive UPS 800VA-5000VA,Data center Lead Acid Line-Interactive UPS 800VA-5000VA,Cabinet Lead Acid Line-Interactive UPS 800VA-5000VA solution,Network rack Lead Acid Line-Interactive UPS 800VA-5000VA,Structured cabling solution for Lead Acid Line-Interactive UPS 800VA-5000VA,Best Lead Acid Line-Interactive UPS 800VA-5000VA for server racks,How to organize cables with Lead Acid Line-Interactive UPS 800VA-5000VA,Efficient routing for Lead Acid Line-Interactive UPS 800VA-5000VA,Front-to-back cable routing for Lead Acid Line-Interactive UPS 800VA-5000VA,High-density cable organization for Lead Acid Line-Interactive UPS 800VA-5000VA,Professional cable management for Lead Acid Line-Interactive UPS 800VA-5000VA","Search Relevancy":2}],"options":{"VA Capacity":["1100VA","1500VA","2000VA","2200VA","3000VA","5000VA","800VA"],"Capacity Watts":["1350W","1800W","2000W","2700W","4500W","720W","990W"],"External Battery Option":["N","Y"],"Input Plug":["5-15P","5-20P","L5-30P","L6-20P","L6-30P"],"Nominal Input Voltage":["120V","200-240V"],"Output Receptacles":["(1) C19 + (2) L6-30R + (2) L6-20R","(1) C19 + (8) C13","(4) C19 + (1) L6-30R","(6) 5-20R + (1)L5-30R","(8) 5-15R","(8) 5-20R"],"Runtime 100% Load":["2 minutes","3 minutes","4 minutes"],"Runtime 50% Load":["11 minutes","12 minutes","5 minutes","8 minutes"]},"total":10}