{"items":[{"primaryId":"VD1000A","Primary ID":"VD1000A","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Uninterruptible Power Supplies","Marketing Product Subgroup":"Lead Acid Battery","Marketing Product Series":"Lead Acid Online UPS 1000VA-3000VA","Marketing Description - Global English":"1000VA/1000W Lead Acid Online UPS; 2U; Single-Phase; 120V; 3 min Full Load Runtime; 6'L (1.8 m) Input Cord with 5-15P; (8) 5-15R Outlets; Smart LCD Screen; TAA Compliant; 3 Year Full Warranty; 3.5\"H x 17.2\"W x 15.1\"D (89 mm x 437 mm x 384 mm); Black","Shipping Weight":25.5,"Shipping Weight Uom":"LB","Ship Height":9.5,"Ship Height Uom":"in","Ship Length/Depth":50,"Ship Length/Depth Uom":"in","Ship Width":23.6,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":11.57,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":24,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":60,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1664.66,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"17.2\" (437 mm)","Depth":"15.1\" (384 mm)","Nominal Input Voltage":"120V","Phase":"Single-Phase","Input Plug":"5-15P","VA Capacity":"1000VA","UPS Topology":"Double-Conversion Online","External Battery Option":"N","Runtime 100% Load":"3 minutes","Runtime 50% Load":"6 minutes","Pack Of":"EA","Capacity Watts":"1000W","Output Receptacles":"(8) 5-15R","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":15.1,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":384,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,VRLA,DCO,1000VA,LV","Search Terms":"VD1000A,Lead Acid Online UPS 1000VA-3000VA,ZetaFrame Lead Acid Online UPS 1000VA-3000VA,Server cabinet Lead Acid Online UPS 1000VA-3000VA,Rack-mounted Lead Acid Online UPS 1000VA-3000VA,Data center Lead Acid Online UPS 1000VA-3000VA,Cabinet Lead Acid Online UPS 1000VA-3000VA solution,Network rack Lead Acid Online UPS 1000VA-3000VA,Structured cabling solution for Lead Acid Online UPS 1000VA-3000VA,Best Lead Acid Online UPS 1000VA-3000VA for server racks,How to organize cables with Lead Acid Online UPS 1000VA-3000VA,Efficient routing for Lead Acid Online UPS 1000VA-3000VA,Front-to-back cable routing for Lead Acid Online UPS 1000VA-3000VA,High-density cable organization for Lead Acid Online UPS 1000VA-3000VA,Professional cable management for Lead Acid Online UPS 1000VA-3000VA","Search Relevancy":2,"SKU Level SEO Page Title":"1000VA Lead Acid Online UPS - Reliable Power | Chatsworth","SKU Level SEO Meta Description":"Get uninterrupted power with the 1000VA lead‑acid online UPS. Delivering 1000 watt UPS performance, secure 1000VA protection for servers and network gear.","SKU Level Web H4 Heading":"Key Features of the VD1000A UPS","SKU Level Web Paragraph Text":"<p>The VD1000A is a 1000VA lead‑acid online UPS designed for single‑phase 120 V environments. Its double‑conversion topology delivers uninterrupted power, shielding servers and networking gear from blackouts, brownouts, and harmonic distortion. This 1000 watt UPS provides a stable voltage source that meets the rigorous demands of modern data‑center equipment. Operating in ECO mode, the unit reaches up to 98 percent efficiency, reducing energy costs while maintaining a high output power factor close to unity. The built‑in battery management system delivers secure 1000VA protection, automatically handling voltage spikes and frequency variations. Users benefit from fast recharge capabilities that restore 95 percent of battery capacity within three hours. At full load, the UPS supplies a three‑minute runtime, extending to six minutes at half load, which is sufficient for graceful shutdowns or transfer to auxiliary power. Adjustable charging currents of 1, 2, 4, 6, 8, or 12 A allow optimal charging for a range of lead‑acid battery modules. Optional external battery packs can further increase runtime for critical workloads. The front‑panel LCD provides real‑time status, while RS‑232, USB, and optional Web/SNMP cards enable remote monitoring through CPI's eConnect® software. Programmable receptacles allow on‑demand control of up to eight outlets, letting administrators prioritize essential devices during an outage. Integration with existing data‑center management tools simplifies reporting and alerts. The VD1000A fits in a 2U rack space and offers tower, wall, two‑post, and four‑post mounting configurations for flexible deployment. CPI backs the unit with a three‑year electronics and battery warranty, reinforcing confidence in long‑term reliability. Partnering with an authorized CPI distributor ensures rapid customization and expert support for any installation.</p>"},{"primaryId":"VD1000A1U","Primary ID":"VD1000A1U","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Uninterruptible Power Supplies","Marketing Product Subgroup":"Lead Acid Battery","Marketing Product Series":"Lead Acid Online UPS 1000VA-3000VA","Marketing Description - Global English":"1000VA/800W Lead Acid Online UPS; 1U; Single-Phase; 120V; 8 min Full Load Runtime; C14 Inlet with 5'L (1.5 m) Input Cord with 5-15P; (3) 5-15R Outlets; Smart LCD Screen; TAA Compliant; 3 Year Full Warranty; 1.7\"H x 17.2\"W x 17.8\"D (44 mm x 437 mm x 453 mm); Black","Shipping Weight":28,"Shipping Weight Uom":"LB","Ship Height":6.5,"Ship Height Uom":"in","Ship Length/Depth":62,"Ship Length/Depth Uom":"in","Ship Width":22.5,"Ship Width Uom":"in","Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":12.7,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":17,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":57,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1620.12,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.7\" (43 mm) 1U","Width":"17.2\" (437 mm)","Depth":"17.8\" (452 mm)","Nominal Input Voltage":"120V","Phase":"Single-Phase","Input Plug":"5-15P","VA Capacity":"1000VA","UPS Topology":"Double-Conversion Online","External Battery Option":"N","Runtime 100% Load":"8 minutes","Runtime 50% Load":"20 minutes","Pack Of":"EA","Capacity Watts":"800W","Output Receptacles":"(3) 5-15R","BABA Compliant":"0","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":17.8,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":43,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":452,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,VRLA,DCO,1000VA,1U,LV","Search Terms":"VD1000A1U,Lead Acid Online UPS 1000VA-3000VA,ZetaFrame Lead Acid Online UPS 1000VA-3000VA,Server cabinet Lead Acid Online UPS 1000VA-3000VA,Rack-mounted Lead Acid Online UPS 1000VA-3000VA,Data center Lead Acid Online UPS 1000VA-3000VA,Cabinet Lead Acid Online UPS 1000VA-3000VA solution,Network rack Lead Acid Online UPS 1000VA-3000VA,Structured cabling solution for Lead Acid Online UPS 1000VA-3000VA,Best Lead Acid Online UPS 1000VA-3000VA for server racks,How to organize cables with Lead Acid Online UPS 1000VA-3000VA,Efficient routing for Lead Acid Online UPS 1000VA-3000VA,Front-to-back cable routing for Lead Acid Online UPS 1000VA-3000VA,High-density cable organization for Lead Acid Online UPS 1000VA-3000VA,Professional cable management for Lead Acid Online UPS 1000VA-3000VA","Search Relevancy":2},{"primaryId":"VD1000B1U","Primary ID":"VD1000B1U","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Uninterruptible Power Supplies","Marketing Product Subgroup":"Lead Acid Battery","Marketing Product Series":"Lead Acid Online UPS 1000VA-3000VA","Marketing Description - Global English":"1000VA/800W Lead Acid Online UPS; 1U; Single-Phase; 200-240V; 8 min Full Load Runtime; C14 Inlet with 8'L (2.4 m) Input Cord with L6-20P; (8) C13 Outlets; Smart LCD Screen; TAA Compliant; 3 Year Full Warranty; 1.7\"H x 17.2\"W x 17.8\"D (44 mm x 437 mm x 453 mm); Black","Shipping Weight":28,"Shipping Weight Uom":"LB","Ship Height":6.5,"Ship Height Uom":"in","Ship Length/Depth":62,"Ship Length/Depth Uom":"in","Ship Width":22.5,"Ship Width Uom":"in","Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":12.7,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":17,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":57,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1499.26,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.7\" (43 mm) 1U","Width":"17.2\" (437 mm)","Depth":"17.8\" (452 mm)","Nominal Input Voltage":"200-240V","Phase":"Single-Phase","Input Plug":"L6-20P","VA Capacity":"1000VA","UPS Topology":"Double-Conversion Online","External Battery Option":"N","Runtime 100% Load":"8 minutes","Runtime 50% Load":"20 minutes","Pack Of":"EA","Capacity Watts":"800W","Output Receptacles":"(8) C13","BABA Compliant":"0","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":17.8,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":43,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":452,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,VRLA,DCO,1000VA,1U,HV","Search Terms":"VD1000B1U,Lead Acid Online UPS 1000VA-3000VA,ZetaFrame Lead Acid Online UPS 1000VA-3000VA,Server cabinet Lead Acid Online UPS 1000VA-3000VA,Rack-mounted Lead Acid Online UPS 1000VA-3000VA,Data center Lead Acid Online UPS 1000VA-3000VA,Cabinet Lead Acid Online UPS 1000VA-3000VA solution,Network rack Lead Acid Online UPS 1000VA-3000VA,Structured cabling solution for Lead Acid Online UPS 1000VA-3000VA,Best Lead Acid Online UPS 1000VA-3000VA for server racks,How to organize cables with Lead Acid Online UPS 1000VA-3000VA,Efficient routing for Lead Acid Online UPS 1000VA-3000VA,Front-to-back cable routing for Lead Acid Online UPS 1000VA-3000VA,High-density cable organization for Lead Acid Online UPS 1000VA-3000VA,Professional cable management for Lead Acid Online UPS 1000VA-3000VA","Search Relevancy":2},{"primaryId":"VD1500A","Primary ID":"VD1500A","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Uninterruptible Power Supplies","Marketing Product Subgroup":"Lead Acid Battery","Marketing Product Series":"Lead Acid Online UPS 1000VA-3000VA","Marketing Description - Global English":"1500VA/1450W Lead Acid Online UPS; 2U; Single-Phase; 120V; 3 min Full Load Runtime; 6'L (1.8 m) Input Cord with 5-15P; (8) 5-15R Outlets; Smart LCD Screen; TAA Compliant; 3 Year Full Warranty; 3.5\"H x 17.2\"W x 15.1\"D (89 mm x 437 mm x 384 mm); Black","Shipping Weight":34.2,"Shipping Weight Uom":"LB","Ship Height":9.5,"Ship Height Uom":"in","Ship Length/Depth":50,"Ship Length/Depth Uom":"in","Ship Width":23.6,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":15.51,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":24,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":60,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2343.25,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"17.2\" (437 mm)","Depth":"15.1\" (384 mm)","Nominal Input Voltage":"120V","Phase":"Single-Phase","Input Plug":"5-15P","VA Capacity":"1500VA","UPS Topology":"Double-Conversion Online","External Battery Option":"Y","Runtime 100% Load":"3 minutes","Runtime 50% Load":"6 minutes","Pack Of":"EA","Capacity Watts":"1450W","Output Receptacles":"(8) 5-15R","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":15.1,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":384,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,VRLA,DCO,1500VA,LV","Search Terms":"VD1500A,Lead Acid Online UPS 1000VA-3000VA,ZetaFrame Lead Acid Online UPS 1000VA-3000VA,Server cabinet Lead Acid Online UPS 1000VA-3000VA,Rack-mounted Lead Acid Online UPS 1000VA-3000VA,Data center Lead Acid Online UPS 1000VA-3000VA,Cabinet Lead Acid Online UPS 1000VA-3000VA solution,Network rack Lead Acid Online UPS 1000VA-3000VA,Structured cabling solution for Lead Acid Online UPS 1000VA-3000VA,Best Lead Acid Online UPS 1000VA-3000VA for server racks,How to organize cables with Lead Acid Online UPS 1000VA-3000VA,Efficient routing for Lead Acid Online UPS 1000VA-3000VA,Front-to-back cable routing for Lead Acid Online UPS 1000VA-3000VA,High-density cable organization for Lead Acid Online UPS 1000VA-3000VA,Professional cable management for Lead Acid Online UPS 1000VA-3000VA","Search Relevancy":2,"SKU Level SEO Page Title":"Lead Acid UPS - Battery Backup 1000VA Online | Chatsworth","SKU Level SEO Meta Description":"Secure your data center with a lead acid UPS offering reliable battery backup 1000VA online performance and 3‑year warranty from Chatsworth.","SKU Level Web H4 Heading":"Key Features of the VD1500A Lead Acid Online UPS","SKU Level Web Paragraph Text":"<p>The VD1500A lead acid UPS delivers continuous power with double‑conversion topology, shielding critical equipment from blackouts, brownouts, and voltage surges. Its high output power factor near unity ensures efficient energy use across the entire 1500 VA rating. The unit supports a three‑year electronics and battery warranty, reinforcing long‑term reliability for data‑center operators. Designed for 1000 VA online performance, the UPS provides a battery backup 1000VA solution that sustains load for up to three minutes at full capacity. Adjustable charging currents from 0.5 A to 12 A let users fine‑tune the charge profile for diverse lead‑acid battery modules. Fast recharge capability restores up to 95 percent of capacity within three hours, minimizing downtime after an outage. Communication flexibility is built in with RS‑232, USB, and an optional eConnect® Web/SNMP card, enabling remote monitoring and integration with existing data‑center management platforms. Programmable receptacles allow on‑demand control of up to eight outlets, extending runtimes for essential servers during utility failures. Optional battery extensions increase runtime for longer‑duration events without compromising rack space. The VD1500A fits in a 2U enclosure, offering a compact footprint of 3.5 in H x 17.2 in W x 15.1 in D (89 mm x 437 mm x 384 mm), making it suitable for dense rack configurations. Its hot‑swappable battery design complies with UL, cUL, CE, RoHS, FCC A, FCC B, and TAA standards, simplifying maintenance and ensuring regulatory compliance. The unit operates at up to 98 percent efficiency in ECO mode, reducing energy costs for hyperscale and enterprise environments. Chatsworth Products backs the lead acid UPS with global distributor support, rapid customization options, and expert consultation services. Customers benefit from CPI's decades of experience in power management, ensuring solutions that scale with AI, HPC, and high‑performance computing demands. The VD1500A thus provides a trustworthy, scalable foundation for mission‑critical infrastructure.</p>"},{"primaryId":"VD1500B","Primary ID":"VD1500B","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Uninterruptible Power Supplies","Marketing Product Subgroup":"Lead Acid Battery","Marketing Product Series":"Lead Acid Online UPS 1000VA-3000VA","Marketing Description - Global English":"1500VA/1500W Lead Acid Online UPS; 2U; Single-Phase; 200-240V; 3 min Full Load Runtime; C14 Inlet with 8'L (2.4 m) Input Cord with L6-20P; (8) C13 Outlets; Smart LCD Screen; TAA Compliant; 3 Year Full Warranty; 3.5\"H x 17.2\"W x 15.1\"D (89 mm x 437 mmx 384 mm); Black","Shipping Weight":34.2,"Shipping Weight Uom":"LB","Ship Height":9.5,"Ship Height Uom":"in","Ship Length/Depth":50,"Ship Length/Depth Uom":"in","Ship Width":23.6,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":15.51,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":24,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":60,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2148.14,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"17.2\" (437 mm)","Depth":"15.1\" (384 mm)","Nominal Input Voltage":"200-240V","Phase":"Single-Phase","Input Plug":"L6-20P","VA Capacity":"1500VA","UPS Topology":"Double-Conversion Online","External Battery Option":"Y","Runtime 100% Load":"3 minutes","Runtime 50% Load":"10 minutes","Pack Of":"EA","Capacity Watts":"1500W","Output Receptacles":"(8) C13","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":15.1,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":384,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,VRLA,DCO,1500VA,HV","Search Terms":"VD1500B,Lead Acid Online UPS 1000VA-3000VA,ZetaFrame Lead Acid Online UPS 1000VA-3000VA,Server cabinet Lead Acid Online UPS 1000VA-3000VA,Rack-mounted Lead Acid Online UPS 1000VA-3000VA,Data center Lead Acid Online UPS 1000VA-3000VA,Cabinet Lead Acid Online UPS 1000VA-3000VA solution,Network rack Lead Acid Online UPS 1000VA-3000VA,Structured cabling solution for Lead Acid Online UPS 1000VA-3000VA,Best Lead Acid Online UPS 1000VA-3000VA for server racks,How to organize cables with Lead Acid Online UPS 1000VA-3000VA,Efficient routing for Lead Acid Online UPS 1000VA-3000VA,Front-to-back cable routing for Lead Acid Online UPS 1000VA-3000VA,High-density cable organization for Lead Acid Online UPS 1000VA-3000VA,Professional cable management for Lead Acid Online UPS 1000VA-3000VA","Search Relevancy":2},{"primaryId":"VD2000A","Primary ID":"VD2000A","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Uninterruptible Power Supplies","Marketing Product Subgroup":"Lead Acid Battery","Marketing Product Series":"Lead Acid Online UPS 1000VA-3000VA","Marketing Description - Global English":"2000VA/1930W Lead Acid Online UPS; 2U; Single-Phase; 120V; 3 min Full Load Runtime; 6'L (1.8 m) Input Cord with 5-20P; (8) 5-20R Outlets; Smart LCD Screen; TAA Compliant; 3 Year Full Warranty; 3.5\"H x 17.2\"W x 19\"D (89 mm x 437 mm x 483 mm); Black","Shipping Weight":43,"Shipping Weight Uom":"LB","Ship Height":9.5,"Ship Height Uom":"in","Ship Length/Depth":70,"Ship Length/Depth Uom":"in","Ship Width":22.2,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":19.5,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":24,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":56,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":3053.64,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"17.2\" (437 mm)","Depth":"19\" (483 mm)","Nominal Input Voltage":"120V","Phase":"Single-Phase","Input Plug":"5-20P","VA Capacity":"2000VA","UPS Topology":"Double-Conversion Online","External Battery Option":"Y","Runtime 100% Load":"3 minutes","Runtime 50% Load":"6 minutes","Pack Of":"EA","Capacity Watts":"1930W","Output Receptacles":"(8) 5-20R","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":19,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":483,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,VRLA,DCO,2000VA,LV","Search Terms":"VD2000A,Lead Acid Online UPS 1000VA-3000VA,ZetaFrame Lead Acid Online UPS 1000VA-3000VA,Server cabinet Lead Acid Online UPS 1000VA-3000VA,Rack-mounted Lead Acid Online UPS 1000VA-3000VA,Data center Lead Acid Online UPS 1000VA-3000VA,Cabinet Lead Acid Online UPS 1000VA-3000VA solution,Network rack Lead Acid Online UPS 1000VA-3000VA,Structured cabling solution for Lead Acid Online UPS 1000VA-3000VA,Best Lead Acid Online UPS 1000VA-3000VA for server racks,How to organize cables with Lead Acid Online UPS 1000VA-3000VA,Efficient routing for Lead Acid Online UPS 1000VA-3000VA,Front-to-back cable routing for Lead Acid Online UPS 1000VA-3000VA,High-density cable organization for Lead Acid Online UPS 1000VA-3000VA,Professional cable management for Lead Acid Online UPS 1000VA-3000VA","Search Relevancy":2},{"primaryId":"VD2000B","Primary ID":"VD2000B","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Uninterruptible Power Supplies","Marketing Product Subgroup":"Lead Acid Battery","Marketing Product Series":"Lead Acid Online UPS 1000VA-3000VA","Marketing Description - Global English":"2000VA/2000W Lead Acid Online UPS; 2U; Single-Phase; 200-240V; 3 min Full Load Runtime; C14 Inlet with 8'L (2.4 m) Input Cord with L6-20P; (8) C13 Outlets; Smart LCD Screen; TAA Compliant; 3 Year Full Warranty; 3.5\"H x 17.2\"W x 19\"D (89 mm x 437 mm x 483 mm); Black","Shipping Weight":43,"Shipping Weight Uom":"LB","Ship Height":9.5,"Ship Height Uom":"in","Ship Length/Depth":70,"Ship Length/Depth Uom":"in","Ship Width":22.2,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":19.5,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":24,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":56,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2824.62,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"17.2\" (437 mm)","Depth":"19\" (483 mm)","Nominal Input Voltage":"200-240V","Phase":"Single-Phase","Input Plug":"L6-20P","VA Capacity":"2000VA","UPS Topology":"Double-Conversion Online","External Battery Option":"Y","Runtime 100% Load":"3 minutes","Runtime 50% Load":"10 minutes","Pack Of":"EA","Capacity Watts":"2000W","Output Receptacles":"(8) C13","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":19,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":483,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,VRLA,DCO,2000VA,HV","Search Terms":"VD2000B,Lead Acid Online UPS 1000VA-3000VA,ZetaFrame Lead Acid Online UPS 1000VA-3000VA,Server cabinet Lead Acid Online UPS 1000VA-3000VA,Rack-mounted Lead Acid Online UPS 1000VA-3000VA,Data center Lead Acid Online UPS 1000VA-3000VA,Cabinet Lead Acid Online UPS 1000VA-3000VA solution,Network rack Lead Acid Online UPS 1000VA-3000VA,Structured cabling solution for Lead Acid Online UPS 1000VA-3000VA,Best Lead Acid Online UPS 1000VA-3000VA for server racks,How to organize cables with Lead Acid Online UPS 1000VA-3000VA,Efficient routing for Lead Acid Online UPS 1000VA-3000VA,Front-to-back cable routing for Lead Acid Online UPS 1000VA-3000VA,High-density cable organization for Lead Acid Online UPS 1000VA-3000VA,Professional cable management for Lead Acid Online UPS 1000VA-3000VA","Search Relevancy":2},{"primaryId":"VD3000A","Primary ID":"VD3000A","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Uninterruptible Power Supplies","Marketing Product Subgroup":"Lead Acid Battery","Marketing Product Series":"Lead Acid Online UPS 1000VA-3000VA","Marketing Description - Global English":"3000VA/2880W Lead Acid Online UPS; 2U; Single-Phase; 120V; 3 min Full Load Runtime; 6'L (1.8 m) Input Cord with L5-30P; (1) L5-30R + (6) 5-20R Outlets; Smart LCD Screen; TAA Compliant; 3 Year Full Warranty; 3.5\"H x 17.2\"W x 23.8\"D (89 mm x 437 mm x 605 mm); Black","Shipping Weight":60.6,"Shipping Weight Uom":"LB","Ship Height":9.5,"Ship Height Uom":"in","Ship Length/Depth":77,"Ship Length/Depth Uom":"in","Ship Width":23.6,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":27.49,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":24,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":60,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":4118.18,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"17.2\" (437 mm)","Depth":"23.8\" (605 mm)","Nominal Input Voltage":"120V","Phase":"Single-Phase","Input Plug":"L5-30P","VA Capacity":"3000VA","UPS Topology":"Double-Conversion Online","External Battery Option":"Y","Runtime 100% Load":"3 minutes","Runtime 50% Load":"6 minutes","Pack Of":"EA","Capacity Watts":"2880W","Output Receptacles":"(1) L5-30R + (6) 5-20R","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":23.8,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":605,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,VRLA,DCO,3000VA,LV","Search Terms":"VD3000A,Lead Acid Online UPS 1000VA-3000VA,ZetaFrame Lead Acid Online UPS 1000VA-3000VA,Server cabinet Lead Acid Online UPS 1000VA-3000VA,Rack-mounted Lead Acid Online UPS 1000VA-3000VA,Data center Lead Acid Online UPS 1000VA-3000VA,Cabinet Lead Acid Online UPS 1000VA-3000VA solution,Network rack Lead Acid Online UPS 1000VA-3000VA,Structured cabling solution for Lead Acid Online UPS 1000VA-3000VA,Best Lead Acid Online UPS 1000VA-3000VA for server racks,How to organize cables with Lead Acid Online UPS 1000VA-3000VA,Efficient routing for Lead Acid Online UPS 1000VA-3000VA,Front-to-back cable routing for Lead Acid Online UPS 1000VA-3000VA,High-density cable organization for Lead Acid Online UPS 1000VA-3000VA,Professional cable management for Lead Acid Online UPS 1000VA-3000VA","Search Relevancy":2},{"primaryId":"VD3000B","Primary ID":"VD3000B","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Uninterruptible Power Supplies","Marketing Product Subgroup":"Lead Acid Battery","Marketing Product Series":"Lead Acid Online UPS 1000VA-3000VA","Marketing Description - Global English":"3000VA/3000W Lead Acid Online UPS; 2U; Single-Phase; 200-240V; 3 min Full Load Runtime; C20 Inlet with 8'L (2.4 m) C19 to L6-20P Input Cord; (1) C19 + (8) C13 Outlets; Smart LCD Screen; TAA Compliant; 3 Year Full Warranty; 3.5\"H x 17.2\"W x 23.8\"D (89 mm x 437 mm x 605 mm); Black","Shipping Weight":60.6,"Shipping Weight Uom":"LB","Ship Height":9.5,"Ship Height Uom":"in","Ship Length/Depth":77,"Ship Length/Depth Uom":"in","Ship Width":23.6,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":27.49,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":24,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":60,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":3713.14,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"17.2\" (437 mm)","Depth":"23.8\" (605 mm)","Nominal Input Voltage":"200-240V","Phase":"Single-Phase","Input Plug":"L6-20P","VA Capacity":"3000VA","UPS Topology":"Double-Conversion Online","External Battery Option":"Y","Runtime 100% Load":"3 minutes","Runtime 50% Load":"10 minutes","Pack Of":"EA","Capacity Watts":"3000W","Output Receptacles":"(1) C19 + (8) C13","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":23.8,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":605,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,VRLA,DCO,3000VA,HV","Search Terms":"VD3000B,Lead Acid Online UPS 1000VA-3000VA,ZetaFrame Lead Acid Online UPS 1000VA-3000VA,Server cabinet Lead Acid Online UPS 1000VA-3000VA,Rack-mounted Lead Acid Online UPS 1000VA-3000VA,Data center Lead Acid Online UPS 1000VA-3000VA,Cabinet Lead Acid Online UPS 1000VA-3000VA solution,Network rack Lead Acid Online UPS 1000VA-3000VA,Structured cabling solution for Lead Acid Online UPS 1000VA-3000VA,Best Lead Acid Online UPS 1000VA-3000VA for server racks,How to organize cables with Lead Acid Online UPS 1000VA-3000VA,Efficient routing for Lead Acid Online UPS 1000VA-3000VA,Front-to-back cable routing for Lead Acid Online UPS 1000VA-3000VA,High-density cable organization for Lead Acid Online UPS 1000VA-3000VA,Professional cable management for Lead Acid Online UPS 1000VA-3000VA","Search Relevancy":2}],"options":{"VA Capacity":["1000VA","1500VA","2000VA","3000VA"],"Capacity Watts":["1000W","1450W","1500W","1930W","2000W","2880W","3000W","800W"],"External Battery Option":["N","Y"],"Input Plug":["5-15P","5-20P","L5-30P","L6-20P"],"Nominal Input Voltage":["120V","200-240V"],"Output Receptacles":["(1) C19 + (8) C13","(1) L5-30R + (6) 5-20R","(3) 5-15R","(8) 5-15R","(8) 5-20R","(8) C13"],"Runtime 100% Load":["3 minutes","8 minutes"],"Runtime 50% Load":["10 minutes","20 minutes","6 minutes"]},"total":9}