{"items":[{"primaryId":"VD10KB","Primary ID":"VD10KB","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Uninterruptible Power Supplies","Marketing Product Subgroup":"Lead Acid Battery","Marketing Product Series":"Lead Acid Online UPS 5000VA-10KVA","Marketing Description - Global English":"10000VA/10000W Lead Acid Online UPS; 5U; Single-Phase; 200-240V; 6 min Full Load Runtime; Terminal Block Input and Output; Smart LCD Screen; TAA Compliant; 3 Year Full Warranty; 8.75\"H x 17.2\"W x 27.4\"D; 4 Post Rail Kits Included; Black","Shipping Weight":226,"Shipping Weight Uom":"LB","Ship Height":31,"Ship Height Uom":"in","Ship Length/Depth":84,"Ship Length/Depth Uom":"in","Ship Width":23,"Ship Width Uom":"in","Rack-Mount Units":5,"Rack-Mount Uom":"U","Shipping Weight (Metric)":102.51,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":79,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":58,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":10931.6,"Country Of Origin":"TW","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e349964a5acc0012b31964/SERIES_10K_FRONT_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e349ae4a5acc0012b319ca/SERIES_10K_REAR_1520x1020.jpg"],"SKU Image 3 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e349af4a5acc0012b319cf/SERIES_10K_REAR_DIMS_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"5U","Height":"8.8\" (222 mm) 5U","Width":"17.2\" (437 mm)","Depth":"27.4\" (696 mm)","Nominal Input Voltage":"200-240V","Phase":"Single-Phase","Input Plug":"Terminal Block","VA Capacity":"10000VA","UPS Topology":"Double-Conversion Online","External Battery Option":"Y","Runtime 100% Load":"6 minutes","Runtime 50% Load":"15 minutes","Pack Of":"EA","Capacity Watts":"10000W","Output Receptacles":"Terminal Block","BABA Compliant":"0","Product Height":8.8,"Product Height Uom":"\"","Product Length/Depth":27.4,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":222,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":696,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,VRLA,DCO,10000VA,HV","Search Terms":"VD10KB,Lead Acid Online UPS 5000VA-10KVA,ZetaFrame Lead Acid Online UPS 5000VA-10KVA,Server cabinet Lead Acid Online UPS 5000VA-10KVA,Rack-mounted Lead Acid Online UPS 5000VA-10KVA,Data center Lead Acid Online UPS 5000VA-10KVA,Cabinet Lead Acid Online UPS 5000VA-10KVA solution,Network rack Lead Acid Online UPS 5000VA-10KVA,Structured cabling solution for Lead Acid Online UPS 5000VA-10KVA,Best Lead Acid Online UPS 5000VA-10KVA for server racks,How to organize cables with Lead Acid Online UPS 5000VA-10KVA,Efficient routing for Lead Acid Online UPS 5000VA-10KVA,Front-to-back cable routing for Lead Acid Online UPS 5000VA-10KVA,High-density cable organization for Lead Acid Online UPS 5000VA-10KVA,Professional cable management for Lead Acid Online UPS 5000VA-10KVA","Search Relevancy":2},{"primaryId":"VD5000B","Primary ID":"VD5000B","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Uninterruptible Power Supplies","Marketing Product Subgroup":"Lead Acid Battery","Marketing Product Series":"Lead Acid Online UPS 5000VA-10KVA","Marketing Description - Global English":"5000VA/5000W Lead Acid Online UPS; 4U; Single-Phase; 200-240V; 7 min Full Load Runtime; Terminal Block Input and Output; Smart LCD Screen; TAA Compliant; 3 Year Full Warranty; 7\"H x 17.2\"W x 27.4\"D (178 mm x 437 mm x 696 mm); 4 Post Rail Kits Included; Black","Shipping Weight":168,"Shipping Weight Uom":"LB","Ship Height":20,"Ship Height Uom":"in","Ship Length/Depth":84,"Ship Length/Depth Uom":"in","Ship Width":23,"Ship Width Uom":"in","Rack-Mount Units":4,"Rack-Mount Uom":"U","Shipping Weight (Metric)":76.2,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":51,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":58,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":7827.07,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Height":"7\" (178 mm) 4U","Width":"17.2\" (437 mm)","Depth":"27.4\" (696 mm)","Nominal Input Voltage":"200-240V","Phase":"Single-Phase","Input Plug":"Terminal Block","VA Capacity":"5000VA","UPS Topology":"Double-Conversion Online","External Battery Option":"Y","Runtime 100% Load":"7 minutes","Runtime 50% Load":"20 minutes","Pack Of":"EA","Capacity Watts":"5000W","Output Receptacles":"Terminal Block","BABA Compliant":"0","Product Height":7,"Product Height Uom":"\"","Product Length/Depth":27.4,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":178,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":696,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,VRLA,DCO,5000VA,HV","Search Terms":"VD5000B,Lead Acid Online UPS 5000VA-10KVA,ZetaFrame Lead Acid Online UPS 5000VA-10KVA,Server cabinet Lead Acid Online UPS 5000VA-10KVA,Rack-mounted Lead Acid Online UPS 5000VA-10KVA,Data center Lead Acid Online UPS 5000VA-10KVA,Cabinet Lead Acid Online UPS 5000VA-10KVA solution,Network rack Lead Acid Online UPS 5000VA-10KVA,Structured cabling solution for Lead Acid Online UPS 5000VA-10KVA,Best Lead Acid Online UPS 5000VA-10KVA for server racks,How to organize cables with Lead Acid Online UPS 5000VA-10KVA,Efficient routing for Lead Acid Online UPS 5000VA-10KVA,Front-to-back cable routing for Lead Acid Online UPS 5000VA-10KVA,High-density cable organization for Lead Acid Online UPS 5000VA-10KVA,Professional cable management for Lead Acid Online UPS 5000VA-10KVA","Search Relevancy":2},{"primaryId":"VD6000B","Primary ID":"VD6000B","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Uninterruptible Power Supplies","Marketing Product Subgroup":"Lead Acid Battery","Marketing Product Series":"Lead Acid Online UPS 5000VA-10KVA","Marketing Description - Global English":"6000VA/6000W Lead Acid Online UPS; 4U; Single-Phase; 200-240V; 5 min Full Load Runtime; Terminal Block Input and Output; Smart LCD Screen; TAA Compliant; 3 Year Full Warranty; 7\"H x 17.2\"W x 27.4\"D (178 mm x 437 mm x 696 mm); 4 Post Rail Kits Included; Black","Shipping Weight":170,"Shipping Weight Uom":"LB","Ship Height":20,"Ship Height Uom":"in","Ship Length/Depth":84,"Ship Length/Depth Uom":"in","Ship Width":23,"Ship Width Uom":"in","Rack-Mount Units":4,"Rack-Mount Uom":"U","Shipping Weight (Metric)":77.11,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":51,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":58,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":8482.32,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Height":"7\" (178 mm) 4U","Width":"17.2\" (437 mm)","Depth":"27.4\" (696 mm)","Nominal Input Voltage":"200-240V","Phase":"Single-Phase","Input Plug":"Terminal Block","VA Capacity":"6000VA","UPS Topology":"Double-Conversion Online","External Battery Option":"Y","Runtime 100% Load":"5 minutes","Runtime 50% Load":"15 minutes","Pack Of":"EA","Capacity Watts":"6000W","Output Receptacles":"Terminal Block","BABA Compliant":"0","Product Height":7,"Product Height Uom":"\"","Product Length/Depth":27.4,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":178,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":696,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,VRLA,DCO,6000VA,HV","Search Terms":"VD6000B,Lead Acid Online UPS 5000VA-10KVA,ZetaFrame Lead Acid Online UPS 5000VA-10KVA,Server cabinet Lead Acid Online UPS 5000VA-10KVA,Rack-mounted Lead Acid Online UPS 5000VA-10KVA,Data center Lead Acid Online UPS 5000VA-10KVA,Cabinet Lead Acid Online UPS 5000VA-10KVA solution,Network rack Lead Acid Online UPS 5000VA-10KVA,Structured cabling solution for Lead Acid Online UPS 5000VA-10KVA,Best Lead Acid Online UPS 5000VA-10KVA for server racks,How to organize cables with Lead Acid Online UPS 5000VA-10KVA,Efficient routing for Lead Acid Online UPS 5000VA-10KVA,Front-to-back cable routing for Lead Acid Online UPS 5000VA-10KVA,High-density cable organization for Lead Acid Online UPS 5000VA-10KVA,Professional cable management for Lead Acid Online UPS 5000VA-10KVA","Search Relevancy":2}],"options":{"VA Capacity":["10000VA","5000VA","6000VA"],"Capacity Watts":["10000W","5000W","6000W"],"External Battery Option":["Y"],"Input Plug":["Terminal Block"],"Nominal Input Voltage":["200-240V"],"Output Receptacles":["Terminal Block"],"Runtime 100% Load":["5 minutes","6 minutes","7 minutes"],"Runtime 50% Load":["15 minutes","20 minutes"]},"total":3}