{"items":[{"primaryId":"VD5K3P","Primary ID":"VD5K3P","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Uninterruptible Power Supplies","Marketing Product Subgroup":"Lead Acid Battery","Marketing Product Series":"Lead Acid Online UPS 5kVA-8kVA, 3-Phase","Marketing Description - Global English":"5000VA/5000W Lead-Acid Double Conversion Rack Mount Modular UPS; 6U; Three-Phase; 120/208V; Hardwired In/Out; 12 min. Full Load Runtime; Includes Four-Post Rack Mount Rail Kit;  TAA Compliant; 2 Year Full Warranty, 10.5\"H x 17.5\"W x 33.7\"D (267 mm x 445 mm x 856 mm); Black","Shipping Weight":257,"Shipping Weight Uom":"LB","Ship Height":30,"Ship Height Uom":"in","Ship Length/Depth":122,"Ship Length/Depth Uom":"in","Ship Width":40,"Ship Width Uom":"in","Rack-Mount Units":6,"Rack-Mount Uom":"U","Shipping Weight (Metric)":116.58,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":76,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":102,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":14252.8,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"6U","Height":"10.5\" (267 mm) 6U","Width":"17.5\" (445 mm)","Depth":"33.5\" (851 mm)","Nominal Input Voltage":"120/208V","Phase":"Three-Phase","Input Plug":"Terminal Block","VA Capacity":"5000VA","UPS Topology":"Double-Conversion Online","External Battery Option":"N","Runtime 100% Load":"12 minutes","Runtime 50% Load":"30 minutes","Pre-Installed SNMP/Web Card":"N","Pack Of":"EA","Capacity Watts":"5000W","Output Receptacles":"Terminal Block","BABA Compliant":"0","Product Height":10.5,"Product Height Uom":"\"","Product Length/Depth":33.5,"Product Length/Depth Uom":"\"","Product Width ":17.5,"Product Width Uom":"\"","Product Height (Metric)":267,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":851,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":445,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,VRLA,DC,5000VA,3P,HW","Search Terms":"VD5K3P,Lead Acid Online UPS 5kVA-8kVA, 3-Phase,ZetaFrame Lead Acid Online UPS 5kVA-8kVA, 3-Phase,Server cabinet Lead Acid Online UPS 5kVA-8kVA, 3-Phase,Rack-mounted Lead Acid Online UPS 5kVA-8kVA, 3-Phase,Data center Lead Acid Online UPS 5kVA-8kVA, 3-Phase,Cabinet Lead Acid Online UPS 5kVA-8kVA, 3-Phase solution,Network rack Lead Acid Online UPS 5kVA-8kVA, 3-Phase,Structured cabling solution for Lead Acid Online UPS 5kVA-8kVA, 3-Phase,Best Lead Acid Online UPS 5kVA-8kVA, 3-Phase for server racks,How to organize cables with Lead Acid Online UPS 5kVA-8kVA, 3-Phase,Efficient routing for Lead Acid Online UPS 5kVA-8kVA, 3-Phase,Front-to-back cable routing for Lead Acid Online UPS 5kVA-8kVA, 3-Phase,High-density cable organization for Lead Acid Online UPS 5kVA-8kVA, 3-Phase,Professional cable management for Lead Acid Online UPS 5kVA-8kVA, 3-Phase","Search Relevancy":2},{"primaryId":"VD5K3P-1","Primary ID":"VD5K3P-1","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Uninterruptible Power Supplies","Marketing Product Subgroup":"Lead Acid Battery","Marketing Product Series":"Lead Acid Online UPS 5kVA-8kVA, 3-Phase","Marketing Description - Global English":"5000VA/5000W Lead-Acid Double Conversion Rack Mount Modular UPS; 6U; Three-Phase; 120/208V; 8' Input Cord with L21-20P; Output Receptacle Panel with L21-20R + 1 20A Breaker;  12 min. Full Load Runtime; Includes SNMP/Web card; Includes 4-Post Rack Mount Rail Kit; TAA Compliant; 2 Year Full Warranty, 10.5\"H x 17.5\"W x 33.7\"D (267 mm x 445 mm x 856 mm); Black","Shipping Weight":280,"Shipping Weight Uom":"LB","Ship Height":30,"Ship Height Uom":"in","Ship Length/Depth":122,"Ship Length/Depth Uom":"in","Ship Width":40,"Ship Width Uom":"in","Rack-Mount Units":6,"Rack-Mount Uom":"U","Shipping Weight (Metric)":127.01,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":76,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":102,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":16576.7,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"6U","Height":"10.5\" (267 mm) 6U","Width":"17.5\" (445 mm)","Depth":"33.5\" (851 mm)","Nominal Input Voltage":"120/208V","Phase":"Three-Phase","Input Plug":"L21-20P","VA Capacity":"5000VA","UPS Topology":"Double-Conversion Online","External Battery Option":"N","Runtime 100% Load":"12 minutes","Runtime 50% Load":"30 minutes","Pre-Installed SNMP/Web Card":"Y","Pack Of":"EA","Capacity Watts":"5000W","Output Receptacles":"(1) L21-20R","BABA Compliant":"0","Product Height":10.5,"Product Height Uom":"\"","Product Length/Depth":33.5,"Product Length/Depth Uom":"\"","Product Width ":17.5,"Product Width Uom":"\"","Product Height (Metric)":267,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":851,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":445,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,VRLA,DC,5000VA,3P,L2120","Search Terms":"VD5K3P-1,Lead Acid Online UPS 5kVA-8kVA, 3-Phase,ZetaFrame Lead Acid Online UPS 5kVA-8kVA, 3-Phase,Server cabinet Lead Acid Online UPS 5kVA-8kVA, 3-Phase,Rack-mounted Lead Acid Online UPS 5kVA-8kVA, 3-Phase,Data center Lead Acid Online UPS 5kVA-8kVA, 3-Phase,Cabinet Lead Acid Online UPS 5kVA-8kVA, 3-Phase solution,Network rack Lead Acid Online UPS 5kVA-8kVA, 3-Phase,Structured cabling solution for Lead Acid Online UPS 5kVA-8kVA, 3-Phase,Best Lead Acid Online UPS 5kVA-8kVA, 3-Phase for server racks,How to organize cables with Lead Acid Online UPS 5kVA-8kVA, 3-Phase,Efficient routing for Lead Acid Online UPS 5kVA-8kVA, 3-Phase,Front-to-back cable routing for Lead Acid Online UPS 5kVA-8kVA, 3-Phase,High-density cable organization for Lead Acid Online UPS 5kVA-8kVA, 3-Phase,Professional cable management for Lead Acid Online UPS 5kVA-8kVA, 3-Phase","Search Relevancy":2},{"primaryId":"VD8K3P","Primary ID":"VD8K3P","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Uninterruptible Power Supplies","Marketing Product Subgroup":"Lead Acid Battery","Marketing Product Series":"Lead Acid Online UPS 5kVA-8kVA, 3-Phase","Marketing Description - Global English":"8000VA/8000W Lead-Acid Double Conversion Rack Mount Modular UPS; 6U; Three-Phase; 120/208V; Hardwired In/Out; 6 min. Full Load Runtime; Includes Four-Post Rack Mount Rail Kit;  TAA Compliant; 2 Year Full Warranty, 10.5\"H x 17.5\"W x 33.7\"D (267 mm x 445 mm x 856 mm); Black","Shipping Weight":257,"Shipping Weight Uom":"LB","Ship Height":30,"Ship Height Uom":"in","Ship Length/Depth":122,"Ship Length/Depth Uom":"in","Ship Width":40,"Ship Width Uom":"in","Rack-Mount Units":6,"Rack-Mount Uom":"U","Shipping Weight (Metric)":116.58,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":76,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":102,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":15465.26,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"6U","Height":"10.5\" (267 mm) 6U","Width":"17.5\" (445 mm)","Depth":"33.5\" (851 mm)","Nominal Input Voltage":"120/208V","Phase":"Three-Phase","Input Plug":"Terminal Block","VA Capacity":"8000VA","UPS Topology":"Double-Conversion Online","External Battery Option":"N","Runtime 100% Load":"6 minutes","Runtime 50% Load":"15 minutes","Pre-Installed SNMP/Web Card":"N","Pack Of":"EA","Capacity Watts":"8000W","Output Receptacles":"Terminal Block","BABA Compliant":"0","Product Height":10.5,"Product Height Uom":"\"","Product Length/Depth":33.5,"Product Length/Depth Uom":"\"","Product Width ":17.5,"Product Width Uom":"\"","Product Height (Metric)":267,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":851,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":445,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,VRLA,DC,8000VA,3P,HW","Search Terms":"VD8K3P,Lead Acid Online UPS 5kVA-8kVA, 3-Phase,ZetaFrame Lead Acid Online UPS 5kVA-8kVA, 3-Phase,Server cabinet Lead Acid Online UPS 5kVA-8kVA, 3-Phase,Rack-mounted Lead Acid Online UPS 5kVA-8kVA, 3-Phase,Data center Lead Acid Online UPS 5kVA-8kVA, 3-Phase,Cabinet Lead Acid Online UPS 5kVA-8kVA, 3-Phase solution,Network rack Lead Acid Online UPS 5kVA-8kVA, 3-Phase,Structured cabling solution for Lead Acid Online UPS 5kVA-8kVA, 3-Phase,Best Lead Acid Online UPS 5kVA-8kVA, 3-Phase for server racks,How to organize cables with Lead Acid Online UPS 5kVA-8kVA, 3-Phase,Efficient routing for Lead Acid Online UPS 5kVA-8kVA, 3-Phase,Front-to-back cable routing for Lead Acid Online UPS 5kVA-8kVA, 3-Phase,High-density cable organization for Lead Acid Online UPS 5kVA-8kVA, 3-Phase,Professional cable management for Lead Acid Online UPS 5kVA-8kVA, 3-Phase","Search Relevancy":2},{"primaryId":"VD8K3P-1","Primary ID":"VD8K3P-1","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Uninterruptible Power Supplies","Marketing Product Subgroup":"Lead Acid Battery","Marketing Product Series":"Lead Acid Online UPS 5kVA-8kVA, 3-Phase","Marketing Description - Global English":"8000VA/8000W Lead-Acid Double Conversion Rack Mount Modular UPS; 6U; Three-Phase; 120/208V; 8' Input Cord with L21-30P; Output Receptacle Panel with L21-30R + 1 30A Breaker;  6 min. Full Load Runtime; Includes SNMP/Web card; Includes 4-Post Rack Mount Rail Kit; TAA Compliant; 2 Year Full Warranty, 10.5\"H x 17.5\"W x 33.7\"D (267 mm x 445 mm x 856 mm); Black","Shipping Weight":280,"Shipping Weight Uom":"LB","Ship Height":30,"Ship Height Uom":"in","Ship Length/Depth":122,"Ship Length/Depth Uom":"in","Ship Width":40,"Ship Width Uom":"in","Rack-Mount Units":6,"Rack-Mount Uom":"U","Shipping Weight (Metric)":127.01,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":76,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":102,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":17789.17,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"6U","Height":"10.5\" (267 mm) 6U","Width":"17.5\" (445 mm)","Depth":"33.5\" (851 mm)","Nominal Input Voltage":"120/208V","Phase":"Three-Phase","Input Plug":"L21-30P","VA Capacity":"8000VA","UPS Topology":"Double-Conversion Online","External Battery Option":"N","Runtime 100% Load":"6 minutes","Runtime 50% Load":"15 minutes","Pre-Installed SNMP/Web Card":"Y","Pack Of":"EA","Capacity Watts":"8000W","Output Receptacles":"(1) L21-30R","BABA Compliant":"0","Product Height":10.5,"Product Height Uom":"\"","Product Length/Depth":33.5,"Product Length/Depth Uom":"\"","Product Width ":17.5,"Product Width Uom":"\"","Product Height (Metric)":267,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":851,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":445,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,VRLA,DC,8000VA,3P,L2130","Search Terms":"VD8K3P-1,Lead Acid Online UPS 5kVA-8kVA, 3-Phase,ZetaFrame Lead Acid Online UPS 5kVA-8kVA, 3-Phase,Server cabinet Lead Acid Online UPS 5kVA-8kVA, 3-Phase,Rack-mounted Lead Acid Online UPS 5kVA-8kVA, 3-Phase,Data center Lead Acid Online UPS 5kVA-8kVA, 3-Phase,Cabinet Lead Acid Online UPS 5kVA-8kVA, 3-Phase solution,Network rack Lead Acid Online UPS 5kVA-8kVA, 3-Phase,Structured cabling solution for Lead Acid Online UPS 5kVA-8kVA, 3-Phase,Best Lead Acid Online UPS 5kVA-8kVA, 3-Phase for server racks,How to organize cables with Lead Acid Online UPS 5kVA-8kVA, 3-Phase,Efficient routing for Lead Acid Online UPS 5kVA-8kVA, 3-Phase,Front-to-back cable routing for Lead Acid Online UPS 5kVA-8kVA, 3-Phase,High-density cable organization for Lead Acid Online UPS 5kVA-8kVA, 3-Phase,Professional cable management for Lead Acid Online UPS 5kVA-8kVA, 3-Phase","Search Relevancy":2}],"options":{"VA Capacity":["5000VA","8000VA"],"Capacity Watts":["5000W","8000W"],"Input Plug":["L21-20P","L21-30P","Terminal Block"],"Nominal Input Voltage":["120/208V"],"Output Receptacles":["(1) L21-20R","(1) L21-30R","Terminal Block"],"Pre-Installed SNMP/Web Card":["N","Y"],"Runtime 100% Load":["12 minutes","6 minutes"],"Runtime 50% Load":["15 minutes","30 minutes"]},"total":4}