{"items":[{"primaryId":"60109-002","Primary ID":"60109-002","Color":"White","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Environmental Sensors","Marketing Product Series":"Leak Detection Controller Kit for RIM-1000","Marketing Description - Global English":"Leak Detection Controller Kit; 10' (3 m) Sensor Rope; Power Supply","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":708.22,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"RIM; Environmental","Promote on Website":"0","Attached to Series":"1","Height":"2.25\" (57 mm)","Width":"6\" (152 mm)","Rear Latch":"System 1500","Front Latch":"System 1500","Pack Of":"EA","BABA Compliant":"1","Product Height":2.3,"Product Height Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":57,"Product Height Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RIM,LEAK DETECTION CONTROLLER KIT, 10FT SENSOR ROPE","Search Terms":"60109-002,Leak Detection Controller Kit for RIM-1000,ZetaFrame Leak Detection Controller Kit for RIM-1000,Server cabinet Leak Detection Controller Kit for RIM-1000,Rack-mounted Leak Detection Controller Kit for RIM-1000,Data center Leak Detection Controller Kit for RIM-1000,Cabinet Leak Detection Controller Kit for RIM-1000 solution,Network rack Leak Detection Controller Kit for RIM-1000,Structured cabling solution for Leak Detection Controller Kit for RIM-1000,Best Leak Detection Controller Kit for RIM-1000 for server racks,How to organize cables with Leak Detection Controller Kit for RIM-1000,Efficient routing for Leak Detection Controller Kit for RIM-1000,Front-to-back cable routing for Leak Detection Controller Kit for RIM-1000,High-density cable organization for Leak Detection Controller Kit for RIM-1000,Professional cable management for Leak Detection Controller Kit for RIM-1000","Search Relevancy":3}],"options":{},"total":1}