{"items":[{"primaryId":"60116-001","Primary ID":"60116-001","Color":"White","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Environmental Sensors","Marketing Product Series":"Leak Detection Lead Cable for RIM-750","Marketing Description - Global English":"Leak Detection Lead Cable for use with RIM-750 System; 15'L (4.57 m) and End of Line Terminator","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":115.12,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"RIM; Environmental","Promote on Website":"0","Attached to Series":"1","Height":"6\" (152 mm)","Width":"2\" (51 mm)","Rear Latch":"System 1500","Front Latch":"System 1500","Pack Of":"EA","BABA Compliant":"1","Product Height":6,"Product Height Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":152,"Product Height Uom (Metric)":"mm","Product Width (Metric)":51,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RIM,750,LEAD CABLE, LEAK DETECTION, 15FT / 4.57M","Search Terms":"60116-001,Leak Detection Lead Cable for RIM-750,ZetaFrame Leak Detection Lead Cable for RIM-750,Server cabinet Leak Detection Lead Cable for RIM-750,Rack-mounted Leak Detection Lead Cable for RIM-750,Data center Leak Detection Lead Cable for RIM-750,Cabinet Leak Detection Lead Cable for RIM-750 solution,Network rack Leak Detection Lead Cable for RIM-750,Structured cabling solution for Leak Detection Lead Cable for RIM-750,Best Leak Detection Lead Cable for RIM-750 for server racks,How to organize cables with Leak Detection Lead Cable for RIM-750,Efficient routing for Leak Detection Lead Cable for RIM-750,Front-to-back cable routing for Leak Detection Lead Cable for RIM-750,High-density cable organization for Leak Detection Lead Cable for RIM-750,Professional cable management for Leak Detection Lead Cable for RIM-750","Search Relevancy":3}],"options":{},"total":1}