{"items":[{"primaryId":"12803-701","Primary ID":"12803-701","Color":"White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cabinet Accessories","Marketing Product Series":"LED Light Kit for CUBE-iT Cabinet","Marketing Description - Global English":"LED Light Kit for CUBE-iT® Wall-Mount Cabinet, Power Switch, 5W, 120 VAC, NEMA 1-15P Power Cord; White","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":124.63,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Keyword":"CUBE-iT Light","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/66ada299/66eca3ca06cc930019d6b1d4/CUBE-iT_WALL_12803_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.3\" (33 mm)","Width":"2\" (51 mm)","Depth":"2\" (51 mm)","Plug":"NEMA 1-15P","Pack Of":"EA","BABA Compliant":"0","Product Height":1.3,"Product Height Uom":"\"","Product Length/Depth":2,"Product Length/Depth Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":33,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":51,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":51,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LED LIGHT,CUBE-IT,SW,4W,120V","Search Terms":"12803-701,LED Light Kit for CUBE-iT Cabinet,ZetaFrame LED Light Kit for CUBE-iT Cabinet,Server cabinet LED Light Kit for CUBE-iT Cabinet,Rack-mounted LED Light Kit for CUBE-iT Cabinet,Data center LED Light Kit for CUBE-iT Cabinet,Cabinet LED Light Kit for CUBE-iT Cabinet solution,Network rack LED Light Kit for CUBE-iT Cabinet,Structured cabling solution for LED Light Kit for CUBE-iT Cabinet,Best LED Light Kit for CUBE-iT Cabinet for server racks,How to organize cables with LED Light Kit for CUBE-iT Cabinet,Efficient routing for LED Light Kit for CUBE-iT Cabinet,Front-to-back cable routing for LED Light Kit for CUBE-iT Cabinet,High-density cable organization for LED Light Kit for CUBE-iT Cabinet,Professional cable management for LED Light Kit for CUBE-iT Cabinet","Search Relevancy":3}],"options":{},"total":1}