{"items":[{"primaryId":"DF0030-000000-001","Primary ID":"DF0030-000000-001","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Enclosure Accessories","Marketing Product Series":"LED Light Kit with Magnetic Mount; On/Off Switch","Marketing Description - Global English":"LED Light Kit with Magnetic Mount; On/Off Switch; 100 - 240 V; 50/60 Hz","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":41,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":362.59,"Country Of Origin":"DE","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"1.25\" (31.8 mm)","Width":"18\" (457 mm)","Depth":"1.3\" (32 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":1.3,"Product Height Uom":"\"","Product Length/Depth":1.3,"Product Length/Depth Uom":"\"","Product Width ":18,"Product Width Uom":"\"","Product Height (Metric)":32,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":32,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":457,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,LED LIGHT,ON/OFF SWITCH,100-240V","Search Terms":"DF0030-000000-001,LED Light Kit with Magnetic Mount; On/Off Switch,ZetaFrame LED Light Kit with Magnetic Mount; On/Off Switch,Server cabinet LED Light Kit with Magnetic Mount; On/Off Switch,Rack-mounted LED Light Kit with Magnetic Mount; On/Off Switch,Data center LED Light Kit with Magnetic Mount; On/Off Switch,Cabinet LED Light Kit with Magnetic Mount; On/Off Switch solution,Network rack LED Light Kit with Magnetic Mount; On/Off Switch,Structured cabling solution for LED Light Kit with Magnetic Mount; On/Off Switch,Best LED Light Kit with Magnetic Mount; On/Off Switch for server racks,How to organize cables with LED Light Kit with Magnetic Mount; On/Off Switch,Efficient routing for LED Light Kit with Magnetic Mount; On/Off Switch,Front-to-back cable routing for LED Light Kit with Magnetic Mount; On/Off Switch,High-density cable organization for LED Light Kit with Magnetic Mount; On/Off Switch,Professional cable management for LED Light Kit with Magnetic Mount; On/Off Switch","Search Relevancy":3}],"options":{},"total":1}