{"items":[{"primaryId":"39150-001","Primary ID":"39150-001","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Leveling Feet Height Adjustment Tool","Marketing Description - Global English":"Hex Ball Driver Tool; 5 mm Hex Drive x 300 mm L; Each","Shipping Weight":0.25,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":0.11,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":25.59,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"0.2\" (5.08 mm)","Width":"0.2\" (5 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":0.2,"Product Height Uom":"\"","Product Width ":0.2,"Product Width Uom":"\"","Product Height (Metric)":5,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":304.8,"Product Width (Metric)":5,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BALL DRIVER KIT","Search Terms":"39150-001,Leveling Feet Height Adjustment Tool,ZetaFrame Leveling Feet Height Adjustment Tool,Server cabinet Leveling Feet Height Adjustment Tool,Rack-mounted Leveling Feet Height Adjustment Tool,Data center Leveling Feet Height Adjustment Tool,Cabinet Leveling Feet Height Adjustment Tool solution,Network rack Leveling Feet Height Adjustment Tool,Structured cabling solution for Leveling Feet Height Adjustment Tool,Best Leveling Feet Height Adjustment Tool for server racks,How to organize cables with Leveling Feet Height Adjustment Tool,Efficient routing for Leveling Feet Height Adjustment Tool,Front-to-back cable routing for Leveling Feet Height Adjustment Tool,High-density cable organization for Leveling Feet Height Adjustment Tool,Professional cable management for Leveling Feet Height Adjustment Tool","Search Relevancy":3}],"options":{},"total":1}